MK2T, Vérin à bride pivotantes, modèle double guidage (Numéros de référence - Téléchargement CAO)

MK2T, Vérin à bride pivotantes, modèle double guidage
Horizontal mounting enabled Rotary Clamp Cylinder, Double Guide Type, MK2T Series.
[Features]
· The rotary mechanism uses 2 guide rollers, improving the non-rotating and rotating accuracy.
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
MK2TB20-10R-M9PZ

Rotary Clamp Cylinder, Double Guide Type, MK2T Series Details

Rotary Clamp Cylinder, Double Guide Type, MK2T Series: product images

Rotary Clamp Cylinder, Double Guide Type, MK2T Series: product images

Rotary Clamp Cylinder, Double Guide Type, MK2T Series Specification

Model Number Notation

Model number example

Model number example

Applicable Auto Switches

Type Special functions Lead wire electrical entry Indicator light Wiring (output) Load voltage
DC AC
Solid state auto switch - Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V -
3-wire (PNP)
2-wire 12 V
Connector
Diagnostic indication (2-color indicator) Grommet 3-wire (NPN) 5 V, 12 V
3-wire (PNP)
2-wire 12 V
Improved water resistance product (2-color indicator) 3-wire (NPN) 5 V, 12 V
3-wire (PNP)
2-wire 12 V
With diagnostic output (2-color indicator) 4-wire 5 V, 12 V
Strong magnetic field resistant (2-color indicator) 2-wire
(non-polarized)
-
Reed switch - Grommet Yes 3-wire
(NPN equivalent)
- 5 V -
2-wire - 200 V
24 V 12 V 100 V
NA 5 V, 12 V 100 V or less
Connector Yes 12 V -
NA 5 V, 12 V 24 V or less
Diagnostic indication (2-color indicator) Grommet Yes - -
Type Auto switch model number Lead wire length (m) Pre-wired connector Applicable load
Perpendicular In-line 0.5
(Nil)
1
(M)
3
(L)
5
(Z)
None
(N)
ø20 (diameter 20 mm), ø25 (diameter 25 mm) ø32 to 63 (diameter 32 to 63 mm) ø20 (diameter 20 mm) ø25 (diameter 25 mm) ø32 to 63 (diameter 32 to 63 mm)
Solid state auto switch M9NV M9N - - IC circuit Relay, PLC
M9PV M9P - -
M9BV M9B - - -
- J79C - - -
M9NWV M9NW - IC circuit
M9PWV M9PW -
M9BWV M9BW - -
*1M9NAV *1M9NA - IC circuit
*1M9PAV *1M9PA -
*1M9BAV *1M9BA - -
- - F79F - - IC circuit
- - ***P3DWA - - -
- - **P4DW - - -
Reed switch A96V A96 - - - - IC circuit -
- A72 - A72H - - - - - Relay, PLC
*2A93V A93 - -
- A90 - - - - IC circuit
- A73C - - - -
- - - - IC circuit
- A79W - - - - - -
  • *1 The auto switches with improved water resistance can be mounted on the above models, but the water-resistance of the model cannot be guaranteed. Check with the manufacturer regarding water-resistant types for the above model numbers.
  • *2 The 1‑m type lead wire is only applicable to the D-A93.
  • *Solid state auto switches marked with 〇 are made upon receipt of order.

**The D-P4DW type supports ø40 to 63 (diameter 40 to 63 mm).
**Only the D-P4DW type is assembled at the time of shipment.
***The D-P3DWA□ type supports ø25 to 63 (diameter 25 to 63 mm).

  • *Aside from those models listed above, there are other applicable auto switches.
  • *Auto switches are shipped together (but not assembled).

Specifications

Tube internal diameter (mm) 20 25 32 40 50 63
Operating method Double acting type
Rotation angle Note 1) 90° ±5°
Rotary directionNote 2) Left, right
Rotary stroke (mm) 19 29 33
Clamp stroke (mm) 10, 20 20, 50
Theoretical clamping force (N) Note 3) 100 185 300 525 825 1,300
Applicable fluids Air
Proof pressure 1.5 MPa
Operating pressure range 0.1 to 1 MPa
Ambient and working fluid temperature Without auto switch: -10 to 70°C (no freezing)
With auto switch: -10 to 60°C (no freezing)
Lubrication Not required
Piping connection port diameter M5 ×; 0.8 Rc1/8, NPT1/8, G1/8 Rc1/4, NPT1/4, G1/4
Mounting Through hole / Both ends tapped common, head flange
Cushioning Rubber cushion
Stroke length tolerance +1.0
0
Operating piston speed 50 to 200 mm/s
Non-rotating accuracy (clamp part) ±1.0° ±0.5°

Note 1) Refer to the rotary angle diagram.
Note 2) Direction of rotation viewed from the rod end when the piston rod is retracted
Note 3) Pressure: 0.5 MPa

Rotary angle diagram

Rotary angle diagram

Rotary angle diagram

Theoretical Output List

 

(Unit: N)

 

Tube internal diameter (mm) Rod diameter
(mm)
Operating direction Piston area
(cm2)
Operating pressure (MPa)
0.3 0.5 0.7 1.0
20 12 R 2 60.8 100 139 200
H 3 90.2 149 208 298
25 12 R 3.7 112 185 258 370
H 4.9 149 245 341 490
32 16 R 6 182 300 418 600
H 8 243 400 557 800
40 16 R 10.5 319 525 731 1,050
H 12.5 380 625 870 1,250
50 20 R 16.5 502 825 1,149 1,648
H 19.6 596 980 1,365 1,961
63 25 R 26 780 1,300 1,820 2,600
H 31.2 948 1,560 2,172 3,121

Note) Theoretical output (N) = pressure (MPa) ×; piston area (cm2) ×; 100.
Operating direction - R: Rod end (clamp) / H: Head end (unclamp)

Weight List / Through-Hole Mounting

 

(Unit: g)

 

Clamp stroke
(mm)
Tube internal diameter (mm)
20 25 32 40 50 63
10 367 448 806 1,008 - -
20 433 520 914 1,127 2,049 2,609
50 - - - - 2,672 3,354

Additional Weight List

 

(Unit: g)

 

Tube internal diameter (mm) 20 25 32 40 50 63
Arm included 100 100 200 200 350 600
Head End Flange Type (Including Mounting Bolt) 133 153 166 198 345 531

Option Part Numbers / Arm

Tube internal diameter (mm) Model number Accessories
20 MK-A020Z Clamp bolt
Hexagon socket head bolt
Hexagon nut
Spring washer
25
32 MK-A032Z
40
50 MK-A050Z
63 MK2T-A063

Mounting Bracket Part Number / Flange

Tube internal diameter (mm) Model number Accessories
20 CQS-F020 Hex socket head bolt
25 CQS-F025
32 MK2T-F032
40 MK2T-F040
50 MK2T-F050
63 MK2T-F063

Structural Drawings

MK2T□20 to MK2T□63: structural drawings

MK2T□20 to MK2T□63: structural drawings

Component Parts

Number Part name Materials Additional notes
1 Rod cover Structural steel -
2 Cylinder tube Aluminum alloy -
3 Piston Aluminum alloy -
4 Bushing Oil-impregnated sintered alloy ø20 (diameter 20 mm), ø25 (diameter 25 mm)
Bronze casting ø32 to 63 (diameter 32 to 63 mm)
5 Guide shaft Stainless steel ø20 (diameter 20 mm), ø25 (diameter 25 mm)
Structural steel ø32 to 63 (diameter 32 to 63 mm)
6 Guide roller Structural steel -
7 Retaining ring Special use steel ø20 (diameter 20 mm), ø25 (diameter 25 mm)
ø32 to 63 (diameter 32 to 63 mm)
8 Piston rod Stainless steel ø20 (diameter 20 mm), ø25 (diameter 25 mm)
Structural steel ø32 to 63 (diameter 32 to 63 mm)
9 Dampers Urethane -
10 Seal retainer Aluminum alloy -
11 Magnet - -
12 Key Structural steel -
13 Arm Structural steel -
14 Clamp bolt Structural steel -
15 Hex nut Structural steel -
16 Hex socket head bolt Structural steel -
17 Spring washer Steel wire -
18 Flange Structural steel -
19 Gasket NBR -
20 Coil scraper Bronze -
21 Piston seal NBR -
22 Rod seal NBR -
23 Wear ring Resin -
24 Bottom plate Aluminum alloy -
25 Retaining ring Special use steel -
26 Hex socket head bolt (with SW) Structural steel -
Washer Stainless steel ø25 (diameter 25 mm), ø32 (diameter 32 mm) only
Hex socket head bolt Structural steel -

Replacement Parts / Seal Kit

Tube internal diameter (mm) 20 25 32 40 50 63
Order number MK2T20-PS MK2T25-PS MK2T32-PS MK2T40-PS MK2T50-PS MK2T63-PS
Contents Set of above numbers (19), (20), (21), (22)
  • *Seal kit is a set of (19), (20), (21), (22). Order the seal kit based on each bore size.

Rotary Clamp Cylinder, Double Guide Type, MK2T Series: Dimensions Examples

 

(Unit: mm)

 

Outline dimensional drawing: ø20 (diameter 20 mm), ø25 (diameter 25 mm): dimensional drawing (1)

Outline dimensional drawing: ø20 (diameter 20 mm), ø25 (diameter 25 mm): dimensional drawing (1)

 

(Unit: mm)

 

Outline dimensional drawing: ø20 (diameter 20 mm), ø25 (diameter 25 mm): dimensional drawing (2)

Outline dimensional drawing: ø20 (diameter 20 mm), ø25 (diameter 25 mm): dimensional drawing (2)

Head End Flange Type

Model A B C
MK2TG20 60 39 48
MK2TG25 64 42 52

Through-Hole / Both Ends Tapped Common (Standard)

Tube internal diameter A øB C Clamp stroke: 10 mm Clamp stroke: 20 mm
Q R S Q R S
20 36 47 25.5 116.5 110.5 59 136.5 130.5 69
25 40 52 28 119 113 59 139 133 69
Référence pièce
MK2TB20-10R-M9PZ
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Cylinder Dia.
(Ø)
Stroke S
(mm)
Rod Tip Shape Support Type Additional Function Max. Pressure
(MPa)
Operating Temperature Range
(℃)
Clamping Force
(kN)
Rotating Direction Auto Switch Lead Wire Length
(m)
Number of Switches Port Screw Type Fabrication conforme aux spécifications de la commande

318.27 €

1 26 jours 2010Female Thread[Trou traversant, deux extrémités taraudées (commun)] Trou traversant・Deux côtés communément taraudés (standard)No (Standard)--10~ 600.1DroiteM9P52Filetage MAucun

Loading...

  1. 1

Informations de base

Operation Method Move Turning Rod Motion Double Acting Piece Rod Rotation Angle θ 90°±5°
Specifications Aimant intégré

Vous vous trouvez sur la page de MK2T, Vérin à bride pivotantes, modèle double guidage, le numéro d'article est le suivant: MK2TB20-10R-M9PZ.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MK2TB20-10R-M9PZ.

Variantes de ce produit

Référence pièce
MK2TB20-10L-M9BWL
MK2TB20-10L-M9PVL
MK2TB20-10L-M9PWV
MK2TB20-10RN
MK2TB20-10RN-M9PSAPC
MK2TB20-20L
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Cylinder Dia.
(Ø)
Stroke S
(mm)
Rod Tip Shape Support Type Additional Function Max. Pressure
(MPa)
Operating Temperature Range
(℃)
Clamping Force
(kN)
Rotating Direction Auto Switch Lead Wire Length
(m)
Number of Switches Port Screw Type Fabrication conforme aux spécifications de la commande

314.68 €

1 26 jours 2010Female Thread[Trou traversant, deux extrémités taraudées (commun)] Trou traversant・Deux côtés communément taraudés (standard)No (Standard)1-10~ 600.1GaucheM9BW32Filetage MAucun

329.52 €

1 26 jours 2010Female Thread[Trou traversant, deux extrémités taraudées (commun)] Trou traversant・Deux côtés communément taraudés (standard)No (Standard)1-10~ 600.1GaucheM9PV32Filetage MAucun

314.68 €

1 26 jours 2010Female Thread[Trou traversant, deux extrémités taraudées (commun)] Trou traversant・Deux côtés communément taraudés (standard)No (Standard)1-10~ 600.1GaucheM9PWV0.52Filetage MAucun

274.26 €

1 26 jours 2010[Autres] Autre[Trou traversant, deux extrémités taraudées (commun)] Trou traversant・Deux côtés communément taraudés (standard)Avec bras1-10~ 700.1DroiteSans commutateur--Filetage MAucun

354.60 €

1 26 jours 2010[Autres] Autre[Trou traversant, deux extrémités taraudées (commun)] Trou traversant・Deux côtés communément taraudés (standard)Avec bras1-10~ 600.1DroiteM9P0,5 (connecteur M8 à 3 broches)2Filetage MAucun

248.19 €

1 4 jours 2020Female Thread[Trou traversant, deux extrémités taraudées (commun)] Trou traversant・Deux côtés communément taraudés (standard)No (Standard)1-10~700.1GaucheSans commutateur--Filetage MAucun

Assistance technique