MHZ2, Pince pneumatique, serrage en parallèle, standard (Numéros de référence - Téléchargement CAO)

MHZ2, Pince pneumatique, serrage en parallèle, standard
SMC Parallel Type Air Gripper.
[Features]
· Uses a linear guide for high rigidity and high precision.

(i)Remarque

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

MHZ2-25SN1K

MHZ2 Series Parallel Type Air Gripper / Standard Type Specifications

MHZ2 Series ø6 (diameter 6 mm) external appearance

MHZ2 Series ø6 (diameter 6 mm) external appearance

MHZ2 Series ø10 to 25 (diameter 10 to 25 mm) external appearance

MHZ2 Series ø10 to 25 (diameter 10 to 25 mm) external appearance

MHZ2 Series ø32 (diameter 32 mm), ø40 (diameter 40 mm) external appearance

MHZ2 Series ø32 (diameter 32 mm), ø40 (diameter 40 mm) external appearance

JIS symbol / double acting / inner-diameter gripping

JIS symbol / double acting / internal grip

JIS symbol / double acting / outer-diameter gripping

JIS symbol / double acting / external grip

JIS symbol / single acting normally closed / inner-diameter gripping

JIS symbol / single acting normally closed / internal grip

JIS symbol / single acting normally open / outer-diameter gripping

JIS symbol / single acting normally open / external grip

Specifications

FluidAir
Operating pressureDouble actingø6 (diameter 6 mm): 0.15 to 0.7 MPa
ø10 (diameter 10 mm): 0.2 to 0.7 MPa
ø16 to 40 (diameter 16 to 40 mm): 0.1 to 0.7 MPa
Single actingNormally openø6 (diameter 6 mm): 0.3 to 0.7 MPa
ø10 (diameter 10 mm): 0.35 to 0.7 MPa
ø16 to 40 (diameter 16 to 40 mm): 0.25 to 0.7 MPa
Normally closed
Ambient and fluid temperature-10 to 60°C
Repeatabilityø6 to 25 (diameter 6 to 25 mm): ±0.01 mm
ø32 (diameter 32 mm), ø40 (diameter 40 mm): ±0.02 mm
Maximum operating frequencyø6 to 25 (diameter 6 to 25 mm): 180 c.p.m.
ø32 (diameter 32 mm), ø40 (diameter 40 mm): 60 c.p.m.
LubricationNon-lube
ActionDouble acting / single acting
Auto switch (option)*Solid state auto switch (3-wire, 2-wire)

*See the manufacturer's catalog for details about auto switches.
*Use with a dust cover in dusty environments, etc.

Model

ActionModelBore size
(mm)
Gripping force *1Opening/closing stroke
(both sides)
mm
Weight*2
g
Gripping force per finger
Effective value N
ExternalInternal
Double actingMHZ2-6D63.36.1427
MHZ2-10D(N)101117455
MHZ2-16D(N)1634456115
MHZ2-20D(N)20426610230
MHZ2-25D(N)256510414420
MHZ2-32D3215819322715
MHZ2-40D40254318301,275
Single actingNormally openMHZ2-6S61.9-427
MHZ2-10S(N)107.1455
MHZ2-16S(N)16276115
MHZ2-20S(N)203310235
MHZ2-25S(N)254514425
MHZ2-32S3213122760
MHZ2-40S40217301,370
Normally closedMHZ2-6C6-3.7427
MHZ2-10C(N)1013455
MHZ2-16C(N)16386115
MHZ2-20C(N)205710235
MHZ2-25C(N)258314425
MHZ2-32C3216122760
MHZ2-40C40267301,370

*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm, at center of stroke.
*2 Values above do not include auto switch weight.

External dimensional drawing

 

(Unit: mm)

 

Auto switch mounting groove dimensional drawing

Auto switch mounting groove dimensional drawing

 
MHZ2-6□ / double acting / single acting basic type dimensional drawing

MHZ2-6□ / double acting / single acting basic type dimensional drawing

*In the case of single action, one side port is a breathing hole.

*Under dusty conditions, use the MHZJ2 Series with dust cover.

Precautions

  • *Note the risk of corrosion on the linear guide.
  • *The finger guide uses martensitic stainless steel, whose corrosion resistance is inferior to austenitic stainless steel. In particular, rust may occur in environments where water droplets adhere to the unit due to condensation.
  • *See the manufacturer's catalog for product information other than the above.
  • *Product images are representative images.
Référence pièce
MHZ2-25SN1K
Référence pièceRelatif à
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Mode de préhension Nombre de doigts Forme du corps principal Méthode de fonctionnement Dimensions en position ouverte
(mm)
Dimensions en position fermée
(mm)
Force de préhension (avec 0.5Mpa à l'ouverture)
(N)
Force de préhension (avec 0.5Mpa à la fermeture)
(N)
Environnement, applications Fonction supplémentaire Mécanisme de réglage de la course Diamètre interne du vérin
(mm)
Position de doigt / Options Options de corps Commutateur auto Nombre de commutateurs Longueur du fil de sortie Taille Fabrication conforme aux spécifications de la commande Type de connecteur pour l'ouverture / la fermeture de la pince
-

466.19 €

1 26 jours [Corps principal] Corps principalPincement, type parallèle / Ouvert, type parallèle2 piècesForme carréeType à simple effet (normalement ouvert)22.88.8-45StandardAvec guide linéaireNon fourni25Montage sur taraudage latéral de type étroitType à centrage arrière, orifice axial, raccord instantané ⌀4AucunAucunAucun-Aucun-

Loading...

  1. 1

Vous vous trouvez sur la page de MHZ2, Pince pneumatique, serrage en parallèle, standard, le numéro d'article est le suivant: MHZ2-25SN1K.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MHZ2-25SN1K.

Variantes de ce produit

Référence pièce
MHZ2-10C
MHZ2-10C-X51
MHZ2-10C1
MHZ2-25SN1M
MHZ2-25SN2
MHZ2-25SN2M
Référence pièceRelatif àPrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Mode de préhension Nombre de doigts Forme du corps principal Méthode de fonctionnement Dimensions en position ouverte
(mm)
Dimensions en position fermée
(mm)
Force de préhension (avec 0.5Mpa à l'ouverture)
(N)
Force de préhension (avec 0.5Mpa à la fermeture)
(N)
Environnement, applications Fonction supplémentaire Mécanisme de réglage de la course Diamètre interne du vérin
(mm)
Position de doigt / Options Options de corps Commutateur auto Nombre de commutateurs Longueur du fil de sortie Taille Fabrication conforme aux spécifications de la commande Type de connecteur pour l'ouverture / la fermeture de la pince

336.06 €

1 4 jours [Corps principal] Corps principalOuvert, type parallèle / Pincement, type parallèle2 piècesForme carréeType à simple effet (normalement fermé)15.211.213-StandardAvec guide linéaireNon fourni10Type de base standardType de baseAucunAucunAucun-Aucun-
-

336.06 €

1 26 jours [Corps principal] Corps principalOuvert, type parallèle / Pincement, type parallèle2 piècesForme carréeType à simple effet (normalement fermé)15.211.213-StandardAvec guide linéaireNon fourni10Type de base standardType de baseAucunAucunAucun-Système de doigt modèle plat compatible MHQ2/MHQG2-

336.06 €

1 26 jours [Corps principal] Corps principalOuvert, type parallèle / Pincement, type parallèle2 piècesForme carréeType à simple effet (normalement fermé)15.211.213-StandardAvec guide linéaireNon fourni10Montage taraudé latéral de type standardType de baseAucunAucunAucun-Aucun-
-

462.13 €

1 26 jours [Corps principal] Corps principalOuvert, type parallèle / Pincement, type parallèle2 piècesForme carréeType à simple effet (normalement ouvert)22.88.8-45StandardAvec guide linéaireNon fourni25Montage sur taraudage latéral de type étroitType bossage d'extrémité à port axial avec port M5AucunAucunAucun-Aucun-
-

460.73 €

1 26 jours [Corps principal] Corps principalOuvert, type parallèle / Pincement, type parallèle2 piècesForme carréeType à simple effet (normalement ouvert)22.88.8-45StandardAvec guide linéaireNon fourni25Type étroit avec orifice traversant dans la direction de l'ouverture / de la fermetureType de baseAucunAucunAucun-Aucun-
-

462.13 €

1 26 jours [Corps principal] Corps principalOuvert, type parallèle / Pincement, type parallèle2 piècesForme carréeType à simple effet (normalement ouvert)22.88.8-45StandardAvec guide linéaireNon fourni25Type étroit avec orifice traversant dans la direction de l'ouverture / de la fermetureType bossage d'extrémité à port axial avec port M5AucunAucunAucun-Aucun-

Assistance technique