Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
LEHF10K2-16L-R5
LEHF Series 2-Finger Type Electric Gripper external appearance
Features of LEHF Series 2-Finger Type Electric Gripper
Model | LEHF10 | LEHF20 | LEHF32 | LEHF40 | ||
---|---|---|---|---|---|---|
Actuator specifications | Open and close stroke / both sides (mm) | Basic | 16 | 24 | 32 | 40 |
Long stroke | 32 | 48 | 64 | 80 | ||
Lead (mm) | 40/15 (2.667) | 50/15 (3.333) | 70/16 (4.375) | 70/16 (4.375) | ||
Gripping force (N)*1 *3 | 3 to 7 | 11 to 28 | 48 to 120 | 72 to 180 | ||
Open and close speed / pushing speed (mm/s)*2 *3 | 5 to 80 / 5 to 20 | 5 to 100 / 5 to 30 | ||||
Actuation type | Slide screw + belt | |||||
Finger guide type | Linear guide (no circulation) | |||||
Repeated length measurement accuracy (mm)*4 | ±0.05 | |||||
Finger backlash / one side (mm)*5 | 0.5 or less | |||||
Repeatability (mm)*6 | ±0.05 | |||||
Positioning repeatability / one side (mm) | ±0.1 | |||||
Lost motion / one side (mm)*7 | 0.3 or less | |||||
Impact/vibration resistance (m/s2)*8 | 150/30 | |||||
Max. operating frequency (C.P.M) | 60 | |||||
Operating temp. range (°C) | 5 to 40 | |||||
Operating humidity range (%RH) | 90 or less (no condensation) | |||||
Weight (g) | Basic | 340 | 610 | 1,625 | 1,980 | |
Long stroke | 370 | 750 | 1,970 | 2,500 | ||
Electric specifications | Motor size | □20 | □28 | □42 | ||
Motor type | Step motor (servo 24 V DC) | |||||
Encoder | Incremental A/B phase (800 pulse/rotation) | |||||
Rated voltage (V) | 24 V DC ±10% | |||||
Power consumption / standby power consumption when operating (W)*9 | 11/7 | 28/15 | 34/13 | 36/13 | ||
Max. instantaneous power consumption (W)*10 | 19 | 51 | 57 | 61 |
*1 Gripping force should be from 10 to 20 times the workpiece weight. Moving force should be 150% when releasing the workpiece. Gripping force accuracy should be: LEHF10: ±30% (F.S.), LEHF20: ±25% (F.S.), LEHF32/LEHF40: ±20% (F.S.). Gripping the workpiece with a heavy attachment and fast pushing speed may not satisfy the product specifications. In this case, decrease the weight and lower the pushing speed.
*2 Pushing speed should be set within the range during pushing (gripping) operation. Otherwise, it may cause malfunction. The open/close speed and pushing speed are for both fingers. The speed for one finger is 1/2 this value.
*3 The speed and force may change depending on the cable length, load, mounting conditions, etc. Furthermore, if the cable length exceeds 5 m, then the speed and force will decrease by up to 10% for each 5 m. (At 15 m: reduced by up to 20%)
*4 Repeated length measurement accuracy means dispersion (value on the controller monitor) when the workpiece is repeatedly held in the same position.
*5 There is no effect on the backlash during pushing (gripping). Make the stroke longer by the amount of backlash when opening.
*6 Repeatability means the variation of the gripping position (workpiece position) when the gripping operation is repeatedly performed in the same sequence for the same workpiece.
*7 A reference value for correcting an error in reciprocal operation which occurs during the positioning operation.
*8 Impact resistance: No malfunction occurred when the slide table was tested with a drop tester in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the gripper in the initial state.) Vibration resistance: No malfunction occurred in a test ranging from 45 to 2,000 Hz. Test was performed in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.)
*9 The power consumption (including the controller) is for when the actuator is operating. The standby power consumption when operating is for when the gripper is stopped in the set position during operation (including energy-saving mode when gripping).
*10 The maximum instantaneous power consumption (including the controller) is for when the actuator is operating. This value can be used for the selection of the power supply.
(Unit: mm)
LEHF10K2-16 / basic dimensional drawing
LEHF10K2-32 / long stroke dimensional drawing
LEHF20K2-24 / basic dimensional drawing
LEHF20K2-48 / long stroke dimensional drawing
Common Cautions
*1 Range within which the finger can move when it returns to origin. Make sure the workpiece mounted on the finger does not interfere with the workpieces and equipment around the finger.
*2 Secure the motor cable so that it will not be bent repeatedly.
LEHF Series structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Anodized |
2 | Side plate A | Aluminum alloy | Anodized |
3 | Side plate B | Aluminum alloy | Anodized |
4 | Slide shaft | Stainless steel | Heat treated + Specially treated |
5 | Slide bushing | Stainless steel | - |
6 | Slide nut | Stainless steel | Heat treated + Specially treated |
7 | Slide nut | Stainless steel | Heat treated + Specially treated |
8 | Fixed plate | Stainless steel | - |
9 | Motor plate | Carbon steel | - |
10 | Pulley A | Aluminum alloy | - |
11 | Pulley B | Aluminum alloy | - |
12 | Bearing stopper | Aluminum alloy | - |
13 | Rubber bushing | NBR | - |
14 | Bearing | - | - |
15 | Belt | - | - |
16 | Flange | - | - |
17 | Finger assembly | - | - |
18 | Step motor (servo 24 V DC) | - | - |
When using the thread on the body
When using the thread on the mounting plate
When using the thread on the back of the body
Référence pièce
|
---|
LEHF10K2-16L-R5 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Mode de préhension | Forme du corps principal | Dimensions en position ouverte (mm) | Dimensions en position fermée (mm) | Force de préhension maximale (côté ouverture, type électrique) (N) | Fonction supplémentaire | Force de préhension maximale (côté fermeture, type électrique) (N) | Taille | Course (mm) | Direction d'entrée du câble moteur | Type de câble d'actionneur | Longueur de câble d'actionneur | Type de contrôleur / pilote | Longueur de câble E/S | Méthode de montage de contrôleur / pilote | Fiche de communication | Protocole de communication | Câble | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,433.36 € | 1 | 26 jours | Pincement, type parallèle / Ouvert, type parallèle | Forme latérale | 16 | 0 | 7 | Avec guide linéaire | 7 | 10 | 16 | Entry on the left side | Câble robotique | Sans | Sans | 5 m | Montage par vis | Aucun | - | - |
Loading...
Type | Corps principal (type électrique) | Nombre de doigts | 2 pièces | Environnement, applications | Standard |
---|---|---|---|---|---|
Mécanisme de réglage de la course | Ajustement double ouvert / fermé |
Vous vous trouvez sur la page de LEHF, Pinces électriques, 2 doigts, Grande Course, le numéro d'article est le suivant: LEHF10K2-16L-R5.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article LEHF10K2-16L-R5.
Configurer
Propriétés de base
Mode de préhension
Protocole de communication
Câble
Type
Forme du corps principal
Dimensions en position ouverte(mm)
Dimensions en position fermée(mm)
Force de préhension maximale (côté ouverture, type électrique)(N)
Fonction supplémentaire
Force de préhension maximale (côté fermeture, type électrique)(N)
Taille
Course(mm)
Direction d'entrée du câble moteur
Type de câble d'actionneur
Longueur de câble d'actionneur
Type de contrôleur / pilote
Longueur de câble E/S
Méthode de montage de contrôleur / pilote
Fiche de communication
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
LEHF10K2-16-R31P1 |
LEHF10K2-16-R3CE18 |
LEHF10K2-16-R3CP18 |
LEHF10K2-16L-R51P5 |
LEHF10K2-32 |
LEHF10K2-32-R1 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Mode de préhension | Forme du corps principal | Dimensions en position ouverte (mm) | Dimensions en position fermée (mm) | Force de préhension maximale (côté ouverture, type électrique) (N) | Fonction supplémentaire | Force de préhension maximale (côté fermeture, type électrique) (N) | Taille | Course (mm) | Direction d'entrée du câble moteur | Type de câble d'actionneur | Longueur de câble d'actionneur | Type de contrôleur / pilote | Longueur de câble E/S | Méthode de montage de contrôleur / pilote | Fiche de communication | Protocole de communication | Câble |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,706.39 € | 1 | 26 jours | Ouvert, type parallèle / Pincement, type parallèle | Forme latérale | 16 | 0 | 7 | Avec guide linéaire | 7 | 10 | 16 | Entrée sur le côté droit | Câble robotique | 3 m | Type sans programme PNP | 1,5 m | Montage par vis | Aucun | - | - | ||
2,075.26 € | 1 | 26 jours | Main mécanique / Ouvert, type parallèle / Pincement, type parallèle | Forme carrée | - | - | 7 | Haute précision / Type antichute / Avec guide linéaire / Régulation de vitesse / Fonction de réglage de la course / Contrôle de la force de préhension | 7 | 10 | 16 | Entrée sur le côté droit | Câble robotique | 3 m | JXCE1 (type à entrée directe EtherCAT) | Sans | Montage sur rail DIN | Aucun | EtherCAT (R) | Type standard | ||
2,100.50 € | 1 | 26 jours | Main mécanique / Ouvert, type parallèle / Pincement, type parallèle | Forme carrée | - | - | 7 | Haute précision / Type antichute / Avec guide linéaire / Régulation de vitesse / Fonction de réglage de la course / Contrôle de la force de préhension | 7 | 10 | 16 | Entrée sur le côté droit | Câble robotique | 3 m | JXCP1 (type à entrée directe PROFINET) | Sans | Montage sur rail DIN | Aucun | PROFINET | Type standard | ||
1,812.73 € | 1 | 26 jours | Main mécanique / Ouvert, type parallèle / Pincement, type parallèle | Forme carrée | - | - | 7 | Haute précision / Type antichute / Avec guide linéaire / Régulation de vitesse / Fonction de réglage de la course / Contrôle de la force de préhension | 7 | 10 | 16 | Entry on the left side | Câble robotique | 5 m | LECP1 (sans programmation) / PNP | 5 m | Montage par vis | Aucun | Sans | Type standard | ||
1,350.53 € | 1 | 26 jours | Ouvert, type parallèle / Pincement, type parallèle | Forme latérale | 32 | 0 | 7 | Avec guide linéaire | 7 | 10 | 32 | Entrée sur le côté droit | Sans | Sans | Sans | Sans | Montage par vis | Aucun | - | - | ||
1,457.83 € | 1 | 26 jours | Ouvert, type parallèle / Pincement, type parallèle | Forme latérale | 32 | 0 | 7 | Avec guide linéaire | 7 | 10 | 32 | Entrée sur le côté droit | Câble robotique | Sans | Sans | 1,5 m | Montage par vis | Aucun | - | - |