Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
MSQB20R-M9BWVL
Size | 10 | 20 | 30 | 50 | 70 | 100 | 200 | ||
---|---|---|---|---|---|---|---|---|---|
Fluid | Air (non-lube) | ||||||||
Maximum operating pressure | With adjustment bolt | 1 MPa | |||||||
With internal shock absorber | 0.6 MPa Note 1) | ||||||||
Minimum operating pressure | Basic type | 0.1 MPa | |||||||
High precision type | 0.2 MPa | 0.1 MPa | - | ||||||
Ambient and fluid temperature | 0 to 60℃ (with no freezing) | ||||||||
Cushion | With adjustment bolt | Rubber bumper | |||||||
With internal shock absorber | Shock absorber | ||||||||
Shock absorber model | RBA0805 -X692 | RBA1006-X692 | RBA1411 -X692 | RBA2015-X821 | RBA2725 -X821 | ||||
Angle adjustment range | 0 to 190°Note 2) | ||||||||
Maximum rotation | 190° | ||||||||
Cylinder bore size | ø15 | ø18 | ø21 | ø25 | ø28 | ø32 | ø40 | ||
Port size | End ports | M5 x 0.8 | Rc 1/8, G 1/8, NPT 1/8 | ||||||
Side ports | M5 x 0.8 |
Size | 10 | 20 | 30 | 50 | 70 | 100 | 200 |
---|---|---|---|---|---|---|---|
Minimum rotation angle that will not allow decrease of energy absorption ability | 52° | 43° | 40° | 60° | 71° | 62° | 82° |
No. | Description | Material | Note | |
---|---|---|---|---|
1 | Body | Aluminium alloy | Anodized | |
2 | Cover | Clean Series | Aluminium alloy | Nickel plated |
Except Clean Series | Plated | |||
3 | Plate | Aluminium alloy | Chromated | |
4 | Seal | NBR | ||
5 | End cover | Clean Series | Aluminium alloy | Nickel plated |
Except Clean Series | Plated | |||
6 | Piston | Stainless steel | ||
7 | Pinion | Chrome molybdenum steel | ||
8 | Compact hexagon nut | Size: 10 to 50 | Steel wire | |
Hexagon nut | Size: 70 to 200 | |||
9 | Adjustment bolt | Chrome molybdenum steel | Chromated | |
10 | Cushion pad | Rubber material | ||
11 | - | Size: 10 to 50 | - | |
Seal retainer | Size: 70 to 200 | Aluminium alloy | Chromated | |
12 | Gasket | NBR | ||
13 | Gasket | NBR | ||
14 | Table | Aluminium alloy | Anodized | |
15 | Bearing retainer | Aluminium alloy | Anodized | |
16 | Magnet | - | ||
17 | Wear ring | Resin | ||
18 | Piston seal | NBR | ||
19 | Bearing | Size: 10 to 50 | Bearing steel | |
Needle bearing | Size: 70 to 200 | |||
20 | Bearing | Basic type | Bearing steel | |
Angular bearing | High precision type | |||
21 | Round head philips screw No.0 | Size: 20 to 50 | Steel wire | |
Size: 70 to 200 | Stainless steel | |||
22 | Round head philips screw | Size: 10 | Steel wire | |
Hexagon thin socket head bolt | Size: 20 to 50 | Steel wire | ||
Hexagon socket head set bolt | Size: 70 to 200 | |||
23 | Hexagon socket head set bolt | Stainless steel | ||
24 | Hexagon socket head set bolt | Size: 10 to 70 | Stainless steel | |
Size: 100 to 200 | Steel wire | |||
25 | Bushing nut | Size: 10 to 50 | Stainless steel | |
Type CS retaining ring | Size: 70 to 200 | |||
26 | Parallel pin | Size: 10 to 50 | Carbon steel | |
Parallel key | Size: 70 to 200 | |||
27 | Seal washer | NBR | ||
28 | Plug | Steel wire | Nickel plated | |
29 | O-ring | Size: 70 to 200 only | NBR | |
30 | Steel balls | Size: 70 to 200 only | Stainless steel | |
31 | Shock absorber | - |
Description | Size | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 20 | 30 | 50 | 70 | 100 | 200 | |||||||||||||||
Seal kit | P523010-5 | P523020-5 | P523030-5 | P523040-5 | P391050-5 | P391060-5 | P391070-5 | ||||||||||||||
Parts included in seal kit | No. | Description | Qty. | No. | Description | Qty. | No. | Description | Qty. | No. | Description | Qty. | No. | Description | Qty. | No. | Description | Qty. | No. | Description | Qty. |
4 | Seal | 1 | 4 | Seal | 1 | 4 | Seal | 1 | 4 | Seal | 1 | 4 | Seal | 1 | 4 | Seal | 1 | 4 | Seal | 1 | |
12 | Gasket | 1 | 12 | Gasket | 1 | 12 | Gasket | 1 | 12 | Gasket | 1 | 12 | Gasket | 4 | 12 | Gasket | 4 | 12 | Gasket | 4 | |
13 | Gasket | 1 | 13 | Gasket | 1 | 13 | Gasket | 1 | 13 | Gasket | 1 | 17 | Gasket | 4 | 17 | Gasket | 4 | 17 | Gasket | 4 | |
17 | Wear ring | 4 | 17 | Wear ring | 4 | 17 | Wear ring | 4 | 17 | Wear ring | 4 | 18 | Wear ring | 4 | 18 | Wear ring | 4 | 18 | Wear ring | 4 | |
18 | Piston seal | 4 | 18 | Piston seal | 4 | 18 | Piston seal | 4 | 18 | Piston seal | 4 | 27 | Piston seal | 2 | 27 | Piston seal | 2 | 27 | Piston seal | 2 | |
27 | Seal washer | 2 | 27 | Seal washer | 2 | 27 | Seal washer | 2 | 27 | Seal washer | 2 | 29 | Seal washer | 4 | 29 | Seal washer | 4 | 29 | Seal washer | 4 |
Size | FU |
---|---|
10 | 31.5 |
20 | 34.7 |
30 | 34.7 |
50 | 51.7 |
Size | DH | DI | DJ | DK | DL | FE | HA | UV |
---|---|---|---|---|---|---|---|---|
10 | 45h8 | 46h8 | 20H8 | 6 | 15H8 | 10 | 18.5 | 52.5 |
20 | 60h8 | 61h8 | 28H8 | 9 | 17H8 | 15.5 | 26 | 63 |
30 | 65h8 | 67h8 | 32H8 | 12 | 22H8 | 16.5 | 27 | 67 |
50 | 75h8 | 77h8 | 35H8 | 13 | 26H8 | 17.5 | 30 | 76 |
Size | AA | A | AU | AV | AW | AX | AY | BA | BB | BC | BD | BE | CA | CB | D | DD | DE | DF | DG | FA | FB | FC | FD | H | J | JA | JB |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 55.4 | 50 | 6.6 | 20 | 15.5 | 12 | 4 | 9.5 | 34.5 | 27.8 | 60 | 27 | 4.5 | 28.5 | 45h9 | 46h9 | 20H9 | 6 | 15H9 | 8 | 4 | 3 | 4.5 | 13 | 6.8 | 11 | 6.5 |
20 | 70.8 | 65 | 7.6 | 27.5 | 16 | 14 | 5 | 12 | 46 | 30 | 76 | 34 | 6 | 30.5 | 60h9 | 61h9 | 28H9 | 9 | 17H9 | 10 | 6 | 2.5 | 6.5 | 17 | 8.6 | 14 | 8.5 |
30 | 75.4 | 70 | 7.6 | 29 | 18.5 | 14 | 5 | 12 | 50 | 32 | 84 | 37 | 6.5 | 33.5 | 65h9 | 67h9 | 32H9 | 12 | 22H9 | 10 | 4.5 | 3 | 6.5 | 17 | 8.6 | 14 | 8.5 |
50 | 85.4 | 80 | 10 | 38 | 22 | 19 | 6 | 15.5 | 63 | 37.5 | 100 | 50 | 10 | 37.5 | 75h9 | 77h9 | 35H9 | 13 | 26H9 | 12 | 5 | 3 | 7.5 | 20 | 10.5 | 18 | 10.5 |
Size | JC | JD | JJ | JU | P | Q | S | SD | SE | SF | SU | UU | WA | WB | WC | WD | WE | WF | XA | XB | XC | YA | YB | YC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | M8 x 1.25 | 12 | M5 x 0.8 | M8 x 1 | M5 x 0.8 | 34 | 92 | 9 | 13 | 45 | 17.7 | 47 | 15 | 3H9 | 3.5 | M5 x 0.8 | 8 | 32 | 27 | 3H9 | 3.5 | 19 | 3H9 | 3.5 |
20 | M10 x 1.5 | 15 | M6 x 1 | M10 x 1 | M5 x 0.8 | 10 | 117 | 10 | 12 | 60 | 25 | 54 | 20.5 | 4H9 | 4.5 | M6 x 1 | 10 | 43 | 36 | 4H9 | 4.5 | 24 | 4H9 | 4.5 |
30 | M10 x 1.5 | 15 | M6 x 1 | M10 x 1 | Rc 1/8∗ | 40 | 127 | 11.5 | 14 | 65 | 25 | 57 | 23 | 4H9 | 4.5 | M6 x 1 | 10 | 48 | 39 | 4H9 | 4.5 | 28 | 4H9 | 4.5 |
50 | M12 x 1.75 | 18 | M8 x 1.25 | M14 x 1.5 | Rc 1/8∗ | 46 | 152 | 14.5 | 15 | 75 | 31.4 | 66 | 26.5 | 5H9 | 5.5 | M8 x 1.25 | 12 | 55 | 45 | 5H9 | 5.5 | 33 | 5H9 | 5.5 |
Size | FU |
---|---|
70 | 55.4 |
100 | 55.5 |
200 | 79.5 |
Size | AA | AB | A | AV | AW | AX | AY | BA | BB | BC | BD | BE | CB | D | DD | DE | DF | DG | FA | FB | FC | FD | H | J | JA | JB |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70 | 90 | 92 | 84 | 42 | 25.5 | 27 | 8 | 17 | 75 | 44.5 | 110 | 57 | 36 | 88h9 | 90h9 | 46H9 | 16 | 22H9 | 12.5 | 5 | 3.5 | 9 | 22 | 10.4 | 17.5 | 10.5 |
100 | 101 | 102 | 95 | 50 | 29.5 | 27 | 8 | 17 | 85 | 50.5 | 130 | 66 | 42 | 98h9 | 100h9 | 56H9 | 19 | 24H9 | 14.5 | 6 | 3.5 | 12 | 27 | 10.4 | 17.5 | 10.5 |
200 | 119 | 120 | 113 | 60 | 36.5 | 36 | 10 | 24 | 103 | 65.5 | 150 | 80 | 57 | 116h9 | 118h9 | 64H9 | 24 | 32H9 | 16.5 | 9 | 5.5 | 15 | 32 | 14.2 | 20 | 12.5 |
Size | JC | JD | JJ | JK | JU | Q | S | SD | SF | SU | UU | WA | WB | WC | WD | WE | WF | XA | XB | XC | YA | YB | YC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70 | M12 x 1.75 | 18 | M8 x 1.25 | 10 | M20 x 1.5 | 53 | 170 | 18 | 79 | 34.2 | 75 | 32.5 | 5H9 | 5.5 | M8 x 1.25 | 12.5 | 67 | 54 | 5H9 | 3.5 | 39 | 5H9 | 3.5 |
100 | M12 x 1.75 | 18 | M8 x 1.25 | 10 | M20 x 1.5 | 59 | 189 | 22 | 90 | 34.3 | 86 | 37.5 | 6H9 | 6.5 | M10 x 1.5 | 14.5 | 77 | 59 | 6H9 | 4.5 | 49 | 6H9 | 4.5 |
200 | M16 x 2 | 25 | M12 x 1.75 | 13 | M27 x 1.5 | 74 | 240 | 29 | 108 | 40.2 | 106 | 44 | 8H9 | 8.5 | M12 x 1.7 | 16.5 | 90 | 69 | 8H9 | 4.5 | 54 | 8H9 | 6 |
Référence pièce
|
---|
MSQB20R-M9BWVL |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Couple (N▪m) | Rigidité et précision | Énergie cinétique admissible (J) | Énergie cinétique admissible (J) | Format | Taille | Interrupteur | Fil de sortie (m) | Nombre de commutateurs | Types de ports | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
696.40 € | 1 | 26 jours | Moins de 1 | Standard | 0.1 à moins de 1 | 0.116 | Avec amortisseur de chocs interne | 20 | M9BWV | 3 | 2 | M5 |
Loading...
Type | Table rotative à 2 points | Forme du corps principal | Forme de bloc | Angle d'oscillation A | Type de montage libre |
---|---|---|---|---|---|
Méthode de fonctionnement | Double crémaillère | Environnement de fonctionnement, applications | Standard | Vanne | N/A |
Vous vous trouvez sur la page de MSQB*10~200, Table rotative, crémaillère et pignon, modèle de base, le numéro d'article est le suivant: MSQB20R-M9BWVL.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MSQB20R-M9BWVL.
Configurer
Propriétés de base
Type
Couple(N▪m)
Rigidité et précision
Énergie cinétique admissible(J)
Énergie cinétique admissible(J)
Format
Taille
Interrupteur
Fil de sortie(m)
Nombre de commutateurs
Types de ports
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
MSQA10A-M9BW |
MSQA10A-M9BZ |
MSQA10A-M9PSAPC |
MSQB20R-M9BZ |
MSQB20R-M9N |
MSQB20R-M9NL |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Couple (N▪m) | Rigidité et précision | Énergie cinétique admissible (J) | Énergie cinétique admissible (J) | Format | Taille | Interrupteur | Fil de sortie (m) | Nombre de commutateurs | Types de ports |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
839.34 € | 1 | 26 jours | Moins de 1 | Rigidité élevée / haute précision | 0.005 à moins de 0.01 | 0.007 | Boulon de réglage inclus | 10 | M9BW | 0.5 | 2 | M5 | ||
848.68 € | 1 | 26 jours | Moins de 1 | Rigidité élevée / haute précision | 0.005 à moins de 0.01 | 0.007 | Boulon de réglage inclus | 10 | M9B | 5 | 2 | M5 | ||
852.03 € | 1 | 26 jours | - | Rigidité élevée / haute précision | 0.005 à moins de 0.01 | 0.007 | Boulon de réglage inclus | 10 | M9P | 0,5 (connecteur M8 à 3 broches) | 2 | M5 | ||
690.69 € | 1 | 26 jours | Moins de 1 | Standard | 0.1 à moins de 1 | 0.116 | Avec amortisseur de chocs interne | 20 | M9B | 5 | 2 | M5 | ||
677.55 € | 1 | 26 jours | Moins de 1 | Standard | 0.1 à moins de 1 | 0.116 | Avec amortisseur de chocs interne | 20 | M9N | 0.5 | 2 | M5 | ||
685.08 € | 1 | 26 jours | Moins de 1 | Standard | 0.1 à moins de 1 | 0.116 | Avec amortisseur de chocs interne | 20 | M9N | 3 | 2 | M5 |