Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
BKXS 1525 03/05
Contents
- BKXK Ø16 / Ø21 / Ø24 Series
- BKXK Ø25 / Ø33 / Ø40 Series, BKXS Ø15 Series
- BKXS Ø19 / Ø20 / Ø25 Series
- BKXKV Ø16 Series, BKXSV Ø15 Series, BKXSY Ø20 Series
Technical data | BKXK 1622 | BKXK 1624 | BKXK 1627 | BKXK 2129 | BKXK 2135 | BKXK 2429 | BKXK 2435 | |
---|---|---|---|---|---|---|---|---|
Max. speed | min-1 | 10.000 | 10.000 | 10.000 | 10.000 | 10.000 | 10.000 | 10.000 |
Max. torque | Ncm | 40 | 40 | 40 | 120 | 100 | 120 | 100 |
Max. offset off shafts | ||||||||
Radial | mm | ± 0,2 | ± 0,25 | ± 0,3 | ± 0,25 | ± 0,3 | ± 0,25 | ± 0,3 |
Axial | mm | ± 0,4 | ± 0,45 | ± 0,5 | ± 0,4 | ± 0,5 | ± 0,4 | ± 0,5 |
Angular | Grad | ± 3 | ± 4 | ± 4 | ± 4 | ± 4 | ± 4 | ± 4 |
Torsion spring stiffness | Nm/rad | 90 | 85 | 70 | 150 | 140 | 150 | 140 |
Radial spring stiffness | N/mm | 40 | 20 | 15 | 25 | 10 | 25 | 10 |
Moment of inertia | gcm2 | 2,1 | 2,2 | 2,6 | 9 | 9,5 | 15 | 15,2 |
Max. clamping torque (M) | Ncm | 50 | 50 | 50 | 100 | 100 | 100 | 100 |
Temperature range | °C | -30 to +120 | -40 to +140 | |||||
Weight appr. | g | 6 | 6,5 | 7 | 15 | 16 | 17 | 18 |
Material | Flange | Aluminium, anodised | ||||||
Material | Bellow | Stainless steel |
M = tightening torque of the clamping screw
Part No. Example: BKXK 1622 05/06
(Series ØW d1/d2)
Part No. Example: BKXK 2129 63/08
(Series ØW d1/d2)
Part No. Example: BKXK 2429 08/10
(Series ØW d1/d2)
Technical data | BKXK 2530 | BKXK 2535 | BKXK 3340 | BKXK 4048 | BKXS 1520 | BKXS 1522 | BKXS 1525 | |
---|---|---|---|---|---|---|---|---|
Max. speed | min-1 | 10.000 | 10.000 | 15.000 | 5.000 | 10.000 | 10.000 | 10.000 |
Max. torque | Ncm | 200 | 200 | 500 | 1000 | 40 | 40 | 40 |
Max. offset off shafts | ||||||||
Radial | mm | ± 0,3 | ± 0,35 | ± 0,3 | ± 0,3 | ± 0,2 | ± 0,25 | ± 0,3 |
Axial | mm | ± 0,4 | ± 0,45 | ± 0,5 | ± 0,5 | ± 0,4 | ± 0,45 | ± 0,5 |
Angular | Grad | ± 4 | ± 4 | ± 3 | ± 1,5 | ± 3 | ± 4 | ± 4 |
Torsion spring stiffness | Nm/rad | 220 | 183 | 750 | 350 | 90 | 85 | 70 |
Radial spring stiffness | N/mm | 45 | 17,8 | 100 | 150 | 40 | 20 | 15 |
Moment of inertia | gcm2 | 29,8 | 31 | 82 | 92 | 2 | 2,1 | 2,3 |
Max. clamping torque (M) | Ncm | 100 | 100 | 4 | 8 | 70 | 70 | 70 |
Temperature range | °C | -40 to +140 | ||||||
Weight appr. | g | 20 | 22 | 60* | 22* | 6 | 6,5 | 7 |
Material | Flange | Aluminium, anodised | ||||||
Material | Bellow | Stainless steel |
* dependent on Ø
M = tightening torque of the clamping screw
Part No. Example: BKXK 2530 10/12
(Series ØW d1/d2)
Part No. Example: BKXK 3340 10/12
(Series ØW d1/d2)
Part No. Example: BKXK 4048 16/18
(Series ØW d1/d2)
Part No. Example: BKXS 1520 05/06
(Series ØW d1/d2)
Technical data | BKXS 1924 | BKXS 1929 | BKXS 2029 | BKXS 2035 | BKXS 2526 | BKXS 2531 | |
---|---|---|---|---|---|---|---|
Max. speed | min-1 | 10.000 | 10.000 | 10.000 | 10.000 | 10.000 | 10.000 |
Max. torque | Ncm | 120 | 100 | 120 | 100 | 200 | 200 |
Max. offset off shafts | |||||||
Radial | mm | ± 0,25 | ± 0,3 | ± 0,25 | ± 0,3 | ± 0,3 | ± 0,35 |
Axial | mm | ± 0,4 | ± 0,5 | ± 0,4 | ± 0,5 | ± 0,4 | ± 0,45 |
Angular | Grad | ± 4 | ± 4 | ± 4 | ± 4 | ± 4 | ± 4 |
Torsion spring stiffness | Nm/rad | 150 | 140 | 150 | 140 | 220 | 183 |
Radial spring stiffness | N/mm | 25 | 10 | 25 | 10 | 45 | 17,8 |
Moment of inertia | gcm2 | 7 | 9 | 8 | 9 | 19 | 20 |
Max. clamping torque (M) | Ncm | 80 | 80 | 150 | 150 | 150 | 150 |
Temperature range | °C | -40 to +140 | |||||
Weight appr. | g | 10 | 11 | 15 | 16 | 17,5 | 18 |
Material | Flange | Aluminium, anodised | |||||
Material | Bellow | Stainless steel |
M = tightening torque of the clamping screw
Part No. Example: BKXS 1924 06/63
(Series ØW d1/d2)
Part No. Example: BKXS 2029 63/08
(Series ØW d1/d2)
Part No. Example: BKXS 2526 12/14
(Series ØW d1/d2)
Technical data | BKXKV1624 | BKXKV1627 | BKXSV1522 | BKXSV1525 | BKXSY2029 | BKXSY2035 | |
---|---|---|---|---|---|---|---|
Max. speed | min-1 | 10.000 | 10.000 | 10.000 | 10.000 | 10.000 | 10.000 |
Max. torque | Ncm | 100 | 100 | 100 | 100 | 120 | 100 |
Max. offset off shafts | |||||||
Radial | mm | ± 0,15 | ± 0,2 | ± 0,15 | ± 0,2 | ± 0,25 | ± 0,3 |
Axial | mm | ± 0,4 | ± 0,45 | ± 0,4 | ± 0,45 | ± 0,4 | ± 0,5 |
Angular | Grad | ± 1 | ± 1,5 | ± 1 | ± 1,5 | ± 4 | ± 4 |
Torsion spring stiffness | Nm/rad | 115 | 110 | 115 | 110 | 150 | 140 |
Radial spring stiffness | N/mm | 90 | 46 | 90 | 46 | 25 | 10 |
Moment of inertia | gcm2 | 2,5 | 2,9 | 2,5 | 2,9 | 18 | 20 |
Max. clamping torque (M) | Ncm | 50 | 50 | 50 | 50 | 70 | 70 |
Temperature range | °C | -40 to +140 | -40 to +200 | ||||
Weight appr. | g | 7 | 7 | 6,5 | 7 | 31,5 | 33 |
Material | Flange | Aluminium, anodised | Stainless steel 1.4404 | ||||
Material | Bellow | Stainless steel 1.4571 |
M = tightening torque of the clamping screw
Through V4A 1.4404 stainless steel quality increased resistance to chlorides, sea water, fuels, toluene, aromatic and non-aromatic hydrocarbons,
alcohols, glycols, solvents and many chemicals.
Part No. Example: BKXKV1624 05/06
(Series ØW d1/d2)
Part No. Example: BKXSV1522 05/06
(Series ØW d1/d2)
Part No. Example: BKXSY2029 06/10
(Series ØW d1/d2)
Référence pièce
|
---|
BKXS 1525 03/05 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Plage de couple admissible (N•m) | Diam. de l'alésage d'arbre (Usiné) D1 (Ø) | Diam. de l'alésage d'arbre (Usiné) D2 (Ø) | Diam. extérieur A (mm) | Longueur totale W (mm) | Max. Plage de vitesse de rotation (tr/min) | Caractéristique | Matériau du corps | Couple admissible (N•m) | Max. Vitesse de rotation (tr/min) | Plage de désalignement latéral admissible (mm) | Désalignement latéral admissible (mm) | Désalignement angulaire admissible (deg) | Plage de températures de fonctionnement (°C) | Jeu axial admissible (±) (mm) | Moment d'inertie (g・cm2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.66 € | 1 | Disponible | 3 jours | 0.05 à 1.00 | 3 | 5 | 15 | 25 | 4 001 à 10 000 | Rigidité à la torsion élevée / Couple élevé / Haute précision / Haute durabilité / Aucun jeu / Moment d'inertie faible / Isolation contre les vibrations / Résistant à la chaleur / Environnement propre | Aluminium | 0,7 | 10000 | 0,21 à 0,40 | ±0,30 | ±4 | -30~120 | 0,50 | 2,3 |
Loading...
Type | Type à soufflets | Désalignement admissible | Désalignement angulaire / Excentricité / Désalignement axial | Application | Standard / Servomoteur / Encodeur |
---|---|---|---|---|---|
Matériau de pièce des soufflets | Acier inoxydable |
Vous vous trouvez sur la page de Accouplements à soufflets / serrage par vis sans tête, serrage de moyeu / soufflet : acier inoxydable / corps : acier inoxydable, le numéro d'article est le suivant: BKXS 1525 03/05.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article BKXS 1525 03/05.
Configurer
Propriétés de base
Caractéristique
Type
Plage de couple admissible(N•m)
Diam. de l'alésage d'arbre (Usiné) D1(Ø)
Diam. de l'alésage d'arbre (Usiné) D2(Ø)
Diam. extérieur A(mm)
Longueur totale W(mm)
Max. Plage de vitesse de rotation(tr/min)
Matériau du corps
Couple admissible(N•m)
Max. Vitesse de rotation(tr/min)
Plage de désalignement latéral admissible(mm)
Désalignement latéral admissible(mm)
Désalignement angulaire admissible(deg)
Moment d'inertie(g・cm2)
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
BKXK 1622 03/06 |
BKXK 1622 03/63 |
BKXK 1622 04/04 |
BKXS 1525 03/06 |
BKXS 1525 04/04 |
BKXS 1525 04/05 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Plage de couple admissible (N•m) | Diam. de l'alésage d'arbre (Usiné) D1 (Ø) | Diam. de l'alésage d'arbre (Usiné) D2 (Ø) | Diam. extérieur A (mm) | Longueur totale W (mm) | Max. Plage de vitesse de rotation (tr/min) | Caractéristique | Matériau du corps | Couple admissible (N•m) | Max. Vitesse de rotation (tr/min) | Plage de désalignement latéral admissible (mm) | Désalignement latéral admissible (mm) | Désalignement angulaire admissible (deg) | Plage de températures de fonctionnement (°C) | Jeu axial admissible (±) (mm) | Moment d'inertie (g・cm2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.28 € | 1 | Disponible | 3 jours | 0.05 à 1.00 | 3 | 6 | 16 | 22 | 4 001 à 10 000 | Couple élevé / Rigidité à la torsion élevée / Haute durabilité / Haute précision / Moment d'inertie faible / Aucun jeu / Petit / Isolation contre les vibrations / Environnement propre / Résistant à la chaleur | Aluminium | 0,5 | 10000 | 0.02 à 0.2 | ±0,20 | ±3 | -30~120 | 0,4 | 2,1 | |
43.28 € | 1 | Disponible | 3 jours | 0.05 à 1.00 | 3 | 6.35 | 16 | 22 | 4 001 à 10 000 | Couple élevé / Rigidité à la torsion élevée / Haute durabilité / Haute précision / Moment d'inertie faible / Aucun jeu / Petit / Isolation contre les vibrations / Environnement propre / Résistant à la chaleur | Aluminium | 0,5 | 10000 | 0.02 à 0.2 | ±0,20 | ±3 | -30~120 | 0,4 | 2,1 | |
43.28 € | 1 | Disponible | 3 jours | 0.05 à 1.00 | 4 | 4 | 16 | 22 | 4 001 à 10 000 | Couple élevé / Rigidité à la torsion élevée / Haute durabilité / Haute précision / Moment d'inertie faible / Aucun jeu / Petit / Isolation contre les vibrations / Environnement propre / Résistant à la chaleur | Aluminium | 0,5 | 10000 | 0.02 à 0.2 | ±0,20 | ±3 | -30~120 | 0,4 | 2,1 | |
40.66 € | 1 | Disponible | 3 jours | 0.05 à 1.00 | 3 | 6 | 15 | 25 | 4 001 à 10 000 | Couple élevé / Rigidité à la torsion élevée / Haute durabilité / Haute précision / Moment d'inertie faible / Aucun jeu / Isolation contre les vibrations / Environnement propre / Résistant à la chaleur | Aluminium | 0,7 | 10000 | 0,21 à 0,40 | ±0,30 | ±4 | -30~120 | 0,50 | 2,3 | |
40.66 € | 1 | Disponible | 3 jours | 0.05 à 1.00 | 4 | 4 | 15 | 25 | 4 001 à 10 000 | Couple élevé / Rigidité à la torsion élevée / Haute durabilité / Haute précision / Moment d'inertie faible / Aucun jeu / Isolation contre les vibrations / Environnement propre / Résistant à la chaleur | Aluminium | 0,7 | 10000 | 0,21 à 0,40 | ±0,30 | ±4 | -30~120 | 0,50 | 2,3 | |
40.66 € | 1 | Disponible | 3 jours | 0.05 à 1.00 | 4 | 5 | 15 | 25 | 4 001 à 10 000 | Couple élevé / Rigidité à la torsion élevée / Haute durabilité / Haute précision / Moment d'inertie faible / Aucun jeu / Isolation contre les vibrations / Environnement propre / Résistant à la chaleur | Aluminium | 0,7 | 10000 | 0,21 à 0,40 | ±0,30 | ±4 | -30~120 | 0,50 | 2,3 |