Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
MXQ6-30-M9PWL
Bore size (mm) | 6 | 8 | 12 | 16 | 20 | 25 |
---|---|---|---|---|---|---|
Piping port size | M5 x 0.8 | Rc 1/8, NPT 1/8, G 1/8 | ||||
Fluid | Air | |||||
Action | Double acting | |||||
Operating pressure | 0.15 to 0.7 MPa | |||||
Proof pressure | 1.05 MPa | |||||
Ambient and fluid temperature | -10 to 60℃ | |||||
Piston speed | 50 to 500 mm/s (Adjuster option/Metal stopper: 50 to 200 mm/s) | |||||
Cushion | Rubber bumper (Standard, Adjuster option/Rubber stopper) Shock absorber (Adjuster option/Shock absorber) None (Adjuster option/Metal stopper) | |||||
Lubrication | Non-lube | |||||
Auto switch | Reed auto switch (2-wire, 3-wire) Solid state auto switch (2-wire, 3-wire) 2-color indication solid state auto switch (2-wire, 3-wire) | |||||
Stroke length tolerance | 0 to +1 mm |
Model | Standard stroke (mm) |
---|---|
MXQ 6 | 10, 20, 30, 40, 50 |
MXQ 8 | 10, 20, 30, 40, 50, 75 |
MXQ12 | 10, 20, 30, 40, 50, 75, 100 |
MXQ16 | 10, 20, 30, 40, 50, 75, 100, 125 |
MXQ20 | 10, 20, 30, 40, 50, 75, 100, 125, 150 |
MXQ25 | 10, 20, 30, 40, 50, 75, 100, 125, 150 |
Model | F | N | G | H | NN | GA | HA | I | J | K | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ6-10 | 22 | 4 | 6 | 23 | 2 | 13 | 16 | 9 | 17 | 21.5 | 42 | 41.5 | 48 |
MXQ6-20 | 25 | 4 | 13 | 26 | 2 | 13 | 26 | 9 | 27 | 31.5 | 52 | 51.5 | 58 |
MXQ6-30 | 21 | 6 | - Note) | - Note) | 3 | 29 | 20 | 9 | 37 | 41.5 | 62 | 61.5 | 68 |
MXQ6-40 | 26 | 6 | 11 | 28 | 3 | 39 | 28 | 16 | 48 | 51.5 | 80 | 79.5 | 86 |
MXQ6-50 | 27 | 6 | 21 | 28 | 3 | 49 | 28 | 9 | 65 | 61.5 | 90 | 89.5 | 96 |
Model | F | N | G | H | NN | GA | HA | I | J | K | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ6L-10 | 22 | 4 | 6 | 23 | 2 | 13 | 16 | 9 | 17 | 21.5 | 42 | 41.5 | 48 |
MXQ6L-20 | 25 | 4 | 13 | 26 | 2 | 13 | 26 | 9 | 27 | 31.5 | 52 | 51.5 | 58 |
MXQ6L-30 | 21 | 6 | -Note) | -Note) | 3 | 29 | 20 | 9 | 37 | 41.5 | 62 | 61.5 | 68 |
MXQ6L-40 | 26 | 6 | 11 | 28 | 3 | 39 | 28 | 16 | 48 | 51.5 | 80 | 79.5 | 86 |
MXQ6L-50 | 27 | 6 | 21 | 28 | 3 | 49 | 28 | 9 | 65 | 61.5 | 90 | 89.5 | 96 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ8-10 | 25 | 4 | 7 | 25 | 2 | 13 | 19 | 11 | 17 | 23.5 | - | 4 | 46 | 45.5 | 53 |
MXQ8-20 | 25 | 4 | 14 | 28 | 2 | 14 | 28 | 10 | 28 | 33.5 | - | 4 | 56 | 55.5 | 63 |
MXQ8-30 | 26 | 6 | -Note) | -Note) | 3 | 29 | 27 | 12 | 40 | 43.5 | - | 4 | 70 | 69.5 | 77 |
MXQ8-40 | 32 | 6 | 8 | 31 | 3 | 39 | 31 | 14 | 52 | 53.5 | - | 4 | 84 | 83.5 | 91 |
MXQ8-50 | 46 | 6 | 8 | 29 | 4 | 37 | 58 | 13 | 78 | 63.5 | 82.5 | 8 | 109 | 108.5 | 116 |
MXQ8-75 | 50 | 6 | 31 | 30 | 4 | 61 | 60 | 12 | 105 | 88.5 | 112.5 | 8 | 135 | 134.5 | 142 |
Extension end | Retraction end |
---|---|
20 | 20 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ8L-10 | 25 | 4 | 7 | 25 | 2 | 13 | 19 | 11 | 17 | 23.5 | - | 4 | 46 | 45.5 | 53 |
MXQ8L-20 | 25 | 4 | 14 | 28 | 2 | 14 | 28 | 10 | 28 | 33.5 | - | 4 | 56 | 55.5 | 63 |
MXQ8L-30 | 26 | 6 | -Note) | -Note) | 3 | 29 | 27 | 12 | 40 | 43.5 | - | 4 | 70 | 69.5 | 77 |
MXQ8L-40 | 32 | 6 | 8 | 31 | 3 | 39 | 31 | 14 | 52 | 53.5 | - | 4 | 84 | 83.5 | 91 |
MXQ8L-50 | 46 | 6 | 8 | 29 | 4 | 37 | 58 | 13 | 78 | 63.5 | 82.5 | 8 | 109 | 108.5 | 116 |
MXQ8L-75 | 50 | 6 | 31 | 30 | 4 | 61 | 60 | 12 | 105 | 88.5 | 112.5 | 8 | 135 | 134.5 | 142 |
Extension end | Retraction end |
---|---|
20 | 20 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ12- 10 | 28 | 4 | 18 | 32 | 2 | 18 | 32 | 12 | 34 | 26.5 | - | 4 | 67 | 66 | 76 |
MXQ12- 20 | 28 | 4 | 18 | 32 | 2 | 18 | 32 | 12 | 34 | 36.5 | - | 4 | 67 | 66 | 76 |
MXQ12- 30 | 38 | 4 | 20 | 40 | 2 | 20 | 40 | 14 | 42 | 46.5 | - | 4 | 77 | 76 | 86 |
MXQ12- 40 | 34 | 6 | -Note) | -Note) | 3 | 38 | 39 | 15 | 58 | 56.5 | - | 4 | 94 | 93 | 103 |
MXQ12- 50 | 34 | 6 | 9 | 39 | 3 | 48 | 39 | 13 | 70 | 66.5 | - | 4 | 104 | 103 | 113 |
MXQ12- 75 | 36 | 8 | 23 | 36 | 4 | 59 | 72 | 17 | 110 | 91.5 | 117.5 | 8 | 148 | 147 | 157 |
MXQ12-100 | 36 | 10 | 12 | 36 | 5 | 84 | 72 | 17 | 135 | 116.5 | 142.5 | 8 | 173 | 172 | 182 |
Extension end | Retraction end |
---|---|
18 | 18 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ12L- 10 | 28 | 4 | 18 | 32 | 2 | 18 | 32 | 12 | 34 | 26.5 | - | 4 | 67 | 66 | 76 |
MXQ12L- 20 | 28 | 4 | 18 | 32 | 2 | 18 | 32 | 12 | 34 | 36.5 | - | 4 | 67 | 66 | 76 |
MXQ12L- 30 | 38 | 4 | 20 | 40 | 2 | 20 | 40 | 14 | 42 | 46.5 | - | 4 | 77 | 76 | 86 |
MXQ12L- 40 | 34 | 6 | -Note) | -Note) | 3 | 38 | 39 | 15 | 58 | 56.5 | - | 4 | 94 | 93 | 103 |
MXQ12L- 50 | 34 | 6 | 9 | 39 | 3 | 48 | 39 | 13 | 70 | 66.5 | - | 4 | 104 | 103 | 113 |
MXQ12L- 75 | 36 | 8 | 23 | 36 | 4 | 59 | 72 | 17 | 110 | 91.5 | 117.5 | 8 | 148 | 147 | 157 |
MXQ12L-100 | 36 | 10 | 12 | 36 | 5 | 84 | 72 | 17 | 135 | 116.5 | 142.5 | 8 | 173 | 172 | 182 |
Extension end | Retraction end |
---|---|
18 | 18 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ16- 10 | 38 | 4 | 18 | 39 | 2 | 18 | 39 | 12 | 40 | 28 | - | 4 | 78 | 77 | 89 |
MXQ16- 20 | 38 | 4 | 18 | 39 | 2 | 18 | 39 | 12 | 40 | 38 | - | 4 | 78 | 77 | 89 |
MXQ16- 30 | 48 | 4 | 19 | 48 | 2 | 19 | 48 | 12 | 50 | 48 | - | 4 | 88 | 87 | 99 |
MXQ16- 40 | 58 | 4 | 19 | 58 | 2 | 19 | 58 | 12 | 60 | 58 | - | 4 | 98 | 97 | 109 |
MXQ16- 50 | 40 | 6 | -Note) | -Note) | 3 | 48 | 45 | 20 | 68 | 68 | 91 | 8 | 114 | 113 | 125 |
MXQ16- 75 | 46 | 6 | 21 | 52 | 3 | 73 | 52 | 15 | 105 | 93 | 123 | 8 | 146 | 145 | 157 |
MXQ16-100 | 44 | 8 | 36 | 44 | 4 | 80 | 88 | 18 | 145 | 118 | 166 | 8 | 189 | 188 | 200 |
MXQ16-125 | 44 | 10 | 17 | 44 | 5 | 105 | 88 | 23 | 165 | 143 | 191 | 8 | 214 | 213 | 225 |
Extension end | Retraction end |
---|---|
22 | 22 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ16L- 10 | 38 | 4 | 18 | 39 | 2 | 18 | 39 | 12 | 40 | 28 | - | 4 | 78 | 77 | 89 |
MXQ16L- 20 | 38 | 4 | 18 | 39 | 2 | 18 | 39 | 12 | 40 | 38 | - | 4 | 78 | 77 | 89 |
MXQ16L- 30 | 48 | 4 | 19 | 48 | 2 | 19 | 48 | 12 | 50 | 48 | - | 4 | 88 | 87 | 99 |
MXQ16L- 40 | 58 | 4 | 19 | 58 | 2 | 19 | 58 | 12 | 60 | 58 | - | 4 | 98 | 97 | 109 |
MXQ16L- 50 | 40 | 6 | -Note) | -Note) | 3 | 48 | 45 | 20 | 68 | 68 | 91 | 8 | 114 | 113 | 125 |
MXQ16L- 75 | 46 | 6 | 21 | 52 | 3 | 73 | 52 | 15 | 105 | 93 | 123 | 8 | 146 | 145 | 157 |
MXQ16L-100 | 44 | 8 | 36 | 44 | 4 | 80 | 88 | 18 | 145 | 118 | 166 | 8 | 189 | 188 | 200 |
MXQ16L-125 | 44 | 10 | 17 | 44 | 5 | 105 | 88 | 23 | 165 | 143 | 191 | 8 | 214 | 213 | 225 |
Extension end | Retraction end |
---|---|
22 | 22 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ20- 10 | 45 | 4 | 22 | 46 | 2 | 18 | 50 | 16 | 46 | 31 | - | 4 | 94 | 92.5 | 108 |
MXQ20- 20 | 40 | 4 | 22 | 46 | 2 | 18 | 50 | 16 | 46 | 41 | - | 4 | 94 | 92.5 | 108 |
MXQ20- 30 | 48 | 4 | 22 | 46 | 2 | 18 | 50 | 16 | 46 | 51 | - | 4 | 94 | 92.5 | 108 |
MXQ20- 40 | 58 | 4 | 22 | 56 | 2 | 22 | 56 | 16 | 56 | 61 | - | 4 | 104 | 102.5 | 118 |
MXQ20- 50 | 42 | 6 | -Note) | -Note) | 3 | 48 | 48 | 18 | 72 | 71 | - | 4 | 122 | 120.5 | 136 |
MXQ20- 75 | 55 | 6 | 17 | 56 | 3 | 73 | 56 | 23 | 100 | 96 | 126 | 8 | 155 | 153.5 | 169 |
MXQ20-100 | 50 | 8 | 18 | 56 | 4 | 74 | 112 | 25 | 155 | 121 | 183 | 8 | 212 | 210.5 | 226 |
MXQ20-125 | 55 | 8 | 37 | 59 | 4 | 96 | 118 | 18 | 190 | 146 | 211 | 8 | 240 | 238.5 | 254 |
MXQ20-150 | 62 | 8 | 56 | 62 | 4 | 118 | 124 | 21 | 215 | 171 | 239 | 8 | 268 | 266.5 | 282 |
Extension end | Retraction end |
---|---|
35 | 35 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ20L- 10 | 45 | 4 | 22 | 46 | 2 | 18 | 50 | 16 | 46 | 31 | - | 4 | 94 | 92.5 | 108 |
MXQ20L- 20 | 40 | 4 | 22 | 46 | 2 | 18 | 50 | 16 | 46 | 41 | - | 4 | 94 | 92.5 | 108 |
MXQ20L- 30 | 48 | 4 | 22 | 46 | 2 | 18 | 50 | 16 | 46 | 51 | - | 4 | 94 | 92.5 | 108 |
MXQ20L- 40 | 58 | 4 | 22 | 56 | 2 | 22 | 56 | 16 | 56 | 61 | - | 4 | 104 | 102.5 | 118 |
MXQ20L- 50 | 42 | 6 | -Note) | -Note) | 3 | 48 | 48 | 18 | 72 | 71 | - | 4 | 122 | 120.5 | 136 |
MXQ20L- 75 | 55 | 6 | 17 | 56 | 3 | 73 | 56 | 23 | 100 | 96 | 126 | 8 | 155 | 153.5 | 169 |
MXQ20L-100 | 50 | 8 | 18 | 56 | 4 | 74 | 112 | 25 | 155 | 121 | 183 | 8 | 212 | 210.5 | 226 |
MXQ20L-125 | 55 | 8 | 37 | 59 | 4 | 96 | 118 | 18 | 190 | 146 | 211 | 8 | 240 | 238.5 | 254 |
MXQ20L-150 | 62 | 8 | 56 | 62 | 4 | 118 | 124 | 21 | 215 | 171 | 239 | 8 | 268 | 266.5 | 282 |
Extension end | Retraction end |
---|---|
35 | 35 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ25- 10 | 55 | 4 | 23 | 55 | 2 | 23 | 55 | 16 | 56 | 35 | - | 4 | 107 | 105.5 | 123 |
MXQ25- 20 | 46 | 4 | 23 | 55 | 2 | 23 | 55 | 16 | 56 | 45 | - | 4 | 107 | 105.5 | 123 |
MXQ25- 30 | 55 | 4 | 23 | 55 | 2 | 23 | 55 | 16 | 56 | 55 | - | 4 | 107 | 105.5 | 123 |
MXQ25- 40 | 65 | 4 | 23 | 65 | 2 | 23 | 65 | 16 | 66 | 65 | - | 4 | 117 | 115.5 | 133 |
MXQ25- 50 | 75 | 4 | 32 | 80 | 2 | 32 | 80 | 16 | 90 | 75 | - | 4 | 141 | 139.5 | 157 |
MXQ25- 75 | 60 | 6 | -Note) | -Note) | 3 | 72 | 65 | 31 | 100 | 100 | - | 4 | 166 | 164.5 | 182 |
MXQ25-100 | 48 | 8 | 44 | 44 | 4 | 88 | 88 | 20 | 150 | 125 | 170 | 8 | 205 | 203.5 | 221 |
MXQ25-125 | 60 | 8 | 31 | 66 | 4 | 97 | 132 | 18 | 205 | 150 | 223 | 8 | 258 | 256.5 | 274 |
MXQ25-150 | 65 | 8 | 56 | 66 | 4 | 122 | 132 | 18 | 230 | 175 | 248 | 8 | 283 | 281.5 | 299 |
Extension end | Retraction end |
---|---|
35 | 35 |
Model | F | N | G | H | NN | GA | HA | I | J | K | KA | NA | M | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MXQ25L- 10 | 55 | 4 | 23 | 55 | 2 | 23 | 55 | 16 | 56 | 35 | - | 4 | 107 | 105.5 | 123 |
MXQ25L- 20 | 46 | 4 | 23 | 55 | 2 | 23 | 55 | 16 | 56 | 45 | - | 4 | 107 | 105.5 | 123 |
MXQ25L- 30 | 55 | 4 | 23 | 55 | 2 | 23 | 55 | 16 | 56 | 55 | - | 4 | 107 | 105.5 | 123 |
MXQ25L- 40 | 65 | 4 | 23 | 65 | 2 | 23 | 65 | 16 | 66 | 65 | - | 4 | 117 | 115.5 | 133 |
MXQ25L- 50 | 75 | 4 | 32 | 80 | 2 | 32 | 80 | 16 | 90 | 75 | - | 4 | 141 | 139.5 | 157 |
MXQ25L- 75 | 60 | 6 | -Note) | -Note) | 3 | 72 | 65 | 31 | 100 | 100 | - | 4 | 166 | 164.5 | 182 |
MXQ25L-100 | 48 | 8 | 44 | 44 | 4 | 88 | 88 | 20 | 150 | 125 | 170 | 8 | 205 | 203.5 | 221 |
MXQ25L-125 | 60 | 8 | 31 | 66 | 4 | 97 | 132 | 18 | 205 | 150 | 223 | 8 | 258 | 256.5 | 274 |
MXQ25L-150 | 65 | 8 | 56 | 66 | 4 | 122 | 132 | 18 | 230 | 175 | 248 | 8 | 283 | 281.5 | 299 |
Extension end | Retraction end |
---|---|
35 | 35 |
Référence pièce
|
---|
MXQ6-30-M9PWL |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Course (mm) | Poids de charge maximum (montage à l'horizontale) (kg) | Max. Masse de la charge (kg) | Longueur de la table L (mm) | D.I. du cylindre (Ø) | Largeur de la table W (mm) | Hauteur de la table H (mm) | Parallélisme de la table (µm) | Type | Port Screw Type | Adjuster Option | Specifications | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
566.31 € | 1 | 26 jours | 30 | 0.05 to 0.8 | 0.6 | 62 | 6 | 27 | 20 | 35 | Type standard | Vis M | Pas de dispositif de réglage | Standard | Aimant intégré | M9PW | 3 | Aucun | 2 pcs | 0.15 à 0.7 | Aucun |
Loading...
Type | Table en L | Matériau de la table | Aluminium | Environnement de fonctionnement | Usage général |
---|---|---|---|---|---|
Traitement de surface de la table | Nickelage autocatalytique | Guide | Type à guide linéaire |
Vous vous trouvez sur la page de MXQ, Table linéaire pneumatique, guide linéaire circulant, le numéro d'article est le suivant: MXQ6-30-M9PWL.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MXQ6-30-M9PWL.
Configurer
Propriétés de base
Type
Course(mm)
Poids de charge maximum (montage à l'horizontale)(kg)
Max. Masse de la charge(kg)
Longueur de la table L(mm)
D.I. du cylindre(Ø)
Largeur de la table W(mm)
Hauteur de la table H(mm)
Parallélisme de la table(µm)
Type
Port Screw Type
Adjuster Option
Specifications
Lead Wire Length(m)
Number of Switches
Custom-made Specifications
End Block
Model
Stroke Adjustment Unit Symbol
Custom-made
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
MXQ12-100 |
MXQ12-100-M9B |
MXQ12-100-M9NVL |
MXQ6-30A |
MXQ6-30A-A93L |
MXQ6-30A-A96L |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Course (mm) | Poids de charge maximum (montage à l'horizontale) (kg) | Max. Masse de la charge (kg) | Longueur de la table L (mm) | D.I. du cylindre (Ø) | Largeur de la table W (mm) | Hauteur de la table H (mm) | Parallélisme de la table (µm) | Type | Port Screw Type | Adjuster Option | Specifications | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
851.65 € | 1 | 4 jours | 100 | - | 2 | - | 12 | - | - | - | Type standard | Vis M | Pas de dispositif de réglage | Standard | - | - | - | - | - | - | Aucun | ||
913.66 € | 1 | 26 jours | 100 | 1 to 4.9 | 2 | 173 | 12 | 39 | 30 | 75 | Type standard | Vis M | Pas de dispositif de réglage | Standard | Aimant intégré | M9B | 0.5 | Aucun | 2 pcs | 0.15 à 0.7 | Aucun | ||
941.63 € | 1 | 26 jours | 100 | 1 to 4.9 | 2 | 173 | 12 | 39 | 30 | 75 | Type standard | Vis M | Pas de dispositif de réglage | Standard | Aimant intégré | M9NV | 3 | Aucun | 2 pcs | 0.15 à 0.7 | Aucun | ||
585.26 € | 1 | 19 jours | 30 | 0.05 to 0.8 | 0.6 | 62 | 6 | 27 | 20 | 35 | Type standard | Vis M | Butées en caoutchouc à double extrémité | Standard | Aimant intégré | Aucun | - | Aucun | - | 0.15 à 0.7 | Aucun | ||
631.55 € | 1 | 26 jours | 30 | 0.05 to 0.8 | 0.6 | 62 | 6 | 27 | 20 | 35 | Type standard | Vis M | Butées en caoutchouc à double extrémité | Standard | Aimant intégré | A93 | 3 | Aucun | 2 pcs | 0.15 à 0.7 | Aucun | ||
631.55 € | 1 | 26 jours | 30 | 0.05 to 0.8 | 0.6 | 62 | 6 | 27 | 20 | 35 | Type standard | Vis M | Butées en caoutchouc à double extrémité | Standard | Aimant intégré | A96 | 3 | Aucun | 2 pcs | 0.15 à 0.7 | Aucun |