• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

MXJ, Table linéaire pneumatique, modèle standard et salle blanche (ø4.5, ø6, ø8) (Numéros de référence - Téléchargement CAO)

MXJ, Table linéaire pneumatique, modèle standard et salle blanche (ø4.5, ø6, ø8)
An air slide table made by SMC
[Features]
· By integrating the front surface mounting part and the table, the front surface and top surface mounting surfaces have been provided with higher precision and rigidity.
· Two rows of auto switches can be mounted.
· Axial direction piping.
· Bilaterally symmetrical shape.

(i)Remarque

  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

MXJ4-5PN

Air Slide Table ø4, ø6, ø8, MXJ Series Specifications

How to Order

Specifications

ModelMXJ4MXJ6MXJ8
Bore size (mm)4.568
Piping port sizeM3 x 0.5
FluidAir
ActionDouble acting
Operating pressure0.15 to 0.7 MPa
Proof pressure1.05 MPa
Ambient and fluid temperature-10 to 60℃
Operating speed range
(Average operating speed) Note)
50 to 500 mm/s
(Metal stopper: 50 to 200 mm/s)
CushionRubber bumper
(Metal stopper: Without cushion)
LubricationNon-lube
Stroke adjusting range (metal stopper)Both ends each 0 to 5 mm
Auto switchReed auto switch (2-wire, 3-wire)
Solid state auto switch (2-wire, 3-wire)
2-color indicator solid state auto switch (2-wire, 3-wire)
Stroke length tolerance0 to +1 mm
Note) Average operating speed: Speed that the stroke is divided by a period of time from starting the operation to reaching the end.

Symbol


Rubber bumper

Standard Stroke

ModelStandard stroke (mm)
MXJ45, 10
MXJ65, 10, 15
MXJ85, 10, 15, 20

Construction

Component Parts
No.DescriptionMaterialNote
1BodyNote) Martensitic stainless steelHeat treated
2TableNote) Martensitic stainless steelHeat treated
3RodStainless steel 
4PistonBrassElectroless nickel plated
5Rod coverResin 
6Head capResin 
7Floating bushing AStainless steel 
8Floating bushing BStainless steel 
9Roller stopper AStainless steel 
10Roller stopper BStainless steel 
11Rod bumperPolyurethane 
12PlateStainless steel 
13PlugSteel + FluorineZinc chromated
14Piston sealNBR 
15Rod sealNBR 
16O-ringNBR 
17Steel ballsHigh carbon chrome bearing steel 
Note) Use caution because the martensitic stainless steel is inferior in corrosiveness when compared with austenitic stainless steel.
With Magnet, Rai
No.DescriptionMaterialNote
18Switch railAluminum alloyHard anodized
19Magnet- 
20Magnet holderStainless steel 
With Stroke Adjuster
No.DescriptionMaterialNote
21End plateStainless steel 
22Stopper pinSteelHeat treated, Trivalent chromated
23Adjustment boltSteelHeat treated Note) , Zinc chromated
24Adjustment nutSteelZinc chromated
Note) Only the MXJ8 series is heat treated.
Axial Piping Type
No.DescriptionMaterialNote
25Axial piping plateAluminum alloyHard anodized
26StudBrassElectroless nickel plated
27GasketStainless steel + NBR 
28O-ringNBR 

Dimensions: MXJ4

Basic type (Without switch rail)
MXJ4-N

Note) In the MXJ4, there is no change in total length by stroke.


Note) Use caution because the height of the end plate's top surface will be higher than the table's top surface.

Dimensions: MXJ6

Basic type (Without switch rail)
MXJ6-N
ModelGGAHIJKMZZZ
MXJ6-511171751727.542.53743
MXJ6-1011171751727.542.53743
MXJ6-1513222072031.547.54248


Note) Use caution because the height of the end plate's top surface will be higher than the table's top surface.

Dimensions: MXJ8

Basic type (Without switch rail)
MXJ8-N
ModelGGAHIJKMZZZ
MXJ8-512181761728.544.53845
MXJ8-1012181761728.544.53845
MXJ8-1519282082539.554.54855
MXJ8-2019282082539.554.54855


Référence pièce
MXJ4-5PN
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Course
(mm)
Poids de charge maximum (montage à l'horizontale)
(kg)
Max. Masse de la charge
(kg)
Longueur de la table L
(mm)
D.I. du cylindre
(Ø)
Largeur de la table W
(mm)
Hauteur de la table H
(mm)
Parallélisme de la table
(µm)
Type Port Screw Type Cushion Adjuster Option Specifications Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol

280.84 €

1 26 jours 50.05 to 0.80.142.54.5209.530Type standardVis MAmortisseur élastiquePas de dispositif de réglageType à tuyauterie dans la direction axialeSansPas d'aimantAucun-Aucun-0.15 à 0.7

Loading...

  1. 1

Informations de base

Type Table en L Matériau de la table Acier inoxydable martensite Environnement de fonctionnement Usage général
Guide Type à guide linéaire Custom-made Aucun

Vous vous trouvez sur la page de MXJ, Table linéaire pneumatique, modèle standard et salle blanche (ø4.5, ø6, ø8), le numéro d'article est le suivant: MXJ4-5PN.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MXJ4-5PN.

Variantes de ce produit

Référence pièce
MXJ4-10-M9P
MXJ4-10C
MXJ4-10C-M9PSAPC
MXJ4L-10
MXJ4L-10-A93
MXJ4L-10-M9PWS
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Course
(mm)
Poids de charge maximum (montage à l'horizontale)
(kg)
Max. Masse de la charge
(kg)
Longueur de la table L
(mm)
D.I. du cylindre
(Ø)
Largeur de la table W
(mm)
Hauteur de la table H
(mm)
Parallélisme de la table
(µm)
Type Port Screw Type Cushion Adjuster Option Specifications Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol

315.98 €

1 26 jours 100.05 to 0.80.142.54.5209.530Type standardVis MAmortisseur élastiquePas de dispositif de réglageAucunOuiAimant intégréM9P0.5Aucun2 pcs0.15 à 0.7

291.77 €

1 31 jours 10--42.54.520-30Type standardVis MAucunButées métalliques à double extrémitéAucun-----Aimant intégré-

372.10 €

1 26 jours 100.05 to 0.80.0842.54.5209.530Type standardVis MAucunButées métalliques à double extrémitéAucunOuiAimant intégréM9P0.5Connecteur M8 à 3 broches2 pcs0.15 à 0.7

252.18 €

1 26 jours 10-0.142.54.520-30Forme symétriqueVis MAmortisseur élastiquePas de dispositif de réglageAucun-----Aimant intégré-

293.29 €

1 26 jours 100.05 to 0.80.142.54.5209.530Forme symétriqueVis MAmortisseur élastiquePas de dispositif de réglageAucunOuiAimant intégréA930.5Aucun2 pcs0.15 à 0.7

285.98 €

1 26 jours 100.05 to 0.80.142.54.5209.530Forme symétriqueVis MAmortisseur élastiquePas de dispositif de réglageAucunOuiAimant intégréM9PW0.5Aucun1 pc0.15 à 0.7

Assistance technique