Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
CDUJB16-15D-F8BL
Bore size (mm) | 12 | 16 | 20 | |
---|---|---|---|---|
Action | Double acting; Single acting, spring return | |||
Fluid | Air | |||
Proof pressure | 1.05 MPa | |||
Minimum operating pressure | Double acting | 0.07 MPa | 0.05 MPa | |
Single acting, spring return | 0.25 MPa | 0.18 MPa | ||
Maximum operating pressure | 0.7 MPa | |||
Ambient and fluid temperature | Without auto switch: -10 to 70℃ (No freezing) With auto switch: -10 to 60℃ (No freezing) | |||
Cushion | Rubber bumper | |||
Lubrication | Non-lube | |||
Piston speed | 50 to 500 mm/s∗ | |||
Stroke length tolerance | 0 to +1.0 | |||
Mounting | CUJB: Through-hole (lateral, axial direction: 2 locations each) CUJS: Through-hole (axial direction: 2 locations) |
Double acting, single rod, rubber bumper
Single acting, spring return, rubber bumper
Bore size (mm) | Operating direction | Standard stroke (mm) |
---|---|---|
12 | Double acting | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 |
16 | ||
20 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 | |
12 | Single acting, spring return | 5, 10 |
16 | ||
20 |
No. | Description | Material | Note | |
---|---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized | |
2 | Piston | Aluminum alloy | Trivalent chromated | |
3 | Piston rod | Stainless steel | ||
4 | Collar | Aluminum alloy | Hard anodized | |
5 | Magnet holder | Aluminum alloy | Trivalent chromated | |
6 | Retaining ring | Steel for special applications | Phosphate coated | |
7 | Magnet | - | ||
8 | Return spring | Steel wire | Zinc trivalent chromated | |
9 | Element | Bronze casted | (for ø12, ø16) | |
Plug with fixed restrictor | Structural steel | Nickel plated (for ø20) | ||
10 | Damper A | Resin | ||
11 | Damper B | Resin | ||
12 | Rod end nut | Steel wire | Chromated | |
13 | Piston seal | NBR | ||
14 | Rod seal | NBR | ||
15 | O-ring | NBR |
Bore size (mm) | Kit no. | Contents |
---|---|---|
12 | CUJB12-PS | Set of ⑬⑭⑮ and grease pack. |
16 | CUJB16-PS | |
20 | CUJB20-PS |
Bore size (mm) | Kit no. | Contents |
---|---|---|
12 | CUJB12-S-PS | Set of ⑬ and grease pack. |
16 | CUJB16-S-PS | |
20 | CUJB20-S-PS |
Part no. | Bore size (mm) | d | H1 | B1 | C1 |
---|---|---|---|---|---|
NTJ-015A | 12 | M5 x 0.8 | 4 | 8 | 9.2 |
NT-015A | 16 | M6 x 1 | 5 | 10 | 11.5 |
NT-02 | 20 | M8 x 1.25 | 5 | 13 | 15 |
Bore size (mm) | A | B | C | D | E | GB | H | J | K | L | MM | NN | N | P | Q |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12 | 3.5 | 17 | 26.5 | 6 | 6 | 4 | 11 | 15.5 | 11 | 8 | M5 x 0.8 | M3 x 0.5 effective depth of thread 6 | 3.5 | M3 x 0.5 | 4.4 through |
16 | 3.5 | 21 | 29.5 | 8 | 6 | 4 | 12.5 | 17 | 12.5 | 11.5 | M6 x 1 | M4 x 0.7 effective depth of thread 8 | 5.5 | M3 x 0.5 | 4.4 through |
20 | 4.5 | 25 | 36 | 10 | 7 | 5.5 | 15.5 | 21 | 15 | 13.5 | M8 x 1.25 | M5 x 0.8 effective depth of thread 7 | 7 | M5 x 0.8 | 5.5 through |
Bore size (mm) | QA | R | T | T' | U | V | W | Without magnet | Built-in magnet | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F | GA | S | Z | F | GA | S | Z | ||||||||
12 | 7.5 depth, depth of counterbore 7 | 11 | 9 | 10.5 | 14 | 5 | 26 | 3.5 (5) | 7.5 | 15.5 (17) | 19 (20.5) | 7.5 (9) | 7.5 | 19.5 (21) | 23 (24.5) |
16 | 7.5 depth, depth of counterbore 7 | 12.5 | 10 | 12 | 15.5 | 6 | 27.5 | 4 | 8.5 | 16.5 | 20 | 8.5 | 9 | 21 | 24.5 |
20 | 9.5 depth, depth of counterbore 9 | 15.5 | 12 | 14 | 18.5 | 8 | 30 | 5.5 | 8.5 | 19.5 | 24 | 9.5 | 8.5 | 23.5 | 28 |
Part no. | Bore size (mm) | d | H1 | B1 | C1 |
---|---|---|---|---|---|
NTJ-015A | 12 | M5 x 0.8 | 4 | 8 | 9.2 |
NT-015A | 16 | M6 x 1 | 5 | 10 | 11.5 |
NT-02 | 20 | M8 x 1.25 | 5 | 13 | 15 |
Bore size (mm) | A | B | C | D | GB | H | J | K | L | MM | NN | N | P | Q | QA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12 | 3.5 | 17 | 26.5 | 6 | 4 | 11 | 15.5 | 11 | 8 | M5 x 0.8 | M3 x 0.5 effective depth of thread 6 | 3.5 | M3 x 0.5 | 4.4 through | 7.5 depth, depth of counterbore 5.5 |
16 | 3.5 | 21 | 29.5 | 8 | 4 | 12.5 | 17 | 12.5 | 11.5 | M6 x 1 | M4 x 0.7 effective depth of thread 8 | 5.5 | M3 x 0.5 | 4.4 through | 7.5 depth, depth of counterbore 5.5 |
20 | 4.5 | 25 | 36 | 10 | 5.5 | 15.5 | 21 | 15 | 13.5 | M8 x 1.25 | M5 x 0.8 effective depth of thread 7 | 7 | M5 x 0.8 | 5.5 through | 9.5 depth, depth of counterbore 6.5 |
Bore size (mm) | R | T | T' | U | V | W | Without magnet | Built-in magnet | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
GA | S | Z | GA | S | Z | |||||||
12 | 11 | 9 | 10.5 | 14 | 5 | 26 | 7.5 | 15.5 (17) | 19 (20.5) | 7.5 | 19.5 (21) | 23 (24.5) |
16 | 12.5 | 10 | 12 | 15.5 | 6 | 27.5 | 8.5 | 16.5 | 20 | 9 | 21 | 24.5 |
20 | 15.5 | 12 | 14 | 18.5 | 8 | 30 | 8.5 | 19.5 | 24 | 8.5 | 23.5 | 28 |
Référence pièce
|
---|
CDUJB16-15D-F8BL |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Méthode de fonctionnement du cylindre | D.I. du cylindre : D (Ø) | Course : L (mm) | Température de fonctionnement (℃) | Pression de fonctionnement (MPa) | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Shape | Lock unit magnet | Mount Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140.26 € | 1 | 26 jours | [À double effet] Double effet | 16 | - | - | 0.07~ 0.7 | F8B | 3 | 2 pcs | Côté tige femelle | Aimant intégré | Montage latéral |
Loading...
Méthode de fonctionnement de la tige | Tiges simples | Forme du corps principal | Cylindre de plaque | Fonction supplémentaire | Standard |
---|---|---|---|---|---|
Environnement, applications | Standard | Verrouillage d'extrémité | NA | Soupapes | NA |
Cushion | Amortisseur en caoutchouc | Custom-made Specifications | Aucun |
Vous vous trouvez sur la page de C(D)UJ, Vérin à montage libre miniature, le numéro d'article est le suivant: CDUJB16-15D-F8BL.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article CDUJB16-15D-F8BL.
Configurer
Propriétés de base
Méthode de fonctionnement du cylindre
Course : L(mm)
Type
D.I. du cylindre : D(Ø)
Auto Switch
Lead Wire Length(m)
Number of Switches
Rod Tip Shape
Lock unit magnet
Mount Type
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
CDUJB12-10DM |
CDUJB12-10DM-F8B |
CDUJB12-10DM-F8N |
CDUJB16-15D-F8NL |
CDUJB16-15DM |
CDUJB16-15DM-F8P |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Méthode de fonctionnement du cylindre | D.I. du cylindre : D (Ø) | Course : L (mm) | Température de fonctionnement (℃) | Pression de fonctionnement (MPa) | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Shape | Lock unit magnet | Mount Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.24 € | 1 | 4 jours | [À double effet] Double effet | 12 | 10 | - | - | Aucun | - | - | Côté tige mâle | Aimant intégré | Montage latéral | ||
132.53 € | 1 | 26 jours | [À double effet] Double effet | 12 | - | - | 0.07~ 0.7 | F8B | 0.5 | 2 pcs | Côté tige mâle | Aimant intégré | Montage latéral | ||
132.56 € | 1 | 26 jours | [À double effet] Double effet | 12 | - | - | 0.07~ 0.7 | F8N | 0.5 | 2 pcs | Côté tige mâle | Aimant intégré | Montage latéral | ||
140.26 € | 1 | 26 jours | [À double effet] Double effet | 16 | - | - | 0.07~ 0.7 | F8N | 3 | 2 pcs | Côté tige femelle | Aimant intégré | Montage latéral | ||
38.47 € | 1 | 4 jours | [À double effet] Double effet | 16 | 15 | - | - | Aucun | - | - | Côté tige mâle | Aimant intégré | Montage latéral | ||
135.98 € | 1 | 26 jours | [À double effet] Double effet | 16 | - | - | 0.07~ 0.7 | F8P | 0.5 | 2 pcs | Côté tige mâle | Aimant intégré | Montage latéral |