Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
Regulator - Single Unit Type, ARM5S Series, Direct Mount Type: product images
Regulator - Single Unit Type, ARM5S Series, DIN Rail Mount Type: product images
Regulator - Single Unit Type ARM5S Series: JIS symbol, relieving type
Regulator - Single Unit Type ARM5S Series: JIS symbol, non-relieving type
Model number example
Code | A | B |
---|---|---|
Mounting method | Direct mounting | DIN rail mounting Note) |
Regulator - Single Unit Type, ARM5S Series: IN/OUT fitting type
(Unit: mm)
Mounting position | IN side | OUT side | ||||||
---|---|---|---|---|---|---|---|---|
Code | Fitting type | |||||||
Straight | Elbow | Straight | Elbow | |||||
ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | |
06 | ● | - | - | - | ● | - | - | - |
07 | - | ● | - | - | ● | - | - | - |
08 | - | ● | - | - | - | ● | - | - |
18 | - | - | ● | - | - | - | ● | - |
19 | - | - | - | ● | - | - | ● | - |
20 | - | - | - | ● | - | - | - | ● |
25 | ● | - | - | - | - | - | ● | - |
26 | - | ● | - | - | - | - | ● | - |
27 | - | ● | - | - | - | - | - | ● |
32 | - | - | ● | - | ● | - | - | - |
33 | - | - | - | ● | ● | - | - | - |
34 | - | - | - | ● | - | ● | - | - |
(Units: inches)
Mounting position | IN side | OUT side | ||||||
---|---|---|---|---|---|---|---|---|
Code | Fitting type | |||||||
Straight | Elbow | Straight | Elbow | |||||
ø5/32 (diameter 5/32") | ø1/4 (1/4‑inch diameter) | ø5/32 (diameter 5/32") | ø1/4 (1/4‑inch diameter) | ø5/32 (diameter 5/32") | ø1/4 (1/4‑inch diameter) | ø5/32 (diameter 5/32") | ø1/4 (1/4‑inch diameter) | |
56 | ● | - | - | - | ● | - | - | - |
57 | - | ● | - | - | ● | - | - | - |
58 | - | ● | - | - | - | ● | - | - |
68 | - | - | ● | - | - | ● | - | |
69 | - | - | - | ● | - | - | ● | - |
70 | - | - | - | ● | - | - | - | ● |
75 | ● | - | - | - | - | ● | - | |
76 | - | ● | - | - | - | - | ● | - |
77 | - | ● | - | - | - | - | - | ● |
82 | - | - | ● | - | ● | - | - | - |
84 | - | - | - | ● | - | ● | - | - |
Code | Accessories |
---|---|
No symbol | Without pressure gauge |
A | With pressure gauge |
Code | None | 0.35‑MPa setting Note) | Non-relieving type |
---|---|---|---|
No symbol | ● | - | - |
1 | - | ● | - |
2 | - | - | ● |
3 | - | ● | ● |
Code | Contents |
---|---|
No symbol | The unit used on the nameplate and pressure gauge is MPa |
Z Note) | The unit used on the nameplate and pressure gauge is psi |
Model | ARM5S | |
---|---|---|
Regulator construction | Direct acting | |
Working principle (pressure receiving method) | Piston type | |
Relief mechanism | Standard | Relieving type |
Semi-standard | Non-relieving type | |
Backflow function | Yes (unbalanced type) | |
IN side tubing outer diameter | ø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32" (diameter 5/32"), ø1/4" (diameter1/4") | |
OUT side tubing outer diameter | ø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32" (diameter 5/32"), ø1/4" (diameter1/4") | |
Proof pressure | 1.5 MPa | |
Maximum operating pressure | 1.0 MPa | |
Set pressure range | Standard | 0.05 to 0.7 MPa |
Semi-standard | 0.05 to 0.35 MPa (low-pressure type) | |
Applicable fluids | Air | |
Ambient temperature and working fluid temperature | 5 to 60°C | |
Weight (with ARM5SA-08-A) | 33 g |
Regulator - Single Unit Type, ARM5S Series: structural drawings (regulator)
Number | Part name | Materials |
---|---|---|
1 | Body (for single unit) | PBT |
2 | Bonnet | PBT |
3 | Handle | POM |
4 | Valve | HNBR, aluminum alloy |
5 | Piston assembly | POM, NBR |
6 | Pressure regulating screw assembly | - |
7 | Pressure regulator spring | Stainless steel |
8 | Valve spring | Stainless steel |
9 | Valve guide | Brass, with electroless nickel plating |
10 | Clip | Stainless steel |
Number | Part name | Materials | Quantity |
---|---|---|---|
A | Fitting assembly | - | 2 |
B | Port plug | PBT, HNBR | 1 |
C | Clip | Stainless steel | 3 |
(Unit: mm)
ARM5SA Single Unit Type (Direct Mounting): dimensional drawing
Fitting size | IN side | OUT side | ||||||
---|---|---|---|---|---|---|---|---|
Straight | Elbow | Elbow | Elbow | Straight | Elbow | Elbow | Elbow | |
R | S | T | U | V | W | X | Y | |
ø4 (diameter 4 mm), ø5/32 (diameter 5/32") | 2.5 | 6 | 11 | 35.5 | 2.5 | 6 | 11 | 35.5 |
ø6 (diameter 6 mm) | 3 | 6.5 | 11 | 36 | 3 | 6.5 | 11 | 36 |
ø1/4 (1/4‑inch diameter) | 6.5 | 6 | 11.5 | 38.5 | 6.5 | 6 | 11.5 | 38.5 |
(Unit: mm)
ARM5SB Single Unit Type (DIN Rail Mounting): dimensional drawings
Fitting size | IN side | OUT side | ||||||
---|---|---|---|---|---|---|---|---|
Straight | Elbow | Elbow | Elbow | Straight | Elbow | Elbow | Elbow | |
R | S | T | U | V | W | X | Y | |
ø4 (diameter 4 mm), ø5/32 (diameter 5/32") | 2.5 | 6 | 11 | 37.5 | 2.5 | 6 | 11 | 37.5 |
ø6 (diameter 6 mm) | 3 | 6.5 | 11 | 38 | 3 | 6.5 | 11 | 38 |
ø1/4 (1/4‑inch diameter) | 6.5 | 6 | 11.5 | 40.5 | 6.5 | 6 | 11.5 | 40.5 |
Référence pièce
|
---|
ARM5SA-08-A3 |
ARM5SA-27-A3 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Mécanisme d'échappement | Côté alimentation, type de connexion | Côté alimentation, diam. de connexion | Côté commande, types de connexions | Côté commande, diamètre de connexion | Jauge de pression | Set Pressure | Pressure Unit | Mounting Method | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.32 € | 1 | 26 jours | [Non fourni] Sans décharge | [Simple effet] Raccord droit | ø 6 | [Simple effet] Raccord droit | ø 6 | [Avec jauge de pression] Avec manomètre | 0.05 à 0.35MPa | Unités de plaque signalétique et de jauge de pression : MPa | Montage direct | ||
42.18 € | 1 | 26 jours | [Non fourni] Sans décharge | [Simple effet] Raccord droit | ø 6 | [Simple effet] Raccord en coude | ø 6 | [Avec jauge de pression] Avec manomètre | 0.05 à 0.35MPa | Unités de plaque signalétique et de jauge de pression : MPa | Montage direct |
Loading...
Régulateur, soupape de suralimentation | Régulateur | Type de régulateur | Standard | Fluide applicable | Air |
---|---|---|---|---|---|
Forme | Type à accouplement à simple pression | Environnement de fonctionnement | Standard | Fonction contre-courant | Présence (type déséquilibre) |
Configurer
Propriétés de base
Mécanisme d'échappement
Côté alimentation, type de connexion
Côté commande, types de connexions
Jauge de pression
Type
Côté alimentation, diam. de connexion
Côté commande, diamètre de connexion
Set Pressure
Pressure Unit
Mounting Method
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles