ARM5S, Régulateur Type Unité Individuelle (Numéros de référence - Téléchargement CAO)

ARM5S, Régulateur Type Unité Individuelle
Regulator - Single Unit Type, ARM5S Series; available with a variety of one-touch fittings.
[Features]
· Width: 14 mm.
· 2 mounting methods are available (direct mounting and DIN rail mounting).
· Backflow function equipped as standard.

(i)Remarque

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Regulator - Single Unit Type, ARM5S Series: Details

Regulator - Single Unit Type, ARM5S Series, Direct Mount Type: product images

Regulator - Single Unit Type, ARM5S Series, Direct Mount Type: product images

Regulator - Single Unit Type, ARM5S Series, DIN Rail Mount Type: product images

Regulator - Single Unit Type, ARM5S Series, DIN Rail Mount Type: product images

Regulator - Single Unit Type ARM5S Series: JIS symbol, relieving type

Regulator - Single Unit Type ARM5S Series: JIS symbol, relieving type

  • *With backflow function as standard. The main valve opens when the inlet pressure is released, and then the outlet pressure backflows into the inlet side.
Regulator - Single Unit Type ARM5S Series: JIS symbol, non-relieving type

Regulator - Single Unit Type ARM5S Series: JIS symbol, non-relieving type

  • *With backflow function as standard. The main valve opens when the inlet pressure is released, and then the outlet pressure backflows into the inlet side.

Regulator - Single Unit Type, ARM5S Series Specification

Model Number Notation

Model number example

Model number example

(1) Regulator Mounting Method

Code A B
Mounting method Direct mounting DIN rail mounting Note)
  • *Note) Both the square nut and the hexagon socket head screw are included for the DIN rail mounting type. (DIN rail is not included.)

(2) IN/OUT Fitting Type

Regulator - Single Unit Type, ARM5S Series: IN/OUT fitting type

Regulator - Single Unit Type, ARM5S Series: IN/OUT fitting type

 

(Unit: mm)

 

Mounting position IN side OUT side
Code Fitting type
Straight Elbow Straight Elbow
ø4 (diameter 4 mm) ø6 (diameter 6 mm) ø4 (diameter 4 mm) ø6 (diameter 6 mm) ø4 (diameter 4 mm) ø6 (diameter 6 mm) ø4 (diameter 4 mm) ø6 (diameter 6 mm)
06 - - - - - -
07 - - - - - -
08 - - - - - -
18 - - - - - -
19 - - - - - -
20 - - - - - -
25 - - - - - -
26 - - - - - -
27 - - - - - -
32 - - - - - -
33 - - - - - -
34 - - - - - -

 

(Units: inches)

 

Mounting position IN side OUT side
Code Fitting type
Straight Elbow Straight Elbow
ø5/32 (diameter 5/32") ø1/4 (1/4‑inch diameter) ø5/32 (diameter 5/32") ø1/4 (1/4‑inch diameter) ø5/32 (diameter 5/32") ø1/4 (1/4‑inch diameter) ø5/32 (diameter 5/32") ø1/4 (1/4‑inch diameter)
56 - - - - - -
57 - - - - - -
58 - - - - - -
68 - -  - - -
69 - - - - - -
70 - - - - - -
75 - - -  - -
76 - - - - - -
77 - - - - - -
82 - - - - - -
84 - - - - - -
 
 

(3) Accessories

Code Accessories
No symbol Without pressure gauge
A With pressure gauge

(4) Semi-Standard Specifications

Code None 0.35‑MPa
setting Note)
Non-relieving type
No symbol - -
1 - -
2 - -
3 -
  • *Note) A pressure gauge with a full span of 0.8 MPa is attached.

(5) Unit Notation

Code Contents
No symbol The unit used on the nameplate and pressure gauge is MPa
Z Note) The unit used on the nameplate and pressure gauge is psi
  • *Note) Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan).

Standard specification

Model ARM5S
Regulator construction Direct acting
Working principle (pressure receiving method) Piston type
Relief mechanism Standard Relieving type
Semi-standard Non-relieving type
Backflow function Yes (unbalanced type)
IN side tubing outer diameter ø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32" (diameter 5/32"), ø1/4" (diameter1/4")
OUT side tubing outer diameter ø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32" (diameter 5/32"), ø1/4" (diameter1/4")
Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Set pressure range Standard 0.05 to 0.7 MPa
Semi-standard 0.05 to 0.35 MPa (low-pressure type)
Applicable fluids Air
Ambient temperature and working fluid temperature 5 to 60°C
Weight (with ARM5SA-08-A) 33 g
  • *Note) When using the backflow function, a set pressure of at least 0.1 MPa is required.

Structural Drawings (Regulator)

Regulator - Single Unit Type, ARM5S Series: structural drawings (regulator)

Regulator - Single Unit Type, ARM5S Series: structural drawings (regulator)

Component Parts

Number Part name Materials
1 Body (for single unit) PBT
2 Bonnet PBT
3 Handle POM
4 Valve HNBR, aluminum alloy
5 Piston assembly POM, NBR
6 Pressure regulating screw assembly -
7 Pressure regulator spring Stainless steel
8 Valve spring Stainless steel
9 Valve guide Brass, with electroless nickel plating
10 Clip Stainless steel

Replacement Parts

Number Part name Materials Quantity
A Fitting assembly - 2
B Port plug PBT, HNBR 1
C Clip Stainless steel 3

Regulator - Single Unit Type, ARM5S Series Dimensions

ARM5SA

 

(Unit: mm)

 

ARM5SA Single Unit Type (Direct Mounting): dimensional drawing

ARM5SA Single Unit Type (Direct Mounting): dimensional drawing

Fitting size IN side OUT side
Straight Elbow Elbow Elbow Straight Elbow Elbow Elbow
R S T U V W X Y
ø4 (diameter 4 mm), ø5/32 (diameter 5/32") 2.5 6 11 35.5 2.5 6 11 35.5
ø6 (diameter 6 mm) 3 6.5 11 36 3 6.5 11 36
ø1/4 (1/4‑inch diameter) 6.5 6 11.5 38.5 6.5 6 11.5 38.5

ARM5SB

 

(Unit: mm)

 

ARM5SB Single Unit Type (DIN Rail Mounting): dimensional drawings

ARM5SB Single Unit Type (DIN Rail Mounting): dimensional drawings

Fitting size IN side OUT side
Straight Elbow Elbow Elbow Straight Elbow Elbow Elbow
R S T U V W X Y
ø4 (diameter 4 mm), ø5/32 (diameter 5/32") 2.5 6 11 37.5 2.5 6 11 37.5
ø6 (diameter 6 mm) 3 6.5 11 38 3 6.5 11 38
ø1/4 (1/4‑inch diameter) 6.5 6 11.5 40.5 6.5 6 11.5 40.5
Référence pièce
ARM5SA-06-A1
ARM5SA-18-A1
ARM5SA-25-A1
ARM5SA-32-A1
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Mécanisme d'échappement Côté alimentation, type de connexion Côté alimentation, diam. de connexion Côté commande, types de connexions Côté commande, diamètre de connexion Jauge de pression Set Pressure Pressure Unit Mounting Method

39.35 €

1 88 jours [Fourni] Décharge[Simple effet] Raccord droitø 4[Simple effet] Raccord droitø 4[Avec jauge de pression] Avec manomètre0.05 à 0.35MPaUnités de plaque signalétique et de jauge de pression : MPaMontage direct

43.03 €

1 26 jours [Fourni] Décharge[Simple effet] Raccord en coudeø 4[Simple effet] Raccord en coudeø 4[Avec jauge de pression] Avec manomètre0.05 à 0.35MPaUnités de plaque signalétique et de jauge de pression : MPaMontage direct

41.24 €

1 26 jours [Fourni] Décharge[Simple effet] Raccord droitø 4[Simple effet] Raccord en coudeø 4[Avec jauge de pression] Avec manomètre0.05 à 0.35MPaUnités de plaque signalétique et de jauge de pression : MPaMontage direct

41.23 €

1 26 jours [Fourni] Décharge[Simple effet] Raccord en coudeø 4[Simple effet] Raccord droitø 4[Avec jauge de pression] Avec manomètre0.05 à 0.35MPaUnités de plaque signalétique et de jauge de pression : MPaMontage direct

Loading...

  1. 1

Informations de base

Régulateur, soupape de suralimentation Régulateur Type de régulateur Standard Fluide applicable Air
Forme Type à accouplement à simple pression Environnement de fonctionnement Standard Fonction contre-courant Présence (type déséquilibre)

Assistance technique