Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
Manifold Regulator, Common Supply Type, ARM11A Series: product images
Model number example
Handle position
Code | Position |
---|---|
A | Top |
B | Front |
C | Top |
IN/OUT piping position
Code | Position | |||
---|---|---|---|---|
IN side | OUT side | |||
Bottom | Top | Bottom | Top | |
1 | ● | - | ● | - |
2 | - | ● | - | ● |
3 | ● | - | - | ● |
4 | - | ● | ● | - |
Code | Number of stations |
---|---|
1 | 1 station |
2 | Double |
3 | Triple |
4 | 4 stations |
5 | 5 stations |
6 | 6 stations |
7 | 7 stations |
8 | 8 stations |
9 | 9 stations |
M | 10 stations |
IN/OUT fitting type
(Unit: mm)
Code | Mounting position | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
IN side | OUT side | |||||||||
Fitting type | ||||||||||
Straight | Elbow | Straight | Elbow Note) | |||||||
ø6 (diameter 6 mm) | ø8 (diameter 8 mm) | ø10 (diameter 10 mm) | ø6 (diameter 6 mm) | ø8 (diameter 8 mm) | ø10 (diameter 10 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | |
07 | ● | - | - | - | - | - | ● | - | - | - |
08 | ● | - | - | - | - | - | - | ● | - | - |
09 | - | ● | - | - | - | - | ● | - | - | - |
10 | - | ● | - | - | - | - | - | ● | - | - |
11 | - | - | ● | - | - | - | ● | - | - | - |
12 | - | - | ● | - | - | - | - | ● | - | - |
19 | - | - | - | ● | - | - | - | - | ● | - |
20 | - | - | - | ● | - | - | - | - | - | ● |
21 | - | - | - | - | ● | - | - | - | ● | - |
22 | - | - | - | - | ● | - | - | - | - | ● |
23 | - | - | - | - | - | ● | - | - | ● | - |
24 | - | - | - | - | - | ● | - | - | - | ● |
26 | ● | - | - | - | - | - | - | - | ● | - |
27 | ● | - | - | - | - | - | - | - | - | ● |
28 | - | ● | - | - | - | - | - | - | ● | - |
29 | - | ● | - | - | - | - | - | - | - | ● |
30 | - | - | ● | - | - | - | - | - | ● | - |
31 | - | - | ● | - | - | - | - | - | - | ● |
33 | - | - | - | ● | - | - | ● | - | - | - |
34 | - | - | - | ● | - | - | - | ● | - | - |
35 | - | - | - | - | ● | - | ● | - | - | - |
36 | - | - | - | - | ● | - | - | ● | - | - |
37 | - | - | - | - | - | ● | ● | - | - | - |
38 | - | - | - | - | - | ● | - | ● | - | - |
(Units: inches)
Code | Mounting position | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
IN side | OUT side | |||||||||
Fitting type | ||||||||||
Straight | Elbow | Straight | Elbow Note) | |||||||
ø1/4 (1/4‑inch diameter) | ø5/16 (diameter 5/16 mm) | ø3/8 (diameter 3/8 mm) | ø1/4 (1/4‑inch diameter) | ø5/16 (diameter 5/16 mm) | ø3/8 (diameter 3/8 mm) | ø5/32 (diameter 5/32") | ø1/4 (1/4‑inch diameter) | ø5/32 (diameter 5/32") | ø1/4 (1/4‑inch diameter) | |
57 | ● | - | - | - | - | - | ● | - | - | - |
58 | ● | - | - | - | - | - | - | ● | - | - |
59 | - | ● | - | - | - | - | ● | - | - | - |
60 | - | ● | - | - | - | - | - | ● | - | - |
61 | - | - | ● | - | - | - | ● | - | - | - |
62 | - | - | ● | - | - | - | - | ● | - | - |
69 | - | - | - | ● | - | - | - | - | ● | - |
70 | - | - | - | ● | - | - | - | - | - | ● |
71 | - | - | - | - | ● | - | - | - | ● | - |
72 | - | - | - | - | ● | - | - | - | - | ● |
73 | - | - | - | - | - | ● | - | - | ● | - |
74 | - | - | - | - | - | ● | - | - | - | ● |
76 | ● | - | - | - | - | - | - | - | ● | - |
77 | ● | - | - | - | - | - | - | - | - | ● |
78 | - | ● | - | - | - | - | - | - | ● | - |
79 | - | ● | - | - | - | - | - | - | - | ● |
80 | - | - | ● | - | - | - | - | - | ● | - |
81 | - | - | ● | - | - | - | - | - | - | ● |
83 | - | - | - | ● | - | - | ● | - | - | - |
84 | - | - | - | ● | - | - | - | ● | - | - |
85 | - | - | - | - | ● | - | ● | - | - | - |
86 | - | - | - | - | ● | - | - | ● | - | - |
87 | - | - | - | - | - | ● | ● | - | - | - |
88 | - | - | - | - | - | ● | - | ● | - | - |
Note) When the handle and the OUT piping positions are on the same side, the elbow fitting is directed to the rear side (DIN rail side). For types with a digital pressure switch, depending on piping direction, be sure to apply caution so as to ensure that there is no interference with the connector.
Accessories
Code | Pressure display function Notes 1, 2) | Supply block type Note 3) | Supply block mounting position | ||||||
---|---|---|---|---|---|---|---|---|---|
Without pressure display function | With pressure display function | Common supply block | Common supply block with pressure switch | 3-way valve common supply block | 3-way valve common supply block + pressure switch block | L side (Left side) | R side (Right side) | B side (Both sides) | |
No symbol | ● | - | ● | - | - | - | ● | - | - |
A | ● | - | - | ● | - | - | ● | - | - |
B | ● | - | - | - | ● | - | ● | - | - |
C | ● | - | - | - | - | ● | ● | - | - |
D | ● | - | ● | - | - | - | - | ● | - |
E | ● | - | - | ● | - | - | - | ● | - |
F | ● | - | - | - | ● | - | - | ● | - |
G | ● | - | - | - | - | ● | - | ● | - |
H | ● | - | ● | - | - | - | - | - | ● |
J | - | ● | ● | - | - | - | ● | - | - |
K | - | ● | - | ● | - | - | ● | - | - |
L | - | ● | - | - | ● | - | ● | - | - |
M | - | ● | - | - | - | ● | ● | - | - |
N | - | ● | ● | - | - | - | - | ● | - |
O | - | ● | - | ● | - | - | - | ● | - |
P | - | ● | - | - | ● | - | - | ● | - |
Q | - | ● | - | - | - | ● | - | ● | - |
R | - | ● | ● | ● | - | - | - | - | ● |
Note 1) The pressure display function means that the product comes with a pressure gauge or a digital pressure switch. For types with a digital pressure switch, the "Digital Pressure Switch Output Specification" (8) must be selected. If "Digital Pressure Switch Output Specification" (8) is not selected, then a pressure gauge will be included with the regulator.
Note 2) Pressure gauges are not compatible with copper/fluorine-free specifications.
Note 3) Pressure switches are not available with oil-free specifications.
Code | None | 0.35‑MPa setting Note 1) | Non-relieving | Oil-free specification Note 2) |
---|---|---|---|---|
No symbol | ● | - | - | - |
1 | - | ● | - | - |
2 | - | - | ● | - |
3 | - | - | - | ● |
4 | - | ● | ● | - |
5 | - | ● | - | ● |
6 | - | - | ● | ● |
7 | - | ● | ● | ● |
Note 1) A pressure gauge with a full span of 0.4 MPa is attached.
Note 2) The oil-free specification is grease-free in the fluid-contacting areas.
Code | Contents |
---|---|
No symbol | Unit used on product nameplate and pressure gauge is MPa |
Z Note 1, 2) | Unit used on product nameplate and pressure gauge is psi |
ZA Note 1, 3) | Digital pressure switch: with unit selection function (Initial setting is MPa) |
Note 1) Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan). However, the pressure switch offers dual unit presentation in both MPa and psi.
Note 2) Digital pressure switch, which has the unit selection function, has a default setting of psi.
Note 3) Refers to digital pressure switch. Includes lead wire with connector (2 m).
Code | Contents |
---|---|
No symbol | None |
N | NPN open collector |
P | PNP open collector |
Note) For types with a digital pressure switch, the "pressure display function" as outlined in (5) Accessories is required. The electrical entry of the lead wire is positioned on the opposite side to the handle.
Regulator construction | Direct acting | |
---|---|---|
Working principle (pressure receiving method) | Diaphragm-type | |
Relief mechanism | Standard | Relieving type |
Semi-standard | Non-relieving type | |
Backflow function Note 1) | Yes (unbalanced type) | |
IN side tubing outer diameter | ø6 (diameter 6 mm), ø8 (diameter 8 mm), ø10 (diameter 10 mm), ø1/4 (diameter 1/4"), ø5/16 (diameter 5/16"), ø3/8 (diameter 3/8") | |
OUT side tubing outer diameter | ø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32 (diameter 5/32 mm), ø1/4 (diameter 1/4 mm) | |
Proof pressure | 1.5 MPa | |
Maximum operating pressure | 1.0 MPa | |
Set pressure range | Standard | 0.05 to 0.7 MPa |
Semi-standard | 0.05 to 0.35 MPa (low-pressure type) | |
Applicable fluids | Air | |
Ambient temperature and working fluid temperature Note 2) | 5 to 60°C |
Note 1) When using the backflow function, a set pressure of at least 0.1 MPa is required.
Note 2) For the type with a digital pressure switch: 5°C to 50°C.
Manifold Regulator, Common Supply Type, ARM11A Series: structural drawing
Number | Part name | Materials |
---|---|---|
1 | Body for regulator block | PBT |
2 | Bonnet | PBT |
3 | Handle | POM |
4 | Valve seat | POM |
5 | Pressure regulating screw assembly | Structural steel |
6 | Pressure regulator spring | Steel wire |
7 | Regulator clip | Stainless steel |
8 | Manifold block | PBT |
9 | Blanking plate assembly | - |
10 | Square nut | Steel strip |
11 | Common supply bushing | POM |
Number | Part name | Materials | Part number | Applicable |
---|---|---|---|---|
A | Diaphragm assembly | Weather resistant NBR/POM | 136126A | Relieving type |
136126-1A | Non-relieving type | |||
B | Valve | HNBR, aluminum alloy | 136127-30#1 | - |
C | Valve spring | Stainless steel | 136131 | - |
D | Gasket | HNBR | 136137-30 | - |
E | O-ring | NBR | 136146 | Standard product |
HNBR | 136146-30 | Oil-free specification | ||
F | O-ring | NBR | 136147 | Standard product |
HNBR | 136147-30 | Oil-free specification | ||
G | O-ring | NBR | 136148 | Standard product |
HNBR | 136148-30 | Oil-free specification | ||
NBR | KA01731 | Standard model for digital pressure switch | ||
HNBR | KA01613 | Oil-free specification for digital pressure switch | ||
H | O-ring | NBR | 136149 | Standard product |
HNBR | 136149-30 | Oil-free specification | ||
J | Fitting assembly | - | See p. 737 in the manufacturer's catalog | - |
K | Port plug | PBT, HNBR | See p. 738 in the manufacturer's catalog | - |
(Unit: mm)
ARM11AA1-□12 Handle position: Top / Common supply block; dimensional drawings
Number of stations | DIN rail part no. (for L and R sides) | L 2 Dimensions |
---|---|---|
1 | AXT100-DR-9 | 123 |
2 | AXT100-DR-11 | 148 |
3 | AXT100-DR-13 | 173 |
4 | AXT100-DR-16 | 210.5 |
5 | AXT100-DR-18 | 235.5 |
6 | AXT100-DR-20 | 260.5 |
7 | AXT100-DR-22 | 285.5 |
8 | AXT100-DR-25 | 323 |
9 | AXT100-DR-27 | 348 |
M | AXT100-DR-29 | 373 |
Référence pièce
|
---|
ARM11AB1-R04-A |
ARM11AB1-R16-A |
Référence pièce | Relatif à |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Régulateur, soupape de suralimentation | Type de régulateur | Environnement de fonctionnement | Mécanisme d'échappement | Côté alimentation, type de connexion | Côté alimentation, diam. de connexion | Côté commande, types de connexions | Côté commande, diamètre de connexion | Jauge de pression | Set Pressure | Pressure Unit | Handle Direction / Position | Connected Number | Air Supply Block Type | Common Air Supply Block Mounting Position | In and Out Piping Position | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.69 € | 1 | 4 jours | Autre | - | Standard | [Fourni] Décharge | - | - | [Simple effet] Raccord droit | ø 4 | [Avec jauge de pression] Avec manomètre | 0.05 à 0.7MPa | Unités de plaque signalétique et de jauge de pression : MPa | Position du bouton : avant | Aucun | Aucun | Aucun | Côté SORTIE : bas | Bloc régulateur | |||
42.31 € | 1 | 39 jours | Autre | - | Standard | [Fourni] Décharge | - | - | [Simple effet] Raccord en coude | ø 4 | [Avec jauge de pression] Avec manomètre | 0.05 à 0.7MPa | Unités de plaque signalétique et de jauge de pression : MPa | Position du bouton : avant | Aucun | Aucun | Aucun | Côté SORTIE : bas | Bloc régulateur |
Loading...
Fluide applicable | Air | Forme | Type à accouplement à simple pression | Fonction contre-courant | Présence (type déséquilibre) |
---|
Configurer
Propriétés de base
Type de régulateur
Mécanisme d'échappement
Côté alimentation, type de connexion
Côté alimentation, diam. de connexion
Côté commande, types de connexions
Jauge de pression
Type
Régulateur, soupape de suralimentation
Environnement de fonctionnement
Côté commande, diamètre de connexion
Set Pressure
Pressure Unit
Handle Direction / Position
Connected Number
Air Supply Block Type
Common Air Supply Block Mounting Position
In and Out Piping Position
Specifications
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles