Régulateur du collecteur, type à alimentation commune, gamme ARM11A. (Numéros de référence - Téléchargement CAO)

Régulateur du collecteur, type à alimentation commune, gamme ARM11A.
SMC Manifold Regulator, Common Supply Type, ARM11A Series.
[Features]
· Select the most appropriate type and size for the given installation conditions.
· Available with a variety of one-touch fitting types and sizes.
· Backflow function equipped as standard.
· Compatible with units with a digital pressure switch.

(i)Remarque

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

ARM11AA1-910-R1

Manifold Regulator, Common Supply Type, ARM11A Series Details

Manifold Regulator, Common Supply Type, ARM11A Series: product images

Manifold Regulator, Common Supply Type, ARM11A Series: product images

Manifold Regulator, Common Supply Type, ARM11A Series Specification

Model Number Notation

Model number example

Model number example

(1) Handle Position

Handle position

Handle position

Code Position
A Top
B Front
C Top

(2) IN/OUT Piping Position

IN/OUT piping position

IN/OUT piping position

Code Position
IN side OUT side
Bottom Top Bottom Top
1 - -
2 - -
3 - -
4 - -

(3) Number of Regulator Block Stations

Code Number of stations
1 1 station
2 Double
3 Triple
4 4 stations
5 5 stations
6 6 stations
7 7 stations
8 8 stations
9 9 stations
M 10 stations

(4) IN/OUT Fitting Type

IN/OUT fitting type

IN/OUT fitting type

 

(Unit: mm)

 

Code Mounting position
IN side OUT side
Fitting type
Straight Elbow Straight Elbow Note)
ø6 (diameter 6 mm) ø8 (diameter 8 mm) ø10 (diameter 10 mm) ø6 (diameter 6 mm) ø8 (diameter 8 mm) ø10 (diameter 10 mm) ø4 (diameter 4 mm) ø6 (diameter 6 mm) ø4 (diameter 4 mm) ø6 (diameter 6 mm)
07 - - - - - - - -
08 - - - - - - - -
09 - - - - - - - -
10 - - - - - - - -
11 - - - - - - - -
12 - - - - - - - -
19 - - - - - - - -
20 - - - - - - - -
21 - - - - - - - -
22 - - - - - - - -
23 - - - - - - - -
24 - - - - - - - -
26 - - - - - - - -
27 - - - - - - - -
28 - - - - - - - -
29 - - - - - - - -
30 - - - - - - - -
31 - - - - - - - -
33 - - - - - - - -
34 - - - - - - - -
35 - - - - - - - -
36 - - - - - - - -
37 - - - - - - - -
38 - - - - - - - -

 

(Units: inches)

 

Code Mounting position
IN side OUT side
Fitting type
Straight Elbow Straight Elbow Note)
ø1/4 (1/4‑inch diameter) ø5/16 (diameter 5/16 mm) ø3/8 (diameter 3/8 mm) ø1/4 (1/4‑inch diameter) ø5/16 (diameter 5/16 mm) ø3/8 (diameter 3/8 mm) ø5/32 (diameter 5/32") ø1/4 (1/4‑inch diameter) ø5/32 (diameter 5/32") ø1/4 (1/4‑inch diameter)
57 - - - - - - - -
58 - - - - - - - -
59 - - - - - - - -
60 - - - - - - - -
61 - - - - - - - -
62 - - - - - - - -
69 - - - - - - - -
70 - - - - - - - -
71 - - - - - - - -
72 - - - - - - - -
73 - - - - - - - -
74 - - - - - - - -
76 - - - - - - - -
77 - - - - - - - -
78 - - - - - - - -
79 - - - - - - - -
80 - - - - - - - -
81 - - - - - - - -
83 - - - - - - - -
84 - - - - - - - -
85 - - - - - - - -
86 - - - - - - - -
87 - - - - - - - -
88 - - - - - - - -
 

Note) When the handle and the OUT piping positions are on the same side, the elbow fitting is directed to the rear side (DIN rail side). For types with a digital pressure switch, depending on piping direction, be sure to apply caution so as to ensure that there is no interference with the connector.

(5) Accessories

Accessories

Accessories

Code Pressure display function Notes 1, 2) Supply block type Note 3) Supply block mounting position
Without pressure display function With pressure display function Common supply block Common supply block with pressure switch 3-way valve common supply block 3-way valve common supply block + pressure switch block L side
(Left side)
R side
(Right side)
B side
(Both sides)
No symbol - - - - - -
A - - - - - -
B - - - - - -
C - - - - - -
D - - - - - -
E - - - - - -
F - - - - - -
G - - - - - -
H - - - - - -
J - - - - - -
K - - - - - -
L - - - - - -
M - - - - - -
N - - - - - -
O - - - - - -
P - - - - - -
Q - - - - - -
R - - - - -

Note 1) The pressure display function means that the product comes with a pressure gauge or a digital pressure switch. For types with a digital pressure switch, the "Digital Pressure Switch Output Specification" (8) must be selected. If "Digital Pressure Switch Output Specification" (8) is not selected, then a pressure gauge will be included with the regulator.
Note 2) Pressure gauges are not compatible with copper/fluorine-free specifications.
Note 3) Pressure switches are not available with oil-free specifications.

(6) Semi-Standard Specifications

Code None 0.35‑MPa setting Note 1) Non-relieving Oil-free specification Note 2)
No symbol - - -
1 - - -
2 - - -
3 - - -
4 - -
5 - -
6 - -
7 -

Note 1) A pressure gauge with a full span of 0.4 MPa is attached.
Note 2) The oil-free specification is grease-free in the fluid-contacting areas.

(7) Unit Notation

Code Contents
No symbol Unit used on product nameplate and pressure gauge is MPa
Z Note 1, 2) Unit used on product nameplate and pressure gauge is psi
ZA Note 1, 3) Digital pressure switch: with unit selection function
(Initial setting is MPa)

Note 1) Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan). However, the pressure switch offers dual unit presentation in both MPa and psi.
Note 2) Digital pressure switch, which has the unit selection function, has a default setting of psi.
Note 3) Refers to digital pressure switch. Includes lead wire with connector (2 m).

(8) Digital Pressure Switch Output Specification

Code Contents
No symbol None
N NPN open collector
P PNP open collector

Note) For types with a digital pressure switch, the "pressure display function" as outlined in (5) Accessories is required. The electrical entry of the lead wire is positioned on the opposite side to the handle.

Specifications

Regulator construction Direct acting
Working principle (pressure receiving method) Diaphragm-type
Relief mechanism Standard Relieving type
Semi-standard Non-relieving type
Backflow function Note 1) Yes (unbalanced type)
IN side tubing outer diameter ø6 (diameter 6 mm), ø8 (diameter 8 mm), ø10 (diameter 10 mm), ø1/4 (diameter 1/4"), ø5/16 (diameter 5/16"), ø3/8 (diameter 3/8")
OUT side tubing outer diameter ø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32 (diameter 5/32 mm), ø1/4 (diameter 1/4 mm)
Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Set pressure range Standard 0.05 to 0.7 MPa
Semi-standard 0.05 to 0.35 MPa (low-pressure type)
Applicable fluids Air
Ambient temperature and working fluid temperature Note 2) 5 to 60°C

Note 1) When using the backflow function, a set pressure of at least 0.1 MPa is required.
Note 2) For the type with a digital pressure switch: 5°C to 50°C.

Structural Drawings

Manifold Regulator, Common Supply Type, ARM11A Series: structural drawing

Manifold Regulator, Common Supply Type, ARM11A Series: structural drawing

Component Parts

Number Part name Materials
1 Body for regulator block PBT
2 Bonnet PBT
3 Handle POM
4 Valve seat POM
5 Pressure regulating screw assembly Structural steel
6 Pressure regulator spring Steel wire
7 Regulator clip Stainless steel
8 Manifold block PBT
9 Blanking plate assembly -
10 Square nut Steel strip
11 Common supply bushing POM

Replacement Parts

Number Part name Materials Part number Applicable
A Diaphragm assembly Weather resistant NBR/POM 136126A Relieving type
136126-1A Non-relieving type
B Valve HNBR, aluminum alloy 136127-30#1 -
C Valve spring Stainless steel 136131 -
D Gasket HNBR 136137-30 -
E O-ring NBR 136146 Standard product
HNBR 136146-30 Oil-free specification
F O-ring NBR 136147 Standard product
HNBR 136147-30 Oil-free specification
G O-ring NBR 136148 Standard product
HNBR 136148-30 Oil-free specification
NBR KA01731 Standard model for digital pressure switch
HNBR KA01613 Oil-free specification for digital pressure switch
H O-ring NBR 136149 Standard product
HNBR 136149-30 Oil-free specification
J Fitting assembly - See p. 737 in the manufacturer's catalog -
K Port plug PBT, HNBR See p. 738 in the manufacturer's catalog -

Manifold Regulator, Common Supply Type, ARM11A Series Details: Dimensions Examples

 

(Unit: mm)

 

ARM11AA1-□12 Handle position: Top / Common supply block; dimensional drawings

ARM11AA1-□12 Handle position: Top / Common supply block; dimensional drawings

Number of stations DIN rail part no. (for L and R sides) L 2 Dimensions
1 AXT100-DR-9 123
2 AXT100-DR-11 148
3 AXT100-DR-13 173
4 AXT100-DR-16 210.5
5 AXT100-DR-18 235.5
6 AXT100-DR-20 260.5
7 AXT100-DR-22 285.5
8 AXT100-DR-25 323
9 AXT100-DR-27 348
M AXT100-DR-29 373
Référence pièce
ARM11AA1-910-R1
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Régulateur, soupape de suralimentation Type de régulateur Environnement de fonctionnement Mécanisme d'échappement Côté alimentation, type de connexion Côté alimentation, diam. de connexion Côté commande, types de connexions Côté commande, diamètre de connexion Jauge de pression Set Pressure Pressure Unit Handle Direction / Position Connected Number Air Supply Block Type Common Air Supply Block Mounting Position In and Out Piping Position Specifications

432.90 €

1 26 jours RégulateurEn forme de distributeurStandard[Fourni] Décharge[Simple effet] Raccord droitø 8[Simple effet] Raccord droitø 6[Avec jauge de pression] Avec manomètre0.05 à 0.35MPaUnités de plaque signalétique et de jauge de pression : MPaPosition de la poignée : haute9 postesBloc d'alimentation communDeux côtésCôté ENTRÉE : bas / côté SORTIE : basRégulateur de collecteur

Loading...

  1. 1

Informations de base

Fluide applicable Air Forme Type à accouplement à simple pression Fonction contre-courant Présence (type déséquilibre)

Vous vous trouvez sur la page de Régulateur du collecteur, type à alimentation commune, gamme ARM11A., le numéro d'article est le suivant: ARM11AA1-910-R1.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article ARM11AA1-910-R1.

Variantes de ce produit

Référence pièce
ARM11AA1-108
ARM11AA1-108-J
ARM11AA1-108-M
ARM11AA1-912-R
ARM11AA1-924-J
ARM11AA1-M07-J
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Régulateur, soupape de suralimentation Type de régulateur Environnement de fonctionnement Mécanisme d'échappement Côté alimentation, type de connexion Côté alimentation, diam. de connexion Côté commande, types de connexions Côté commande, diamètre de connexion Jauge de pression Set Pressure Pressure Unit Handle Direction / Position Connected Number Air Supply Block Type Common Air Supply Block Mounting Position In and Out Piping Position Specifications

62.56 €

1 26 jours RégulateurEn forme de distributeurStandard[Fourni] Décharge[Simple effet] Raccord droitø 6[Simple effet] Raccord droitø 6[Non fourni] Sans manomètre0.05 à 0.7MPaUnités de plaque signalétique et de jauge de pression : MPaPosition de la poignée : haute1 posteBloc d'alimentation communCôté gaucheCôté ENTRÉE : bas / côté SORTIE : basRégulateur de collecteur

71.97 €

1 26 jours RégulateurEn forme de distributeurStandard[Fourni] Décharge[Simple effet] Raccord droitø 6[Simple effet] Raccord droitø 6[Avec jauge de pression] Avec manomètre0.05 à 0.7MPaUnités de plaque signalétique et de jauge de pression : MPaPosition de la poignée : haute1 posteBloc d'alimentation communCôté gaucheCôté ENTRÉE : bas / côté SORTIE : basRégulateur de collecteur

163.34 €

1 26 jours RégulateurEn forme de distributeurStandard[Fourni] Décharge[Simple effet] Raccord droitø 6[Simple effet] Raccord droitø 6[Avec jauge de pression] Avec manomètre0.05 à 0.7MPaUnités de plaque signalétique et de jauge de pression : MPaPosition de la poignée : haute1 posteBloc alimentation commun vanne 3 voies + bloc interrupteurCôté gaucheCôté ENTRÉE : bas / côté SORTIE : basRégulateur de collecteur

411.74 €

1 26 jours RégulateurEn forme de distributeurStandard[Fourni] Décharge[Simple effet] Raccord droitø 10[Simple effet] Raccord droitø 6[Avec jauge de pression] Avec manomètre0.05 à 0.7MPaUnités de plaque signalétique et de jauge de pression : MPaPosition de la poignée : haute9 postesBloc d'alimentation communDeux côtésCôté ENTRÉE : bas / côté SORTIE : basRégulateur de collecteur

412.60 €

1 26 jours RégulateurEn forme de distributeurStandard[Fourni] Décharge[Simple effet] Raccord en coudeø 10[Simple effet] Raccord en coudeø 6[Avec jauge de pression] Avec manomètre0.05 à 0.7MPaUnités de plaque signalétique et de jauge de pression : MPaPosition de la poignée : haute9 postesBloc d'alimentation communCôté gaucheCôté ENTRÉE : bas / côté SORTIE : basRégulateur de collecteur

437.53 €

1 26 jours RégulateurEn forme de distributeurStandard[Fourni] Décharge[Simple effet] Raccord droitø 6[Simple effet] Raccord droitø 4[Avec jauge de pression] Avec manomètre0.05 à 0.7MPaUnités de plaque signalétique et de jauge de pression : MPaPosition de la poignée : haute10 postesBloc d'alimentation communCôté gaucheCôté ENTRÉE : bas / côté SORTIE : basRégulateur de collecteur

Assistance technique