Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
ARM11BB1-R06
ARM11B Series Individual Supply Type Manifold Regulator product image
Model number example
Knob position
Symbol | Position |
---|---|
A | Top |
B | Front |
C | Bottom |
IN/OUT piping position
Symbol | Position | |||
---|---|---|---|---|
IN Side | OUT Side | |||
Bottom | Top | Bottom | Top | |
1 | ● | - | ● | - |
2 | - | ● | - | ● |
3 | ● | - | - | ● |
4 | - | ● | ● | - |
Symbol | Number of stations |
---|---|
1 | 1 station |
2 | Double |
3 | Triple |
4 | 4 stations |
5 | 5 stations |
6 | 6 stations |
7 | 7 stations |
8 | 8 stations |
9 | 9 stations |
M | 10 stations |
IN/OUT fitting type
(Unit: mm)
Mounting position | IN side | OUT side | ||||||
---|---|---|---|---|---|---|---|---|
Symbol | Fitting Type | |||||||
Straight | Elbow Note) | Straight | Elbow Note) | |||||
ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | |
06 | ● | - | - | - | ● | - | - | - |
07 | - | ● | - | - | ● | - | - | - |
08 | - | ● | - | - | - | ● | - | - |
18 | - | - | ● | - | - | - | ● | - |
19 | - | - | - | ● | - | - | ● | - |
20 | - | - | - | ● | - | - | - | ● |
25 | ● | - | - | - | - | - | ● | - |
26 | - | ● | - | - | - | - | ● | - |
27 | - | ● | - | - | - | - | - | ● |
32 | - | - | ● | - | ● | - | - | - |
33 | - | - | - | ● | ● | - | - | - |
34 | - | - | - | ● | - | ● | - | - |
(unit: inches)
Mounting position | IN side | OUT side | ||||||
---|---|---|---|---|---|---|---|---|
Symbol | Fitting Type | |||||||
Straight | Elbow Note) | Straight | Elbow Note) | |||||
ø5/32 (Diameter 5/32 mm) | ø1/4 (diameter 1/4 mm) | ø5/32 (Diameter 5/32 mm) | ø1/4 (diameter 1/4 mm) | ø5/32 (Diameter 5/32 mm) | ø1/4 (diameter 1/4 mm) | ø5/32 (diameter 15/32 mm) | ø1/4 (diameter 1/4 mm) | |
56 | ● | - | - | - | ● | - | - | - |
57 | - | ● | - | - | ● | - | - | - |
58 | - | ● | - | - | - | ● | - | - |
68 | - | - | ● | - | - | - | ● | - |
69 | - | - | - | ● | - | - | ● | - |
70 | - | - | - | ● | - | - | - | ● |
75 | ● | - | - | - | - | - | ● | - |
76 | - | ● | - | - | - | - | ● | - |
77 | - | ● | - | - | - | - | - | ● |
82 | - | - | ● | - | ● | - | - | - |
83 | - | - | - | ● | ● | - | - | - |
84 | - | - | - | ● | - | ● | - | - |
Accessories (pressure display)
Symbol | Accessory |
---|---|
Nil | Without pressure display |
ANote 1) | With pressure display |
Symbol | None | 0.35 MPa settingNote 1) | Non-relieving | Oil-freeNote 2) |
---|---|---|---|---|
Nil | ● | - | - | - |
1 | - | ● | - | - |
2 | - | - | ● | - |
3 | - | - | - | ● |
4 | - | ● | ● | - |
5 | - | ● | - | ● |
6 | - | - | ● | ● |
7 | - | ● | ● | ● |
Symbol | Description |
---|---|
Nil | Unit used on product nameplate and pressure gauge is MPa |
ZNote 1, 2) | Unit used on product nameplate and pressure gauge is psi |
ZANote 1, 3) | Digital pressure switch: with unit switching (initial setting is MPa) |
Symbol | Content |
---|---|
Nil | None |
N | NPN open collector |
P | PNP open collector |
Regulator Construction | Direct Acting | |
---|---|---|
Working Principle | Diaphragm Regulator | |
Relief Mechanism | Standard | Relieving Type |
Semi-standard | Non-relieving Type | |
Backflow Function Note 1) | Yes (unbalanced type) | |
IN Side Tubing Outer Diameter | ø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32 (diameter 5/32 mm), ø1/4 (diameter 1/4 mm) | |
OUT Side Tubing Outer Diameter | ø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32 (diameter 5/32 mm), ø1/4 (diameter 1/4 mm) | |
Proof pressure | 1.5 MPa | |
Maximum operating pressure | 1.0 MPa | |
Set pressure range | Standard | 0.05 to 0.7 MPa |
Semi-standard | 0.05 to 0.35 MPa (low-pressure type) | |
Applicable fluids | Air | |
Ambient and operating fluid temperature Note 2) | 5 to 60°C |
ARM11B Series Individual Supply Type Manifold Regulator diagram
Number | Part name | Material |
---|---|---|
1 | Body for regulator block | PBT |
2 | Bonnet | PBT |
3 | Knob | POM |
4 | Valve seat | POM |
5 | Adjusting screw assembly | Steel for construction |
6 | Adjustment spring | Steel wire |
7 | Regulator clip | Stainless steel |
8 | Manifold block | PBT |
9 | Blanking plate assembly | - |
10 | Square nut | Steel strip |
11 | Individual supply bushing | POM |
Number | Part name | Material | Part number | Application |
---|---|---|---|---|
A | Diaphragm assembly | Weatherproof NBR/POM | 136126A | Relieving Type |
136126-1A | Non-Relieving Type | |||
B | Valve | HNBR, aluminum alloy | 136127-30#1 | - |
C | Valve spring | Stainless steel | 136131 | - |
D | Gasket | HNBR | 136137-30 | - |
E | O-ring | NBR | 136146 | Standard model |
HNBR | 136146-30 | Oil-free specification | ||
F | O-ring | NBR | 136147 | Standard product |
HNBR | 136147-30 | Oil-free specification | ||
G | O-ring | NBR | 136148 | Standard product |
HNBR | 136148-30 | Oil-free specification | ||
NBR | KA01731 | Standard model for digital pressure switch | ||
HNBR | KA01613 | Oil-free spec. for digital pressure switch | ||
H | O-ring | NBR | 136149 | Standard product |
HNBR | 136149-30 | Oil-free specification | ||
J | Fitting assembly | - | - | - |
K | Port plug | PBT, HNBR | - | - |
(Unit: mm)
ARM11BA1-□08 knob position, top, dimensional drawing
No. of stations | DIN Rail Part No. | L2 Dimension |
---|---|---|
1 | AXT100-DR-8 | 110.5 |
2 | AXT100-DR-10 | 135.5 |
3 | AXT100-DR-12 | 160.5 |
4 | AXT100-DR-14 | 185.5 |
5 | AXT100-DR-16 | 210.5 |
6 | AXT100-DR-19 | 248 |
7 | AXT100-DR-21 | 273 |
8 | AXT100-DR-23 | 298 |
9 | AXT100-DR-25 | 323 |
M | AXT100-DR-28 | 360.5 |
Référence pièce
|
---|
ARM11BB1-R06 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Régulateur, soupape de suralimentation | Type de régulateur | Environnement de fonctionnement | Mécanisme d'échappement | Côté alimentation, type de connexion | Côté alimentation, diam. de connexion | Côté commande, types de connexions | Côté commande, diamètre de connexion | Jauge de pression | Set Pressure | Pressure Unit | Handle Direction / Position | Connected Number | In and Out Piping Position | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.06 € | 1 | 26 jours | Autre | - | Standard | [Fourni] Décharge | [Simple effet] Raccord droit | ø 4 | [Simple effet] Raccord droit | ø 4 | [Non fourni] Sans manomètre | 0.05 à 0.7MPa | Unités de plaque signalétique et de jauge de pression : MPa | Position du bouton : avant | Aucun | Côté ENTRÉE : bas / côté SORTIE : bas | Bloc régulateur |
Loading...
Fluide applicable | Air | Forme | Type à accouplement à simple pression | Fonction contre-courant | Présence (type déséquilibre) |
---|
Vous vous trouvez sur la page de Régulateur de collecteur de type à alimentation individuelle gamme ARM11B., le numéro d'article est le suivant: ARM11BB1-R06.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article ARM11BB1-R06.
Configurer
Propriétés de base
Type de régulateur
Mécanisme d'échappement
Côté alimentation, type de connexion
Côté commande, types de connexions
Jauge de pression
Type
Régulateur, soupape de suralimentation
Environnement de fonctionnement
Côté alimentation, diam. de connexion
Côté commande, diamètre de connexion
Set Pressure
Pressure Unit
Handle Direction / Position
Connected Number
In and Out Piping Position
Specifications
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
ARM11BA1-107-A1 |
ARM11BA1-108 |
ARM11BA1-108-A |
ARM11BB1-R06-1 |
ARM11BB1-R06-A |
ARM11BB1-R06-A1 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Régulateur, soupape de suralimentation | Type de régulateur | Environnement de fonctionnement | Mécanisme d'échappement | Côté alimentation, type de connexion | Côté alimentation, diam. de connexion | Côté commande, types de connexions | Côté commande, diamètre de connexion | Jauge de pression | Set Pressure | Pressure Unit | Handle Direction / Position | Connected Number | In and Out Piping Position | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.27 € | 1 | 26 jours | Régulateur | En forme de distributeur | Standard | [Fourni] Décharge | [Simple effet] Raccord droit | ø 6 | [Simple effet] Raccord droit | ø 4 | [Avec jauge de pression] Avec manomètre | 0.05 à 0.35MPa | Unités de plaque signalétique et de jauge de pression : MPa | Position de la poignée : haute | 1 poste | Côté ENTRÉE : bas / côté SORTIE : bas | Régulateur de collecteur | ||
48.52 € | 1 | 26 jours | Régulateur | En forme de distributeur | Standard | [Fourni] Décharge | [Simple effet] Raccord droit | ø 6 | [Simple effet] Raccord droit | ø 6 | [Non fourni] Sans manomètre | 0.05 à 0.7MPa | Unités de plaque signalétique et de jauge de pression : MPa | Position de la poignée : haute | 1 poste | Côté ENTRÉE : bas / côté SORTIE : bas | Régulateur de collecteur | ||
57.85 € | 1 | 26 jours | Régulateur | En forme de distributeur | Standard | [Fourni] Décharge | [Simple effet] Raccord droit | ø 6 | [Simple effet] Raccord droit | ø 6 | [Avec jauge de pression] Avec manomètre | 0.05 à 0.7MPa | Unités de plaque signalétique et de jauge de pression : MPa | Position de la poignée : haute | 1 poste | Côté ENTRÉE : bas / côté SORTIE : bas | Régulateur de collecteur | ||
34.47 € | 1 | 26 jours | Autre | - | Standard | [Fourni] Décharge | [Simple effet] Raccord droit | ø 4 | [Simple effet] Raccord droit | ø 4 | [Non fourni] Sans manomètre | 0.05 à 0.35MPa | Unités de plaque signalétique et de jauge de pression : MPa | Position du bouton : avant | Aucun | Côté ENTRÉE : bas / côté SORTIE : bas | Bloc régulateur | ||
41.47 € | 1 |
Jour même
Stock | Autre | - | Standard | [Fourni] Décharge | [Simple effet] Raccord droit | ø 4 | [Simple effet] Raccord droit | ø 4 | [Avec jauge de pression] Avec manomètre | 0.05 à 0.7MPa | Unités de plaque signalétique et de jauge de pression : MPa | Position du bouton : avant | Aucun | Côté ENTRÉE : bas / côté SORTIE : bas | Bloc régulateur | ||
43.87 € | 1 | 26 jours | Autre | - | Standard | [Fourni] Décharge | [Simple effet] Raccord droit | ø 4 | [Simple effet] Raccord droit | ø 4 | [Avec jauge de pression] Avec manomètre | 0.05 à 0.35MPa | Unités de plaque signalétique et de jauge de pression : MPa | Position du bouton : avant | Aucun | Côté ENTRÉE : bas / côté SORTIE : bas | Bloc régulateur |