ITV00**, Régulateur électropneumatique compact (Numéros de référence - Téléchargement CAO)

ITV00**, Régulateur électropneumatique compact
ITV0000 Series Compact Electro-Pneumatic Regulator realizes space savings and reduction of weight for manifold use.
[Features]
· DIN rail mount design lets you easily add or remove stations.
· Compact (15 mm) and lightweight (100 g).
· 2 types of cable connectors are available: straight type and right-angle type.
· Built-in single-action fitting.
· With error indication LED.
· 2 types of brackets are available: flat brackets and L-shaped brackets.
· IP65 equivalent enclosure protection.
· Linearity: within ±1% (full span).

(i)Remarque

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

ITV0050-3UCS

ITV0000 Series Compact Electro-Pneumatic Regulator Details

ITV0000 Series Compact Electro-Pneumatic Regulator product image

ITV0000 Series Compact Electro-Pneumatic Regulator product image

ITV0000 Series Compact Electro-Pneumatic Regulator Specifications

Model ITV001□ ITV003□ ITV005□
Minimum supply pressure Set pressure +0.1 MPa
Maximum supply pressure 0.2 MPa 1.0 MPa
Set pressure range 0.001 to 0.1 MPa 0.001 to 0.5 MPa 0.001 to 0.9 MPa
Power supply Voltage 24 V DC ±10%, 12 to 15 V DC
Current consumption Power supply voltage 24 V DC type: 0.12 A or less
Power supply voltage 12 to 15 V DC type: 0.18 A or less
Input signal Voltage type 0 to 5 V DC, 0 to 10 V DC
Current type 4 to 20 mA DC, 0 to 20 mA DC (sink type)
Input impedance Voltage type Approx. 10 k Ω
Current type Approx. 250 Ω
Output signalNote 4) Analog output 1 to 5 V DC (load impedance: approx. 1 kΩ)
Output accuracy: within ±6% (F.S.)
Linearity Within ±1% (F.S.)
Hysteresis Within 0.5% (F.S.)
Repeatability ±0.5% F.S. or less
Sensitivity 0.2% F.S. or less
Temperature characteristics Within ±0.12% (F.S.) / °C
Operating temperature range 0 to 50°C (no condensation)
Enclosure Equivalent to IP65*
Connection type Built-in single-action fittings
Connection size For single unit Metric size (1), (2), (3): ø4
Inch size (1), (2), (3): ø5/32 "
Manifold Metric size (1), (3): ø6, (2): ø4
Inch size (1), (3): ø1/4 (diameter 1/4 mm), (2): ø5/32 (diameter 5/32 mm) "
WeightNote 1) 100 g or less (without options)
  • *Note 1) Indicates the weight of a single unit. For the IITV00-n, the total weight (g) ≤ stations (n) ×; 100 + 130 (weight of end block A, B assembly) + weight (g) of DIN rail.
  • *Note 2) When there is downstream flow consumption, pressure may become unstable depending on the piping conditions.
  • *Note 3) When the input signal is 0%, the exhaust solenoid valve is controlled to make the secondary pressure zero. As a result, a noise may occur, but this does not indicate a malfunction.
  • *Note 4) When measuring ITV analog output from 1 to 5 V DC with a load impedance of less than 100 kΩ, an analog monitor output accuracy of within ±6% (F.S.) may not be available. If accuracy within ±6% is required, please contact the manufacturer with your request. Output pressure remains unaffected.
  • *When using under conditions equivalent to IP65, connect the fitting or tube to the breathing hole prior to use.

Accessories (Options)

Flat bracket assembly (2 mounting screws included) P39800022

Flat bracket assembly (2 mounting screws included) P39800022

L bracket assembly (2 mounting screws included) P39800023; tightening torque when assembled is 0.3 N·m

L bracket assembly (2 mounting screws included) P39800023; tightening torque when assembled is 0.3 N·m

Straight type cable connector M8-4DSX3MG4

Straight type cable connector M8-4DSX3MG4

Right-angle type cable connector P398000-501-2

Right-angle type cable connector P398000-501-2

Model Number Notation

Model number example

Model number example

ITV0000 Series Compact Electro-Pneumatic Regulator dimensions

For single unit

 

(Unit: mm)

 

ITV0000 Series Compact Electro-Pneumatic Regulator for single unit, dimensional drawing

ITV0000 Series Compact Electro-Pneumatic Regulator for single unit, dimensional drawing

Single Unit for Manifold

 

(Unit: mm)

 

ITV0000 Series Compact Electro-Pneumatic Regulator single unit for manifold, dimensional drawing

ITV0000 Series Compact Electro-Pneumatic Regulator single unit for manifold, dimensional drawing

Référence pièce
ITV0050-3UCS
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Régulateur, soupape de suralimentation Type de régulateur Fluide applicable Forme Environnement de fonctionnement Mécanisme d'échappement Fonction contre-courant Côté alimentation, type de connexion Côté alimentation, diam. de connexion Côté commande, types de connexions Côté commande, diamètre de connexion Jauge de pression Signal d'entrée / Signal de communication Accessory Set Pressure Connected Number Specifications In Side Tube Size / Fitting Size Out Side Tube Size / Fitting Size Power Supply Voltage Cable Connector Type Pressure Range

318.18 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (pouce)ø 5/32[Simple effet] Simple pression (pouce)ø 5/32[Non fourni] N/A[0 à 10VDC] Type de source de tension 0 à 10VDCSupport en L0.001 à 0.9MPa-Pour unité simpleSUP: ø 5/32OUT: ø 5/32$EXH: ø 5/3224VDCType droit 3m0,9 MPa

Loading...

  1. 1

Vous vous trouvez sur la page de ITV00**, Régulateur électropneumatique compact, le numéro d'article est le suivant: ITV0050-3UCS.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article ITV0050-3UCS.

Variantes de ce produit

Référence pièce
ITV0010-0BL
ITV0010-0BN
ITV0010-0BS
ITV0050-3UMS
ITV0050-3UN
ITV0051-0BL
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Régulateur, soupape de suralimentation Type de régulateur Fluide applicable Forme Environnement de fonctionnement Mécanisme d'échappement Fonction contre-courant Côté alimentation, type de connexion Côté alimentation, diam. de connexion Côté commande, types de connexions Côté commande, diamètre de connexion Jauge de pression Signal d'entrée / Signal de communication Accessory Set Pressure Connected Number Specifications In Side Tube Size / Fitting Size Out Side Tube Size / Fitting Size Power Supply Voltage Cable Connector Type Pressure Range

318.18 €

1 4 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[4-20mA DC] Type de courant DC 4 à 20mA (type synchronisation)Fixation de type plat0.001 à 0.1MPa-Pour unité simpleSUP. : ø4SORTIE : ø4$ÉCHAP. : ø424VDCType à angle droit 2m0.1MPa

297.74 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[4-20mA DC] Type de courant DC 4 à 20mA (type synchronisation)Support de type plat0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCAucun connecteur de câble0,1 MPa

318.18 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[4-20mA DC] Type de courant DC 4 à 20mA (type synchronisation)Support de type plat0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCType droit 3m0,1 MPa

315.68 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (pouce)ø 1/4[Simple effet] Simple pression (pouce)ø 5/32[Non fourni] N/A[0 à 10VDC] Type de source de tension 0 à 10VDCAucun0.001 à 0.9MPa-Pour collecteurSUP: ø 1/4OUT: ø 5/32$EXH: ø 1/424VDCType droit 3m0,9 MPa

295.44 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (pouce)ø 5/32[Simple effet] Simple pression (pouce)ø 5/32[Non fourni] N/A[0 à 10VDC] Type de source de tension 0 à 10VDCAucun0.001 à 0.9MPa-Pour unité simpleSUP: ø 5/32OUT: ø 5/32$EXH: ø 5/3224VDCAucun connecteur de câble0,9 MPa

318.18 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[4-20mA DC] Type de courant DC 4 à 20mA (type synchronisation)Support de type plat0.001 à 0.9MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 412-15VDCType à angle droit 2m0,9 MPa

Assistance technique