Cliquez sur cette image pour l'agrandir.
Cliquez sur cette image pour l'agrandir.
Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
IR1010-F01BEB-ZA-A
IR1000-A: product images
IR2000-A: product images
IR3000-A: product images
Model | Basic type (handle) | ||
---|---|---|---|
IR10□0-A | IR20□0-A | IR30□0-A | |
Applicable fluids | Air | ||
Proof pressure | 1.5 MPa | ||
Maximum supply pressure | 1.0 MPa | ||
Minimum supply pressure Note 1) | Set pressure +0.05 MPa | Set pressure +0.1 MPa | |
Set pressure range | IR1000-A: 0.005 to 0.2 MPa | IR2000-A: 0.005 to 0.2 MPa | IR3000-A: 0.01 to 0.2 MPa |
IR1010-A: 0.01 to 0.4 MPa | IR2010-A: 0.01 to 0.4 MPa | IR3010-A: 0.01 to 0.4 MPa | |
IR1020-A: 0.01 to 0.8 MPa | IR2020-A: 0.01 to 0.8 MPa | IR3020-A: 0.01 to 0.8 MPa | |
Sensitivity | Within 0.2% of full span | ||
Repeatability Note 2) | Within ±0.5% of full span | ||
Air consumption amount Note 3) | 1 L/min (ANR) or less | ||
Connection port size | 1/8 | 1/4 | 1/4, 3/8, 1/2 |
Pressure gauge connection port size | 1/8, (2 places) | ||
Ambient temperature and working fluid temperature Note 4) | −5 to 60°C (no freezing) | ||
Weight (kg) Note 5) | 0.13 | 0.23 | 0.47 |
Name | IR10□0-A | IR20□0-A | IR30□0-A | |
---|---|---|---|---|
Bracket assembly Note 1) | IR10P-501AS | IR20P-501AS | IR30P-501AS | |
Hex panel nut | IR10P-600S | IR20P-600S | IR20P-600S | |
Round-type pressure gauge Note 2) | 0.2‑MPa setting | G33-2-□01 | G43-2-□01 | G43-2-□01 |
0.4‑MPa setting | G33-4-□01 | G43-4-□01 | G43-4-□01 | |
0.8‑MPa setting | G33-10-□01 | G43-10-□01 | G43-10-□01 | |
With digital pressure switch Note 3) | NPN 1 output | ISE30A-□01-N-ML | ||
PNP 1 output | ISE30A-□01-P-ML | |||
NPN1 output / voltage output | ISE30A-□01-C-ML | |||
NPN1 output / current output | ISE30A-□01-D-ML |
Names of compatible modular products and accessories | Compatible sizes | ||
---|---|---|---|
IR1000-A Series | IR2000-A Series | IR3000-A Series | |
Filters | AF20-A | AF30-A | AF40-A |
Spacer | Y200-A | Y300-A | Y400-A |
Spacer with bracket | Y200T-A | Y300T-A | Y400T-A |
Model number example
- | Code | Contents | (1) | |||||
---|---|---|---|---|---|---|---|---|
Body size | ||||||||
1 | 2 | 3 | ||||||
(2) | Set pressure range | 0 | 0.005 to 0.2 MPa | ● | ● | - | ||
0.01 to 0.2 MPa | - | - | ● | |||||
1 | 0.01 to 0.4 MPa | ● | ● | ● | ||||
2 | 0.01 to 0.8 MPa | ● | ● | ● | ||||
(3) | Exhaust direction | 0 | Bottom exhaust | ● | ● | ● | ||
1 | Front exhaust | - | - | ● | ||||
2 | Back exhaust | - | - | ● | ||||
(4) | Screw Type | No symbol | Rc | ● | ● | ● | ||
N | NPT | ● | ● | ● | ||||
F | G | ● | ● | ● | ||||
(5) | Piping connection port diameter | 01 | 1/8 | ● | - | - | ||
02 | 1/4 | - | ● | ● | ||||
03 | 3/8 | - | - | ● | ||||
04 | 1/2 | - | - | ● | ||||
(6) | Note 1) option | a | Mounting | No symbol | Without optional mounting parts | ● | ● | ● |
B Note 2) | With Bracket | ● | ● | ● | ||||
H | With hexagon panel nut (for panel mounting) | ● | ● | ● | ||||
b | Pressure gauge | No symbol | Without pressure gauge | ● | ● | ● | ||
G | Round-type pressure gauge | ● | ● | ● | ||||
With digital pressure switch | EA | NPN open collector 1 output | ● | ● | ● | |||
EB | PNP open collector 1 output | ● | ● | ● | ||||
EC | NPN open collector 1 output + Analog voltage output | ● | ● | ● | ||||
ED | NPN open collector 1 output + Analog current output | ● | ● | ● | ||||
(7) | Semi-standard | c | Flow direction | No symbol | Flow direction: left → right | ● | ● | ● |
R | Flow direction: right → left | ● | ● | ● | ||||
d | Handle direction | No symbol | Handle upward | ● | ● | ● | ||
V | Handle downward | ● | ● | ● | ||||
e | Pressure unit Note 3) | No symbol | Nameplate and pressure gauge units: MPa | ● | ● | ● | ||
Z | Nameplate and pressure gauge units: psi | ● | ● | ● | ||||
ZA | Digital pressure switch: with unit selection function | ● | ● | ● |
- | Screw Type | Unit used on product nameplate | Unit used on pressure gauge | Sold Note 6) | |
---|---|---|---|---|---|
G | EA, EB, EC, ED | ||||
No symbol | Rc | MPa | MPa | SI unit fixed | Sold in Japan and internationally |
NPT | |||||
G | |||||
Z Note 4) | Rc | - | - | - | Sold outside of Japan only |
NPT | psi | psi | With unit conversion function (initial value psi) | ||
G | - | - | - | ||
ZA Note 5) | Rc | MPa | MPa | With unit conversion function | Sold outside of Japan only |
NPT | |||||
G |
Basic type (Knob) / IR20□0-A: structural drawings
Basic type (Knob) / IR10□0-A: structural drawings
Basic type (Knob) / IR30□0-A: structural drawings
Basic type (Knob) / IR30□1-A, IR30□2-A: structural drawings
Number | Name | Materials | ||
---|---|---|---|---|
IR1000-A | IR2000-A | IR3000-A | ||
1 | Bonnet | Die-cast aluminum | ||
2 | Nozzle diaphragm assembly | Aluminum, weather-resistant NBR | ||
3 | Seal | HNBR | ||
4 | Seal | NBR | ||
5 | Diaphragm spacer | Polyacetal | ||
6 | Supply diaphragm | Weatherable NBR | - | |
7 | Exhaust diaphragm assembly | Steel, aluminum, weather-resistant NBR | Aluminum, weather-resistant NBR, HNBR | |
8 | Valve assembly | Stainless steel, aluminum, HNBR | Aluminum, HNBR | |
9 | Body | Die-cast aluminum |
(Unit: mm)
Basic type (handle) / IR10□0-01□-A: dimensional drawings
(Unit: mm)
With digital pressure switch / IR10□0-01□E□-A: dimensional drawing
Référence pièce
|
---|
IR1010-F01BEB-ZA-A |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Côté alimentation, type de connexion | Côté alimentation, diam. de connexion | Sens du débit | Côté commande, types de connexions | Côté commande, diamètre de connexion | Jauge de pression | Size of Body | Accessory | Set Pressure | Pressure Unit | Handle Direction / Position | Specifications | Output Specification | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
170.35 € | 1 | 26 jours | G | 1/8 | [(droite)] Sens de gauche à droite | G | 1/8 | [Avec pressostat] Avec pressostat | 1 | Avec support | 0.01 à 0.4MPa | Interrupteur numérique : avec commutation d'unité | Poignée vers le haut | Échappement inférieur | 1 sortie de distributeur ouvert PNP |
Loading...
Régulateur, soupape de suralimentation | Régulateur | Type de régulateur | Commande de précision | Fluide applicable | Air |
---|---|---|---|---|---|
Forme | Standard | Environnement de fonctionnement | Standard | Mécanisme d'échappement | Décharge |
Fonction contre-courant | NA |
Vous vous trouvez sur la page de IR1000-A~3000-A, Régulateur de précision, le numéro d'article est le suivant: IR1010-F01BEB-ZA-A.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article IR1010-F01BEB-ZA-A.
Configurer
Propriétés de base
Sens du débit
Jauge de pression
Type
Côté alimentation, type de connexion
Côté alimentation, diam. de connexion
Côté commande, types de connexions
Côté commande, diamètre de connexion
Size of Body
Accessory
Set Pressure
Pressure Unit
Handle Direction / Position
Specifications
Output Specification
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
IR1000-01BEB-A |
IR1000-01BEC-A |
IR1000-01BED-A |
IR1010-F01BEC-ZA-A |
IR1010-F01BG-A |
IR1010-F01H-A |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Côté alimentation, type de connexion | Côté alimentation, diam. de connexion | Sens du débit | Côté commande, types de connexions | Côté commande, diamètre de connexion | Jauge de pression | Size of Body | Accessory | Set Pressure | Pressure Unit | Handle Direction / Position | Specifications | Output Specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
170.35 € | 1 | 26 jours | Rc | 1/8 | [(droite)] Sens de gauche à droite | Rc | 1/8 | [Avec pressostat] Avec pressostat | 1 | Avec support | 0.005 à 0.2MPa | Unités de plaque signalétique et de jauge de pression : MPa | Poignée vers le haut | Échappement inférieur | 1 sortie de distributeur ouvert PNP | ||
175.61 € | 1 | 26 jours | Rc | 1/8 | [(droite)] Sens de gauche à droite | Rc | 1/8 | [Avec pressostat] Avec pressostat | 1 | Avec support | 0.005 à 0.2MPa | Unités de plaque signalétique et de jauge de pression : MPa | Poignée vers le haut | Échappement inférieur | 1 sortie de distributeur ouvert NPN + sortie de tension analogique | ||
175.61 € | 1 | 26 jours | Rc | 1/8 | [(droite)] Sens de gauche à droite | Rc | 1/8 | [Avec pressostat] Avec pressostat | 1 | Avec support | 0.005 à 0.2MPa | Unités de plaque signalétique et de jauge de pression : MPa | Poignée vers le haut | Échappement inférieur | 1 sortie de distributeur ouvert NPN + sortie de courant analogique | ||
175.61 € | 1 | 26 jours | G | 1/8 | [(droite)] Sens de gauche à droite | G | 1/8 | [Avec pressostat] Avec pressostat | 1 | Avec support | 0.01 à 0.4MPa | Interrupteur numérique : avec commutation d'unité | Poignée vers le haut | Échappement inférieur | 1 sortie de distributeur ouvert NPN + sortie de tension analogique | ||
100.63 € | 1 | 26 jours | G | 1/8 | [(droite)] Sens de gauche à droite | G | 1/8 | [Avec jauge de pression] Avec manomètre | 1 | Avec support | 0.01 à 0.4MPa | Unités de plaque signalétique et de jauge de pression : MPa | Poignée vers le haut | Échappement inférieur | - | ||
80.35 € | 1 | Devis | G | 1/8 | [(droite)] Sens de gauche à droite | G | 1/8 | [Non fourni] Sans manomètre | 1 | Avec écrou (rond, n pans) de panneau hexagonal (pour montage sur panneau) | 0.01 à 0.4MPa | Unités de plaque signalétique et de jauge de pression : MPa | Poignée vers le haut | Échappement inférieur | - |