IR1000-A~3000-A, Régulateur de précision (Numéros de référence - Téléchargement CAO)

IR1000-A~3000-A, Régulateur de précision

Cliquez sur cette image pour l'agrandir.

Cliquez sur cette image pour l'agrandir.

The Precision Regulator IR1000-A/2000-A/3000-A Series boasts a high flow rate of approximately 2 times the previous series (at maximum).
[Features]
· Air consumption reduced by up to 90% (approx.)
· Lightweight type with approximately 27% weight reduction.
· Sensitivity: 0.2% (full span).
· Repeatability: ±0.5% (full span).

(i)Remarque

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

IR2010-F02BG-A

Precision Regulator IR1000-A/2000-A/3000-A Series Details

IR1000-A: product images

IR1000-A: product images

IR2000-A: product images

IR2000-A: product images

IR3000-A: product images

IR3000-A: product images

Precision Regulator IR1000-A/2000-A/3000-A Series Specifications

Standard specification

Model Basic type (handle)
IR10□0-A IR20□0-A IR30□0-A
Applicable fluids Air
Proof pressure 1.5 MPa
Maximum supply pressure 1.0 MPa
Minimum supply pressure Note 1) Set pressure +0.05 MPa Set pressure +0.1 MPa
Set pressure range IR1000-A: 0.005 to 0.2 MPa IR2000-A: 0.005 to 0.2 MPa IR3000-A: 0.01 to 0.2 MPa
IR1010-A: 0.01 to 0.4 MPa IR2010-A: 0.01 to 0.4 MPa IR3010-A: 0.01 to 0.4 MPa
IR1020-A: 0.01 to 0.8 MPa IR2020-A: 0.01 to 0.8 MPa IR3020-A: 0.01 to 0.8 MPa
Sensitivity Within 0.2% of full span
Repeatability Note 2) Within ±0.5% of full span
Air consumption amount Note 3) 1 L/min (ANR) or less
Connection port size 1/8 1/4 1/4, 3/8, 1/2
Pressure gauge connection port size 1/8, (2 places)
Ambient temperature and working fluid temperature Note 4) −5 to 60°C (no freezing)
Weight (kg) Note 5) 0.13 0.23 0.47
  • *Note 1) No flow on the output side.
  • *Note 2) With the condition that there are no changes over time and no special temperature characteristics or any other special characteristics.
  • *Note 3) Measurement conditions: At supply pressure of 1.0 MPa and a pressure setting of 0.2 MPa.
  • *Note 4) With a digital pressure switch: −5 to +50°C.
  • *Note 5) With no accessories.

Accessories (Optional) / Part Numbers

Name IR10□0-A IR20□0-A IR30□0-A
Bracket assembly Note 1) IR10P-501AS IR20P-501AS IR30P-501AS
Hex panel nut IR10P-600S IR20P-600S IR20P-600S
Round-type pressure gauge Note 2) 0.2‑MPa setting G33-2-□01 G43-2-□01 G43-2-□01
0.4‑MPa setting G33-4-□01 G43-4-□01 G43-4-□01
0.8‑MPa setting G33-10-□01 G43-10-□01 G43-10-□01
With digital pressure switch Note 3) NPN 1 output ISE30A-□01-N-ML
PNP 1 output ISE30A-□01-P-ML
NPN1 output / voltage output ISE30A-□01-C-ML
NPN1 output / current output ISE30A-□01-D-ML
  • *Note 1) Assembly of a bracket and set nuts.
  • *Note 2) The □ in the part numbers for round-type pressure gauges indicates the connection thread type. Insert no symbol for Rc, and use "N" for NPT. Pressure gauge for 0.8‑MPa settings is the 1.0‑MPa specification. Check with the manufacturer regarding the supply of psi unit specification pressure gauges.
  • *Note 3) The □ in the part numbers for types with digital pressure switches indicates the connection thread type. Insert no symbol for Rc, and use "N" for NPT.

Compatible Modular Products and Accessories

Names of compatible modular products and accessories Compatible sizes
IR1000-A Series IR2000-A Series IR3000-A Series
Filters AF20-A AF30-A AF40-A
Spacer Y200-A Y300-A Y400-A
Spacer with bracket Y200T-A Y300T-A Y400T-A

Model Number Notation

Model number example

Model number example

- Code Contents (1)
Body size
1 2 3
(2) Set pressure range 0 0.005 to 0.2 MPa -
0.01 to 0.2 MPa - -
1 0.01 to 0.4 MPa
2 0.01 to 0.8 MPa
(3) Exhaust direction 0 Bottom exhaust
1 Front exhaust - -
2 Back exhaust - -
(4) Screw Type No symbol Rc
N NPT
F G
(5) Piping connection port diameter 01 1/8 - -
02 1/4 -
03 3/8 - -
04 1/2 - -
(6) Note 1) option a Mounting No symbol Without optional mounting parts
B Note 2) With Bracket
H With hexagon panel nut (for panel mounting)
b Pressure gauge No symbol Without pressure gauge
G Round-type pressure gauge
With digital
pressure switch
EA NPN open collector 1 output
EB PNP open collector 1 output
EC NPN open collector 1 output + Analog voltage output
ED NPN open collector 1 output + Analog current output
(7) Semi-standard c Flow direction No symbol Flow direction: left → right
R Flow direction: right → left
d Handle direction No symbol Handle upward
V Handle downward
e Pressure unit Note 3) No symbol Nameplate and pressure gauge units: MPa
Z Nameplate and pressure gauge units: psi
ZA Digital pressure switch: with unit selection function
  • *Note 1) Options are not assembled and are supplied loose at the time of shipment. B and H cannot be selected together. Old-style brackets cannot be used with this product.
  • *Note 2) Set nuts included with brackets.
  • *Note 3) Refer to the pressure unit notation list.

Pressure unit notation list

- Screw Type Unit used on product nameplate Unit used on pressure gauge Sold Note 6)
G EA, EB, EC, ED
No symbol Rc MPa MPa SI unit fixed Sold in Japan and internationally
NPT
G
Z Note 4) Rc - - - Sold outside of Japan only
NPT psi psi With unit conversion function
(initial value psi)
G - - -
ZA Note 5) Rc MPa MPa With unit conversion function Sold outside of Japan only
NPT
G
  • *Note 4) Thread type: NPT is applicable.
  • *Note 5) Options: EA, EB, EC, ED.
  • *Note 6) Under new Japanese measurement laws, only SI unit types are for sale in Japan.

Structural Drawings

Basic type (Knob) / IR20□0-A: structural drawings

Basic type (Knob) / IR20□0-A: structural drawings

Basic type (Knob) / IR10□0-A: structural drawings

Basic type (Knob) / IR10□0-A: structural drawings

Basic type (Knob) / IR30□0-A: structural drawings

Basic type (Knob) / IR30□0-A: structural drawings

Basic type (Knob) / IR30□1-A, IR30□2-A: structural drawings

Basic type (Knob) / IR30□1-A, IR30□2-A: structural drawings

Main Structural Parts

Number Name Materials
IR1000-A IR2000-A IR3000-A
1 Bonnet Die-cast aluminum
2 Nozzle diaphragm assembly Aluminum, weather-resistant NBR
3 Seal HNBR
4 Seal NBR
5 Diaphragm spacer Polyacetal
6 Supply diaphragm Weatherable NBR -
7 Exhaust diaphragm assembly Steel, aluminum, weather-resistant NBR Aluminum, weather-resistant NBR, HNBR
8 Valve assembly Stainless steel, aluminum, HNBR Aluminum, HNBR
9 Body Die-cast aluminum

Precision Regulator IR1000-A/2000-A/3000-A Series: Dimensions Examples

Basic Type (Handle) / IR10□0-01□-A

 

(Unit: mm)

 

Basic type (handle) / IR10□0-01□-A: dimensional drawings

Basic type (handle) / IR10□0-01□-A: dimensional drawings

With Digital Pressure Switch / IR10□0-01□E□-A

 

(Unit: mm)

 

With digital pressure switch / IR10□0-01□E□-A: dimensional drawing

With digital pressure switch / IR10□0-01□E□-A: dimensional drawing

Référence pièce
IR2010-F02BG-A
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Côté alimentation, type de connexion Côté alimentation, diam. de connexion Sens du débit Côté commande, types de connexions Côté commande, diamètre de connexion Jauge de pression Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Specifications Output Specification

133.35 €

1 4 jours G1/4[(droite)] Sens de gauche à droiteG1/4[Avec jauge de pression] Avec manomètre2Avec support0.01 à 0.4MPaUnités de plaque signalétique et de jauge de pression : MPaPoignée vers le hautÉchappement inférieur-

Loading...

  1. 1

Informations de base

Régulateur, soupape de suralimentation Régulateur Type de régulateur Commande de précision Fluide applicable Air
Forme Standard Environnement de fonctionnement Standard Mécanisme d'échappement Décharge
Fonction contre-courant NA

Vous vous trouvez sur la page de IR1000-A~3000-A, Régulateur de précision, le numéro d'article est le suivant: IR2010-F02BG-A.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article IR2010-F02BG-A.

Variantes de ce produit

Référence pièce
IR1000-01BEB-A
IR1000-01BEC-A
IR1000-01BED-A
IR2010-F02G-A
IR2010-F02H-A
IR2010-F02H-R-A
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Côté alimentation, type de connexion Côté alimentation, diam. de connexion Sens du débit Côté commande, types de connexions Côté commande, diamètre de connexion Jauge de pression Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Specifications Output Specification

170.35 €

1 26 jours Rc1/8[(droite)] Sens de gauche à droiteRc1/8[Avec pressostat] Avec pressostat1Avec support0.005 à 0.2MPaUnités de plaque signalétique et de jauge de pression : MPaPoignée vers le hautÉchappement inférieur1 sortie de distributeur ouvert PNP

175.61 €

1 26 jours Rc1/8[(droite)] Sens de gauche à droiteRc1/8[Avec pressostat] Avec pressostat1Avec support0.005 à 0.2MPaUnités de plaque signalétique et de jauge de pression : MPaPoignée vers le hautÉchappement inférieur1 sortie de distributeur ouvert NPN + sortie de tension analogique

175.61 €

1 26 jours Rc1/8[(droite)] Sens de gauche à droiteRc1/8[Avec pressostat] Avec pressostat1Avec support0.005 à 0.2MPaUnités de plaque signalétique et de jauge de pression : MPaPoignée vers le hautÉchappement inférieur1 sortie de distributeur ouvert NPN + sortie de courant analogique

130.90 €

1 26 jours G1/4[(droite)] Sens de gauche à droiteG1/4[Avec jauge de pression] Avec manomètre2Aucun0.01 à 0.4MPaUnités de plaque signalétique et de jauge de pression : MPaPoignée vers le hautÉchappement inférieur-

113.06 €

1 Devis G1/4[(droite)] Sens de gauche à droiteG1/4[Non fourni] Sans manomètre2Avec écrou (rond, n pans) de panneau hexagonal (pour montage sur panneau)0.01 à 0.4MPaUnités de plaque signalétique et de jauge de pression : MPaPoignée vers le hautÉchappement inférieur-

113.06 €

1 26 jours G1/4[Sens à gauche] De la droite vers la gaucheG1/4[Non fourni] Sans manomètre2Avec écrou (rond, n pans) de panneau hexagonal (pour montage sur panneau)0.01 à 0.4MPaUnités de plaque signalétique et de jauge de pression : MPaPoignée vers le hautÉchappement inférieur-

Assistance technique