AC10-40-A (FRL), Nouveau modèle modulaire, filtre à air + régulateur + lubrificateur (Numéros de référence - Téléchargement CAO)

AC10-40-A (FRL), Nouveau modèle modulaire, filtre à air + régulateur + lubrificateur
SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle.
· Weight reduction: reduced by up to 90 g
· Without corrosion. The use of a resin body ensures there is no rusting.
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
AC20-N01-Z-A

Air Combination Air Filter + Regulator + Lubricator AC10-A to AC40-A Detailed Example

AC10-A product image

AC10-A product image

AC20-A product image

AC20-A product image

AC40-A product image

AC40-A product image

Air Combination, Air Filter + Regulator + Lubricator, AC10-A to AC40-A Specifications

Model Number Notation

Model number example

Model number example

Model number selection table 1

Model number selection table 1

Model number selection table 2

Model number selection table 2

  • *1: The drain guide is NPT1/8 (applicable to the AC20-A) and NPT1/4 (applicable to the AC25-A to AC40-A).
    The auto drain port comes with a ø3/8 (diameter 3/8") single-action fitting (applicable to the AC25-A to AC40-A).
  • *2: The drain guide is G1/8 (applicable to the AC20-A); and G1/4 (applicable to the AC25-A to AC40-A).
  • *3: Options G and M are not assembled and are supplied loose at the time of shipment.
  • *4: When pressure is not applied, condensate which does not start the auto drain mechanism will remain in the drain bowl. Therefore manual release before ending operations is recommended.
  • *5: If the compressor used is small (0.75 kW, discharge flow rate is less than 100 L/min [ANR]), air leakage from the drain cock may occur when operations start. An N.C. type is therefore recommended.
  • *6: When the pressure gauge is attached, a 1.0‑MPa gauge will be fitted for the standard (0.7‑MPa setting) type; and a 0.4‑MPa gauge for the 0.2‑MPa type (1.0‑MPa pressure gauge only for the AC10-A).
  • *7: Not available with piping connection port size: 06.
  • *8: The bracket position varies depending on the T-spacer and pressure switch mounting.
  • *9: Pressure can be set higher than the specification pressure in some cases, but use with the pressure within the specified range.
  • *10: Refer to the table below for the chemical resistance of the bowl.
  • *11: A bowl guard is provided as standard (polycarbonate).
  • *12: A bowl guard is provided as standard (nylon).
  • *13: Float type auto drain: Cannot be selected in combination with C, D.
  • *14: Does not include a valve function.
  • *15: Metal bowl: Cannot be selected in combination with 2, 8.
  • *16: When choosing with W (filter drain port): the drain cock of the lubricator will be with barb fittings.
  • *17: For pipe thread type: M5, NPT. Under new Japanese measurement laws (the products salable inside of Japan are the SI unit type), so this product is only salable outside of Japan.
    However, the pressure switch offers dual unit presentation in both MPa and psi.
    Round-type Pressure Gauge (with Color Zone): cannot be used in combination with M.
  • *18: ○ is for thread types M5 and NPT only.
  • *When the above factors are present, or if there is some doubt, use a metal bowl for safety.

Standard specification

Model AC10-A AC20-A AC25-A AC30-A AC40-A AC40-06-A
Components Air filter [AF] AF10-A AF20-A AF25-A AF30-A AF40-A AF40-06-A
Regulator [AR] AR10-A AR20-A AR25-A AR30-A AR40-A AR40-06-A
Lubricator [AL] AL10-A AL20-A AL25-A AL30-A AL40-A AL40-06-A
Port size M5 ×; 0.8 1/8, 1/4 1/4, 3/8 1/4, 3/8 1/4 / 3/8 / 1/2 3/4
Pressure Gauge Connection Port Size [AR] 1/16 1/8
Fluid Air
Ambient and fluid temperature -5 to +60°C (no freezing)
Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Set Pressure Range [AR] 0.05 to 0.7 MPa
Filtration [AF] 5 μm
Recommended Lubricant [AL] Type 1 turbine oil (ISO VG32)
Bowl Material [AF/AL] Polycarbonate
Bowl Guard [AF/AL] - Semi-standard (steel) Standard equipment (polycarbonate)
Construction [AR] Relieving type
Weight (kg) 0.27 0.40 0.68 0.83 1.53 1.66

Dimensions: Air Combination, Air Filter + Regulator + Lubricator, AC10-A to AC40-A

 

(Unit: mm)

 

Air Combination, Air Filter + Regulator + Lubricator, AC10-A to AC40-A dimensional drawing

Air Combination, Air Filter + Regulator + Lubricator, AC10-A to AC40-A dimensional drawing

 <

Référence pièce
AC20-N01-Z-A
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Diamètre de raccordement Matériaux du boîtier Protection de cuve Mécanisme d'échappement Sens du débit Robinet de purge Jauge de pression Size of Body Check Valve Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Lubricator Oil Discharge Outlet Pressure Unit T shape spacer

71.06 €

1 26 jours NPT1 / 8[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Manuel] ManuelNon (sans prise de pression)20AucunAucunAucun0.05 à 0.7MPaAvec robinet de vidangeSans robinet de vidangeUnités de plaque signalétique, de plaque d'avertissement et de jauge de pression : psi, °FAucun

Loading...

  1. 1

Informations de base

Unité combinée de régulateur Filtre à Air + régulateur + lubrificateur Filtre, niveau de filtration 5μm Qualité de l'air comprimé Air sec de qualité générale
Pression de service max.(MPa) 1

Vous vous trouvez sur la page de AC10-40-A (FRL), Nouveau modèle modulaire, filtre à air + régulateur + lubrificateur, le numéro d'article est le suivant: AC20-N01-Z-A.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article AC20-N01-Z-A.

Variantes de ce produit

Référence pièce
AC10-M5CG-A
AC10-M5CG-T-A
AC10-M5G-3-A
AC20-N01C-Z-A
AC20-N01CG-Z-A
AC20-N01G-Z-A
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Diamètre de raccordement Matériaux du boîtier Protection de cuve Mécanisme d'échappement Sens du débit Robinet de purge Jauge de pression Size of Body Check Valve Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Lubricator Oil Discharge Outlet Pressure Unit T shape spacer

79.52 €

1 26 jours M5[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Automatique / manuel] N.C. (Normalement fermé) à des émissions non pressurisées sans vidange[Avec jauge de pression standard] Manomètre de forme ronde (sans indicateur de limite)10AucunAucunAucun0.05 à 0.7MPaAvec robinet de vidangeSans robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPaAucun

96.16 €

1 26 jours M5[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Automatique / manuel] N.C. (Normalement fermé) à des émissions non pressurisées sans vidange[Avec jauge de pression standard] Manomètre de forme ronde (sans indicateur de limite)10AucunAucunAucun0.05 à 0.7MPaAvec robinet de vidangeSans robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPaOui

66.60 €

1 26 jours M5[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Manuel] Manuel[Avec jauge de pression standard] Manomètre de forme ronde (sans indicateur de limite)10AucunAucunAucun0.05 à 0.7MPaAvec robinet de vidangeAppareil de lubrification avec robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPaAucun

87.03 €

1 26 jours NPT1 / 8[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Automatique / manuel] N.C. (Normalement fermé) à des émissions non pressurisées sans vidangeNon (sans prise de pression)20AucunAucunAucun0.05 à 0.7MPaAvec robinet de vidangeSans robinet de vidangeUnités de plaque signalétique, de plaque d'avertissement et de jauge de pression : psi, °FAucun

97.34 €

1 26 jours NPT1 / 8[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Automatique / manuel] N.C. (Normalement fermé) à des émissions non pressurisées sans vidange[Avec jauge de pression standard] Manomètre de forme ronde (avec indicateur de limite)20AucunAucunAucun0.05 à 0.7MPaAvec robinet de vidangeSans robinet de vidangeUnités de plaque signalétique, de plaque d'avertissement et de jauge de pression : psi, °FAucun

81.37 €

1 26 jours NPT1 / 8[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Manuel] Manuel[Avec jauge de pression standard] Manomètre de forme ronde (avec indicateur de limite)20AucunAucunAucun0.05 à 0.7MPaAvec robinet de vidangeSans robinet de vidangeUnités de plaque signalétique, de plaque d'avertissement et de jauge de pression : psi, °FAucun

Assistance technique