Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
20-MY1B25G-300Z
Model Indication Method
Bore size (mm) | 25 | 32 | 40 | |
---|---|---|---|---|
Fluid | Air | |||
Action | Double-acting | |||
Operating pressure range | 0.1 to 0.8 MPa | |||
Proof pressure resistance | 1.2 MPa | |||
Ambient and fluid temperature | 5 to 60°C | |||
Cushion | Air cushion | |||
Lubrication | Non-lube | |||
Stroke length tolerance | 2,700 or less (0 to +1.8), 2,701 to 5,000 (0 to +2.8) | |||
Piping port size | Front/side port | Rc 1/8 | Rc 1/4 | |
Bottom port | ø6 (diameter 6 mm) | ø8 (diameter 8 mm) |
Unit: N
Bore size (mm) | Piston area (mm2) | Operating pressure (MPa) | ||||||
---|---|---|---|---|---|---|---|---|
0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | ||
25 | 490 | 98 | 147 | 196 | 245 | 294 | 343 | 392 |
32 | 804 | 161 | 241 | 322 | 402 | 483 | 563 | 643 |
40 | 1,256 | 251 | 377 | 502 | 628 | 754 | 879 | 1,005 |
Note: Theoretical output (N) = pressure (MPa) × pressure receiving area (mm2).
Unit: kg
Bore size (mm) | Basic weight | Additional weight per 50 mm of stroke | Side port bracket weight (per set) | Stroke adjustment unit weight (per 1 unit) | ||
---|---|---|---|---|---|---|
A /B type | A unit weight | L unit weight | H unit weight | |||
25 | 1.14 | 0.11 | 0.02 | 0.06 | 0.10 | 0.18 |
32 | 2.28 | 0.17 | 0.02 | 0.12 | 0.21 | 0.40 |
40 | 3.11 | 0.25 | 0.04 | 0.23 | 0.32 | 0.49 |
MY1B25 to 40
Number | Description | Materials | Additional notes |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized |
2 | Head cover | Aluminum alloy | Painted |
3 | Cushion boss | Polyacetal | - |
4 | Piston yoke | Aluminum alloy | Anodized |
5 | Piston | Aluminum alloy | Chromated |
6 | End cover | Polyacetal | - |
7 | Wear ring | Polyacetal | - |
8 | Head plate | Stainless steel | - |
9 | Cushion needle | Rolled steel | Nickel plated |
10 | Stopper | Carbon steel | Nickel plated |
11 | Belt separator | Polyacetal | - |
12 | Guide roller | Polyacetal | - |
13 | Parallel pin | Carbon steel | - |
16 | Belt clamp | Polybutylene terephthalate | - |
21 | Bearing | Polyacetal | - |
22 | Spacer | Stainless steel | - |
23 | Spring pin | Carbon tool steel | - |
24 | Seal magnet | Rubber magnet | - |
25 | Hex socket head cap screw | Chrome molybdenum steel | Chromated |
26 | Hex socket button head cap screw | Chrome molybdenum steel | Chromated |
27 | Thin-head screw | Chrome molybdenum steel | Chromated |
29 | Double-round parallel key | Carbon steel | - |
30 | Hex socket head taper plug | Carbon steel | Chromated (in the case of centralized piping: 7 pcs.) |
31 | Magnet | Rare earth magnet | - |
32 | Top cover | Stainless steel | - |
35 | Hex socket head taper plug | Carbon steel | Chromated (in the case of centralized piping: 3 pcs.) |
36 | CR-type retaining ring | Steel for springs | - |
38 | Steel ball | Bearing steel | - |
39 | Lub-retainer | Special resin | - |
L-type mounting dimensions
Mounting direction can be selected from 2 types with 1 pair of brackets, enabling compact combinations.
(Unit: mm)
Model | Applicable cylinders | Common | Mounting direction (1) | Mounting direction (2) | Adjustable range | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
D | G | H | J | MM | A | B | C | F | A | B1 | B2 | B3 | C1 | C2 | F | E1 | E2 | ||
MY-J25 | MY1B25□ | 40 | 60 | 3.2 | 35 | 5.5 | 63 | 78 | 39 | 100 | 65 | 28 | 53 | 78 | 14 | 39 | 96 | 1 | 1 |
MY-J32 | MY1B32□ | 55 | 80 | 4.5 | 40 | 6.5 | 76 | 94 | 47 | 124 | 82 | 40 | 64 | 88 | 20 | 44 | 111 | 1 | 1 |
MY-J40 | MY1B40□ | 74 | 100 | 4.5 | 47 | 6.5 | 92 | 112 | 56 | 144 | 98 | 44 | 76 | 108 | 22 | 54 | 131 | 1 | 1 |
Référence pièce
|
---|
20-MY1B25G-300Z |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Course (mm) | Matériau de la table | Poids de charge maximum (montage à l'horizontale) (kg) | Max. Masse de la charge (kg) | Longueur de la table L (mm) | D.I. du cylindre (Ø) | Type à joint de cylindre sans tige | Environnement de fonctionnement | Traitement de surface de la table | Guide | Largeur de la table W (mm) | Hauteur de la table H (mm) | Pression de fonctionnement (MPa) | Piping Format | Port Screw Type | Cushion | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
343.66 € | 1 | 26 jours | Vérin sans tige | 300 | [Aluminium] Alliage d'aluminium | 20 to 39.9 | 29 | 110 | 25 | Assemblage mécanique | Pas de matériaux à base de cuivre / fluorine | [Anodisé clair] Aluminium anodisé dur | [Sans guide] Type de base | 42 | 54 | 0,1 à 0,8 | Type à tuyauterie centralisée | Rc | Coussin d'air | - | Aimant intégré | Aucun | - | Aucun | - | - | Aucun | - | - | Vérin | - |
Loading...
Vous vous trouvez sur la page de MY1B-Z, Vérin sans tige à entraînement direct, Modèle de base sans bloc butée, le numéro d'article est le suivant: 20-MY1B25G-300Z.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article 20-MY1B25G-300Z.
Configurer
Propriétés de base
Matériau de la table
Traitement de surface de la table
Guide
Auto Switch
Custom-made Specifications
Model
Stroke Adjustment Unit Symbol
Spacer for intermediate fixing
Spacer shipping form
Applicable inner diameter of cylinder(ø)
Type
Type
Course(mm)
Poids de charge maximum (montage à l'horizontale)(kg)
Max. Masse de la charge(kg)
Longueur de la table L(mm)
D.I. du cylindre(Ø)
Type à joint de cylindre sans tige
Environnement de fonctionnement
Largeur de la table W(mm)
Hauteur de la table H(mm)
Pression de fonctionnement(MPa)
Piping Format
Port Screw Type
Cushion
Lead Wire Length(m)
Number of Switches
End Block
Custom-made
Type
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
20-MY1B25-800Z |
20-MY1B25G-400Z |
20-MY1B25TF-1100Z |
20-MY1B25TFG-1340Z |
20-MY1B40TF-1650HZ |
MY-A25A1-6N |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Course (mm) | Matériau de la table | Poids de charge maximum (montage à l'horizontale) (kg) | Max. Masse de la charge (kg) | Longueur de la table L (mm) | D.I. du cylindre (Ø) | Type à joint de cylindre sans tige | Environnement de fonctionnement | Traitement de surface de la table | Guide | Largeur de la table W (mm) | Hauteur de la table H (mm) | Pression de fonctionnement (MPa) | Piping Format | Port Screw Type | Cushion | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
386.16 € | 1 | 26 jours | Vérin sans tige | 800 | [Aluminium] Alliage d'aluminium | 20 to 39.9 | 29 | 110 | 25 | Assemblage mécanique | Pas de matériaux à base de cuivre / fluorine | [Anodisé clair] Aluminium anodisé dur | [Sans guide] Type de base | 42 | 54 | 0,1 à 0,8 | Type standard | Rc | Coussin d'air | - | Aimant intégré | Aucun | - | Aucun | - | - | Aucun | - | - | Vérin | - | ||
354.74 € | 1 | 26 jours | Vérin sans tige | 400 | [Aluminium] Alliage d'aluminium | 20 to 39.9 | 29 | 110 | 25 | Assemblage mécanique | Pas de matériaux à base de cuivre / fluorine | [Anodisé clair] Aluminium anodisé dur | [Sans guide] Type de base | 42 | 54 | 0,1 à 0,8 | Type à tuyauterie centralisée | Rc | Coussin d'air | - | Aimant intégré | Aucun | - | Aucun | - | - | Aucun | - | - | Vérin | - | ||
419.42 € | 1 | 26 jours | Vérin sans tige | 1,100 | [Aluminium] Alliage d'aluminium | 20 to 39.9 | 29 | 110 | 25 | Assemblage mécanique | Usage général / Pas de matériaux à base de cuivre / fluorine | [Anodisé clair] Aluminium anodisé dur | [Sans guide] Type de base | 42 | 54 | 0,1 à 0,8 | Type standard | G | Coussin d'air | - | Aimant intégré | Aucun | - | Aucun | - | - | Aucun | - | - | Vérin | - | ||
465.68 € | 1 | 26 jours | Vérin sans tige | 1340 | [Aluminium] Alliage d'aluminium | 20 to 39.9 | 29 | 110 | 25 | Assemblage mécanique | Pas de matériaux à base de cuivre / fluorine | [Anodisé clair] Aluminium anodisé dur | [Sans guide] Type de base | 42 | 54 | 0,1 à 0,8 | Type à tuyauterie centralisée | G | Coussin d'air | - | Aimant intégré | Aucun | - | Aucun | - | - | Aucun | - | - | Vérin | - | ||
939.32 € | 1 | 26 jours | Vérin sans tige | 1650 | [Aluminium] Alliage d'aluminium | 40 to 57 | 53 | 170 | 40 | Assemblage mécanique | Usage général / Pas de matériaux à base de cuivre / fluorine | [Anodisé clair] Aluminium anodisé dur | [Sans guide] Type de base | 64 | 84 | 0,1 à 0,8 | Type standard | G | Coussin d'air | - | Aimant intégré | Aucun | - | Aucun | - | - | Aucun | - | - | Vérin | - | ||
18.47 € | 1 | Devis | Autre | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Entretoise courte | Entretoise uniquement | Unité de réglage de course | 25 |