MY1B-Z, Vérin sans tige à entraînement direct, Modèle de base sans bloc butée (Numéros de référence - Téléchargement CAO)

MY1B-Z, Vérin sans tige à entraînement direct, Modèle de base sans bloc butée
The MY1B-Z series is a basic type of Mechanically Jointed Rodless Cylinder in which piping is possible from 4 directions.
[Features]
· Adjusting the cushion needle is easy.
· An auto switch is mountable to either the front or rear sides.

(i)Remarque

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

MY1B25-130Z

Mechanical Joint Type Rodless Cylinder, Basic Type, MY1B-Z Series Specifications

Model Indication Method

Model Indication Method

Model Indication Method

Specifications

Bore size (mm)253240
FluidAir
ActionDouble-acting
Operating pressure range0.1 to 0.8 MPa
Proof pressure resistance1.2 MPa
Ambient and fluid temperature5 to 60°C
CushionAir cushion
LubricationNon-lube
Stroke length tolerance2,700 or less (0 to +1.8), 2,701 to 5,000 (0 to +2.8)
Piping port sizeFront/side portRc 1/8Rc 1/4
Bottom portø6 (diameter 6 mm)ø8 (diameter 8 mm)

Theoretical output table

 

Unit: N

 

Bore size
(mm)
Piston area
(mm2)
Operating pressure (MPa)
0.20.30.40.50.60.70.8
2549098147196245294343392
32804161241322402483563643
401,2562513775026287548791,005

Note: Theoretical output (N) = pressure (MPa) × pressure receiving area (mm2).

Weight table

 

Unit: kg

 

Bore size
(mm)
Basic weightAdditional weight
per 50 mm of stroke
Side port
bracket weight
(per set)
Stroke adjustment unit weight
(per 1 unit)
A /B typeA unit
weight
L unit
weight
H unit
weight
251.140.110.020.060.100.18
322.280.170.020.120.210.40
403.110.250.040.230.320.49

Structural Drawing

MY1B25 to 40

MY1B25 to 40

Components

NumberDescriptionMaterialsAdditional notes
1Cylinder tubeAluminum alloyHard anodized
2Head coverAluminum alloyPainted
3Cushion bossPolyacetal-
4Piston yokeAluminum alloyAnodized
5PistonAluminum alloyChromated
6End coverPolyacetal-
7Wear ringPolyacetal-
8Head plateStainless steel-
9Cushion needleRolled steelNickel plated
10StopperCarbon steelNickel plated
11Belt separatorPolyacetal-
12Guide rollerPolyacetal-
13Parallel pinCarbon steel-
16Belt clampPolybutylene terephthalate-
21BearingPolyacetal-
22SpacerStainless steel-
23Spring pinCarbon tool steel-
24Seal magnetRubber magnet-
25Hex socket head cap screwChrome molybdenum steelChromated
26Hex socket button head cap screwChrome molybdenum steelChromated
27Thin-head screwChrome molybdenum steelChromated
29Double-round parallel keyCarbon steel-
30Hex socket head taper plugCarbon steelChromated
(in the case of centralized piping: 7 pcs.)
31MagnetRare earth magnet-
32Top coverStainless steel-
35Hex socket head taper plugCarbon steelChromated
(in the case of centralized piping: 3 pcs.)
36CR-type retaining ringSteel for springs-
38Steel ballBearing steel-
39Lub-retainerSpecial resin-

Mechanically Jointed Rodless Cylinder, Basic Type, MY1B-Z Series, example dimensions

L-type mounting dimensions

L-type mounting dimensions
Mounting direction can be selected from 2 types with 1 pair of brackets, enabling compact combinations.

 

(Unit: mm)

 

ModelApplicable
cylinders
CommonMounting direction (1)Mounting direction (2)Adjustable range
DGHJMMABCFAB1B2B3C1C2FE1E2
MY-J25MY1B25□40603.2355.56378391006528537814399611
MY-J32MY1B32□55804.5406.576944712482406488204411111
MY-J40MY1B40□741004.5476.59211256144984476108225413111
Référence pièce
MY1B25-130Z
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Course
(mm)
Matériau de la table Poids de charge maximum (montage à l'horizontale)
(kg)
Max. Masse de la charge
(kg)
Longueur de la table L
(mm)
D.I. du cylindre
(Ø)
Type à joint de cylindre sans tige Environnement de fonctionnement Traitement de surface de la table Guide Largeur de la table W
(mm)
Hauteur de la table H
(mm)
Pression de fonctionnement
(MPa)
Piping Format Port Screw Type Cushion Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)

319.56 €

1 9 jours Vérin sans tige130[Aluminium] Alliage d'aluminium-2911025Assemblage mécaniqueUsage général[Anodisé clair] Aluminium anodisé dur[Sans guide] Type de base4254-Type standardRcCoussin d'airSans-----No unitAucun----

Loading...

  1. 1

Vous vous trouvez sur la page de MY1B-Z, Vérin sans tige à entraînement direct, Modèle de base sans bloc butée, le numéro d'article est le suivant: MY1B25-130Z.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MY1B25-130Z.

Variantes de ce produit

Référence pièce
20-MY1B25TF-1100Z
20-MY1B25TFG-1340Z
20-MY1B40TF-1650HZ
MY1B25-1350LZ
MY1B25-1350Z
MY1B25-1400LZ
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Course
(mm)
Matériau de la table Poids de charge maximum (montage à l'horizontale)
(kg)
Max. Masse de la charge
(kg)
Longueur de la table L
(mm)
D.I. du cylindre
(Ø)
Type à joint de cylindre sans tige Environnement de fonctionnement Traitement de surface de la table Guide Largeur de la table W
(mm)
Hauteur de la table H
(mm)
Pression de fonctionnement
(MPa)
Piping Format Port Screw Type Cushion Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)

419.42 €

1 26 jours Vérin sans tige1,100[Aluminium] Alliage d'aluminium20 to 39.92911025Assemblage mécaniqueUsage général / Pas de matériaux à base de cuivre / fluorine[Anodisé clair] Aluminium anodisé dur[Sans guide] Type de base42540,1 à 0,8Type standardGCoussin d'air-Aimant intégréAucun-Aucun--Aucun--Vérin-

465.68 €

1 26 jours Vérin sans tige1340[Aluminium] Alliage d'aluminium20 to 39.92911025Assemblage mécaniquePas de matériaux à base de cuivre / fluorine[Anodisé clair] Aluminium anodisé dur[Sans guide] Type de base42540,1 à 0,8Type à tuyauterie centraliséeGCoussin d'air-Aimant intégréAucun-Aucun--Aucun--Vérin-

939.32 €

1 26 jours Vérin sans tige1650[Aluminium] Alliage d'aluminium40 to 575317040Assemblage mécaniqueUsage général / Pas de matériaux à base de cuivre / fluorine[Anodisé clair] Aluminium anodisé dur[Sans guide] Type de base64840,1 à 0,8Type standardGCoussin d'air-Aimant intégréAucun-Aucun--Aucun--Vérin-

548.89 €

1 8 jours Vérin sans tige1350[Aluminium] Alliage d'aluminium20 to 39.92911025Assemblage mécaniqueUsage général[Anodisé clair] Aluminium anodisé dur[Sans guide] Type de base4254-Type standardRcCoussin d'air-Aimant intégréAucun---0.1 à 0.8Aucun----

452.74 €

1 9 jours Vérin sans tige1350[Aluminium] Alliage d'aluminium-2911025Assemblage mécaniqueUsage général[Anodisé clair] Aluminium anodisé dur[Sans guide] Type de base4254-Type standardRcCoussin d'airSans-----No unitAucun----

548.89 €

1 8 jours Vérin sans tige1400[Aluminium] Alliage d'aluminium20 to 39.92911025Assemblage mécaniqueUsage général[Anodisé clair] Aluminium anodisé dur[Sans guide] Type de base42540,1 à 0,8Type standardRcCoussin d'air-Aimant intégréAucun-Aucun--Aucun--Vérin-

Assistance technique