MY3A / B, Vérin sans tige à entraînement direct, modèle de base (Numéros de référence - Téléchargement CAO)

MY3A / B, Vérin sans tige à entraînement direct, modèle de base
MY3A/3B Series Mechanically Jointed Rodless Cylinders, Basic Type packed with functionality despite being low profile and compact.
[Features]
· The integrated guide enables direct loading of workpieces.
· Tube inner diameters ø20 (diameter 20 mm) / ø32 (diameter 32 mm) / ø50 (diameter 50 mm) have been added.

(i)Remarque

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

MY3A25TF-230

Mechanically Jointed Rodless Cylinder, Basic Type, MY3A/3B Series Details

MY3A (rubber cushion) product image

MY3A (rubber cushion) product image

MY3B (air cushion) product image

MY3B (air cushion) product image

Mechanically Jointed Rodless Cylinder, Basic Type, MY3A/3B Series Specifications

Tube inner diameter (mm) 16, 20 25, 32 40 50, 63
Usable fluids Air
Operating type Double-acting type
Operating pressure range 0.2 to 0.8 MPa 0.15 to 0.8 MPa
Guaranteed pressure resistance 1.2 MPa
Ambient temperature and working fluid temperature 5 to 60°C
Cushion Rubber cushion (MY3A) / Air cushion (MY3B)
Lubrication Not required (lubrication-free)
Allowable difference of stroke length 1,000 mm or less (0 to +0.8), 1,001 mm and above (0 to +2.8)Note)
Piping connection port diameter (Rc, NPT, G) M5 ×; 0.8 1/8 1/4 3/8
  • *Because MY3A has a rubber cushion, stroke will fluctuate depending on the working pressure. This allowable difference is a value when not pressurized.

Model number indication method

Model number example

Model number example

Made-to-order specifications

Display symbol Specifications/details
-X168 Helical coil insert screw specifications

Made-to-order specifications

Display symbol Specifications/details
-XB11 Long stroke type
-XB22 Shock absorber / soft type RJ series-equipped specifications

MY3A structural drawing

MY3A structural drawing

MY3A structural drawing

Components

Number Part name Materials Additional notes
1 Cylinder tube Aluminum alloy Hard anodized aluminum
2 Head cover Aluminum alloy Hard anodized aluminum
3 Slide table Aluminum alloy Electroless nickel plating
4 Piston yoke Stainless steel -
5 Piston Polyamide -
6 Wear ring Polyacetal -
7 Belt clamp Polybutylene terephthalate -
8 Belt separator Polyacetal -
11 Stopper Carbon steel Electroless nickel plating
12 Seal ring Aluminum alloy Anodized aluminum
13 Bearing Polyacetal -
17 Inner wiper Special resin -
18 Hex socket head bolt Chrome molybdenum steel Chromate
19 Hex socket head bolt Chrome molybdenum steel Chromate
20 Hex socket set screw Chrome molybdenum steel Chromate
21 Plug with hex socket head Carbon steel Chromate
23 Magnet - -
24 Seal magnet Rubber magnet -

Replacement parts / packing

Number Part name Materials Quantity MY3A16 MY3A20 MY3A25 MY3A32 MY3A40 MY3A50 MY3A63
9 Seal belt Urethane polyamide 1 MY3A16-16C-
[stroke]
MY3A20-16C-
[stroke]
MY3A25-16C-
[stroke]
MY3A32-16C-
[stroke]
MY3A40-16C-
[stroke]
MY3A50-16C-
[stroke]
MY3A63-16A-
[stroke]
10 Dust seal band Stainless steel 1 MY3A16-16B-
[stroke]
MY3A20-16B-
[stroke]
MY3A25-16B-
[stroke]
MY3A32-16B-
[stroke]
MY3A40-16B-
[stroke]
MY3A50-16B-
[stroke]
MY3A63-16B-
[stroke]
16 Scraper Polyamide 1 MYA16-15-R6656 MYA20-15-AC594 MYA25-15-R6657 MYA32-15-AC595 MYA40-15-R6658 MYA50-15-AC596 MYA63-15-R6659
14 Gasket damper NBR 2 MY3A16-PS MY3A20-PS MY3A25-PS MY3A32-PS MY3A40-PS MY3A50-PS MY3A63-PS
15 Piston packing NBR 2
22 O-ring NBR 4
  • *Because the seal kit includes (14), (15), and (22), order using the order number of each tube inner diameter.
  • *The seal kit includes a grease pack (10 g).
    A grease pack is included when (9) or (10) are shipped as single items. (10 g per 1,000 stokes)
    When just the grease pack is required, please order using the part number below.
    Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g)
  • *For replacement procedures of the replacement parts or packing, refer to the instruction manual.

MY3B structural drawing

MY3B structural drawing

MY3B structural drawing

Components

Number Part name Materials Additional notes
1 Cylinder tube Aluminum alloy Hard anodized aluminum
2 Head cover Aluminum alloy Hard anodized aluminum
3 Slide table Aluminum alloy Electroless nickel plating
4 Piston yoke Stainless steel -
5 Piston Polyamide -
6 Wear ring Polyacetal -
7 Belt clamp Polybutylene terephthalate -
8 Belt separator Polyacetal -
11 Stopper Carbon steel Electroless nickel plating
12 Cushion boss Aluminum alloy Chromate
13 Bearing Polyacetal -
17 Inner wiper Special resin -
18 Hex socket head bolt Chrome molybdenum steel Chromate
19 Hex socket head bolt Chrome molybdenum steel Chromate
20 Hex socket set screw Chrome molybdenum steel Chromate
21 Plug with hex socket head Carbon steel Chromate
23 Magnet - -
24 Seal magnet Rubber magnet -
25 Cushion needle Rolled steel Nickel plating

Replacement parts / seal kit

Number Part name Materials Quantity MY3B16 MY3B20 MY3B25 MY3B32 MY3B40 MY3B50 MY3B63
9 Seal belt Urethane
polyamide
1 MY3B16-16C-
[stroke]
MY3B20-16C-
[stroke]
MY3B25-16C-
[stroke]
MY3B32-16C-
[stroke]
MY3B40-16C-
[stroke]
MY3B50-16C-
[stroke]
MY3B63-16A-
[stroke]
10 Dust
seal band
Stainless
steel
1 MY3B16-16B-
[stroke]
MY3B20-16B-
[stroke]
MY3B25-16B-
[stroke]
MY3B32-16B-
[stroke]
MY3B40-16B-
[stroke]
MY3B50-16B-
[stroke]
MY3B63-16B-
[stroke]
16 Scraper Poly
amide
1 MYA16-15-R6656 MYA20-15-AC594 MYA25-15-R6657 MYA32-15-AC595 MYA40-15-R6658 MYA50-15-AC596 MYA63-15-R6659
26 O-ring NBR 2 KA00309 KA00309 KA00309 KA00309 KA00320 KA00320 KA00402
(ø4 (diameter 4 mm) ×; ø1.8 (diameter 1.8 mm) ×; ø1.1 (diameter 1.1 mm)) (ø4 (diameter 4 mm) ×; ø1.8 (diameter 1.8 mm) ×; ø1.1 (diameter 1.1 mm)) (ø4 (diameter 4 mm) ×; ø1.8 (diameter 1.8 mm) ×; ø1.1 (diameter 1.1 mm)) (ø4 (diameter 4 mm) ×; ø1.8 (diameter 1.8 mm) ×; ø1.1 (diameter 1.1 mm)) (ø7.15 (diameter 7.15 mm) ×; ø3.75 (diameter 3.75 mm ×; ø1.7 (diameter 1.7 mm)) (ø7.15 (diameter 7.15 mm) ×; ø3.75 (diameter 3.75 mm ×; ø1.7 (diameter 1.7 mm)) (ø8.3 (diameter 8.3 mm) ×; ø4.5 (diameter 4.5 mm) ×; ø1.9 (diameter 1.9 mm))
14 Tube gasket NBR 2 MY3B16-PS MY3B20-PS MY3B25-PS MY3B32-PS MY3B40-PS MY3B50-PS MY3B63-PS
15 Piston packing NBR 2
22 O-ring NBR 4
27 Cushion seal NBR 2
  • *Because the seal kit includes (14), (15), (22) and (27), order using the order number of each tube inner diameter.
  • *The seal kit includes a grease pack (10 g).
    A grease pack (20 g) is included when (9) or (10) are shipped as single items. (10 g per 1,000 stokes)
    When just the grease pack is required, please order using the part number below.
    Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g)
  • *For replacement procedures of the replacement parts or packing, refer to the instruction manual.

Mechanically Jointed Rodless Cylinder, Basic Type, MY3A/3B Series, example dimensions

MY3A tube inner diameter and stroke dimensional drawing

MY3A tube inner diameter and stroke dimensional drawing

Model A B C E G H HG JJ KK L LD LL LW M MM N
MY3A16 55 6 18 2 9.5 27 5 M4 ×; 0.7 5 65 3.5 22.5 41 6 M4 ×; 0.7 13.5
MY3A20 64 7.5 22 2 9.5 32 6.5 M4 ×; 0.7 8.5 80 4.5 24 51 6 M4 ×; 0.7 15.5
MY3A25 75 9.5 25 2 14 37 7.4 M5 ×; 0.8 7.5 95 5.5 27.5 61 8 M5 ×; 0.8 20
MY3A32 96.5 11 32.5 2 14 45 9 M5 ×; 0.8 7.5 128 6.6 32.5 76 8 M5 ×; 0.8 22.5
MY3A40 120 14 38 2 18 54 12 M6 ×; 1 12 160 8.6 40 90 12 M6 ×; 1 27
MY3A50 137 14 49 3 16 67 14 M6 ×; 1 15.5 190 9 42 112 12 M6 ×; 1 27
MY3A63 160 17 60 3 20.5 84 16.5 M8 ×; 1.25 22 220 11 50 134 16 M8 ×; 1.25 31

 

(Unit: mm)

 

Model NE NG NH NW P PA PB PC PD PG Q QW T TT UU YW Z
MY3A16 22.5 8 17.2 43 M5 ×; 0.8 44 26 32.5 4 4 102 19 7 6.5 30 42 110
MY3A20 27.5 10 20.8 53 M5 ×; 0.8 54 30 40 5 4.5 119 23 8 9 35 52 128
MY3A25 32 10 24 65 Rc, NPT, G1/8 64 40 47.5 6 6 138 30 10 9 47 62 150
MY3A32 39 14 31 79 Rc, NPT, G1/8 92 44 64 6 7 179 33 10 13.5 52 77 193
MY3A40 46 15 37 94 Rc, NPT, G1/4 112 60 80 7.5 8.5 223 40 14 14 66 92 240
MY3A50 58 25 47.5 116 Rc, NPT, G3/8 142 66 95 8.5 8.5 257 44 15 21 74 114 274
MY3A63 70 29 58 139 Rc, NPT, G3/8 162 84 110 10 10 300 64 16 20 99 136 320

 

(Unit: mm)

 

Référence pièce
MY3A25TF-230
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Course
(mm)
Matériau de la table Poids de charge maximum (montage à l'horizontale)
(kg)
Max. Masse de la charge
(kg)
Longueur de la table L
(mm)
D.I. du cylindre
(Ø)
Type à joint de cylindre sans tige Environnement de fonctionnement Traitement de surface de la table Guide Largeur de la table W
(mm)
Hauteur de la table H
(mm)
Pression de fonctionnement
(MPa)
Type Port Screw Type Cushion Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)
Applicable model

284.89 €

1 9 jours Vérin sans tige230[Aluminium] Alliage d'aluminium-169525Assemblage mécaniqueUsage généralNickelage autocatalytique[Sans guide] Type de base6137-Type courtGAmortisseur élastiqueSans-----No unitAucun-----

Loading...

  1. 1

Vous vous trouvez sur la page de MY3A / B, Vérin sans tige à entraînement direct, modèle de base, le numéro d'article est le suivant: MY3A25TF-230.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MY3A25TF-230.

Variantes de ce produit

Référence pièce
MY3A16-100-M9PSAPC
MY3A16-1000
MY3A16-1000-A93L
MY3A25TF-250
MY3A25TF-260
MY3A25TF-270
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Course
(mm)
Matériau de la table Poids de charge maximum (montage à l'horizontale)
(kg)
Max. Masse de la charge
(kg)
Longueur de la table L
(mm)
D.I. du cylindre
(Ø)
Type à joint de cylindre sans tige Environnement de fonctionnement Traitement de surface de la table Guide Largeur de la table W
(mm)
Hauteur de la table H
(mm)
Pression de fonctionnement
(MPa)
Type Port Screw Type Cushion Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)
Applicable model

270.31 €

1 9 jours Vérin sans tige100[Aluminium] Alliage d'aluminium-66516Assemblage mécaniqueUsage généralNickelage autocatalytique[Sans guide] Type de base4127-Type courtM5Amortisseur élastiqueM9P0.52-Connecteur mâle M8 à 3 broches-No unitAucun-----

266.23 €

1 9 jours Vérin sans tige1 000[Aluminium] Alliage d'aluminium-66516Assemblage mécaniqueUsage généralNickelage autocatalytique[Sans guide] Type de base4127-Type courtM5Amortisseur élastiqueSans-----No unitAucun-----

312.52 €

1 9 jours Vérin sans tige1 000[Aluminium] Alliage d'aluminium-66516Assemblage mécaniqueUsage généralNickelage autocatalytique[Sans guide] Type de base4127-Type courtM5Amortisseur élastiqueA9332---No unitAucun-----

284.89 €

1 9 jours Vérin sans tige250[Aluminium] Alliage d'aluminium-169525Assemblage mécaniqueUsage généralNickelage autocatalytique[Sans guide] Type de base6137-Type courtGAmortisseur élastiqueSans-----No unitAucun-----

284.89 €

1 9 jours Vérin sans tige260[Aluminium] Alliage d'aluminium-169525Assemblage mécaniqueUsage généralNickelage autocatalytique[Sans guide] Type de base6137-Type courtGAmortisseur élastiqueSans-----No unitAucun-----

284.89 €

1 9 jours Vérin sans tige270[Aluminium] Alliage d'aluminium-169525Assemblage mécaniqueUsage généralNickelage autocatalytique[Sans guide] Type de base6137-Type courtGAmortisseur élastiqueSans-----No unitAucun-----

Assistance technique