Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
MY3A16-190
MY3A (rubber cushion) product image
MY3B (air cushion) product image
Tube inner diameter (mm) | 16, 20 | 25, 32 | 40 | 50, 63 |
---|---|---|---|---|
Usable fluids | Air | |||
Operating type | Double-acting type | |||
Operating pressure range | 0.2 to 0.8 MPa | 0.15 to 0.8 MPa | ||
Guaranteed pressure resistance | 1.2 MPa | |||
Ambient temperature and working fluid temperature | 5 to 60°C | |||
Cushion | Rubber cushion (MY3A) / Air cushion (MY3B) | |||
Lubrication | Not required (lubrication-free) | |||
Allowable difference of stroke length | 1,000 mm or less (0 to +0.8), 1,001 mm and above (0 to +2.8)Note) | |||
Piping connection port diameter (Rc, NPT, G) | M5 ×; 0.8 | 1/8 | 1/4 | 3/8 |
Model number example
Display symbol | Specifications/details |
---|---|
-X168 | Helical coil insert screw specifications |
Display symbol | Specifications/details |
---|---|
-XB11 | Long stroke type |
-XB22 | Shock absorber / soft type RJ series-equipped specifications |
MY3A structural drawing
Number | Part name | Materials | Additional notes |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized aluminum |
2 | Head cover | Aluminum alloy | Hard anodized aluminum |
3 | Slide table | Aluminum alloy | Electroless nickel plating |
4 | Piston yoke | Stainless steel | - |
5 | Piston | Polyamide | - |
6 | Wear ring | Polyacetal | - |
7 | Belt clamp | Polybutylene terephthalate | - |
8 | Belt separator | Polyacetal | - |
11 | Stopper | Carbon steel | Electroless nickel plating |
12 | Seal ring | Aluminum alloy | Anodized aluminum |
13 | Bearing | Polyacetal | - |
17 | Inner wiper | Special resin | - |
18 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
19 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
20 | Hex socket set screw | Chrome molybdenum steel | Chromate |
21 | Plug with hex socket head | Carbon steel | Chromate |
23 | Magnet | - | - |
24 | Seal magnet | Rubber magnet | - |
Number | Part name | Materials | Quantity | MY3A16 | MY3A20 | MY3A25 | MY3A32 | MY3A40 | MY3A50 | MY3A63 |
---|---|---|---|---|---|---|---|---|---|---|
9 | Seal belt | Urethane polyamide | 1 | MY3A16-16C- [stroke] | MY3A20-16C- [stroke] | MY3A25-16C- [stroke] | MY3A32-16C- [stroke] | MY3A40-16C- [stroke] | MY3A50-16C- [stroke] | MY3A63-16A- [stroke] |
10 | Dust seal band | Stainless steel | 1 | MY3A16-16B- [stroke] | MY3A20-16B- [stroke] | MY3A25-16B- [stroke] | MY3A32-16B- [stroke] | MY3A40-16B- [stroke] | MY3A50-16B- [stroke] | MY3A63-16B- [stroke] |
16 | Scraper | Polyamide | 1 | MYA16-15-R6656 | MYA20-15-AC594 | MYA25-15-R6657 | MYA32-15-AC595 | MYA40-15-R6658 | MYA50-15-AC596 | MYA63-15-R6659 |
14 | Gasket damper | NBR | 2 | MY3A16-PS | MY3A20-PS | MY3A25-PS | MY3A32-PS | MY3A40-PS | MY3A50-PS | MY3A63-PS |
15 | Piston packing | NBR | 2 | |||||||
22 | O-ring | NBR | 4 |
MY3B structural drawing
Number | Part name | Materials | Additional notes |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized aluminum |
2 | Head cover | Aluminum alloy | Hard anodized aluminum |
3 | Slide table | Aluminum alloy | Electroless nickel plating |
4 | Piston yoke | Stainless steel | - |
5 | Piston | Polyamide | - |
6 | Wear ring | Polyacetal | - |
7 | Belt clamp | Polybutylene terephthalate | - |
8 | Belt separator | Polyacetal | - |
11 | Stopper | Carbon steel | Electroless nickel plating |
12 | Cushion boss | Aluminum alloy | Chromate |
13 | Bearing | Polyacetal | - |
17 | Inner wiper | Special resin | - |
18 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
19 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
20 | Hex socket set screw | Chrome molybdenum steel | Chromate |
21 | Plug with hex socket head | Carbon steel | Chromate |
23 | Magnet | - | - |
24 | Seal magnet | Rubber magnet | - |
25 | Cushion needle | Rolled steel | Nickel plating |
Number | Part name | Materials | Quantity | MY3B16 | MY3B20 | MY3B25 | MY3B32 | MY3B40 | MY3B50 | MY3B63 |
---|---|---|---|---|---|---|---|---|---|---|
9 | Seal belt | Urethane polyamide | 1 | MY3B16-16C- [stroke] | MY3B20-16C- [stroke] | MY3B25-16C- [stroke] | MY3B32-16C- [stroke] | MY3B40-16C- [stroke] | MY3B50-16C- [stroke] | MY3B63-16A- [stroke] |
10 | Dust seal band | Stainless steel | 1 | MY3B16-16B- [stroke] | MY3B20-16B- [stroke] | MY3B25-16B- [stroke] | MY3B32-16B- [stroke] | MY3B40-16B- [stroke] | MY3B50-16B- [stroke] | MY3B63-16B- [stroke] |
16 | Scraper | Poly amide | 1 | MYA16-15-R6656 | MYA20-15-AC594 | MYA25-15-R6657 | MYA32-15-AC595 | MYA40-15-R6658 | MYA50-15-AC596 | MYA63-15-R6659 |
26 | O-ring | NBR | 2 | KA00309 | KA00309 | KA00309 | KA00309 | KA00320 | KA00320 | KA00402 |
(ø4 (diameter 4 mm) ×; ø1.8 (diameter 1.8 mm) ×; ø1.1 (diameter 1.1 mm)) | (ø4 (diameter 4 mm) ×; ø1.8 (diameter 1.8 mm) ×; ø1.1 (diameter 1.1 mm)) | (ø4 (diameter 4 mm) ×; ø1.8 (diameter 1.8 mm) ×; ø1.1 (diameter 1.1 mm)) | (ø4 (diameter 4 mm) ×; ø1.8 (diameter 1.8 mm) ×; ø1.1 (diameter 1.1 mm)) | (ø7.15 (diameter 7.15 mm) ×; ø3.75 (diameter 3.75 mm ×; ø1.7 (diameter 1.7 mm)) | (ø7.15 (diameter 7.15 mm) ×; ø3.75 (diameter 3.75 mm ×; ø1.7 (diameter 1.7 mm)) | (ø8.3 (diameter 8.3 mm) ×; ø4.5 (diameter 4.5 mm) ×; ø1.9 (diameter 1.9 mm)) | ||||
14 | Tube gasket | NBR | 2 | MY3B16-PS | MY3B20-PS | MY3B25-PS | MY3B32-PS | MY3B40-PS | MY3B50-PS | MY3B63-PS |
15 | Piston packing | NBR | 2 | |||||||
22 | O-ring | NBR | 4 | |||||||
27 | Cushion seal | NBR | 2 |
MY3A tube inner diameter and stroke dimensional drawing
Model | A | B | C | E | G | H | HG | JJ | KK | L | LD | LL | LW | M | MM | N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY3A16 | 55 | 6 | 18 | 2 | 9.5 | 27 | 5 | M4 ×; 0.7 | 5 | 65 | 3.5 | 22.5 | 41 | 6 | M4 ×; 0.7 | 13.5 |
MY3A20 | 64 | 7.5 | 22 | 2 | 9.5 | 32 | 6.5 | M4 ×; 0.7 | 8.5 | 80 | 4.5 | 24 | 51 | 6 | M4 ×; 0.7 | 15.5 |
MY3A25 | 75 | 9.5 | 25 | 2 | 14 | 37 | 7.4 | M5 ×; 0.8 | 7.5 | 95 | 5.5 | 27.5 | 61 | 8 | M5 ×; 0.8 | 20 |
MY3A32 | 96.5 | 11 | 32.5 | 2 | 14 | 45 | 9 | M5 ×; 0.8 | 7.5 | 128 | 6.6 | 32.5 | 76 | 8 | M5 ×; 0.8 | 22.5 |
MY3A40 | 120 | 14 | 38 | 2 | 18 | 54 | 12 | M6 ×; 1 | 12 | 160 | 8.6 | 40 | 90 | 12 | M6 ×; 1 | 27 |
MY3A50 | 137 | 14 | 49 | 3 | 16 | 67 | 14 | M6 ×; 1 | 15.5 | 190 | 9 | 42 | 112 | 12 | M6 ×; 1 | 27 |
MY3A63 | 160 | 17 | 60 | 3 | 20.5 | 84 | 16.5 | M8 ×; 1.25 | 22 | 220 | 11 | 50 | 134 | 16 | M8 ×; 1.25 | 31 |
(Unit: mm)
Model | NE | NG | NH | NW | P | PA | PB | PC | PD | PG | Q | QW | T | TT | UU | YW | Z |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY3A16 | 22.5 | 8 | 17.2 | 43 | M5 ×; 0.8 | 44 | 26 | 32.5 | 4 | 4 | 102 | 19 | 7 | 6.5 | 30 | 42 | 110 |
MY3A20 | 27.5 | 10 | 20.8 | 53 | M5 ×; 0.8 | 54 | 30 | 40 | 5 | 4.5 | 119 | 23 | 8 | 9 | 35 | 52 | 128 |
MY3A25 | 32 | 10 | 24 | 65 | Rc, NPT, G1/8 | 64 | 40 | 47.5 | 6 | 6 | 138 | 30 | 10 | 9 | 47 | 62 | 150 |
MY3A32 | 39 | 14 | 31 | 79 | Rc, NPT, G1/8 | 92 | 44 | 64 | 6 | 7 | 179 | 33 | 10 | 13.5 | 52 | 77 | 193 |
MY3A40 | 46 | 15 | 37 | 94 | Rc, NPT, G1/4 | 112 | 60 | 80 | 7.5 | 8.5 | 223 | 40 | 14 | 14 | 66 | 92 | 240 |
MY3A50 | 58 | 25 | 47.5 | 116 | Rc, NPT, G3/8 | 142 | 66 | 95 | 8.5 | 8.5 | 257 | 44 | 15 | 21 | 74 | 114 | 274 |
MY3A63 | 70 | 29 | 58 | 139 | Rc, NPT, G3/8 | 162 | 84 | 110 | 10 | 10 | 300 | 64 | 16 | 20 | 99 | 136 | 320 |
(Unit: mm)
Référence pièce
|
---|
MY3A16-190 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Course (mm) | Matériau de la table | Poids de charge maximum (montage à l'horizontale) (kg) | Max. Masse de la charge (kg) | Longueur de la table L (mm) | D.I. du cylindre (Ø) | Type à joint de cylindre sans tige | Environnement de fonctionnement | Traitement de surface de la table | Guide | Largeur de la table W (mm) | Hauteur de la table H (mm) | Pression de fonctionnement (MPa) | Type | Port Screw Type | Cushion | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) | Applicable model | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
198.39 € | 1 | 9 jours | Vérin sans tige | 190 | [Aluminium] Alliage d'aluminium | - | 6 | 65 | 16 | Assemblage mécanique | Usage général | Nickelage autocatalytique | [Sans guide] Type de base | 41 | 27 | - | Type court | M5 | Amortisseur élastique | Sans | - | - | - | - | - | No unit | Aucun | - | - | - | - | - |
Loading...
Vous vous trouvez sur la page de MY3A / B, Vérin sans tige à entraînement direct, modèle de base, le numéro d'article est le suivant: MY3A16-190.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MY3A16-190.
Configurer
Propriétés de base
Matériau de la table
Poids de charge maximum (montage à l'horizontale)(kg)
Guide
Pression de fonctionnement(MPa)
Lead Wire Length(m)
Number of Switches
Custom-made Specifications
End Block
Model
Spacer for intermediate fixing
Spacer shipping form
Type
Applicable inner diameter of cylinder(ø)
Applicable model
Type
Type
Course(mm)
Max. Masse de la charge(kg)
Longueur de la table L(mm)
D.I. du cylindre(Ø)
Type à joint de cylindre sans tige
Environnement de fonctionnement
Traitement de surface de la table
Largeur de la table W(mm)
Hauteur de la table H(mm)
Type
Port Screw Type
Cushion
Auto Switch
Stroke Adjustment Unit Symbol
Custom-made
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
MY3A16-100-M9PSAPC |
MY3A16-1000 |
MY3A16-1000-A93L |
MY3A16-1900 |
MY3A16-1990 |
MY3A16-200 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Course (mm) | Matériau de la table | Poids de charge maximum (montage à l'horizontale) (kg) | Max. Masse de la charge (kg) | Longueur de la table L (mm) | D.I. du cylindre (Ø) | Type à joint de cylindre sans tige | Environnement de fonctionnement | Traitement de surface de la table | Guide | Largeur de la table W (mm) | Hauteur de la table H (mm) | Pression de fonctionnement (MPa) | Type | Port Screw Type | Cushion | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) | Applicable model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
270.31 € | 1 | 9 jours | Vérin sans tige | 100 | [Aluminium] Alliage d'aluminium | - | 6 | 65 | 16 | Assemblage mécanique | Usage général | Nickelage autocatalytique | [Sans guide] Type de base | 41 | 27 | - | Type court | M5 | Amortisseur élastique | M9P | 0.5 | 2 | - | Connecteur mâle M8 à 3 broches | - | No unit | Aucun | - | - | - | - | - | ||
266.23 € | 1 | 9 jours | Vérin sans tige | 1 000 | [Aluminium] Alliage d'aluminium | - | 6 | 65 | 16 | Assemblage mécanique | Usage général | Nickelage autocatalytique | [Sans guide] Type de base | 41 | 27 | - | Type court | M5 | Amortisseur élastique | Sans | - | - | - | - | - | No unit | Aucun | - | - | - | - | - | ||
312.52 € | 1 | 9 jours | Vérin sans tige | 1 000 | [Aluminium] Alliage d'aluminium | - | 6 | 65 | 16 | Assemblage mécanique | Usage général | Nickelage autocatalytique | [Sans guide] Type de base | 41 | 27 | - | Type court | M5 | Amortisseur élastique | A93 | 3 | 2 | - | - | - | No unit | Aucun | - | - | - | - | - | ||
342.52 € | 1 | 9 jours | Vérin sans tige | 1,900 | [Aluminium] Alliage d'aluminium | - | 6 | 65 | 16 | Assemblage mécanique | Usage général | Nickelage autocatalytique | [Sans guide] Type de base | 41 | 27 | - | Type court | M5 | Amortisseur élastique | Sans | - | - | - | - | - | No unit | Aucun | - | - | - | - | - | ||
351.05 € | 1 | 9 jours | Vérin sans tige | 1990 | [Aluminium] Alliage d'aluminium | - | 6 | 65 | 16 | Assemblage mécanique | Usage général | Nickelage autocatalytique | [Sans guide] Type de base | 41 | 27 | - | Type court | M5 | Amortisseur élastique | Sans | - | - | - | - | - | No unit | Aucun | - | - | - | - | - | ||
198.39 € | 1 | 4 jours | Vérin sans tige | 200 | [Aluminium] Alliage d'aluminium | - | 6 | 65 | 16 | Assemblage mécanique | Usage général | Nickelage autocatalytique | [Sans guide] Type de base | 41 | 27 | - | Type court | M5 | Amortisseur en caoutchouc | Aucun | - | - | - | - | - | - | Aucun | - | - | - | - | - |