MY3M. Vérin Sans Tige à Entraînement Direct, Modèle à Guides Lisses (Numéros de référence - Téléchargement CAO)

MY3M. Vérin Sans Tige à Entraînement Direct, Modèle à Guides Lisses
Bearing guide type of Mechanically Jointed Rodless Cylinder packed with functionality despite being low profile and compact.
[Features]
· The integrated guide enables direct loading of workpieces.
· Overall length (Z) has been reduced up to 140 mm.
· Height (H) has been reduced up to 36%.
· Weight has been reduced up to 55%.

(i)Remarque

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY3M Series Details

Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY3M Series, product image

Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY3M Series, product image

Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY3M Series Specifications

Tube inner diameter (mm) 16 25 40 63
Usable fluids Air
Operating type Double-acting type
Operating pressure range 0.2 to 0.8 MPa 0.15 to 0.7 MPa
Guaranteed pressure resistance 1.05 MPa
Ambient temperature and working fluid temperature 5 to 60°C
Cushion Air cushion
Lubrication Not required (lubrication-free)
Allowable difference of stroke length 1,000 mm or less (0 to +1.8), 1,001 mm and above (0 to +2.8)
Piping connection port diameter (Rc, NPT, G) M5 ×; 0.8 1/8 1/4 3/8

Model number indication method

Model number example

Model number example

Made-to-order specifications

Display symbol Specifications/details
-X168 Helical coil insert screw specifications

Made-to-order specifications

Display symbol Specifications/details
-XB11 Long stroke type
-XB22 Shock absorber / soft type RJ series-equipped specifications

Structural Drawing

Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY3M Series, structural drawing

Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY3M Series, structural drawing

Components

Number Part name Materials Additional notes
1 Cylinder tube Aluminum alloy Hard anodized aluminum
2 Head cover Aluminum alloy Hard anodized aluminum
3 Slide table Aluminum alloy Hard anodized aluminum
4 Piston yoke Stainless steel -
5 Piston Polyamide -
6 Wear ring Polyacetal -
7 Belt separator Polyacetal -
8 Belt clamp Polybutylene terephthalate -
11 Stopper Carbon steel Nickel plating
12 Cushion boss Aluminum alloy Chromate
13 Bearing Polyacetal -
16 Inner wiper Special resin -
17 End cover Polyamide -
18 Adjusting arm A Aluminum alloy Chromate
19 Adjusting arm B Aluminum alloy Chromate
20 Back-up spring Stainless steel -
21 Bearing adjustment rubber NBR -
22 Coupler body Aluminum alloy Hard anodized aluminum
23 Coupler pin Carbon steel Electroless nickel plating
24 Spacer Stainless steel -
25 Magnet - -
26 Seal magnet Rubber magnet -
28 Cushion needle Rolled steel Nickel plating
31 Hex socket set screw Chrome molybdenum steel Chromate
32 Hex socket set screw Chrome molybdenum steel Chromate
33 Hex socket head bolt Chrome molybdenum steel Chromate
34 Hex socket head cap button screw Chrome molybdenum steel Chromate
35 Hex socket head cap button screw Chrome molybdenum steel Chromate
36 Hex socket head bolt Chrome molybdenum steel Chromate
37 Plug with hex socket head Carbon steel Chromate

Replacement parts / packing

Number Part name Materials Quantity MY3M16 MY3M25 MY3M40 MY3M63
9 Seal belt Urethane
polyamide
1 MY3B16-16C-[stroke] MY3B25-16C-[stroke] MY3B40-16C-[stroke] MY3B63-16A-[stroke]
10 Dust seal band Stainless steel 1 MY3B16-16B-[stroke] MY3B25-16B-[stroke] MY3B40-16B-[stroke] MY3B63-16B-[stroke]
29 O-ring NBR 2 KA00309 KA00309 KA00320 KA00309
(ø4 (diameter 4 mm) ×; ø1.8 (diameter 1.8 mm) ×; ø1.1 (diameter 1.1 mm)) (ø4 (diameter 4 mm) ×; ø1.8 (diameter 1.8 mm) ×; ø1.1 (diameter 1.1 mm)) (ø7.15 (diameter 7.15 mm) ×; ø3.75 (diameter 3.75 mm) ×; ø1.7 (diameter 1.7 mm)) (ø8.3 (diameter 8.3 mm) ×; ø4.5 (diameter 4.5 mm) ×; ø1.9 (diameter 1.9 mm))
14 Tube gasket NBR 2 MY3B16-PS MY3B25-PS MY3B40-PS MY3B63-PS
15 Piston packing NBR 2
27 O-ring NBR 4
30 Cushion seal NBR 2
  • *Because the seal kit includes (14), (15), (27) and (30), order using the order number of each tube inner diameter.
  • *The seal kit includes a grease pack (10 g).
    A grease pack is included when (9) or (10) are shipped as single items. (10 g per 1,000 stokes)
    When just the grease pack is required, please order using the part number below.
    Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g)
  • *For replacement procedures of the replacement parts or packing, refer to the instruction manual.

Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY3M Series, sample dimensions

MY3M tube inner diameter and stroke dimensional drawing

MY3M tube inner diameter and stroke dimensional drawing

 

(Unit: mm)

 

Model A B C G H HG L LD LH LL LW M MM N NE NG
MY3M16 61 6 18 9.5 33 5 65 3.5 20.5 28.5 64 6 M4 ×; 0.7 13.5 22.5 8
MY3M25 89 9.5 25 14 45 7.4 95 5.5 27 41.5 87 10 M5 ×; 0.8 20 32 10
MY3M40 138 14 38 18 63 12 160 8.6 35 58 124 13 M6 ×; 1.0 27 46 15
MY3M63 178 17 60 20.5 93 16.5 220 11 46 68 176 15 M10 ×; 1.5 31 70 29

 

(Unit: mm)

 

Model NH NT NW P PA PB PE PF PG Q QW TT UU YW Z
MY3M16 17.2 24 43 M5 ×; 0.8 28 48 9.7 8.5 4 114 19 6.5 30 44.6 122
MY3M25 24 34 65 Rc, NPT, G1/8 40 68 14.5 12.2 6 166 30 9 47 63.6 178
MY3M40 37 49 94 Rc, NPT, G1/4 100 100 19.5 16.5 8.5 259 40 14 66 93.6 276
MY3M63 58 76 139 Rc, NPT, G3/8 130 150 23.5 27.5 10 336 64 20 99 138 356
Référence pièce
MY3M25TF-1300
MY3M25TF-1300L
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Course
(mm)
Matériau de la table Poids de charge maximum (montage à l'horizontale)
(kg)
Max. Masse de la charge
(kg)
Longueur de la table L
(mm)
D.I. du cylindre
(Ø)
Type à joint de cylindre sans tige Environnement de fonctionnement Traitement de surface de la table Guide Largeur de la table W
(mm)
Hauteur de la table H
(mm)
Pression de fonctionnement
(MPa)
Port Screw Type Cushion Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)

802.77 €

1 9 jours Vérin sans tige1,300[Aluminium] Alliage d'aluminium20 to 39.9389525Assemblage mécaniqueUsage général[Anodisé clair] Aluminium anodisé dur[Guide à glissière] Roulement à glissière de type à guide8745-GCoussin d'airAimant intégréAucun---0.15 à 0.7Aucun----

963.35 €

1 9 jours Vérin sans tige1,300[Aluminium] Alliage d'aluminium20 to 39.9389525Assemblage mécaniqueUsage général[Anodisé clair] Aluminium anodisé dur[Guide à glissière] Roulement à glissière de type à guide8745-GCoussin d'airAimant intégréAucun---0.15 à 0.7Aucun----

Loading...

  1. 1

Assistance technique