Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
MY3M40TF-1240
Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY3M Series, product image
Tube inner diameter (mm) | 16 | 25 | 40 | 63 |
---|---|---|---|---|
Usable fluids | Air | |||
Operating type | Double-acting type | |||
Operating pressure range | 0.2 to 0.8 MPa | 0.15 to 0.7 MPa | ||
Guaranteed pressure resistance | 1.05 MPa | |||
Ambient temperature and working fluid temperature | 5 to 60°C | |||
Cushion | Air cushion | |||
Lubrication | Not required (lubrication-free) | |||
Allowable difference of stroke length | 1,000 mm or less (0 to +1.8), 1,001 mm and above (0 to +2.8) | |||
Piping connection port diameter (Rc, NPT, G) | M5 ×; 0.8 | 1/8 | 1/4 | 3/8 |
Model number example
Display symbol | Specifications/details |
---|---|
-X168 | Helical coil insert screw specifications |
Display symbol | Specifications/details |
---|---|
-XB11 | Long stroke type |
-XB22 | Shock absorber / soft type RJ series-equipped specifications |
Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY3M Series, structural drawing
Number | Part name | Materials | Additional notes |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized aluminum |
2 | Head cover | Aluminum alloy | Hard anodized aluminum |
3 | Slide table | Aluminum alloy | Hard anodized aluminum |
4 | Piston yoke | Stainless steel | - |
5 | Piston | Polyamide | - |
6 | Wear ring | Polyacetal | - |
7 | Belt separator | Polyacetal | - |
8 | Belt clamp | Polybutylene terephthalate | - |
11 | Stopper | Carbon steel | Nickel plating |
12 | Cushion boss | Aluminum alloy | Chromate |
13 | Bearing | Polyacetal | - |
16 | Inner wiper | Special resin | - |
17 | End cover | Polyamide | - |
18 | Adjusting arm A | Aluminum alloy | Chromate |
19 | Adjusting arm B | Aluminum alloy | Chromate |
20 | Back-up spring | Stainless steel | - |
21 | Bearing adjustment rubber | NBR | - |
22 | Coupler body | Aluminum alloy | Hard anodized aluminum |
23 | Coupler pin | Carbon steel | Electroless nickel plating |
24 | Spacer | Stainless steel | - |
25 | Magnet | - | - |
26 | Seal magnet | Rubber magnet | - |
28 | Cushion needle | Rolled steel | Nickel plating |
31 | Hex socket set screw | Chrome molybdenum steel | Chromate |
32 | Hex socket set screw | Chrome molybdenum steel | Chromate |
33 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
34 | Hex socket head cap button screw | Chrome molybdenum steel | Chromate |
35 | Hex socket head cap button screw | Chrome molybdenum steel | Chromate |
36 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
37 | Plug with hex socket head | Carbon steel | Chromate |
Number | Part name | Materials | Quantity | MY3M16 | MY3M25 | MY3M40 | MY3M63 |
---|---|---|---|---|---|---|---|
9 | Seal belt | Urethane polyamide | 1 | MY3B16-16C-[stroke] | MY3B25-16C-[stroke] | MY3B40-16C-[stroke] | MY3B63-16A-[stroke] |
10 | Dust seal band | Stainless steel | 1 | MY3B16-16B-[stroke] | MY3B25-16B-[stroke] | MY3B40-16B-[stroke] | MY3B63-16B-[stroke] |
29 | O-ring | NBR | 2 | KA00309 | KA00309 | KA00320 | KA00309 |
(ø4 (diameter 4 mm) ×; ø1.8 (diameter 1.8 mm) ×; ø1.1 (diameter 1.1 mm)) | (ø4 (diameter 4 mm) ×; ø1.8 (diameter 1.8 mm) ×; ø1.1 (diameter 1.1 mm)) | (ø7.15 (diameter 7.15 mm) ×; ø3.75 (diameter 3.75 mm) ×; ø1.7 (diameter 1.7 mm)) | (ø8.3 (diameter 8.3 mm) ×; ø4.5 (diameter 4.5 mm) ×; ø1.9 (diameter 1.9 mm)) | ||||
14 | Tube gasket | NBR | 2 | MY3B16-PS | MY3B25-PS | MY3B40-PS | MY3B63-PS |
15 | Piston packing | NBR | 2 | ||||
27 | O-ring | NBR | 4 | ||||
30 | Cushion seal | NBR | 2 |
MY3M tube inner diameter and stroke dimensional drawing
(Unit: mm)
Model | A | B | C | G | H | HG | L | LD | LH | LL | LW | M | MM | N | NE | NG |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY3M16 | 61 | 6 | 18 | 9.5 | 33 | 5 | 65 | 3.5 | 20.5 | 28.5 | 64 | 6 | M4 ×; 0.7 | 13.5 | 22.5 | 8 |
MY3M25 | 89 | 9.5 | 25 | 14 | 45 | 7.4 | 95 | 5.5 | 27 | 41.5 | 87 | 10 | M5 ×; 0.8 | 20 | 32 | 10 |
MY3M40 | 138 | 14 | 38 | 18 | 63 | 12 | 160 | 8.6 | 35 | 58 | 124 | 13 | M6 ×; 1.0 | 27 | 46 | 15 |
MY3M63 | 178 | 17 | 60 | 20.5 | 93 | 16.5 | 220 | 11 | 46 | 68 | 176 | 15 | M10 ×; 1.5 | 31 | 70 | 29 |
(Unit: mm)
Model | NH | NT | NW | P | PA | PB | PE | PF | PG | Q | QW | TT | UU | YW | Z |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY3M16 | 17.2 | 24 | 43 | M5 ×; 0.8 | 28 | 48 | 9.7 | 8.5 | 4 | 114 | 19 | 6.5 | 30 | 44.6 | 122 |
MY3M25 | 24 | 34 | 65 | Rc, NPT, G1/8 | 40 | 68 | 14.5 | 12.2 | 6 | 166 | 30 | 9 | 47 | 63.6 | 178 |
MY3M40 | 37 | 49 | 94 | Rc, NPT, G1/4 | 100 | 100 | 19.5 | 16.5 | 8.5 | 259 | 40 | 14 | 66 | 93.6 | 276 |
MY3M63 | 58 | 76 | 139 | Rc, NPT, G3/8 | 130 | 150 | 23.5 | 27.5 | 10 | 336 | 64 | 20 | 99 | 138 | 356 |
Référence pièce
|
---|
MY3M40TF-1240 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Course (mm) | Matériau de la table | Poids de charge maximum (montage à l'horizontale) (kg) | Max. Masse de la charge (kg) | Longueur de la table L (mm) | D.I. du cylindre (Ø) | Type à joint de cylindre sans tige | Environnement de fonctionnement | Traitement de surface de la table | Guide | Largeur de la table W (mm) | Hauteur de la table H (mm) | Pression de fonctionnement (MPa) | Port Screw Type | Cushion | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,231.44 € | 1 | 26 jours | Vérin sans tige | 1,240 | [Aluminium] Alliage d'aluminium | 80.1 to 100.1 | 84 | 160 | 40 | Assemblage mécanique | Usage général | [Anodisé clair] Aluminium anodisé dur | [Guide à glissière] Roulement à glissière de type à guide | 124 | 63 | 0,15 à 0,7 | G | Coussin d'air | Aimant intégré | Aucun | - | Aucun | - | - | Aucun | - | - | Vérin | - |
Loading...
Vous vous trouvez sur la page de MY3M. Vérin Sans Tige à Entraînement Direct, Modèle à Guides Lisses, le numéro d'article est le suivant: MY3M40TF-1240.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MY3M40TF-1240.
Configurer
Propriétés de base
Matériau de la table
Traitement de surface de la table
Guide
Custom-made Specifications
Model
Stroke Adjustment Unit Symbol
Spacer for intermediate fixing
Spacer shipping form
Applicable inner diameter of cylinder(ø)
Type
Type
Course(mm)
Poids de charge maximum (montage à l'horizontale)(kg)
Max. Masse de la charge(kg)
Longueur de la table L(mm)
D.I. du cylindre(Ø)
Type à joint de cylindre sans tige
Environnement de fonctionnement
Largeur de la table W(mm)
Hauteur de la table H(mm)
Pression de fonctionnement(MPa)
Port Screw Type
Cushion
Lead Wire Length(m)
Number of Switches
End Block
Custom-made
Type
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
MY3M-A16L2 |
MY3M-A25H1 |
MY3M-A25H1-7 |
MY3M40TF-1250-M9BW |
MY3M40TF-1300 |
MY3M40TF-1300H |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Course (mm) | Matériau de la table | Poids de charge maximum (montage à l'horizontale) (kg) | Max. Masse de la charge (kg) | Longueur de la table L (mm) | D.I. du cylindre (Ø) | Type à joint de cylindre sans tige | Environnement de fonctionnement | Traitement de surface de la table | Guide | Largeur de la table W (mm) | Hauteur de la table H (mm) | Pression de fonctionnement (MPa) | Port Screw Type | Cushion | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
72.89 € | 1 | Devis | Autre | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Sans entretoise | - | Unité de réglage de course | 16 | ||
96.61 € | 1 | 39 jours | Autre | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Sans entretoise | - | Unité de réglage de course | 25 | ||
71.53 € | 1 | Devis | Autre | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Entretoise longue | Unité intégrée | Unité de réglage de course | 25 | ||
1,299.06 € | 1 | 7 jours | Vérin sans tige | 1250 | [Aluminium] Alliage d'aluminium | 80.1 to 100.1 | 84 | 160 | 40 | Assemblage mécanique | Usage général | [Anodisé clair] Aluminium anodisé dur | [Guide à glissière] Roulement à glissière de type à guide | 124 | 63 | 0,15 à 0,7 | G | Coussin d'air | Aimant intégré | M9BW | 0.5 | Aucun | 2 | - | Aucun | - | - | Vérin | - | ||
1,231.44 € | 1 | 26 jours | Vérin sans tige | 1,300 | [Aluminium] Alliage d'aluminium | 80.1 to 100.1 | 84 | 160 | 40 | Assemblage mécanique | Usage général | [Anodisé clair] Aluminium anodisé dur | [Guide à glissière] Roulement à glissière de type à guide | 124 | 63 | 0,15 à 0,7 | G | Coussin d'air | Aimant intégré | Aucun | - | Aucun | - | - | Aucun | - | - | Vérin | - | ||
1,469.35 € | 1 | 26 jours | Vérin sans tige | 1,300 | [Aluminium] Alliage d'aluminium | 80.1 to 100.1 | 84 | 160 | 40 | Assemblage mécanique | Usage général | [Anodisé clair] Aluminium anodisé dur | [Guide à glissière] Roulement à glissière de type à guide | 124 | 63 | - | G | Coussin d'air | Aimant intégré | Aucun | - | - | - | 0.15 à 0.7 | Aucun | - | - | - | - |