Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
CY3B10-140
Magnetically Coupled Rodless Cylinder, Basic Type, CY3B Series, product image
Tube inner diameter (mm) | 6 | 10 | 15 | 20 | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|---|---|---|---|
Usable fluids | Air | ||||||||
Guaranteed pressure resistance | 1.05 MPa | ||||||||
Maximum operating pressure | 0.7 MPa | ||||||||
Minimum operating pressure | 0.16 | 0.16 | 0.16 | 0.16 | 0.15 | 0.14 | 0.12 | 0.12 | 0.12 |
Ambient temperature and working fluid temperature | -10 to 60°C (however, no freezing) | ||||||||
Operating piston speed | 50 to 500 mm/s | ||||||||
Cushion | Rubber cushion | ||||||||
Lubrication | Not required (lubrication-free) | ||||||||
Allowable difference of stroke length (mm) | 0 to 250 st: (0 to +1.0), 251 to 1,000 st: (0 to +1.4), 1,001 st and above: (0 to +1.8) | ||||||||
Mounting orientation | Horizontal, slanted, verticalNote) | ||||||||
Mounting nuts (2 nuts) | Standard equipment (accessories) | ||||||||
Magnetic retention force (N) | 19.6 | 53.9 | 137 | 231 | 363 | 588 | 922 | 1,471 | 2,256 |
Note: When mounting vertically, intermediate stopping using an air pressure circuit cannot be done.
Model number example
Tube inner diameter (mm) | Standard stroke (mm) | Manufacturable Maximum stroke (mm) |
---|---|---|
6 | 50, 100, 150 and 200 | 300 |
10 | 50, 100, 150, 200, 250 and 300 | 500 |
15 | 50, 100, 150, 200, 250, 300, 350 400, 450, 500 | 1,000 |
20 | 100, 150, 200, 250, 300, 350, 400, 450 500, 600, 700, 800 | 1,500 |
25 | 3,000 | |
32 | ||
40 | 100, 150, 200, 250, 300, 350, 400, 450 500, 600, 700, 800, 900, 1,000 | 3,000 |
50 | 5,000 | |
63 |
Magnetically Coupled Rodless Cylinder, Basic Type, CY3B Series, structural drawing
Number | Part name | Materials | Additional notes | ||
---|---|---|---|---|---|
1 | Body | Aluminum alloy | Hard anodized aluminum | ||
2 | Head cover | ø6 (diameter 6 mm), ø10 (diameter 10 mm) | Brass | - | |
ø15 (diameter 15 mm) to ø63 (diameter 63 mm) | Aluminum alloy | ||||
3 | End collar | Aluminum alloy | ø20 to 40 (diameter 20 to 40 mm) only | ||
4 | Cylinder tube | Stainless steel | - | ||
5 | Piston | ø6 (diameter 6 mm) | Brass | ø6 (diameter 6 mm) | Electroless Ni plating |
ø10 to 63 (diameter 10 to 63 mm) | Aluminum alloy | ø10 to 63 (diameter 10 to 63 mm) | Chromate | ||
6 | Shaft | Stainless steel | - | ||
7 | Piston-side yoke | Rolled steel | Zinc chromate | ||
8 | External moving element side yoke | Rolled steel | Zinc chromate | ||
9 | Magnet A | - | - | ||
10 | Magnet B | - | - | ||
11 | Spacer | Aluminum alloy | No ø6 (diameter 6 mm) | ||
12 | Damper | Urethane rubber | - | ||
13 | Piston nut | Carbon steel | No ø6 to 15 (diameter 6 to 15 mm) | ||
14 | C-type retaining ring for hole | Carbon tool steel | Phosphate coated | ||
15 | Wear ring A | Special resin | - | ||
16 | Wear ring B | Special resin | - | ||
17 | Piston packing | NBR | - | ||
18 | Lub-retainer | Special resin | No ø6 (diameter 6 mm) | ||
19 | Cylinder tube gasket | NBR | ø6 (diameter 6 mm) and ø10 (diameter 10 mm) only |
Basic type CY3B6 to CY3B63, dimensional drawing
Note 1: ø50 (diameter 50 mm) and ø63 (diameter 63 mm) are L (-0.2 to 0).
(Unit: mm)
Model | A | B | C | CC | D | E | F | G | H | I | J | K | L |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CY3B6 | 4 | 17 | 8* | - | 7.6 | 4 | 8* | 5 | 13.5* | - | 4.5 | 5 | 35 |
CY3B10 | 4 | 25 | 14 | - | 12 | 1.5 | 9 | 5 | 12.5 | - | 4.5 | 4 | 38 |
CY3B15 | 4 | 35 | 14 | - | 16.6* | 2 | 10 | 5.5 | 13 | - | 6 | 11 | 57 |
CY3B20 | 8 | 36 | 26 | - | 21.6* | 2* | 13 | 7.5* | 20 | 28 | 6 | 8 | 66 |
CY3B25 | 8 | 46 | 32 | - | 26.4* | 2* | 13 | 7.5* | 20.5 | 34 | 8 | 10 | 70 |
CY3B32 | 8 | 60 | 32 | - | 33.6* | 2* | 16 | 8* | 22 | 40 | 8 | 15 | 80 |
CY3B40 | 10 | 70 | 41 | - | 41.6* | 3* | 16 | 11 | 29 | 50 | 10 | 16 | 92 |
CY3B50 | - | 86 | - | 32 | 52.4* | 8 | 2 | 14 | 33 | 58* | 12 | 25 | 110 |
CY3B63 | - | 100 | - | 38 | 65.4* | 8 | 2 | 14 | 33 | 72* | 12 | 26 | 122 |
Model | MM | N | NA | NN | Q | R | S | T | V |
---|---|---|---|---|---|---|---|---|---|
CY3B6 | M3 ×; 0.5 | 9.5* | 10* | M6 ×; 1* | - | - | 62* | 6.5 | - |
CY3B10 | M3 ×; 0.5 | 11 | 14 | M10 ×; 1 | - | - | 63 | 7.5 | - |
CY3B15 | M4 ×; 0.7 | 11 | 17 | M10 ×; 1 | - | - | 83 | 8 | - |
CY3B20 | M4 ×; 0.7 | 18* | 24 | M20 ×; 1.5 | - | 12* | 106 | 10 | - |
CY3B25 | M5 ×; 0.8 | 18.5* | 30 | M26 ×; 1.5 | - | 15* | 111 | 10 | - |
CY3B32 | M6 ×; 1 | 20* | 36 | M26 ×; 1.5 | - | 18* | 124 | 13 | - |
CY3B40 | M6 ×; 1 | 26* | 46 | M32 ×; 2 | - | 23* | 150 | 13 | - |
CY3B50 | M8 ×; 1.25 | 25 | 55 | - | 30 (-0.037 to -0.007) | 27.5* | 176 | - | M8 ×; 1.25 |
CY3B63 | M8 ×; 1.25 | 25 | 69 | - | 32 (-0.043 to -0.007) | 34.5* | 188 | - | M10 ×; 1.5 |
(Unit: mm)
Model | W | X | Y | ZZ | P (piping port) | ||
---|---|---|---|---|---|---|---|
No mark | TN* | TF* | |||||
CY3B6 | 25 | 10 | - | 78* | M3 ×; 0.5* | - | - |
CY3B10 | 30 | 16 | - | 81 | M5 ×; 0.8 | - | - |
CY3B15 | 35 | 19 | - | 103 | M5 ×; 0.8 | - | - |
CY3B20 | 50 | 25 | - | 132 | Rc 1/8 | NPT1/8 | G1/8 |
CY3B25 | 50 | 30 | - | 137 | Rc 1/8 | NPT1/8 | G1/8 |
CY3B32 | 50 | 40 | - | 156 | Rc 1/8 | NPT1/8 | G1/8 |
CY3B40 | 60 | 40 | - | 182 | Rc 1/4 | NPT1/4 | G1/4 |
CY3B50 | 60 | 60 | 16 | 180 | Rc 1/4 | NPT1/4 | G1/4 |
CY3B63 | 70 | 70 | 16 | 192 | Rc 1/4 | NPT1/4 | G1/4 |
Note 2: Dimensions marked with "*" are different from the CY1B series.
Note 3: Mounting nuts can be screwed on only for the effective thread length of the head cover (T dimension). When mounting a cylinder, consider the thickness of flange, etc.
Référence pièce
|
---|
CY3B10-140 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Course (mm) | Poids de charge maximum (montage à l'horizontale) (kg) | Max. Masse de la charge (kg) | Longueur de la table L (mm) | D.I. du cylindre (Ø) | Environnement de fonctionnement | Largeur de la table W (mm) | Hauteur de la table H (mm) | Pression de fonctionnement (MPa) | Port Screw Type | Cushion | Stroke Adjustment Unit Symbol | Custom-made | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.45 € | 1 | 7 jours | 140 | 0.05 to 0.8 | 0.4 | 38 | 10 | Usage général | 25 | 25 | - | Vis M | Amortisseur élastique | 0.16 à 0.7 | Aucun |
Loading...
Type | Vérin sans tige | Matériau de la table | Alliage d'aluminium | Type à joint de cylindre sans tige | Magnétique |
---|---|---|---|---|---|
Traitement de surface de la table | Aluminium anodisé dur | Guide | Type de base |
Vous vous trouvez sur la page de CY3B, Vérin sans tige à entraînement magnétique, (modèle de base), le numéro d'article est le suivant: CY3B10-140.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article CY3B10-140.
Configurer
Propriétés de base
Pression de fonctionnement(MPa)
Type
Course(mm)
Poids de charge maximum (montage à l'horizontale)(kg)
Max. Masse de la charge(kg)
Longueur de la table L(mm)
D.I. du cylindre(Ø)
Environnement de fonctionnement
Largeur de la table W(mm)
Hauteur de la table H(mm)
Port Screw Type
Cushion
Stroke Adjustment Unit Symbol
Custom-made
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
CY3B10-114 |
CY3B10-115 |
CY3B10-120 |
CY3B10-150 |
CY3B10-150-XB13 |
CY3B10-150-XB6 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Course (mm) | Poids de charge maximum (montage à l'horizontale) (kg) | Max. Masse de la charge (kg) | Longueur de la table L (mm) | D.I. du cylindre (Ø) | Environnement de fonctionnement | Largeur de la table W (mm) | Hauteur de la table H (mm) | Pression de fonctionnement (MPa) | Port Screw Type | Cushion | Stroke Adjustment Unit Symbol | Custom-made |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.45 € | 1 | 9 jours | 114 | 0.05 to 0.8 | 0.4 | 38 | 10 | Usage général | 25 | 25 | - | Vis M | Amortisseur élastique | 0.16 à 0.7 | Aucun | ||
173.45 € | 1 | 7 jours | 115 | 0.05 to 0.8 | 0.4 | 38 | 10 | Usage général | 25 | 25 | - | Vis M | Amortisseur élastique | 0.16 à 0.7 | Aucun | ||
173.45 € | 1 | 7 jours | 120 | 0.05 to 0.8 | 0.4 | 38 | 10 | Usage général | 25 | 25 | - | Vis M | Amortisseur élastique | 0.16 à 0.7 | Aucun | ||
173.45 € | 1 | 4 jours | 150 | 0.05 to 0.8 | 0.4 | 38 | 10 ~ 25 | Usage général | 25 | 25 | - | Vis M | Amortisseur en caoutchouc | 0.16 à 0.7 | Aucun | ||
174.53 € | 1 | 26 jours | 150 | 0.05 to 0.8 | 0.4 | 38 | 10 | Usage général | 25 | 25 | - | Vis M | Amortisseur élastique | 0.16 à 0.7 | Vérin à faible vitesse (7 à 50 mm/s) | ||
290.02 € | 1 | 26 jours | 150 | 0.05 to 0.8 | 0.4 | 38 | 10 | Résistant à la chaleur | 25 | 25 | - | Vis M | Amortisseur élastique | 0.16 à 0.7 | Vérin thermorésistant (-10 à 150°C) |