REAR, Vérin sans tige à mouvement contrôlé, montage direct (Numéros de référence - Téléchargement CAO)

REAR, Vérin sans tige à mouvement contrôlé, montage direct
A REAR Series direct mount type sine rodless cylinder, capable of stopping rotation within an allowable range.
[Features]
· Select a maximum speed of 300 mm/s or 600 mm/s.
· The cylinder can be mounted directly.
· Auto switches can be mounted without protruding from the cylinder.
· Compact external appearance.
· The body mounting surface can be the top surface or one side surface.
[Applications]
· Use for extremely tight spaces.

(i)Remarque

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.
  • CAD data is not supported for some model numbers.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

REAR25-1000-M9NW

Sine Rodless Cylinder, Direct Mount Type REAR Series Details

Sine Rodless Cylinder, direct mount type, REAR Series product image

Sine Rodless Cylinder, direct mount type, REAR Series product image

Sine Rodless Cylinder, Direct Mount Type REAR Series Specifications

Tube Inner Diameter (mm) 10 15 20 25 32 40
Fluid Air
Guaranteed Proof Pressure 1.05 MPa
Maximum Operating Pressure 0.7 MPa
Minimum Operating Pressure 0.18 MPa
Ambient Temperature and Operating Fluid Temperature -10°C to 60°C (no freezing)
Piston Speed (Max) * 50 to 300 mm/s
Lubrication Not required (non-lube)
Stroke Length Tolerance (mm) 0 to 250 st: (0 to +1.0), 251 to 1,000 st: (0 to +1.4), 1,001 st and above: (0 to +1.8),
Holding Force (N) 53.9 137 231 363 588 922

*The operating piston speed above indicates the maximum speed. From the beginning of body movement at the stroke end until the end of the cushion stroke takes approx. 0.5 seconds (one side) or 1 second for both sides.

Model Number Notation

Model number examples

Model number examples

Structural Drawing Examples

ø10 mm / ø15 mm structural drawing

ø10 mm / ø15 mm structural drawing

Component Parts

Number Part name Material Note
1 Body Aluminum alloy Hard Anodize
2 Cylinder Tube Stainless steel -
3 Shaft Stainless steel -
4 Piston-Side Yoke Rolled steel plate Zinc chromate
5 External Slider Side Yoke Rolled steel plate Zinc chromate
6 Magnet A - -
7 Magnet B - -
8 Piston Aluminum alloy Chromate
9 Spacer Rolled steel plate Nickel plating
10 Retaining Ring Carbon tool steel Phosphate conversion coating
11 Cushion Ring Stainless steel -
12 End Cover A Aluminum alloy Hard Anodize
13 End Cover B Aluminum alloy Hard Anodize
14 Attachment Ring Aluminum alloy Hard Anodize
15 Type C Retaining Ring for Shaft Stainless steel REAR10
High carbon steel wire material Nickel plating (REAR15)
16 Hex Socket Head Set Screw Chromium steel Nickel plating
17 Holding Plate Aluminum alloy -
*18 Cylinder Tube Gasket NBR -
*19 Wear Ring A Special resin -
*20 Wear Ring B Special resin -
*21 Piston Seal NBR -
*22 Scraper NBR -
*23 Cushion Seal NBR -
24 Magnetic Shielding Plate Rolled steel plate Bright chromate
25 Switch Rail Aluminum alloy Clear anodizing
26 Magnet - -
27 Hexagon Socket Head Bolt Chromium steel Nickel plating
*28 Wear Ring C Special resin -

Replacement Parts / Seal Kit

Tube Internal Diameter (mm) Order Number Content
10 REAR10-PS *1, *2 Set of above numbers (18), (20), (21), (22), (23), (28)
15 REAR15-PS *1 Set of above numbers (18), (19), (20), (21), (22), (23), (28)

*1: The (23) cushion seal may be difficult to replace.
*2: Contact SMC when replacing the ø10‑mm (19) wear ring A.

  • *The seal kit includes a grease pack (5 g and 10 g for ø10 mm, 10 g for ø15 mm).
  • *Order with the following part number when only the grease pack is needed.
    øGrease pack part number for ø10 mm: GR-F-005 (5 g) for external sliding part / GR-S-010 (10 g) for tube interior
    øGrease pack part number for ø15 mm: GR-S-010 (10 g)

Sine Rodless Cylinder, Direct Mount Type REAR Series Dimensions

 

(Unit: mm)

 

Sine Rodless Cylinder, direct mount type, REAR Series dimensional drawing

Sine Rodless Cylinder, direct mount type, REAR Series dimensional drawing

Model A B C CB CR D F G GP GW H HA HC HR HS HT J ×; E
REAR10 10.5 6.5 3.2 2 0.5 12 6.5 6 27 25.5 26 24 25 24 5 14 M4 ×; 0.7 ×; 6
REAR15 12 8 4.2 2 0.5 17 8 7 33 31.5 32 30 31 30 8.5 17 M5 ×; 0.8 ×; 7
REAR20 9 9.5 5.2 3 1 22.8 9 6 39 37.5 39 36 38 36 7.5 21 M6 ×; 1 ×; 8
REAR25 8.5 9.5 5.2 3 1 27.8 8.5 6 44 42.5 44 41 43 41 6.5 23.5 M6 ×; 1 ×; 8
REAR32 10.5 11 6.5 3 1.5 35 10.5 7 55 53.5 55 52 54 51 7 29 M8 ×; 1.25 ×; 10
REAR40 10 11 6.5 5 2 43 13 7 65 63.5 67 62 66 62 8 36 M8 ×; 1.25 ×; 10
Model K L LD M MM N P PW Q QW T W WS X Y Z
No Symbol TN TF
REAR10 9 38 3.5 4 M3 ×; 0.5 4.5 M5 ×; 0.8 - - 26 68 14 19.5 20 8 15 39.5 80
REAR15 14 53 4.3 5 M4 ×; 0.7 6 M5 ×; 0.8 - - 32 84 18 21 25 7 18 54.5 98
REAR20 11 62 5.6 5 M4 ×; 0.7 7 Rc 1/8 NPT 1/8 - 38 95 17 20.5 40 7 22 64 107
REAR25 15 70 5.6 6 M5 ×; 0.8 6.5 Rc 1/8 NPT 1/8 G 1/8 43 105 20 21.5 40 7 28 72 117
REAR32 13 76 7 7 M6 ×; 1 8.5 Rc 1/8 NPT 1/8 G 1/8 54 116 26 24 50 7 35 79 130
REAR40 15 90 7 8 M6 ×; 1 11 Rc1/4 NPT 1/4 - 64 134 34 26 60 7 40 93 148
Référence pièce
REAR25-1000-M9NW
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Course
(mm)
Poids de charge maximum (montage à l'horizontale)
(kg)
Max. Masse de la charge
(kg)
Longueur de la table L
(mm)
D.I. du cylindre
(Ø)
Vitesse de fonctionnement
(mm/s)
Largeur de la table W
(mm)
Hauteur de la table H
(mm)
Pression de fonctionnement
(MPa)
Port Screw Type Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made

1,268.69 €

1 26 jours 1 0001 to 4.91.27025-42.544-RcOuiAimant intégréM9NW0.5-20.18 à 0.7Aucun

Loading...

  1. 1

Informations de base

Type Vérin sans tige Matériau de la table Alliage d'aluminium Type à joint de cylindre sans tige Magnétique
Environnement de fonctionnement Usage général Traitement de surface de la table Aluminium anodisé dur Guide Montage direct

Vous vous trouvez sur la page de REAR, Vérin sans tige à mouvement contrôlé, montage direct, le numéro d'article est le suivant: REAR25-1000-M9NW.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article REAR25-1000-M9NW.

Variantes de ce produit

Référence pièce
REAR10-150-M9PL
REAR10-150N
REAR10-151
REAR25-1200
REAR25-1250
REAR25-1300
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Course
(mm)
Poids de charge maximum (montage à l'horizontale)
(kg)
Max. Masse de la charge
(kg)
Longueur de la table L
(mm)
D.I. du cylindre
(Ø)
Vitesse de fonctionnement
(mm/s)
Largeur de la table W
(mm)
Hauteur de la table H
(mm)
Pression de fonctionnement
(MPa)
Port Screw Type Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made

394.00 €

1 26 jours 1500.05 to 0.80.43810-25.526-Vis MOuiAimant intégréM9P3-20.18 à 0.7Aucun

296.00 €

1 4 jours 1500.05 to 0.80.43810 ~ 12-25.526-Vis MAucunAimant intégréAucun---0.18 à 0.7Aucun

327.32 €

1 26 jours 1510.05 to 0.80.43810-25.526-Vis MOuiAimant intégréAucun---0.18 à 0.7Aucun

1,241.53 €

1 26 jours 1 2001 to 4.91.27025-42.544-RcOuiAimant intégréAucun---0.18 à 0.7Aucun

1,263.77 €

1 26 jours 12501 to 4.91.27025-42.544-RcOuiAimant intégréAucun---0.18 à 0.7Aucun

1,263.77 €

1 26 jours 1,3001 to 4.91.27025-42.544-RcOuiAimant intégréAucun---0.18 à 0.7Aucun

Assistance technique