AC10A-40A-A (FRL), Nouveau modèle modulaire, filtre régulateur + lubrificateur (Numéros de référence - Téléchargement CAO)

AC10A-40A-A (FRL), Nouveau modèle modulaire, filtre régulateur + lubrificateur
Air Combination Filter Regulator + Lubricator with a bowl that is completely covered by transparent bowl guard.
[Features]
· The inside can be seen from all angles (360°).
· The bowl is protected from the external environment, ensuring high levels of safety.
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
AC20A-02G-J-A

Air Combination Filter Regulator + Lubricator, AC10A-A To AC40A-A Specifications

Model Number Notation

Model number notation: images

Model number notation: images

- Code Contents (1)
Body size
10 20 30 40
(2) Screw Type No symbol Metric thread (M5) - - -
Rc -
N Note 1) NPT -
F Note 2) G -
(3) Piping connection port diameter M5 M5 - - -
01 1/8 - - -
02 1/4 -
03 3/8 - -
04 1/2 - - -
06 3/4 - - -
(4) Note 3) Option a Float type
auto drain
No symbol Without auto drain
C Note 4) N.C. (Normally Closed) Drain port is closed when no pressure is applied
D Note 5) N.O. (Normally Open) Drain port is open when no pressure is applied - -
b Pressure gauge Note 6) No symbol Without pressure gauge
G Round-type pressure gauge (without limit indicator) - - -
Round-type pressure gauge (with limit indicator) -
M Round-type pressure gauge (with color zone) -
(5) Attachment c Check valve No symbol No attachment
K Mounting position: AW + K + AL - Note 7)
d Pressure switch No symbol No attachment
S Note 8) Mounting position: AW + S + AL -
e Residual pressure relief
3-port valve
No symbol No attachment
V Mounting position: AW + AL + V -
(6) Semi-standard f Set pressure Note 9) No symbol 0.05 to 0.7‑MPa setting
1 0.02 to 0.2‑MPa setting
g Bowl Note 10) No symbol Polycarbonate bowl
2 Metal bowl
6 Nylon bowl
8 Metal bowl with level gauge - -
C With bowl guard - -Note 11) -Note 11)
6C With bowl guard (nylon bowl) - -Note 12) -Note 12)
h Filter Note 13)
Regulator
Drain exhaust outlet
No symbol With drain cock
J Note 14) Drain guide 1/8 - - -
Drain guide 1/4 - -
W Note 15) Drain cock with barb fitting (ø6 [diameter 6 mm] ×; ø4 [diameter 4 mm] for nylon tubes) - -
(6) Semi-standard i Lubricator
Oil discharge outlet
No symbol Without drain cock
3Note 16) Lubricator with drain cock
j Exhaust mechanism No symbol Relieving type
N Non-relieving type
k Flow direction No symbol Flow direction: left → right
R Flow direction: right → left
l Pressure unit No symbol Unit used on nameplate and pressure gauge: MPa
Z Note 17) Name plate, bowl caution plate and pressure gauge units: psi, °F Note 18) Note 18) Note 18) Note 18)

Note 1) Drain guide is NPT 1/8 (applicable to the AC20A-A); and NPT1/4 (applicable to the AC30A-A to AC40A-A).
 The auto drain port comes with ø3/8" one-touch fitting (applicable to the AC30A-A to AC40A-A).
Note 2) The drain guide is G1/8 (applicable to the AC20A-A); and G1/4 (applicable to the AC30A-A to AC40A-A).
Note 3) Options G and M are not assembled and are supplied loose at the time of shipment.
Note 4) When pressure is not applied, condensate which does not start the auto drain mechanism will remain in the drain bowl. Therefore manual release before ending operations is recommended.
Note 5) If the compressor used is small (0.75 kW, discharge flow rate is less than 100 L/min [ANR]), air leakage from the drain cock may occur when operations start. As such an N.C. type is recommended.
Note 6) When the pressure gauge is attached, a 1.0 MPa will be fitted for standard (0.7 MPa setting) type; 0.4 MPa for the 0.2‑MPa type (1.0‑MPa pressure gauge only for the AC10A-A).
Note 7) Not available with piping connection port size: 06.
Note 8) The bracket position varies depending on the pressure switch mounting.
Note 9) Pressure can be set higher than the specification pressure in some cases, but use with the pressure within the specified range.
Note 10) A bowl guard is provided as standard (polycarbonate).
Note 11) A bowl guard is provided as standard (nylon).
Note 12) Float type auto drain: Cannot be selected in combination with C, D.
Note 13) Does not include a valve function.
Note 14) Metal bowl: Cannot be selected in combination with 2, 8.
Note 15) When choosing with W (filter regulator drain port): the drain cock of the lubricator will be with barb fittings.
Note 16) Thread type: M5, NPT. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan).
 However, the pressure switch offers dual unit presentation in both MPa and psi.
 Round-type pressure gauge (with color zone): cannot be used in combination with M.
Note 17) ○ is for thread types M5 and NPT only.

Standard specification

Model AC10A-A AC20A-A AC30A-A AC40A-A AC40A-06-A
Components Filter regulator [AW] AW10-A AW20-A AW30-A AW40-A AW40-06-A
Lubricator [AL] AL10-A AL20-A AL30-A AL40-A AL40-06-A
Piping connection port diameter M5 ×; 0.8 1/8, 1/4 1/4, 3/8 1/4, 3/8, 1/2 3/4
Pressure gauge connection port size [AW] 1/16 1/8
Applicable fluids Air
Ambient temperature and working fluid temperature −5 to 60°C (no freezing)
Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Set pressure range [AW] 0.05 to 0.7 MPa
Filtration [AW] 5 mm
Recommended lubricant [AL] Type 1 turbine oil (ISO VG32)
Case materials [AW/AL] Polycarbonate
Case guard [AW/AL] - Semi-standard (steel) Standard equipment (polycarbonate)
Structure [AW] Relieving type
Weight (kg) 0.20 0.34 0.67 1.24 1.35

Air Combination Filter Regulator + Lubricator, AC10A-A To AC40A-A Dimensions

 

(Unit: mm)

 

AC10A-A/AC20A-A dimensional drawing

AC10A-A/AC20A-A dimensional drawing

 

(Unit: mm)

 

AC30A-A to AC40A-06-A dimensional drawing

AC30A-A to AC40A-06-A dimensional drawing

Model Standard specification
P 1 P 2 A B C Note) E F G J Bracket mounting dimensions
M Q 1 Q 2 R S U V
AC10A-A M5 ×; 0.8 1/16 56 59.9 47.4 - 28 25 12.5 25 20 27 4.5 6.8 3 24.5
AC20A-A 1/8, 1/4 1/8 83.2 87.6 67.4 - 41.6 60 23.4 30 24 33 5.5 12 3.5 29
AC30A-A 1/4, 3/8 1/8 110.2 115.1 83.5 30 55.1 80 30.5 41 35 - 7 14 4 41
AC40A-A 1/4, 3/8, 1/2 1/8 145.2 147.1 100 38.4 72.6 110 36.1 50 40 - 9 18 5 48
AC40A-06-A 3/4 1/8 155.2 149.1 101.5 38.4 77.6 110 39.6 50 40 - 9 18 5 48
Model Option specification Semi-standard specifications
Round-type pressure gauge Round-type pressure gauge
(with color zone)
With auto
drain
With barb
fittings
With drain
guide
Metal
bowl
Metal bowl
with drain guide
Metal bowl
with level gauge
Metal bowl with level gauge
with drain guide
H J H J B B B B B B B
AC10A-A ø26 (diameter 26 mm) 26 - - 77.9 - - 59.3 - - -
AC20A-A ø37.5 (diameter 37.5 mm) 58.5 ø37.5 (diameter 37.5 mm) 59.5 104.9 - 91.4 87.4 93.9 - -
AC30A-A ø37.5 (diameter 37.5 mm) 65 ø37.5 (diameter 37.5 mm) 66 156.8 123.6 121.9 117.6 122.1 137.6 142.1
AC40A-A ø42.5 (diameter 42.5 mm) 72 ø42.5 (diameter 42.5 mm) 72 186.9 155.6 153.9 149.6 154.1 169.6 174.1
AC40A-06-A ø42.5 (diameter 42.5 mm) 72 ø42.5 (diameter 42.5 mm) 72 188.9 157.6 155.9 151.6 156.1 171.6 176.1

Note) The dimension C is the length when the filter regulator knob (handle) is unlocked.

Référence pièce
AC20A-02G-J-A
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Diamètre de raccordement Matériaux du boîtier Protection de cuve Mécanisme d'échappement Sens du débit Robinet de purge Jauge de pression Size of Body Check Valve Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Lubricator Oil Discharge Outlet Pressure Unit

70.69 €

1 26 jours Rc1/4[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Non fourni] Non (guide de vidange)[Avec jauge de pression standard] Manomètre de forme ronde (avec indicateur de limite)20AucunAucunAucun0.05 à 0.7MPaGuide de vidange 1/8Sans robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPa

Loading...

  1. 1

Informations de base

Unité combinée de régulateur Régulateur de filtre + lubrificateur Filtre, niveau de filtration 5μm Qualité de l'air comprimé Air sec de qualité générale
Pression de service max.(MPa) 1

Vous vous trouvez sur la page de AC10A-40A-A (FRL), Nouveau modèle modulaire, filtre régulateur + lubrificateur, le numéro d'article est le suivant: AC20A-02G-J-A.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article AC20A-02G-J-A.

Variantes de ce produit

Référence pièce
AC10A-M5CG-A
AC10A-M5G-2-A
AC10A-M5G-A
AC20A-02G-SV-A
AC20A-F01-A
AC20A-F01-C-A
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Diamètre de raccordement Matériaux du boîtier Protection de cuve Mécanisme d'échappement Sens du débit Robinet de purge Jauge de pression Size of Body Check Valve Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Lubricator Oil Discharge Outlet Pressure Unit

67.74 €

1 26 jours M5[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Automatique / manuel] N.C. (Normalement fermé) à des émissions non pressurisées sans vidange[Avec jauge de pression standard] Manomètre de forme ronde (sans indicateur de limite)10AucunAucunAucun0.05 à 0.7MPaAvec robinet de vidangeSans robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPa

58.94 €

1 26 jours M5-NAType de relief[Débit standard (de gauche à droite)] Sens du débit[Manuel] Manuel[Avec jauge de pression standard] Manomètre de forme ronde (sans indicateur de limite)10AucunAucunAucun0.05 à 0.7MPaAvec robinet de vidangeSans robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPa

54.13 €

1 26 jours M5[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Manuel] Manuel[Avec jauge de pression standard] Manomètre de forme ronde (sans indicateur de limite)10AucunAucunAucun0.05 à 0.7MPaAvec robinet de vidangeSans robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPa

176.19 €

1 26 jours Rc1/4[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Manuel] Manuel[Avec jauge de pression standard] Manomètre de forme ronde (avec indicateur de limite)20AucunOuiOui0.05 à 0.7MPaAvec robinet de vidangeSans robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPa

59.19 €

1 4 jours G1 / 8[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Manuel] ManuelNon (sans prise de pression)20AucunAucunAucun0.05 à 0.7MPaAvec robinet de vidangeSans robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPa

66.35 €

1 26 jours G1 / 8[Résine] Boîtier en polycarbonateDisponibleType de relief[Débit standard (de gauche à droite)] Sens du débit[Manuel] ManuelNon (sans prise de pression)20AucunAucunAucun0.05 à 0.7MPaAvec robinet de vidangeSans robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPa

Assistance technique