Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
AC30B-03D-V-A
AC10B-A product image
AC20B-A product image
AC40B-A product image
Model number example
Model number selection table 1
Model number selection table 2
*1: The drain guide is NPT1/8 (applicable to the AC20B-A) and NPT1/4 (applicable to the AC25B-A to AC40B-A). The auto drain port comes with a ø3/8 (diameter 3/8") single-action fitting (applicable to the AC25B-A to AC40B-A).
*2: The drain guide is G1/8 (applicable to the AC20B-A); and G1/4 (applicable to the AC25B-A to AC40B-A).
*3: Options G and M are not assembled and are supplied loose at the time of shipment.
*4: When pressure is not applied, condensate which does not start the auto drain mechanism will remain in the drain bowl. Therefore manual release before ending operations is recommended.
*5: If the compressor used is small (0.75 kW, discharge flow rate is less than 100 L/min [ANR]), air leakage from the drain cock may occur when operations start. An N.C. type is therefore recommended.
*6: When the pressure gauge is attached, a 1.0‑MPa gauge will be fitted for the standard (0.7‑MPa setting) type; and a 0.4‑MPa gauge for the 0.2‑MPa type (1.0‑MPa pressure gauge only for the AC10B-A).
*7: The bracket position varies depending on the T-spacer and pressure switch mounting.
*8: Make sure that the outlet pressure is released to atmospheric pressure using a pressure gauge. For the V1 specification, use the regulator with a set pressure of 0.15 MPa or more to ensure the pressure release.
*9: Pressure can be set higher than the specification pressure in some cases, but use with the pressure within the specified range.
*10: For chemical resistance of the bowl, refer to the table "Effects of atmosphere of organic solvents and chemicals and where these elements are likely to adhere to the equipment. Chemical data for substances causing degradation (Reference)." in "Specific Product Precautions" in the manufacturer's catalog.
*11: A bowl guard is provided as standard (polycarbonate).
*12: A bowl guard is provided as standard (nylon).
*13: Float type auto drain: Cannot be selected in combination with C, D.
*14: Does not include a valve function.
*15: Metal bowl: Cannot be selected in combination with 2, 8.
*16: Thread type: M5, NPT. Under new Japanese measurement laws (the products salable inside of Japan are the SI unit type), so this product is only salable outside of Japan. However, the pressure switch offers dual unit presentation in both MPa and psi. Round-type Pressure Gauge (with Color Zone): cannot be used in combination with M. Available on request as separate, special order from the manufacturer.
*17: ○ is for thread types M5 and NPT only.
Model | AC10B-A | AC20B-A | AC25B-A | AC30B-A | AC40B-A | AC40B-06-A | ||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Components | Air filter [AF] | AF10-A | AF20-A | AF30-A | AF30-A | AF40-A | AF40-06-A | |||||||||||||||||||||||||||||||||||||||||||||||
Regulator [AR] | AR10-A | AR20-A | AR25-A | AR30-A | AR40-A | AR40-06-A | ||||||||||||||||||||||||||||||||||||||||||||||||
Port size | M5 ×; 0.8 | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8 | 1/4 / 3/8 / 1/2 | 3/4 | ||||||||||||||||||||||||||||||||||||||||||||||||
Pressure Gauge Connection Port Size [AR] | 1/16 | 1/8 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
Fluid | Air | |||||||||||||||||||||||||||||||||||||||||||||||||||||
Ambient and fluid temperature | -5 to +60°C | |||||||||||||||||||||||||||||||||||||||||||||||||||||
Proof pressure | 1.5 MPa | |||||||||||||||||||||||||||||||||||||||||||||||||||||
Maximum operating pressure | 1.0 MPa | |||||||||||||||||||||||||||||||||||||||||||||||||||||
Set Pressure Range [AR] | 0.05 to 0.7 MPa | |||||||||||||||||||||||||||||||||||||||||||||||||||||
Filtration [AF] | 5 μm | |||||||||||||||||||||||||||||||||||||||||||||||||||||
Bowl Material [AF] | Polycarbonate | |||||||||||||||||||||||||||||||||||||||||||||||||||||
Bowl Guard [AF] | - | Semi-standard (steel) | Standard equipment (polycarbonate) | |||||||||||||||||||||||||||||||||||||||||||||||||||
Construction [AR] | Relieving type | |||||||||||||||||||||||||||||||||||||||||||||||||||||
Weight (kg) | 0.16 | 0.28 | 0.43 | 0.58 | 1.05
Loading... Informations de base
Configurer Propriétés de base
Filtrer par jours d'expédition standard
Propriétés optionnelles
Assistance technique |