AC10B-40B-A (FRL), Nouveau modèle modulaire, filtre à air + régulateur (Numéros de référence - Téléchargement CAO)

AC10B-40B-A (FRL), Nouveau modèle modulaire, filtre à air + régulateur
  • Remise sur volume
SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle.
· Weight reduction: reduced by up to 90 g
· Without corrosion. The use of a resin body ensures there is no rusting.
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
AC20B-F02G-T-A

Air Combination, Air Filter + Regulator, AC10B-A to AC40B-A Detailed Example

AC10B-A product image

AC10B-A product image

AC20B-A product image

AC20B-A product image

AC40B-A product image

AC40B-A product image

Air Combination, Air Filter + Regulator, AC10B-A to AC40B-A Specifications

Model Number Notation

Model number example

Model number example

Model number selection table 1

Model number selection table 1

Model number selection table 2

Model number selection table 2

*1: The drain guide is NPT1/8 (applicable to the AC20B-A) and NPT1/4 (applicable to the AC25B-A to AC40B-A). The auto drain port comes with a ø3/8 (diameter 3/8") single-action fitting (applicable to the AC25B-A to AC40B-A).
*2: The drain guide is G1/8 (applicable to the AC20B-A); and G1/4 (applicable to the AC25B-A to AC40B-A).
*3: Options G and M are not assembled and are supplied loose at the time of shipment.
*4: When pressure is not applied, condensate which does not start the auto drain mechanism will remain in the drain bowl. Therefore manual release before ending operations is recommended.
*5: If the compressor used is small (0.75 kW, discharge flow rate is less than 100 L/min [ANR]), air leakage from the drain cock may occur when operations start. An N.C. type is therefore recommended.
*6: When the pressure gauge is attached, a 1.0‑MPa gauge will be fitted for the standard (0.7‑MPa setting) type; and a 0.4‑MPa gauge for the 0.2‑MPa type (1.0‑MPa pressure gauge only for the AC10B-A).
*7: The bracket position varies depending on the T-spacer and pressure switch mounting.
*8: Make sure that the outlet pressure is released to atmospheric pressure using a pressure gauge. For the V1 specification, use the regulator with a set pressure of 0.15 MPa or more to ensure the pressure release.
*9: Pressure can be set higher than the specification pressure in some cases, but use with the pressure within the specified range.
*10: For chemical resistance of the bowl, refer to the table "Effects of atmosphere of organic solvents and chemicals and where these elements are likely to adhere to the equipment. Chemical data for substances causing degradation (Reference)." in "Specific Product Precautions" in the manufacturer's catalog.
*11: A bowl guard is provided as standard (polycarbonate).
*12: A bowl guard is provided as standard (nylon).
*13: Float type auto drain: Cannot be selected in combination with C, D.
*14: Does not include a valve function.
*15: Metal bowl: Cannot be selected in combination with 2, 8.
*16: Thread type: M5, NPT. Under new Japanese measurement laws (the products salable inside of Japan are the SI unit type), so this product is only salable outside of Japan. However, the pressure switch offers dual unit presentation in both MPa and psi. Round-type Pressure Gauge (with Color Zone): cannot be used in combination with M. Available on request as separate, special order from the manufacturer.
*17: ○ is for thread types M5 and NPT only.

Standard specification

Model AC10B-A AC20B-A AC25B-A AC30B-A AC40B-A AC40B-06-A
Components Air filter [AF] AF10-A AF20-A AF30-A AF30-A AF40-A AF40-06-A
Regulator [AR] AR10-A AR20-A AR25-A AR30-A AR40-A AR40-06-A
Port size M5 ×; 0.8 1/8, 1/4 1/4, 3/8 1/4, 3/8 1/4 / 3/8 / 1/2 3/4
Pressure Gauge Connection Port Size [AR] 1/16 1/8
Fluid Air
Ambient and fluid temperature -5 to +60°C
Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Set Pressure Range [AR] 0.05 to 0.7 MPa
Filtration [AF] 5 μm
Bowl Material [AF] Polycarbonate
Bowl Guard [AF] - Semi-standard (steel) Standard equipment (polycarbonate)
Construction [AR] Relieving type
Weight (kg) 0.16 0.28 0.43 0.58 1.05
Référence pièce
AC20B-F02G-T-A
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Diamètre de raccordement Matériaux du boîtier Protection de cuve Mécanisme d'échappement Sens du débit Robinet de purge Jauge de pression Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit T shape spacer

67.02 €

1 26 jours G1/4[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Manuel] Manuel[Avec jauge de pression standard] Manomètre de forme ronde (avec indicateur de limite)20AucunAucun0.05 à 0.7MPaAvec robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPaOui

Loading...

  1. 1

Informations de base

Unité combinée de régulateur Filtre à Air + régulateur Filtre, niveau de filtration 5μm Qualité de l'air comprimé Air sec de qualité générale
Pression de service max.(MPa) 1

Vous vous trouvez sur la page de AC10B-40B-A (FRL), Nouveau modèle modulaire, filtre à air + régulateur, le numéro d'article est le suivant: AC20B-F02G-T-A.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article AC20B-F02G-T-A.

  • Les spécifications et les dimensions de certaines pièces peuvent ne pas être intégralement indiquées. Pour plus de détails, reportez-vous aux catalogues des fabricants .

Variantes de ce produit

Référence pièce
AC10B-M5CG-A
AC10B-M5CG-R-A
AC10B-M5CG-T-A
AC20B-F02G-V-A
AC20B-F02M-A
AC20B-N01-CZ-A
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Diamètre de raccordement Matériaux du boîtier Protection de cuve Mécanisme d'échappement Sens du débit Robinet de purge Jauge de pression Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit T shape spacer

60.03 €

1 26 jours M5[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Automatique / manuel] N.C. (Normalement fermé) à des émissions non pressurisées sans vidange[Avec jauge de pression standard] Manomètre de forme ronde (sans indicateur de limite)10AucunAucun0.05 à 0.7MPaAvec robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPaAucun

60.03 €

1 26 jours M5[Résine] Boîtier en polycarbonateNAType de relief[Débit inversé (de droite à gauche)] Sens du débit[Automatique / manuel] N.C. (Normalement fermé) à des émissions non pressurisées sans vidange[Avec jauge de pression standard] Manomètre de forme ronde (sans indicateur de limite)10AucunAucun0.05 à 0.7MPaAvec robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPaAucun

73.11 €

1 26 jours M5[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Automatique / manuel] N.C. (Normalement fermé) à des émissions non pressurisées sans vidange[Avec jauge de pression standard] Manomètre de forme ronde (sans indicateur de limite)10AucunAucun0.05 à 0.7MPaAvec robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPaOui

86.19 €

1 26 jours G1/4[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Manuel] Manuel[Avec jauge de pression standard] Manomètre de forme ronde (avec indicateur de limite)20AucunPosition de montage: AF + AR + V0.05 à 0.7MPaAvec robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPaAucun

58.47 €

1 26 jours G1/4[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Manuel] Manuel[Avec jauge de pression standard] Manomètre de forme ronde (avec zone de couleur)20AucunAucun0.05 à 0.7MPaAvec robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPaAucun

48.52 €

1 26 jours NPT1 / 8[Résine] Boîtier en polycarbonateDisponibleType de relief[Débit standard (de gauche à droite)] Sens du débit[Manuel] ManuelNon (sans prise de pression)20AucunAucun0.05 à 0.7MPaAvec robinet de vidangeUnités de plaque signalétique, de plaque d'avertissement et de jauge de pression : psi, °FAucun

Assistance technique