SMC modular-type F.R.L. combination unit. [Features] · Uses a transparent bowl guard. · A transparent bowl guard with improved environmental resistance that provides all-round protection. · The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard. · Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking. · Superior visibility: 360° · The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle. · Weight reduction: reduced by up to 90 g · Without corrosion. The use of a resin body ensures there is no rusting.
(i)Remarque
Refer to the catalog for details on product specifications.
The products shown in the image are representative. CAD data is not supported for some model numbers.
Air Combination, Air Filter + Regulator, AC10B-A to AC40B-A Detailed Example
AC10B-A product image
AC20B-A product image
AC40B-A product image
Air Combination, Air Filter + Regulator, AC10B-A to AC40B-A Specifications
Model Number Notation
Model number example
Model number selection table 1
Model number selection table 2
*1: The drain guide is NPT1/8 (applicable to the AC20B-A) and NPT1/4 (applicable to the AC25B-A to AC40B-A). The auto drain port comes with a ø3/8 (diameter 3/8") single-action fitting (applicable to the AC25B-A to AC40B-A). *2: The drain guide is G1/8 (applicable to the AC20B-A); and G1/4 (applicable to the AC25B-A to AC40B-A). *3: Options G and M are not assembled and are supplied loose at the time of shipment. *4: When pressure is not applied, condensate which does not start the auto drain mechanism will remain in the drain bowl. Therefore manual release before ending operations is recommended. *5: If the compressor used is small (0.75 kW, discharge flow rate is less than 100 L/min [ANR]), air leakage from the drain cock may occur when operations start. An N.C. type is therefore recommended. *6: When the pressure gauge is attached, a 1.0‑MPa gauge will be fitted for the standard (0.7‑MPa setting) type; and a 0.4‑MPa gauge for the 0.2‑MPa type (1.0‑MPa pressure gauge only for the AC10B-A). *7: The bracket position varies depending on the T-spacer and pressure switch mounting. *8: Make sure that the outlet pressure is released to atmospheric pressure using a pressure gauge. For the V1 specification, use the regulator with a set pressure of 0.15 MPa or more to ensure the pressure release. *9: Pressure can be set higher than the specification pressure in some cases, but use with the pressure within the specified range. *10: For chemical resistance of the bowl, refer to the table "Effects of atmosphere of organic solvents and chemicals and where these elements are likely to adhere to the equipment. Chemical data for substances causing degradation (Reference)." in "Specific Product Precautions" in the manufacturer's catalog. *11: A bowl guard is provided as standard (polycarbonate). *12: A bowl guard is provided as standard (nylon). *13: Float type auto drain: Cannot be selected in combination with C, D. *14: Does not include a valve function. *15: Metal bowl: Cannot be selected in combination with 2, 8. *16: Thread type: M5, NPT. Under new Japanese measurement laws (the products salable inside of Japan are the SI unit type), so this product is only salable outside of Japan. However, the pressure switch offers dual unit presentation in both MPa and psi. Round-type Pressure Gauge (with Color Zone): cannot be used in combination with M. Available on request as separate, special order from the manufacturer. *17: ○ is for thread types M5 and NPT only.
Vous vous trouvez sur la page de AC10B-40B-A (FRL), Nouveau modèle modulaire, filtre à air + régulateur, le numéro d'article est le suivant: AC20B-F02CM-SV-6CR-A. Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article AC20B-F02CM-SV-6CR-A.
Les spécifications et les dimensions de certaines pièces peuvent ne pas être intégralement indiquées. Pour plus de détails, reportez-vous aux
catalogues des fabricants
.