AC20D-40D-A (FRL), Nouveau modèle modulaire, filtre régulateur + filtre micronique (Numéros de référence - Téléchargement CAO)

AC20D-40D-A (FRL), Nouveau modèle modulaire, filtre régulateur + filtre micronique
  • Remise sur volume
SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle.
· Weight reduction: reduced by up to 90 g
· Without corrosion. The use of a resin body ensures there is no rusting.
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
AC40D-F06-A

Air Combination, Filter Regulator + Mist Separator, AC20D-A to AC40D-A Detailed Example

AC20D-A product image

AC20D-A product image

AC40D-A product image

AC40D-A product image

How to Order Air Combination, Filter Regulator + Mist Separator, AC20D-A to AC40D-A

Model number example

Model number example

How to order: image 1

How to order: image 1

How to order: image 2

How to order: image 2

  • *1: Options G and M are not assembled and are supplied loose at the time of shipment.
  • *2: When pressure is not applied, condensate which does not start the auto drain mechanism will remain in the drain bowl. Therefore manual release before ending operations is recommended.
  • *3: If the compressor used is small (0.75 kW, discharge flow rate is less than 100 L/min [ANR]), air leakage from the drain cock may occur when operations start. An N.C. type is therefore recommended.
  • *4: When the pressure gauge is attached, a 1.0‑MPa gauge will be fitted for the standard (0.7‑MPa setting) type; and a 0.4‑MPa gauge for the 0.2‑MPa type.
  • *5: The bracket position varies depending on the pressure switch mounting.
  • *6: Make sure that the outlet pressure is released to atmospheric pressure using a pressure gauge. For the V1 specification, use the regulator with a set pressure of 0.15 MPa or more to ensure the pressure release.
  • *7: Pressure can be set higher than the specification pressure in some cases, but use with the pressure within the specified range.
  • *8: Does not include a valve function.
  • *9: Thread type NPT is applicable. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan).
    However, the pressure switch offers dual unit presentation in both MPa and psi.
    Round-type Pressure Gauge (with Color Zone): cannot be used in combination with M. Available on request as separate, special order from the manufacturer.
  • *10: ○ is for thread type NPT only.
  • *11: Metal bowl: Cannot be selected in combination with 2, 8.
  • *12: Float type auto drain: Cannot be selected in combination with C, D.

Standard specification

Model AC20D-A AC30D-A AC40D-A AC40D-06-A
Components Filter Regulator [AW] AW20-A AW30-A AW40-A AW40-06-A
Mist Separator [AFM] AFM20-A AFM30-A AFM40-A AFM40-06-A
Port size 1/8, 1/4 1/4, 3/8 1/4 / 3/8 / 1/2 3/4
Pressure Gauge Connection Port Size [AW] 1/8
Fluid Air
Ambient and fluid temperature --5 to +60°C (no freezing)
Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Minimum operating pressure 0.05 MPa
Set Pressure Range [AW] 0.05 to 0.7 MPa
Filtration [AW/AFM] AW: 5 μm, AFM: 0.3 μm (collection efficiency 99.9%)
Rated Flow (L/min [ANR]) [AFM] *1 150 330 800 800
Oil Mist Density at Outlet Side [AFM]*2 *3 Max. 1.0 mg/m3(ANR) (≈ 0.8 ppm)
Bowl Material [AW/AFM] Polycarbonate
Bowl Guard [AW/AFM] Semi-standard (steel) Standard equipment (polycarbonate)
Structure [AW] Relieving type
Weight (kg) 0.33 0.66 1.24 1.35
  • *1: Conditions: Mist separator inlet pressure is 0.5 MPa. The rated flow varies according to the inlet pressure.
    Keep the air flow within the rated flow to prevent an outflow of oil to the outlet side.
  • *2: At compressor discharge concentration 30 mg/m3 (ANR)
  • *3: The bowl seal and other “O”-rings use a small amount of grease.

Dimensions: Air Combination, Filter Regulator + Mist Separator, AC20D-A to AC40D-A

AC20D-A

AC20D-A dimensional drawing

AC20D-A dimensional drawing

AC30D-A to AC40D-06-A

Référence pièce
AC40D-F06-A
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Diamètre de raccordement Matériaux du boîtier Protection de cuve Mécanisme d'échappement Sens du débit Robinet de purge Jauge de pression Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit

127.18 €

1 26 jours G3/4[Résine] Boîtier en polycarbonateDisponibleType de relief[Débit standard (de gauche à droite)] Sens du débit[Manuel] ManuelNon (sans prise de pression)40AucunAucun0.05 à 0.7MPaAvec robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPa

Loading...

  1. 1

Informations de base

Unité combinée de régulateur Filtre régulateur + séparateur micronique Filtre, niveau de filtration 5μm Taux de filtration du dispositif antibrouillard 0.3μm
Qualité de l'air comprimé Air sec de qualité générale Pression de service max.(MPa) 1

Vous vous trouvez sur la page de AC20D-40D-A (FRL), Nouveau modèle modulaire, filtre régulateur + filtre micronique, le numéro d'article est le suivant: AC40D-F06-A.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article AC40D-F06-A.

  • Les spécifications et les dimensions de certaines pièces peuvent ne pas être intégralement indiquées. Pour plus de détails, reportez-vous aux catalogues des fabricants .

Variantes de ce produit

Référence pièce
AC20D-01CM-A
AC20D-01G-1-A
AC20D-01G-A
AC40D-F06DM-V1-A
AC40D-F06G-A
AC40D-F06G-R-A
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Diamètre de raccordement Matériaux du boîtier Protection de cuve Mécanisme d'échappement Sens du débit Robinet de purge Jauge de pression Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit

106.98 €

1 26 jours Rc1/8[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Automatique / manuel] N.C. (Normalement fermé) à des émissions non pressurisées sans vidange[Avec jauge de pression standard] Manomètre de forme ronde (avec zone de couleur)20AucunAucun0.05 à 0.7MPaAvec robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPa

71.85 €

1 26 jours Rc1/8[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Manuel] Manuel[Avec jauge de pression standard] Manomètre de forme ronde (avec indicateur de limite)20AucunAucun0.02 à 0.2MPaAvec robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPa

71.85 €

1 26 jours Rc1/8[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Manuel] Manuel[Avec jauge de pression standard] Manomètre de forme ronde (avec indicateur de limite)20AucunAucun0.05 à 0.7MPaAvec robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPa

254.81 €

1 26 jours G3/4[Résine] Boîtier en polycarbonateDisponibleType de relief[Débit standard (de gauche à droite)] Sens du débit[Automatique / manuel] N.O. (Normalement ouvert) à des émissions non pressurisées sans vidange[Avec jauge de pression standard] Manomètre de forme ronde (avec zone de couleur)40AucunPosition de montage: V + AW + AFM0.05 à 0.7MPaAvec robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPa

137.48 €

1 26 jours G3/4[Résine] Boîtier en polycarbonateDisponibleType de relief[Débit standard (de gauche à droite)] Sens du débit[Manuel] Manuel[Avec jauge de pression standard] Manomètre de forme ronde (avec indicateur de limite)40AucunAucun0.05 à 0.7MPaAvec robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPa

137.48 €

1 26 jours G3/4[Résine] Boîtier en polycarbonateDisponibleType de relief[Débit inversé (de droite à gauche)] Sens du débit[Manuel] Manuel[Avec jauge de pression standard] Manomètre de forme ronde (avec indicateur de limite)40AucunAucun0.05 à 0.7MPaAvec robinet de vidangeUnité utilisée sur la plaque signalétique et la jauge de pression : MPa

Assistance technique