AW10-40-A, Filtre AW/Combinaison de régulateur (Numéros de référence - Téléchargement CAO)

AW10-40-A, Filtre AW/Combinaison de régulateur
SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle
· Without corrosion. The use of a resin body ensures there is no rusting.
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
Filter Regulator AW10-A to AW40-A Detailed Example

AW10-A product image

AW10-A product image

AW20-A product image

AW20-A product image

AW40-A product image

AW40-A product image

Model Number Notation

Model number example

Model number example

How to order: images

How to order: images

Image of how options are displayed

Image of how options are displayed

  • *1: The drain guide is NPT1/8 (applicable to the AW20-A) and NPT1/4 (applicable to the AW30-A to AW40-A). The auto drain port comes with a ø3/8 (diameter 3/8") single-action fitting (applicable to the AW30-A to AW40-A).
  • *2: The drain guide is G1/8 (applicable to the AW20-A); and G1/4 (applicable to the AW30-A to AW40-A).
  • *3: Options B, G, H, and M are not assembled and are supplied loose at the time of shipment.
  • *4: Set nuts included with brackets.
  • *5: When pressure is not applied, condensate which does not start the auto drain mechanism will remain in the drain bowl. Therefore manual release before ending operations is recommended.
  • *6: If the compressor used is small (0.75 kW, discharge flow rate is less than 100 L/min [ANR]), air leakage from the drain cock may occur when operations start. As such an N.C. type is recommended.
  • *7: When the pressure gauge is attached, a 1.0 MPa will be fitted for standard (0.7 MPa setting) type; 0.4 MPa for the 0.2‑MPa type (1.0‑MPa pressure gauge only for the AW10-A).
  • *8: Pressure can be set higher than the specification pressure in some cases, but use with the pressure within the specified range.
  • *10: For the chemical resistance of the bowl, refer to the table "Effects of atmosphere of organic solvents and chemicals and where these elements are likely to adhere to the equipment. Chemical data for substances causing degradation (Reference)." in "Specific Product Precautions" in the manufacturer's catalog.
  • *10: A bowl guard is provided as standard (polycarbonate).
  • *11: A bowl guard is provided as standard (nylon).
  • *12: Float type auto drain: Cannot be selected in combination with C, D.
  • *13: Does not include a valve function.
  • *14: Metal bowl: Cannot be selected in combination with 2, 8.
  • *15: Thread type NPT is applicable. Under new Japanese measurement laws (the products salable inside of Japan are the SI unit type), so this product is only salable outside of Japan. Round-type pressure gauge (with color zone): cannot be used in combination with M. Available on request as separate, special order from the manufacturer.
  • *16: ○ is for thread types M5 and NPT only.

How to Order X406/X64

X406/X64 model number example

X406/X64 model number example

How to order X406/X64: image 1

How to order X406/X64: image 1

How to order X406/X64: image 2

How to order X406/X64: image 2

  • *2: The drain guide is NPT1/8 (applicable to the AW20-A) and NPT1/4 (applicable to the AW30-A to AW40-A). The auto drain port comes with a ø3/8 (diameter 3/8") single-action fitting (applicable to the AW30-A to AW40-A).
  • *3: The drain guide is G1/8 (applicable to the AW20-A) and G1/4 (applicable to the AW30-A to AW40-A).
  • *4: Options B, G, H, and M are not assembled and are supplied loose at the time of shipment.
  • *5: Set nuts included with brackets.
  • *6: When pressure is not applied, condensate which does not start the auto drain mechanism will remain in the drain bowl. Therefore manual release before ending operations is recommended.
  • *7: If the compressor used is small (0.75 kW, discharge flow rate is less than 100 L/min [ANR]), air leakage from the drain cock may occur when operations start. As such an N.C. type is recommended.
  • *8: When the pressure gauge is attached, a 1.0‑MPa gauge will be fitted for the standard (0.7‑MPa setting) type; and a 0.4‑MPa gauge for the 0.2‑MPa type.
  • *9: Pressure can be set higher than the specification pressure in some cases, but use with the pressure within the specified range.
  • *10: For the chemical resistance of the bowl, refer to "Effects of atmosphere of organic solvents and chemicals and where these elements are likely to adhere to the equipment. Chemical data for substances causing degradation (Reference)." in the manufacturer's catalog.
  • *11: Float type auto drain: Cannot be selected in combination with C, D.
  • *12: A bowl guard is provided as standard (polycarbonate).
  • *13: A bowl guard is provided as standard (nylon).
  • *14: Does not include a valve function.
  • *15: Metal bowl: Cannot be selected in combination with 2, 8.
  • *16: Thread type NPT is applicable. Under new Japanese measurement laws (the products salable inside of Japan are the SI unit type), so this product is only salable outside of Japan. Round-type pressure gauge (with color zone): cannot be used in combination with M. Available on request as separate, special order from the manufacturer.
  • *17: ○ is for thread type NPT only.

How to Order X2068

X2068 model number example

X2068 model number example

How to order X2068: image 1

How to order X2068: image 1

How to order X2068: image 2

How to order X2068: image 2

  • *1: The drain guide is NPT1/8 (applicable to t
Référence pièce
AW40-N06BC-Z-A
AW40-N06BD-Z-A
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Diamètre de raccordement Matériaux du boîtier Protection de cuve Mécanisme d'échappement Sens du débit Robinet de purge Jauge de pression Size of Body Set Pressure Drain Outlet Pressure Unit Fabrication conforme aux spécifications de la commande Accessoires

111.23 €

1 26 jours NPT3/4[Résine] Boîtier en polycarbonateDisponibleType de relief[Débit standard (de gauche à droite)] Sens du débit[Automatique / manuel] N.C. (Normalement fermé) à des émissions non pressurisées sans vidangeNon (sans prise de pression)400.05 à 0.7MPaAvec robinet de vidangeUnités de plaque signalétique, de plaque d'avertissement et de jauge de pression : psi, °FAucunAvec support

108.19 €

1 26 jours NPT3/4[Résine] Boîtier en polycarbonateDisponibleType de relief[Débit standard (de gauche à droite)] Sens du débit[Automatique / manuel] N.O. (Normalement ouvert) à des émissions non pressurisées sans vidangeNon (sans prise de pression)400.05 à 0.7MPaAvec robinet de vidangeUnités de plaque signalétique, de plaque d'avertissement et de jauge de pression : psi, °FAucunAvec support

Loading...

  1. 1

Informations de base

Unité combinée de régulateur Régulateur de filtre Filtre, niveau de filtration 5μm Qualité de l'air comprimé Air sec de qualité générale
Pression de service max.(MPa) 1

Assistance technique