Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
AWM20/AWD20 product image
AWM40 / AWD40 product images
Model number example (standard specifications)
Model number example (made-to-order specification)
- | Symbol | Content | (1) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Body size | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
20 | 30 | 40 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
(2) | Screw Type | No Mark | Rc | ● | ● | ● | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
N*1 | NPT | ● | ● | ● | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
F*2 | G | ● | ● | ● | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
(3) | Port size | 01 | 1/8 | ● | - | - | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
02 | 1/4 | ● | ● | ● | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
03 | 3/8 | - | ● | ● | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
04 | 1/2 | - | - | ● | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
(4) | 3* Option | a | Mounting | No Mark | Without optional mounting parts | ● | ● | ● | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B*4 | With Bracket | ● | ● | ● | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
H | With set nuts | ● | ● | ● | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
b | Float type auto drain | No Mark | Without auto drain | ● | ● | ● | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
C | Float type auto drain (N.C.) | ● | ● | ● | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
D | Float type auto drain (N.O.) | - | ● | ● | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
c | Pressure gauge | No Mark | Without pressure gauge | ● | ● | ● | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
E | Square Embedded Type Pressure Gauge | ● | ● | ● | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
G | Round-type pressure gauge | ● | ● | ● | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
M | Round-type pressure gauge (with color zone) | ● | ● | ● | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Digital pressure switch | E1*5 | Output: NPN output / Lead wire electrical entry: wiring bottom entry | ● | ● | ● | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
E2*5 | Output: NPN output / Lead wire electrical entry: wiring top entry | ● | ● | ● | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
E3*5 | Output: PNP output / Lead wire electrical entry: wiring bottom entry | ● | ● | ● | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
E4*5 | Output: PNP output / Lead wire electrical entry: wiring top entry | ● | ● | ● | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Loading... Informations de base
Configurer Stock
Propriétés de base
Filtrer par jours d'expédition standard
Propriétés optionnelles
Assistance technique |