• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

ZFC, Filtre à air en ligne avec raccord instantané (NOUVEAU) (Numéros de référence - Téléchargement CAO)

ZFC, Filtre à air en ligne avec raccord instantané (NOUVEAU)

Cliquez sur cette image pour l'agrandir.

Cliquez sur cette image pour l'agrandir.

Inline Air Filter ZFC Series with one-touch fitting.
[Features]
· Capable of supporting both positive pressure and vacuum pressures.
· Prevents components from being scattered when loosened when used at positive pressures.
[Applications]
· Use to protect solenoid valves.

(i)Remarque

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

ZFC53-X04

Inline Air Filter ZFC Series Details

Inline Air Filter ZFC Series: product images

Inline Air Filter ZFC Series: product images

Inline Air Filter ZFC Series Specifications

ModelZFC1□ZFC3□ZFC5□ZFC7□
Port size
(Applicable tubing O.D.)
Metric sizeø2 (diameter 2 mm)ø3.2 (diameter 3.2 mm)ø3.2 (diameter 3.2 mm)ø4 (diameter 4 mm)ø4 (diameter 4 mm)ø6 (diameter 6 mm)ø6 (diameter 6 mm)ø8 (diameter 8 mm)ø10 (diameter 10 mm)ø12 (diameter 12 mm)
Inch size-ø1/8" (diameter 1/8" mm)ø1/8" (diameter 1/8" mm)ø5/32" (diameter 5/32" mm)ø5/32" (diameter 5/32" mm)ø1/4" (diameter 1/4" mm)ø1/4" (diameter 1/4" mm)ø5/16" (diameter 5/16" mm)ø3/8" (diameter 3/8" mm)-
Applicable fluidsAir, nitrogen
Operating pressure-100 kPa to 1.0 MPa (at 20°C)
Flow rate (positive pressure) L/min Note)15455080100200250450550650
Flow rate (vacuum pressure) L/min257101020307080100
Proof pressure (MPa)1.5 (at 20°C)
Operating and ambient temperature range (°C)0 to 60
Filtration µm5 (filtration efficiency 95%)
Element replacement differential pressure (MPa)0.1 (vacuum pressure 20 kPa)
Filtration area, mm21404707501,260
Applicable tubing materialNylon, soft nylon, polyurethane
Weight g2.54.510.520.025.0
Internal capacity cm30.51.74.56.07.0
Total length (mm)45.060.553.968.379.6
Total width (mm)8.511.219.023.6
Bracket total length (mm)10.011.523.027.3
Case materialsPolycarbonate
  • *Note) Flow rate (positive pressure) conditions: Supply pressure of 0.7 MPa, Pressure drop of 30 kPa

Model Number Notation

Model number example

Model number example

1 Different bore diameters (IN side < OUT side): Model Number Notation

Different bore diameters (IN side < OUT side): model number example

Different bore diameters (IN side < OUT side): model number example

2 Different bore diameters (IN side > OUT side): Model Number Notation

Different bore diameters (IN side > OUT side): model number example

Different bore diameters (IN side > OUT side): model number example

3 Blue element: Model Number Notation

Blue element: model number example

Blue element: model number example

4 Filtration: 10 μm: Model Number Notation

Filtration: 10 μm: model number example

Filtration: 10 μm: model number example

5 Seal materials: FKM / oil-free: (Seal): Model Number Notation

Seal materials: FKM / oil-free: (Seal): model number example

Seal materials: FKM / oil-free: (Seal): model number example

  • *Note) Body size / only 5, 7 applicable.

6 Case materials: nylon: Model Number Notation

Case materials: nylon: model number example

Case materials: nylon: model number example

Structural Drawings

Inline Air Filter ZFC Series: structural drawings

Inline Air Filter ZFC Series: structural drawings

Component Parts

NumberPart nameMaterials
1CasePC
2CoverResin PBT
3ElementSintered resin
4SealHNBR
5BracketResin PBT

Replacement Element Part No.

Part numberApplicable filterElement size
ZFC-EL-1ZFC1ø5 (diameter 5 mm) × ø3 (diameter 3 mm) × L11
ZFC-EL-2ZFC3ø6 (diameter 6 mm) × ø4 (diameter 4 mm) × L25
ZFC-EL-3ZFC5ø12 (diameter 12 mm) × ø8 (diameter 8 mm) × L20
ZFC-EL-4ZFC7ø16 (diameter 16 mm) × ø12 (diameter 12 mm) × L25

Replacement Bracket Part No.

Part numberApplicable filter
ZFC-BR001ZFC1
ZFC-BR002ZFC3
ZFC-BR003ZFC5
ZFC-BR004ZFC7

Inline Air Filter ZFC Series: Dimensions Examples

 

(Unit: mm)

 

ZFC1 (ø2 [diameter 2 mm], ø3.2 [diameter 3.2 mm], ø1/8 [diameter 1/8 mm]"): dimensional drawings

ZFC5 (⌀4, ⌀6, ⌀5/32", ⌀1/4")

Référence pièce
ZFC53-X04
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Qualité de l'air comprimé Niveau de filtration Type de connexion Environnement de fonctionnement Robinet de purge Matériau de la cuve Protection de cuve Size of Body Accessory Custom-made Specifications Diamètre du tube de connexion côté ENTRÉE Diamètre du tube de connexion côté SORTIE Compatible Models Element Size

13.85 €

1 26 jours Filtre en ligneGeneral Dry Air10μm[Rc (R)] 00011StandardNA[Métal] MétalNA5AucunFiltration: 10 µmø4ø4--

Loading...

  1. 1

Vous vous trouvez sur la page de ZFC, Filtre à air en ligne avec raccord instantané (NOUVEAU), le numéro d'article est le suivant: ZFC53-X04.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article ZFC53-X04.

Variantes de ce produit

Référence pièce
ZFC-BR004
ZFC-EL-1
ZFC-EL-2
ZFC53-X05
ZFC53-X06
ZFC54
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Qualité de l'air comprimé Niveau de filtration Type de connexion Environnement de fonctionnement Robinet de purge Matériau de la cuve Protection de cuve Size of Body Accessory Custom-made Specifications Diamètre du tube de connexion côté ENTRÉE Diamètre du tube de connexion côté SORTIE Compatible Models Element Size

0.35 €

1 39 jours [Composants associés (appareils auxiliaires)] Support------------ZFC7-

11.89 €

1 Devis [Composants associés (élément de rechange)] Composants associés (éléments de rechange)------------ZFC1ø 5×ø 3×L11

11.89 €

1 Devis [Composants associés (élément de rechange)] Composants associés (éléments de rechange)------------ZFC3ø 6×ø 4×L25

15.98 €

1 26 jours Filtre en ligneGeneral Dry Air5μmRc (R)StandardNA[Métal] MétalNA5AucunEmballages: FKM/traité sans huile (emballage)ø4ø4--

18.37 €

1 26 jours Filtre en ligneGeneral Dry Air5μmRc (R)StandardNA[Métal] Boîtier métalliqueNA5AucunMatériau de boîtier: Nylonø4ø4--

13.00 €

1 Jour même

Stock

Filtre en ligneGeneral Dry Air5μmRc (R)StandardNA[Métal] MétalNA5AucunAucunø6ø6--

Assistance technique