AF10-60-A, Nouveau modèle modulaire, filtre (Numéros de référence - Téléchargement CAO)

AF10-60-A, Nouveau modèle modulaire, filtre

Cliquez sur cette image pour l'agrandir.

Cliquez sur cette image pour l'agrandir.

  • Remise sur volume
An SMC air filter.
[Features]
· Improved usability: the element and bowl are combined into one unit, making it possible to replace the element by hand.
· The amount of space required for maintenance has been reduced (reduction of up to 46%).
· Improved visibility and safety
 The bowl is completely covered by transparent bowl guard.
 This allows for 360° monitoring while also protecting the bowl from the external environment, helping improve safety.

(i)Remarque

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

AF40-F03-8J-A

Model Number Notation

Model number example

Model number example

Model Number Notation

Model Number Notation

  • *1: Drain guide is NPT 1/8 (compatible with AF20-A) and NPT 1/4 (compatible with AF30-A to AF60-A). The auto drain exhaust port comes with a ø3/8" single-action fitting (compatible with AF30-A to AF60-A).
  • *2: Drain guide is G1/8 (compatible with AF20-A) and G1/4 (compatible with AF30-A to AF60-A). The auto drain exhaust port comes with a ø10 mm single-action fitting (compatible with AF30-A to AF60-A).
  • *3: Option B is not assembled and is supplied loose at the time of shipment. Assembly of a bracket and 2 mounting screws.
  • *4: When pressure is not applied, condensate which does not start the auto drain mechanism will remain in the drain bowl. Therefore, manual release of the residual condensate before ending operations is recommended.
  • *5: If the compressor used is small (0.75 kW, discharge flow rate is less than 100 L/min [ANR]), air leakage from the drain cock may occur when operations start. An N.C. type is therefore recommended.
  • *6: For chemical resistance of the bowl, refer to the catalog section "Specific Product Precautions"; "Effect of Atmosphere and Adherence of Organic Solvents and Chemicals. Chemical Data for Substances Causing Degradation (Reference)".
  • *7: A bowl guard is provided as standard (polycarbonate).
  • *8: A bowl guard is provided as standard (nylon).
  • *9: Float type auto drain: Cannot be selected in combination with C, D.
  • *10: Does not include a valve function.
  • *11: Metal bowl: Cannot be selected in combination with 2, 8.
  • *12: For pipe thread type: M5, NPT. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan).
  • *13: ✓ is for thread types M5 and NPT only.

Standard Specifications

Model AF10-A AF20-A AF30-A AF40-A AF40-06-A AF50-A AF60-A
Piping Connection Port Diameter M5 ×; 0.8 1/8, 1/4 1/4, 3/8 1/4, 3/8, 1/2 3/4 3/4, 1 1
Applicable Fluid Air
Ambient and Fluid Temperature −5 to +60°C (no freezing)
Proof Pressure 1.5 MPa
Maximum Operating Pressure 1.0 MPa
Filtration Rating 5 μm
Drain Capacity (cm3) 2.5 8 25 45
Case Material Polycarbonate
Bowl Guard - Semi-standard (steel) Standard equipment (polycarbonate)
Weight (kg) 0.06 0.08 0.18 0.36 0.41 0.87 1.00

Air Filter AF10-A to AF60-A Dimensions

AF10-A, AF20-A

AF10-A, AF20-A dimensional drawings

AF10-A, AF20-A dimensional drawings

AF30-A to AF40-06-A

AF30-A to AF40-06-A dimensional drawing

AF30-A to AF40-06-A dimensional drawing

AF50-A, AF60-A

AF50-A, AF60-A dimensional drawing

AF50-A, AF60-A dimensional drawing

 

(Unit: mm)

 

Model Standard Specifications Optional Specifications
Bracket Mounting Dimensions With auto
drain
P A B C D E G J M N Q R S T U V B
AF10-A M5 ×; 0.8 25 59.9 7 12.5 - 25 12.5 - - - - - - - - 77.9
AF20-A 1/8, 1/4 40 87.6 9.8 20 - 25 20 30 27 22 5.4 8.4 40 2.3 28 104.9
AF30-A 1/4, 3/8 53 115.1 14 26.7 30 35 26.7 41 35 23 6.5 13 53 2.3 30 156.8
AF40-A 1/4, 3/8, 1/2 70 147.1 18 35.5 38.4 40 35.5 50 52 26 8.5 12.5 70 2.3 35 186.9
AF40-06-A 3/4 75 149.1 20 35.5 38.4 40 35.5 50 52 25 8.5 12.5 70 2.3 34 188.9
AF50-A 3/4, 1 90 220.1 24 45 - 30 45 70 66 35 11 13 90 3.2 47 259.9
AF60-A 1 95 234.1 24 47.5 - 30 47.5 70 66 35 11 13 90 3.2 47 273.9
Model Semi-Standard Specifications
With barb
fitting
With drain
guide
Metal
Case
Metal Case
With Drain Guide
With Level Gauge
Metal Case
With Level Gauge
Metal Case
With Drain Guide
B B B B B B
AF10-A - - 59.3 - - -
AF20-A - 91.4 87.4 93.9 - -
AF30-A 123.6 121.9 117.6 122.1 137.6 142.1
AF40-A 155.6 153.9 149.6 154.1 169.6 174.1
AF40-06-A 157.6 155.9 151.6 156.1 171.6 176.1
AF50-A 228.6 226.9 222.6 227.1 242.6 247.1
AF60-A 242.6 240.9 236.6 241.1 256.6 261.1
Référence pièce
AF40-F03-8J-A
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Type de connexion Filetage nominal de tuyauterie Robinet de purge Matériau de la cuve Protection de cuve Sens du débit Size of Body Accessory Drain Outlet Pressure Unit Custom-made Specifications

58.29 €

1 26 jours [Standard] Standard[G] G3/8NA[Métal avec jauge de niveau] Boîtier métallique avec jauge de niveauAvailable[Sens à gauche] De la droite vers la gauche40AucunGuide de vidange 1/4Unités de plaque signalétique et de plaque d'avertissement de cuve : MPaAucun

Loading...

  1. 1

Informations de base

Qualité de l'air comprimé General Dry Air Niveau de filtration 5μm Environnement de fonctionnement Standard

Vous vous trouvez sur la page de AF10-60-A, Nouveau modèle modulaire, filtre, le numéro d'article est le suivant: AF40-F03-8J-A.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article AF40-F03-8J-A.

Variantes de ce produit

Référence pièce
AF10-M5-6-A
AF10-M5-6R-A
AF10-M5-A
AF40-F03-A
AF40-F03-J-A
AF40-F03-R-A
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Type de connexion Filetage nominal de tuyauterie Robinet de purge Matériau de la cuve Protection de cuve Sens du débit Size of Body Accessory Drain Outlet Pressure Unit Custom-made Specifications

17.29 €

1 26 jours Standardm[M5] M5x0.8[Type à flottement automatique] N.C. Purgeur automatique[Métal] Boîtier métalliqueNA[Sens à gauche] De la droite vers la gauche10AucunAvec robinet de vidangeUnités de plaque signalétique et de plaque d'avertissement de cuve : MPaAucun

17.29 €

1 26 jours Standardm[M5] M5x0.8[Type à flottement automatique] N.C. Purgeur automatique[Métal] Boîtier métalliqueNA[Sens à gauche] De la droite vers le bas10AucunAvec robinet de vidangeUnités de plaque signalétique et de plaque d'avertissement de cuve : MPaAucun

16.03 €

1 68 jours Standardm[M5] M5x0.8[Type à flottement automatique] N.C. Purgeur automatique[Métal] MétalNA[Sens à gauche] De la droite vers la gauche10AucunAvec robinet de vidangeUnités de plaque signalétique et de plaque d'avertissement de cuve : MPaAucun

35.39 €

1 4 jours Standard[G] G3/8[Type à flottement automatique] N.C. Purgeur automatique[Métal] MétalAvailable[Sens à gauche] De la droite vers la gauche40AucunAvec robinet de vidangeUnités de plaque signalétique et de plaque d'avertissement de cuve : MPaAucun

36.77 €

1 26 jours Standard[G] G3/8NA[Métal] MétalAvailable[Sens à gauche] De la droite vers la gauche40AucunGuide de vidange 1/4Unités de plaque signalétique et de plaque d'avertissement de cuve : MPaAucun

35.39 €

1 26 jours Standard[G] G3/8[Type à flottement automatique] N.C. Purgeur automatique[Métal] MétalAvailable[Sens à gauche] De la droite vers le bas40AucunAvec robinet de vidangeUnités de plaque signalétique et de plaque d'avertissement de cuve : MPaAucun

Assistance technique