AF*00 / 11, Filtre à air à débit large (Numéros de référence - Téléchargement CAO)

AF*00 / 11, Filtre à air à débit large
SMC Large Flow Air Filter AF800/900 Series.
[Features]
· Filtration: 5 μm, Semi-standard: 2/10/20/40/70/100 μm

(i)Remarque

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Large Flow Air Filter AF800/900 Series: Details

AF800: product images

AF800: product images

AF911: product images

AF911: product images

Large Flow Air Filter AF800/900 Series Specifications

Model AF800 AF900
Connection port size 1 1/4
1 1/2
2
Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Ambient temperature and working fluid temperature -5 to +60°C (no freezing)
Filtration Standard: 5 μm Semi-standard: 2, 10, 20, 40, 70, 100 μm
Case materials Polycarbonate
Drain capacity 45 cm3
Weight (kg) 3.15 7.30
Accessories (standard equipment) Bowl guard

Accessories (optional), Part numbers

- Part number
Model For AF8□□ For AF9□□
Name Float type *
Auto drain
(bowl assembly)
N.O AD48-6 (Bowl materials: nylon) AD48-6 (Bowl materials: nylon)
N.C AD47 (Bowl materials: polycarbonate) AD47 (Bowl materials: polycarbonate)
  • *Minimum operating pressure - N.O: -0.1 MPa, N.C: -0.15 MPa

Model Number Notation

Model number example

Model number example

Structural Drawings

Large Flow Air Filter AF800/900 Series: structural drawings

Large Flow Air Filter AF800/900 Series: structural drawings

Component Parts

Number Part name Materials Additional notes
AF800 AF900
1 Body Die-cast aluminum Aluminum cast Platinum silver coated
6 Housing Die-cast aluminum Aluminum cast Platinum silver coated

Replacement Parts

Number Part name Materials Part number
AF800 AF900
2 Element Standard Bronze 11345-5B 11352-5B
-7 Stainless steel 11345-5S 11352-5S
3 Bowl assembly Note) Standard - C4SF
-2 - C4SF-2
-6 - C4SF-6
-8 - C4LF-8
-9 - C4SF-X401
4 O-ring NBR JIS B2401
G130
630332
5 O-ring NBR 113136 113136
7 Element seal NBR 11217 112310
8 Deflector Aluminum 11346 11355
9 Baffle AF800 ADC 11344 -
AF900 Aluminum cast - 11354
10 O-ring NBR C4SFP-260S
  • *Note) O-ring (10) is included.

Large Flow Air Filter AF800/900 Series Dimensions

Large Flow Air Filter AF800/900 Series: dimensional drawings

Large Flow Air Filter AF800/900 Series: dimensional drawings

Semi-Standard Specifications / Dimensions Table

 

(Unit: mm)

 

Model A B C D B (With auto drain) E
N.O N.C
AF800 150 408 33 140 448 448 150
AF900 200 488 46 170 528 528 210

 

(Unit: mm)

 

Model B (without auto drain)
Metal
bowl
Metal bowl with level gauge Without drain cock Drain cock barb fitting Drain cock thread piping With drain guide
AF800 421 441 397 417 421 415
AF900 501 521 477 497 501 495
Référence pièce
Référence pièceQuantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Niveau de filtration Type de connexion Filetage nominal de tuyauterie Robinet de purge Matériau de la cuve Sens du débit Size of Body Drain Outlet Taille du port (diamètre) Matériaux de l'élément

Loading...

Informations de base

Qualité de l'air comprimé General Dry Air Environnement de fonctionnement Standard Protection de cuve Available

Assistance technique