AMG150C-550C / AMG650-850, Séparateur d'eau, Nouvelle modèle (Numéros de référence - Téléchargement CAO)

AMG150C-550C / AMG650-850, Séparateur d'eau, Nouvelle modèle
An AMG Series small and lightweight water separator.
[Features]
· Removes water droplets from compressed air.
· Removes impurities such as oil and other contaminants from compressed air.
· Filters large dust grains and separates oil droplets.
· Filtration of dust and separation of oil mist.
· Removal of offensive odors from compressed air.

(i)Remarque

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Water Separator AMG Series Details

AMG150C to AMG550C: product images

AMG150C to AMG550C: product images

AMG650, AMG850: product images

AMG650, AMG850: product images

Water Separator AMG Series Specifications

Applicable fluids Compressed Air
Maximum operating pressure 1.0 MPa
Minimum operating pressure * 0.05 MPa
Proof pressure 1.5 MPa
Ambient temperature and working fluid temperature 5 to 60°C
Moisture removal rate 99%
Element replacement interval 2 years or when pressure has dropped as far as 0.1 MPa
  • *With auto drain: 0.1 MPa (N.O. type), 0.15 MPa (N.C. type)

Model

Model AMG150C AMG250C AMG350C AMG450C AMG550C AMG650 AMG850
Rated flow L/min (ANR) *Note) 300 750 1,500 2,200 3,700 6,000 12,000
Piping connection port diameter 1/8, 1/4 1/4, 3/8 3/8, 1/2 1/2, 3/4 3/4, 1 1, 1 1/2 1 1/2, 2
Weight (kg) 0.38 0.55 0.9 1.4 2.1 4.2 10.5
  • *Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.

AMG150C to AMG550C: Model Number Notation

AMG150C to AMG550C: model number example

AMG150C to AMG550C: model number example

AMG650, AMG850: Model Number Notation

AMG650, AMG850: model number example

AMG650, AMG850: model number example

Structural Drawings

AMG150C to AMG550C, AMG650: structural drawings

AMG150C to AMG550C, AMG650: structural drawings

AMG850 structural drawing

AMG850 structural drawing

  • *Note) The figure shows the drain cock specification.
  • *Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

Number Name Materials Additional notes
1 Body Aluminum alloy Inner/outer surface coatings
2 Housing (bowl) Aluminum alloy
3 Sight glass Reinforced glass -

Replacement Parts

Number Name Materials Applicable models Model
AMG150C AMG250C AMG350C AMG450C AMG550C AMG650 AMG850
4 Element assembly Resin, others Except option F AMG-EL150 AMG-EL250 AMG-EL350 AMG-EL450 AMG-EL550 AMG-EL650 AMG-EL850
For option F AMG-EL150-F AMG-EL250-F AMG-EL350-F AMG-EL450-F AMG-EL550-F - -
  • *Element assembly: Includes a gasket (1 pc.) and O-ring (1 pc.)

Water Separator AMG Series: Dimensions Examples

AMG150C to AMG550C: dimensional drawing

AMG150C to AMG550C: dimensional drawing

  • *Note) The figure shows the drain cock specification.

 

(Unit: mm)

 

Model Piping connection port diameter A B C D E F G Bracket related dimensions
H I J K T U L M V N O P Q R S
AMG150C 1/8, 1/4 161 10 99 63 23 63 10 176 56 20 5 6 6 12 6 10 35 54 70 26 4.5 1.6
AMG250C 1/4, 3/8 175 14 113 76 23 76 10 193 66 24 8 6 6 12 6 10 40 66 80 28 5 2
AMG350C 3/8, 1/2 207 18 145 90 23 90 10 225 80 28 8 7 7 14 7 12 50 80 95 34 5 2.3
AMG450C 1/2, 3/4 228 20 166 106 23 106 10 249 90 31 10 9 9 18 9 15 55 88 111 50 9 3.2
AMG550C 3/4, 1 262 24 200 122 23 122 15 281 100 33 10 9 9 18 9 15 65 102 126 60 10 3.2
Référence pièce
Référence pièceQuantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Qualité de l'air comprimé Niveau de filtration Débit d'air servant au traitement
(l/min)
Type de connexion Filetage nominal de tuyauterie Environnement de fonctionnement Robinet de purge Matériau de la cuve Protection de cuve Sens du débit Specifications Size of Body Accessory O-Ring, Gasket Material Max Operating Pressure
(MPa)
Drain Outlet Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

Loading...

Assistance technique