Électrovannes 3 voies pour la décharge de pression résiduelle avec trou de serrure (double effet) VHS2510/3510/4510/5510 (Numéros de référence - Téléchargement CAO)

Électrovannes 3 voies pour la décharge de pression résiduelle avec trou de serrure (double effet) VHS2510/3510/4510/5510
With this OSHA compliant Pressure Relief 3-Port Valve (Double Action) With Locking Holes, the supply and exhaust status of air flow can be checked at a glance.
[Features]
· The safety-measure manually operated valve can be used to prevent accidents caused by residual pressure in pneumatic lines.
· A specification in which when residual pressure is being released, the valve handle can be locked in position to prevent accidental operation.
· The double action type is structured so that the handle has to be pushed down before turning, helping prevent accidental operation.
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
VHS3510-F02B-BS-R

Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Double Action) With Locking Holes, VHS2510/3510/4510/5510 Series Details

Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Double Action) With Locking Holes, VHS2510/3510/4510/5510 Series: product images

Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Double Action) With Locking Holes, VHS2510/3510/4510/5510 Series: product images

Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Double Action) With Locking Holes, VHS2510/3510/4510/5510 Series Specifications

Model VHS2510 VHS3510 VHS4510 VHS4510-06 VHS5510
Applicable fluids Air
Ambient temperature and working fluid temperature -5 to 60°C (no freezing)
Proof pressure 1.5 MPa
Operating pressure range 0.1 to 1.0 MPa
Handle switching angle 90°
Color of exterior (standard) Handle: red
Body: urban white
Weight A (Handle, bonnet: flame-retardant PBT) 77 g 129 g 250 g 296 g 536 g
B (Handle, bonnet: aluminum) 93 g 158 g 304 g 352 g 635 g

Model Number Notation

Model number example

Model number example

Flow rate characteristics

Model Piping connection port diameter Flow rate characteristics
IN, OUT EXH IN → OUT OUT → EXH
C (dm3/(s-bar) b Cv C (dm3/(s-bar) b Cv
VHS2510 1/8 1/8 2.4 0.43 0.65 2.5 0.39 0.69
1/4 3.3 0.40 0.88 3.1 0.51 0.84
VHS3510 1/4 1/4 6.4 0.45 1.7 6.2 0.38 1.7
3/8 8.3 0.41 2.3 7.0 0.41 1.9
VHS4510 1/4 3/8 7.3 0.49 2.0 8.5 0.35 2.3
3/8 10.9 0.45 3.0 11.6 0.40 3.1
1/2 14.2 0.39 3.8 13.3 0.43 3.6
VHS4510-06 3/4 1/2 18.3 0.31 5.0 17.7 0.37 4.8
VHS5510 3/4 1/2 23.8 0.41 6.4 21.8 0.41 5.9
1 31.9 0.33 8.6 23.5 0.44 6.4

Structural Drawings

VHS2510 to VHS5510-A structural drawings

VHS2510 to VHS5510-A structural drawings

VHS2510 to VHS5510-B structrural drawings

VHS2510 to VHS5510-B structrural drawings

Built-in silencer (option): structural drawing

Built-in silencer (option): structural drawing

Component Parts

Number Part name Materials Additional notes
VHS2510 to 5510-A VHS2510 to 5510-B
1 Body ADC12 Urban white
2 Bonnet Flame-retardant PBT (UL-94 standard V-0 equivalent) ADC12 Urban white
3 Handle Flame-retardant PBT (UL-94 standard V-0 equivalent) ADC12 Red
4 Cam ring POM -
5 Spool PBT -
6 Spool O-ring H-NBR -
7 Spool spring Stainless steel -
8 Sleeve POM -
  • *The VHS Series cannot be disassembled.

Option part numbers

Model Bracket
assembly part no. Note 1)
Silencer
assembly part no. Note 2)
VHS2510 VHS20PW-180AS VHS20PW-190AS
VHS3510 VHS30PW-180AS VHS30PW-190AS
VHS4510 VHS40PW-180AS VHS40PW-190AS
VHS4510-06 VHS40PW-180-06AS VHS40PW-190-06AS
VHS5510 VHS50PW-180AS VHS50PW-190AS
  • *Note 1) Bracket: 1 pc., Mounting screws: 2 pcs.
  • *Note 2) Element (1), element O-ring (2), element cover (3) 1 pc. of each

Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Double Action) With Locking Holes, VHS2510/3510/4510/5510 Series Dimensions

 

(Unit: mm)

 

Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Double Action) With Locking Holes, VHS2510/3510/4510/5510 Series: dimensional drawing

Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Double Action) With Locking Holes, VHS2510/3510/4510/5510 Series: dimensional drawing

Model Standard specification
P1 P2 A B C D E F G H I J K L M Z
A type B type
VHS2510 1/8, 1/4 1/8 66.4 22.3 40 37.5 14 46.6 47.2 33.6 28 43 24 4.5 14.8 9 3.2
VHS3510 1/4, 3/8 1/4 80.3 29.4 53 49 19 52 38 30 49 30 4.5 19 9 3.2
VHS4510 1/4, 3/8, 1/2 3/8 104.9 38.5 70 63 22 58 44 36 63 38 5.5 24 10 4.2
VHS4510-06 3/4 1/2 110.4 42 75 63 22 58 44 44 63 43 5.5 26 10 4.2
VHS5510 3/4, 1 1/2 134.3 53 90 76 26 76 61 53 81 50 6.5 31 12 4.2
Model Option specification
With Bracket Built-in silencer
N Q R S T U V W X Y AA BB
VHS2510 5.4 8.4 27 40 75.4 31.3 25.3 53.3 30 2.3 3 12
VHS3510 6.5 10 36.5 53 90.9 40 33 67 41 2.3 3 14
VHS4510 8.5 19 43.5 70 119.4 53 44 79 50 2.8 3 19
VHS4510-06 8.5 19 43.5 70 123.4 55 46 79 50 2.8 4 22
VHS5510 11 27.5 49.5 90 152.3 71 60 108 70 3.2 4 22
Référence pièce
VHS3510-F02B-BS-R
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Diamètre de raccordement Sens du débit Size of Body Pressure Unit Fabrication conforme aux spécifications de la commande Matériaux de la poignée / du capot Support Silencieux Couleur de la poignée

41.58 €

1 26 jours G1/4[Débit inversé (de droite à gauche)] Sens du débit3Unités de plaque signalétique du produit : MPaAucunAluminiumOuiIntégréRouge

Loading...

  1. 1

Informations de base

Unité combinée de régulateur Autre dispositif de combinaison FRL Qualité de l'air comprimé Air sec de qualité générale Pression de service max.(MPa) 1

Vous vous trouvez sur la page de Électrovannes 3 voies pour la décharge de pression résiduelle avec trou de serrure (double effet) VHS2510/3510/4510/5510, le numéro d'article est le suivant: VHS3510-F02B-BS-R.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VHS3510-F02B-BS-R.

Variantes de ce produit

Référence pièce
VHS2510-01A-S
VHS2510-01B
VHS2510-01B-B
VHS3510-F02B-S
VHS3510-F03A
VHS3510-F03A-BS
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Diamètre de raccordement Sens du débit Size of Body Pressure Unit Fabrication conforme aux spécifications de la commande Matériaux de la poignée / du capot Support Silencieux Couleur de la poignée

39.48 €

1 26 jours Rc1/8[Débit standard (de gauche à droite)] Sens du débit2Unités de plaque signalétique du produit : MPaAucunPBT retardateur de flammeAucunIntégréRouge

37.40 €

1 26 jours Rc1/8[Débit standard (de gauche à droite)] Sens du débit2Unités de plaque signalétique du produit : MPaAucunAluminiumAucunSans fonction intégréeRouge

38.97 €

1 26 jours Rc1/8[Débit standard (de gauche à droite)] Sens du débit2Unités de plaque signalétique du produit : MPaAucunAluminiumOuiSans fonction intégréeRouge

40.02 €

1 26 jours G1/4[Débit standard (de gauche à droite)] Sens du débit3Unités de plaque signalétique du produit : MPaAucunAluminiumAucunIntégréRouge

37.40 €

1 4 jours G3/8[Débit standard (de gauche à droite)] Sens du débit3Unités de plaque signalétique du produit : MPaAucunPBT retardateur de flammeAucunSans fonction intégréeRouge

41.58 €

1 26 jours G3/8[Débit standard (de gauche à droite)] Sens du débit3Unités de plaque signalétique du produit : MPaAucunPBT retardateur de flammeOuiIntégréRouge

Assistance technique