Vanne à démarrage en douceur, AV2000 / 3000 / 4000 / 5000 (Numéros de référence - Téléchargement CAO)

Vanne à démarrage en douceur, AV2000 / 3000 / 4000 / 5000
Low power consumption Soft Start-Up Valve AV2000/3000/4000/5000 Series.
[Features]
· Start-up valves for a low-speed air supply which gradually raises the initial pressure in an air system and for quick exhausting by cutting off the air supply.
· Includes manually operated supply and exhaust functions.
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
AV3000-F03-3D-Q

Soft Start-Up Valve AV2000/3000/4000/5000 Series Details

Type D DIN Terminal: product images

Type D DIN Terminal: product images

Type Y DIN Terminal: product images

Type Y DIN Terminal: product images

Soft Start-Up Valve AV2000/3000/4000/5000 Series Specifications

Model AV2000 AV3000 AV4000 AV5000
Piping connection port diameter 1/4 3/8 1/2 3/4 1
Proof pressure 1.5 MPa
Operating pressure range 0.2 to 1 MPa
Pressure gauge connection port size 1/8
Ambient temperature and working fluid temperature Note 1) 0 to 60°C
Effective area (mm2) 1(P) → 2(A) 20 37 61 113 122
2(A) →3 (R) 24 49 76 132 141
Weight (kg) 0.27 0.48 0.74 1.60 1.54
Electrical specifications Coil rated voltage 100, 200, 110 to 120, 220 V AC (50/60 Hz), 240 V (50/60 Hz), 12, 24 V DC
Allowable voltage fluctuation -15% to +10% of rated voltage
Coil insulation type Equivalent to B type (130°C)
Apparent power AC
(current consumption)
Inrush 5.6 VA (50 Hz), 5.0 VA (60 Hz)
Holding 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz
Current consumption DC 1.8 W
Method of electrical entry of lead wire Grommet, Type D DIN terminal, Type Y DIN terminal
Semi-standard specifications Note 2) With indicator light and surge voltage suppressor
Pilot valve - manual operation Non-locking push type (flush), locking type (tool required), locking type (lever)
  • *Note 1) Use dry air when operating at low temperatures.
  • *Note 2) The grommet type is equipped with a surge voltage suppressor (lead wire direct coupled type), but not an indicator light.

Model Number Notation

Model number example

Model number example

Accessory / Pressure Gauge

Name Pressure gauge
Part number G36-10-01
Pressure range 1 MPa

Structural Drawings

Soft Start-Up Valve AV2000/3000/4000/5000 Series: structural drawings

Soft Start-Up Valve AV2000/3000/4000/5000 Series: structural drawings

Component Parts

Number Part name Materials
1 Body Die-cast aluminum
2 Cap Die-cast aluminum
3 Cover Die-cast aluminum

Replacement Parts

Number Part name Materials Part number
AV2000 AV3000 AV4000 AV5000
4 Pilot valve assembly - SF4-□-80(-Q)
5 Piston A assembly POM, NBR P424204A P424304A P424404A P424504A
6 Piston B assembly Brass, NBR (HNBR) P424205A P424305A P424405A P424505A
7 Main valve assembly Brass, NBR (HNBR) P424206A P424306A P424406A P424506A
8 Check valve Brass, NBR (HNBR) P424207 P424307 P424407 P424507
9 Piston guide assembly POM, NBR P424208A P424308A P424408A P424508A
10 Needle assembly Brass, NBR P424209A P424309A P424409A P424509A
11 Valve spring Steel wire P424211 P424311 P424411 P424511
12 Piston spring Stainless steel P424212 P424312 P424412 P424512
13 Check spring Stainless steel P424213 P424313 P424413 P424513
14 Needle spring Steel wire P424214 P424314 P424414 -
15 Type C retaining ring for shaft Tool steel G-5 STW-5 STW-8 STW-10
16 Type C retaining ring for hole Tool steel 0-9 0-10 RTW-12 RTW-15
17 Seal NBR P424210 P424310 P424410 P424510
18 Seal NBR P424218 P424315 P424415 P424514
19 O-ring NBR 10 ×; 8 ×; 1 11 × 9 × 1 12.5 × 9.5 × 1.5 16.5 × 12.5 × 2

Soft Start-Up Valve AV2000/3000/4000/5000 Series Dimensions

Grommet: AV□00-□-□G/AV□00-□-□GS

 

(Unit: mm)

 

Grommet: AV□00-□-□G/AV□00-□-□GS: dimensional drawing

Grommet: AV□00-□-□G/AV□00-□-□GS: dimensional drawing

DIN terminal: AV□00-□-□D/AV□00-□-□ DZ, DIN Terminal for European Use: AV□00-□-□Y/ AV□00-□-□YZ

 

(Unit: mm)

 

DIN terminal: AV□00-□-□D/AV□00-□-□ DZ, DIN terminal for European use: AV□00-□-□Y/ AV□00-□-□YZ: dimensional drawing

DIN terminal: AV□00-□-□D/AV□00-□-□ DZ, DIN terminal for European use: AV□00-□-□Y/ AV□00-□-□YZ: dimensional drawing

Model Piping connection port diameter A B C D E G H I K L M N P Q R
AV2000-□02-□G□ 1/4 66 105 31 22 40 38 0 47.5 - - - 93 29 23.5 M4 ×; 0.7
Depth: 4.5
AV2000-□02-□GS□
AV2000-□02-□D□ 1/4 66 125 31 22 40 38 0 - 65.5 - 6 - 29 23.5 M4 ×; 0.7
Depth: 4.5
AV2000-□02-□DZ□ - 80.5 23
AV2000-□02-□Y□ 1/4 66 125 31 22 40 38 0 - 67.5 - 10.5 - 29 23.5 M4 ×; 0.7
Depth: 4.5
AV2000-□02-□YZ□ - 84.5 27.5
AV3000-□03-□G□ 3/8 76 112 36 24 48 43 2 50.5 - - - 100 28 27.5 M5 ×; 0.8
Depth: 5
AV3000-□03-□GS□
AV3000-□03-□D□ 3/8 76 132 36 24 48 43 2 - 66.5 - - - 28 27.5 M5 ×; 0.8
Depth: 5
AV3000-□03-□DZ□ - 83.5 16
AV3000-□03-□Y□ 3/8 76 132 36 24 48 43 2 - 70.5 - 3.5 - 28 27.5 M5 ×; 0.8
Depth: 5
AV3000-□03-□YZ□ - 87.5 20.5
AV4000-□04-□G□ 1/2 98 127 47 32 52 57 3 62.5 - - - 115 42 37 M6 ×; 1
Depth: 6
AV4000-□04-□GS□
AV4000-□04-□D□ 1/2 98 147 47 32 52 57 3 - 78.5 - - - 42 37 M6 ×; 1
Depth: 6
AV4000-□04-□DZ□ - 95.5 6
AV4000-□04-□Y□ 1/2 98 147 47 32 52 57 3 - 82.5 - - - 42 37 M6 ×; 1
Depth: 6
AV4000-□04-□YZ□ - 99.5 10.5
AV5000-□06-□G□
AV5000-□10-□G□
3/4, 1 128 155 59 39 74 77 0 74 - - - 143 50 46 M6 ×; 1
Depth: 7.5
AV5000-□06-□GS□
AV5000-□10-□GS□
AV5000-□06-□D□
AV5000-□10-□D□
3/4, 1 128 175 59 39 74 77 0 - 90 - - - 50 46 M6 ×; 1
Depth: 7.5
AV5000-□06-□DZ□
AV5000-□10-□DZ□
- 107 -
AV5000-□06-□Y□
AV5000-□10-□Y□
3/4, 1 128 175 59 39 74 77 0 - 94 - - - 50 46 M6 ×; 1
Depth: 7.5
AV5000-□06-□YZ□
AV5000-□10-□YZ□
- 111 -
Référence pièce
AV3000-F03-3D-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Diamètre de raccordement Pression de service max.
(MPa)
Sens du débit Jauge de pression Size of Body Tension nominale de bobine Entrée électrique du fil de sortie Circuit de protection Fonctionnement manuel Conformité CE Code du pays

152.42 €

1 26 jours G3/81[Débit standard (de gauche à droite)] Sens du débitNon (sans prise de pression)30110 à 120VAC (50/60Hz)Borne DIN de type D (avec connecteur)AucunType non verrouillable par poussoir (aligné)CompatibleJapon, Asie, Australie

Loading...

  1. 1

Informations de base

Unité combinée de régulateur Valve de démarrage souple Qualité de l'air comprimé Air sec de qualité générale

Vous vous trouvez sur la page de Vanne à démarrage en douceur, AV2000 / 3000 / 4000 / 5000, le numéro d'article est le suivant: AV3000-F03-3D-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article AV3000-F03-3D-Q.

Variantes de ce produit

Référence pièce
AV2000-02-4DZ-Q
AV2000-02-4YO-Q
AV2000-02-5D-Q
AV3000-F03-3DB-Q
AV3000-F03-3DZ-Q
AV3000-F03-3YB-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Diamètre de raccordement Pression de service max.
(MPa)
Sens du débit Jauge de pression Size of Body Tension nominale de bobine Entrée électrique du fil de sortie Circuit de protection Fonctionnement manuel Conformité CE Code du pays

152.42 €

1 26 jours Rc1/41[Débit standard (de gauche à droite)] Sens du débitNon (sans prise de pression)20220 V AC (50/60 Hz)Borne DIN de type D (avec connecteur)Témoin, suppresseur de surtensionType non verrouillable par poussoir (aligné)CompatibleJapon, Asie, Australie

148.13 €

1 26 jours Rc1/41[Débit standard (de gauche à droite)] Sens du débitNon (sans prise de pression)20220 V AC (50/60 Hz)Borne DIN de type Y (sans connecteur)AucunType non verrouillable par poussoir (aligné)CompatibleJapon, Asie, Australie

148.15 €

1 4 jours Rc1/41[Débit standard (de gauche à droite)] Sens du débitNon (sans prise de pression)2024VDCBorne DIN de type D (avec connecteur)AucunType non verrouillable par poussoir (aligné)CompatibleJapon, Asie, Australie

152.42 €

1 26 jours G3/81[Débit standard (de gauche à droite)] Sens du débitNon (sans prise de pression)30110 à 120VAC (50/60Hz)Borne DIN de type D (avec connecteur)AucunType de verrouillage (outil requis)CompatibleJapon, Asie, Australie

156.69 €

1 4 jours G3/81[Débit standard (de gauche à droite)] Sens du débitNon (sans prise de pression)30110 à 120VAC (50/60Hz)Borne DIN de type D (avec connecteur)Témoin, suppresseur de surtensionType non verrouillable par poussoir (aligné)CompatibleJapon, Asie, Australie

152.42 €

1 26 jours G3/81[Débit standard (de gauche à droite)] Sens du débitNon (sans prise de pression)30110 à 120VAC (50/60Hz)Borne DIN de type Y (avec connecteur)AucunType de verrouillage (outil requis)CompatibleJapon, Asie, Australie

Assistance technique