AV2000/3000/4000/5000-A, Valve de coupure et mise en pression progressive (Numéros de référence - Téléchargement CAO)

AV2000/3000/4000/5000-A, Valve de coupure et mise en pression progressive
SMC soft start-up valve.
[Features]
· Start-up valves for a low-speed air supply which gradually raises the initial pressure in an air system and for quick exhausting by cutting off the air supply.
· Power Consumption: 0.35 W.
· Improved flow rate characteristics: Up to 2.3 times C [dm3/(s·bar)]: 9.2.
· Energy saving: No air flow when switching the main valve.
· Improved adjustment sensitivity with a low speed air supply.
· Features a built-in silencer to save on space and for less overall work.
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
AV4000-04-5GB-A

Soft Start-Up Valve AV2000-A/3000-A/4000-A/5000-A Series Details

Soft Start-Up Valve AV2000-A/3000-A/4000-A/5000-A Series: product images

Soft Start-Up Valve AV2000-A/3000-A/4000-A/5000-A Series: product images

Soft Start-Up Valve AV2000-A/3000-A/4000-A/5000-A Series Specifications

Model Number Notation

Model number example

Model number example

- Code Contents (1)
Body size
20 30 40 50
(2) Screw Type No symbol Rc
N NPT
F G
(3) Piping connection port size
1(P), 2(A)
02 1/4 - - -
03 3/8 - - -
04 1/2 - - -
06 3/4 - - -
10 1 - - -
(4) Option a Mounting No symbol Without optional mounting parts
B With Bracket
b Pressure gauge No symbol Without pressure gauge
G Round-type pressure gauge (with limit indicator)
c Silencer No symbol Without silencer
S Silencer (built-in)
(5) d Coil
rated voltage
AC
(50/60 Hz)
1 100 V AC
2 200 V AC
3 110 V AC [115 V AC] Note 1)
4 220 V AC [230 V AC] Note 1)
DC specification 5 24 V DC
6 12 V DC
(6) e Lead wire electrical entry G Grommet (Lead wire length: 300 mm)
D Type D (DIN terminal / with connector)
Y Type Y (DIN terminal / with connector) Note 2)
DO Type D (DIN terminal / without connector)
YO Type Y (DIN terminal / without connector)
(7) f Indicator light
Surge voltage suppressor
No symbol None
Z With indicator light and surge voltage suppressor Note 3) Note 3) Note 3) Note 3)
(8) g Manual types B Push-turn locking screwdriver-operated type
C Push-turn locking hand-operated type
(9) Semi-standard h Flow direction No symbol Flow direction: left → right
R Flow direction: right → left
i Pressure unit No symbol Nameplate and pressure gauge units: MPa
Z Nameplate and pressure gauge units: psi Note 4) Note 4) Note 4) Note 4)

Note 1) The 110‑V AC and 115‑V AC types are interchangeable. The 220‑V AC and 230‑V AC types are also interchangeable. For the 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
Note 2) Type "Y" is a DIN terminal conforming to EN-175301-803C (formerly DIN43650C).
Note 3) When the electrical entry of the lead wire is DO or YO, indicator lights and surge voltage suppressors cannot be selected.
Note 4) For thread type NPT only.

  • *Options: Select 1 for each item a to c.
  • *Option symbol: When more than one specification is required, indicate in alphabetical order.

Example: AV2000-02BGS-1DB-A

Specifications

Model AV2000-A AV3000-A AV4000-A AV5000-A
Piping connection port diameter 1(P), 2(A) 1/4 3/8 1/2 3/4 1
3(R) 1/4 3/8 1/2 3/4
Pressure gauge connection port size 1/8
Applicable fluids Air
Ambient temperature and working fluid temperature 0 to 50°C Note)
Proof pressure 1.5 MPa
Operating pressure range 0.2 to 1.0 MPa
Weight (kg) 0.43 0.45 0.80 1.30 1.25
Enclosure Dust-proof (DIN terminal: IP65)
  • *Based on IEC60529.
    Note) If the temperature is low, use dry air to prevent freezing.

Solenoid Specification

Lead wire electrical entry Grommet DIN terminal
Coil rated voltage (V) DC 24, 12 V
AC 50/60 Hz 100, 200, 110 [115], 220 [230] Note)
Allowable voltage fluctuation DC 24 V ±10% of rated voltage
12 V ±10% of rated voltage
AC 100 V ±10% of rated voltage
110 V Note)
[115 V]
±10% of the rated voltage
[-15% to +5% of the rated voltage]
200 V ±10% of rated voltage
220 V Note)
[230 V]
±10% of the rated voltage
[-15% to +5% of the rated voltage]
Power consumption: W DC 0.35 (with indicator light: 0.4) 0.35 (with indicator light: 0.45)
Apparent power: VA AC 100 V 0.78 (with indicator light: 0.81) 0.78 (with indicator light: 0.87)
110 V
[115 V]
0.86 (with indicator light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with indicator light: 0.97)
[0.94 (with indicator light: 1.07)]
200 V 1.18 (with indicator light: 1.22) 1.15 (with indicator light: 1.30)
220 V
[230 V]
1.30 (with indicator light: 1.34)
[1.42 (with indicator light: 1.46)]
1.27 (with indicator light: 1.46)
[1.39 (with indicator light: 1.60)]
Surge voltage suppressor Refer to the manufacturer's Specific Product Precautions (4) (P. 13)
Indicator light LED LED (neon bulb for AC)

Note) The 110‑V AC and 115‑V AC types are interchangeable. The 220‑V AC and 230‑V AC types are also interchangeable.

Flow rate characteristics

Model AV2000-A AV3000-A AV4000-A AV5000-A
Piping connection port diameter 1(P), 2(A) 1/4 3/8 1/2 3/4 1
3(R) 1/4 3/8 1/2 3/4
Flow rate characteristics 1(P) → 2(A) C [dm3/(s·bar)] 9.2 13.1 19.2 34.8 41.3
b 0.36 0.27 0.32 0.66 0.34
Cv 2.4 3.1 5.1 12.6 13.7
2(A) →3 (R) C [dm3/(s·bar)] 8.8 9.2 10.1 23.7
b 0.46 0.48 0.55 0.67
Cv 2.5 2.6 3.2 9.2

Optional Part Nos.

Model AV2000-A AV3000-A AV4000-A AV5000-A
Bracket assembly Note 1) AV22P-210AS AV32P-210AS AV42P-210AS AV52P-210AS
Silencer assembly Note 2) VHS30PW-190AS VHS40PW-190AS VHS40PW-190-06AS AV52P-250AS
Pressure gauge Note 3) G36-10-□01

Note 1) Bracket: 1 pc., Mounting screws: 2 pcs. (3 pcs. for the AV5000-A)
Note 2) Element, element O-ring, element cover: 1 pc. each
Note 3) The □ in the part number for the pressure gauge indicates the connecting screw type. R: no indication necessary; NPT: indicate N. Contact the manufacturer regarding the supply of psi unit specification pressure gauges

Structural Drawings

Soft Start-Up Valve AV2000-A/3000-A/4000-A/5000-A Series: structural drawing

Soft Start-Up Valve AV2000-A/3000-A/4000-A/5000-A Series: structural drawing

Component Parts

Number Part name Materials
1 Body Die-cast aluminum
2 Bottom cover Die-cast aluminum
3 Top cover Die-cast aluminum

Replacement Parts

Number Part name Materials AV2000-A AV3000-A AV4000-A AV5000-A
4 Pilot valve assembly Note) - See below See below
5 Valve assembly Rubber material: HNBR AV22P-060AS AV42P-060AS AV52P-060AS
6 Control valve assembly - AV22P-110AS AV42P-110AS AV52P-110AS
7 Piston assembly POM, NBR AV22P-120AS AV42P-120AS AV52P-120AS
8 Needle assembly POM, NBR AV22P-150AS AV32P-150AS AV42P-150AS AV52P-150AS
9 Plug assembly POM, NBR AR22P-320AS-□01

Note) See below for pilot valve model number notation.

Pilot Valve Assembly: Model Number Notation

Pilot valve assembly: model number example

Pilot valve assembly: model number example

- Code Contents
(1) Compatible models 2 AV2000-A, AV3000-A
4 AV4000-A/AV5000-A
(2) Coil
rated voltage
AC
(50/60 Hz)
1 100 V AC
2 200 V AC
3 110 V AC [115 V AC] Note 1)
4 220 V AC [230 V AC] Note 1)
DC specification 5 24 V DC
6 12 V DC
(3) Lead wire electrical entry G Grommet (Lead wire length: 300 mm)
D Type D (DIN terminal / with connector)
Y Type Y (DIN terminal / with connector) Note 2)
DO Type D (DIN terminal / without connector)
YO Type Y (DIN terminal / without connector)
(4) Indicator light
Surge voltage suppressor
No symbol None
Z With indicator light and surge voltage suppressor
(5) Manual types B Push-turn locking screwdriver-operated type
C Push-turn locking hand-operated type

Note 1) The 110‑V AC and 115‑V AC types are interchangeable. The 220‑V AC and 230‑V AC types are also interchangeable. For the 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
Note 2) Type "Y" is a DIN terminal conforming to EN-175301-803C (formerly DIN43650C).
Note 3) When the electrical entry of the lead wire is DO or YO, indicator lights and surge voltage suppressors cannot be selected.

Soft Start-Up Valve AV2000-A/3000-A/4000-A/5000-A Series: Dimensions Examples

Grommet: AV□00-□-□G□□-□- A

 

(Unit: mm)

 

Grommet: AV□00-□-□G□□-□-A: dimensional drawing

Grommet: AV□00-□-□G□□-□-A: dimensional drawing

Body size Coil specifications B
20 AC 85
DC specification 83
30 AC 85
DC specification 83
40 AC 95
DC specification 93
50 AC 98
DC specification 96

Dimensions Table

Model Standard specification
Piping connection port diameter A C D E G H J
1(P) 2(A) 3(R)
AV2000-□02-1 to 4G(Z)□-A 1/4 1/4 1/4 66 47 24.5 40 33 Width across flats: 22 30
AV2000-□02-5 to 6G(Z)□-A
AV3000-□03-1 to 4G(Z)□-A 3/8 3/8 3/8 76 50 29.5 40 38 Width across flats: 24 35
AV3000-□03-5 to 6G(Z)□-A
AV4000-□04-1 to 4G(Z)□-A 1/2 1/2 1/2 98 56 39.5 52 49 Width across flats: 30 33
AV4000-□04-5 to 6G(Z)□-A
AV5000-□06, 10-1 to 4G(Z)□-A 3/4, 1 3/4, 1 3/4 128 59 53 74 53 Width across flats: 36 52
AV5000-□06, 10-5 to 6G(Z)□-A
Model Option specification
With Bracket With built-in silencer
K L M N P Q R S T U V W X Y
AV2000-□02-1 to 4G(Z)□-A 30 50 51.5 44 5.5 10 66 2.3 33.5 54 - M4 ×; 0.7
Depth: 6
3 Width across flats: 14
AV2000-□02-1 to 4(Z)□-A
AV3000-□03-1 to 4G(Z)□-A 41 50 53.5 46 5.5 15 70 2.3 33.5 54 - M4 ×; 0.7
Depth: 6
3 Width across flats: 19
AV3000-□03-5 to 6G(Z)□-A
AV4000-□04-1 to 4G(Z)□-A 50 60 64 54 8.5 18 90 3.2 39 74 - M5 ×; 0.8
Depth: 6.5
4 Width across flats: 22
AV4000-□04-5 to 6G(Z)□-A
AV5000-□06, 10-1 to 4G(Z)□-A 70 75 70 60 11 16 100 3.2 45 80 56 M6 ×; 1
Depth 8
6 Width across flats: 32
AV5000-□06, 10-5 to 6G(Z)□-A
Référence pièce
AV4000-04-5GB-A
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Diamètre de raccordement Sens du débit Jauge de pression Size of Body Pressure Unit Support Silencieux Tension nominale de bobine Entrée électrique du fil de sortie Circuit de protection Fonctionnement manuel

155.21 €

1 26 jours Rc1/2[Débit standard (de gauche à droite)] Sens du débitNon (sans prise de pression)40Unités de plaque signalétique et de jauge de pression : MPaAucunSans fonction intégrée24VDCPasse-filsAucunType à verrouillage tourner-pousser par tournevis

Loading...

  1. 1

Informations de base

Unité combinée de régulateur Valve de démarrage souple Qualité de l'air comprimé Air sec de qualité générale Pression de service max.(MPa) 1
Conformité CE Compatible

Vous vous trouvez sur la page de AV2000/3000/4000/5000-A, Valve de coupure et mise en pression progressive, le numéro d'article est le suivant: AV4000-04-5GB-A.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article AV4000-04-5GB-A.

Variantes de ce produit

Référence pièce
AV2000-02-5DB-A
AV2000-02-5DZB-A
AV2000-02-5DZC-A
AV4000-04-5YZB-A
AV4000-04B-1DB-A
AV4000-04B-5DB-A
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Diamètre de raccordement Sens du débit Jauge de pression Size of Body Pressure Unit Support Silencieux Tension nominale de bobine Entrée électrique du fil de sortie Circuit de protection Fonctionnement manuel

148.15 €

1 4 jours Rc1/4[Débit standard (de gauche à droite)] Sens du débitNon (sans prise de pression)20Unités de plaque signalétique et de jauge de pression : MPaAucunSans fonction intégrée24VDCBorne DIN de type D (avec connecteur)AucunType à verrouillage tourner-pousser par tournevis

152.42 €

1 4 jours Rc1/4[Débit standard (de gauche à droite)] Sens du débitNon (sans prise de pression)20Unités de plaque signalétique et de jauge de pression : MPaAucunSans fonction intégrée24VDCBorne DIN de type D (avec connecteur)Témoin, suppresseur de surtensionType à verrouillage tourner-pousser par tournevis

152.40 €

1 26 jours Rc1/4[Débit standard (de gauche à droite)] Sens du débitNon (sans prise de pression)20Unités de plaque signalétique et de jauge de pression : MPaAucunSans fonction intégrée24VDCBorne DIN de type D (avec connecteur)Témoin, suppresseur de surtensionType à verrouillage tourner-pousser manuel

166.55 €

1 26 jours Rc1/2[Débit standard (de gauche à droite)] Sens du débitNon (sans prise de pression)40Unités de plaque signalétique et de jauge de pression : MPaAucunSans fonction intégrée24VDCBorne DIN de type Y (avec connecteur)Témoin, suppresseur de surtensionType à verrouillage tourner-pousser par tournevis

166.48 €

1 26 jours Rc1/2[Débit standard (de gauche à droite)] Sens du débitNon (sans prise de pression)40Unités de plaque signalétique et de jauge de pression : MPaOuiSans fonction intégrée100 V ACBorne DIN de type D (avec connecteur)AucunType à verrouillage tourner-pousser par tournevis

166.47 €

1 26 jours Rc1/2[Débit standard (de gauche à droite)] Sens du débitNon (sans prise de pression)40Unités de plaque signalétique et de jauge de pression : MPaOuiSans fonction intégrée24VDCBorne DIN de type D (avec connecteur)AucunType à verrouillage tourner-pousser par tournevis

Assistance technique