Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
AV4000-N04S-5DZB-Z-A
Soft Start-Up Valve AV2000-A/3000-A/4000-A/5000-A Series: product images
Model number example
- | Code | Contents | (1) | |||||||
---|---|---|---|---|---|---|---|---|---|---|
Body size | ||||||||||
20 | 30 | 40 | 50 | |||||||
(2) | Screw Type | No symbol | Rc | ● | ● | ● | ● | |||
N | NPT | ● | ● | ● | ● | |||||
F | G | ● | ● | ● | ● | |||||
(3) | Piping connection port size 1(P), 2(A) | 02 | 1/4 | ● | - | - | - | |||
03 | 3/8 | - | ● | - | - | |||||
04 | 1/2 | - | - | ● | - | |||||
06 | 3/4 | - | - | - | ● | |||||
10 | 1 | - | - | - | ● | |||||
(4) | Option | a | Mounting | No symbol | Without optional mounting parts | ● | ● | ● | ● | |
B | With Bracket | ● | ● | ● | ● | |||||
b | Pressure gauge | No symbol | Without pressure gauge | ● | ● | ● | ● | |||
G | Round-type pressure gauge (with limit indicator) | ● | ● | ● | ● | |||||
c | Silencer | No symbol | Without silencer | ● | ● | ● | ● | |||
S | Silencer (built-in) | ● | ● | ● | ● | |||||
(5) | d | Coil rated voltage | AC (50/60 Hz) | 1 | 100 V AC | ● | ● | ● | ● | |
2 | 200 V AC | ● | ● | ● | ● | |||||
3 | 110 V AC [115 V AC] Note 1) | ● | ● | ● | ● | |||||
4 | 220 V AC [230 V AC] Note 1) | ● | ● | ● | ● | |||||
DC specification | 5 | 24 V DC | ● | ● | ● | ● | ||||
6 | 12 V DC | ● | ● | ● | ● | |||||
(6) | e | Lead wire electrical entry | G | Grommet (Lead wire length: 300 mm) | ● | ● | ● | ● | ||
D | Type D (DIN terminal / with connector) | ● | ● | ● | ● | |||||
Y | Type Y (DIN terminal / with connector) Note 2) | ● | ● | ● | ● | |||||
DO | Type D (DIN terminal / without connector) | ● | ● | ● | ● | |||||
YO | Type Y (DIN terminal / without connector) | ● | ● | ● | ● | |||||
(7) | f | Indicator light Surge voltage suppressor | No symbol | None | ● | ● | ● | ● | ||
Z | With indicator light and surge voltage suppressor | ○ Note 3) | ○ Note 3) | ○ Note 3) | ○ Note 3) | |||||
(8) | g | Manual types | B | Push-turn locking screwdriver-operated type | ● | ● | ● | ● | ||
C | Push-turn locking hand-operated type | ● | ● | ● | ● | |||||
(9) | Semi-standard | h | Flow direction | No symbol | Flow direction: left → right | ● | ● | ● | ● | |
R | Flow direction: right → left | ● | ● | ● | ● | |||||
i | Pressure unit | No symbol | Nameplate and pressure gauge units: MPa | ● | ● | ● | ● | |||
Z | Nameplate and pressure gauge units: psi | ○ Note 4) | ○ Note 4) | ○ Note 4) | ○ Note 4) |
Note 1) The 110‑V AC and 115‑V AC types are interchangeable. The 220‑V AC and 230‑V AC types are also interchangeable. For the 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
Note 2) Type "Y" is a DIN terminal conforming to EN-175301-803C (formerly DIN43650C).
Note 3) When the electrical entry of the lead wire is DO or YO, indicator lights and surge voltage suppressors cannot be selected.
Note 4) For thread type NPT only.
Example: AV2000-02BGS-1DB-A
Model | AV2000-A | AV3000-A | AV4000-A | AV5000-A | ||
---|---|---|---|---|---|---|
Piping connection port diameter | 1(P), 2(A) | 1/4 | 3/8 | 1/2 | 3/4 | 1 |
3(R) | 1/4 | 3/8 | 1/2 | 3/4 | ||
Pressure gauge connection port size | 1/8 | |||||
Applicable fluids | Air | |||||
Ambient temperature and working fluid temperature | 0 to 50°C Note) | |||||
Proof pressure | 1.5 MPa | |||||
Operating pressure range | 0.2 to 1.0 MPa | |||||
Weight (kg) | 0.43 | 0.45 | 0.80 | 1.30 | 1.25 | |
Enclosure | Dust-proof (DIN terminal: IP65) |
Lead wire electrical entry | Grommet | DIN terminal | ||
---|---|---|---|---|
Coil rated voltage (V) | DC | 24, 12 V | ||
AC 50/60 Hz | 100, 200, 110 [115], 220 [230] Note) | |||
Allowable voltage fluctuation | DC | 24 V | ±10% of rated voltage | |
12 V | ±10% of rated voltage | |||
AC | 100 V | ±10% of rated voltage | ||
110 V Note) [115 V] | ±10% of the rated voltage [-15% to +5% of the rated voltage] | |||
200 V | ±10% of rated voltage | |||
220 V Note) [230 V] | ±10% of the rated voltage [-15% to +5% of the rated voltage] | |||
Power consumption: W | DC | 0.35 (with indicator light: 0.4) | 0.35 (with indicator light: 0.45) | |
Apparent power: VA | AC | 100 V | 0.78 (with indicator light: 0.81) | 0.78 (with indicator light: 0.87) |
110 V [115 V] | 0.86 (with indicator light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with indicator light: 0.97) [0.94 (with indicator light: 1.07)] | ||
200 V | 1.18 (with indicator light: 1.22) | 1.15 (with indicator light: 1.30) | ||
220 V [230 V] | 1.30 (with indicator light: 1.34) [1.42 (with indicator light: 1.46)] | 1.27 (with indicator light: 1.46) [1.39 (with indicator light: 1.60)] | ||
Surge voltage suppressor | Refer to the manufacturer's Specific Product Precautions (4) (P. 13) | |||
Indicator light | LED | LED (neon bulb for AC) |
Note) The 110‑V AC and 115‑V AC types are interchangeable. The 220‑V AC and 230‑V AC types are also interchangeable.
Model | AV2000-A | AV3000-A | AV4000-A | AV5000-A | ||||
---|---|---|---|---|---|---|---|---|
Piping connection port diameter | 1(P), 2(A) | 1/4 | 3/8 | 1/2 | 3/4 | 1 | ||
3(R) | 1/4 | 3/8 | 1/2 | 3/4 | ||||
Flow rate characteristics | 1(P) → 2(A) | C [dm3/(s·bar)] | 9.2 | 13.1 | 19.2 | 34.8 | 41.3 | |
b | 0.36 | 0.27 | 0.32 | 0.66 | 0.34 | |||
Cv | 2.4 | 3.1 | 5.1 | 12.6 | 13.7 | |||
2(A) →3 (R) | C [dm3/(s·bar)] | 8.8 | 9.2 | 10.1 | 23.7 | |||
b | 0.46 | 0.48 | 0.55 | 0.67 | ||||
Cv | 2.5 | 2.6 | 3.2 | 9.2 |
Model | AV2000-A | AV3000-A | AV4000-A | AV5000-A |
---|---|---|---|---|
Bracket assembly Note 1) | AV22P-210AS | AV32P-210AS | AV42P-210AS | AV52P-210AS |
Silencer assembly Note 2) | VHS30PW-190AS | VHS40PW-190AS | VHS40PW-190-06AS | AV52P-250AS |
Pressure gauge Note 3) | G36-10-□01 |
Note 1) Bracket: 1 pc., Mounting screws: 2 pcs. (3 pcs. for the AV5000-A)
Note 2) Element, element O-ring, element cover: 1 pc. each
Note 3) The □ in the part number for the pressure gauge indicates the connecting screw type. R: no indication necessary; NPT: indicate N. Contact the manufacturer regarding the supply of psi unit specification pressure gauges
Soft Start-Up Valve AV2000-A/3000-A/4000-A/5000-A Series: structural drawing
Number | Part name | Materials |
---|---|---|
1 | Body | Die-cast aluminum |
2 | Bottom cover | Die-cast aluminum |
3 | Top cover | Die-cast aluminum |
Number | Part name | Materials | AV2000-A | AV3000-A | AV4000-A | AV5000-A |
---|---|---|---|---|---|---|
4 | Pilot valve assembly Note) | - | See below | See below | ||
5 | Valve assembly | Rubber material: HNBR | AV22P-060AS | AV42P-060AS | AV52P-060AS | |
6 | Control valve assembly | - | AV22P-110AS | AV42P-110AS | AV52P-110AS | |
7 | Piston assembly | POM, NBR | AV22P-120AS | AV42P-120AS | AV52P-120AS | |
8 | Needle assembly | POM, NBR | AV22P-150AS | AV32P-150AS | AV42P-150AS | AV52P-150AS |
9 | Plug assembly | POM, NBR | AR22P-320AS-□01 |
Note) See below for pilot valve model number notation.
Pilot valve assembly: model number example
- | Code | Contents | ||
---|---|---|---|---|
(1) | Compatible models | 2 | AV2000-A, AV3000-A | |
4 | AV4000-A/AV5000-A | |||
(2) | Coil rated voltage | AC (50/60 Hz) | 1 | 100 V AC |
2 | 200 V AC | |||
3 | 110 V AC [115 V AC] Note 1) | |||
4 | 220 V AC [230 V AC] Note 1) | |||
DC specification | 5 | 24 V DC | ||
6 | 12 V DC | |||
(3) | Lead wire electrical entry | G | Grommet (Lead wire length: 300 mm) | |
D | Type D (DIN terminal / with connector) | |||
Y | Type Y (DIN terminal / with connector) Note 2) | |||
DO | Type D (DIN terminal / without connector) | |||
YO | Type Y (DIN terminal / without connector) | |||
(4) | Indicator light Surge voltage suppressor | No symbol | None | |
Z | With indicator light and surge voltage suppressor | |||
(5) | Manual types | B | Push-turn locking screwdriver-operated type | |
C | Push-turn locking hand-operated type |
Note 1) The 110‑V AC and 115‑V AC types are interchangeable. The 220‑V AC and 230‑V AC types are also interchangeable. For the 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
Note 2) Type "Y" is a DIN terminal conforming to EN-175301-803C (formerly DIN43650C).
Note 3) When the electrical entry of the lead wire is DO or YO, indicator lights and surge voltage suppressors cannot be selected.
(Unit: mm)
Grommet: AV□00-□-□G□□-□-A: dimensional drawing
Body size | Coil specifications | B |
---|---|---|
20 | AC | 85 |
DC specification | 83 | |
30 | AC | 85 |
DC specification | 83 | |
40 | AC | 95 |
DC specification | 93 | |
50 | AC | 98 |
DC specification | 96 |
Model | Standard specification | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Piping connection port diameter | A | C | D | E | G | H | J | |||
1(P) | 2(A) | 3(R) | ||||||||
AV2000-□02-1 to 4G(Z)□-A | 1/4 | 1/4 | 1/4 | 66 | 47 | 24.5 | 40 | 33 | Width across flats: 22 | 30 |
AV2000-□02-5 to 6G(Z)□-A | ||||||||||
AV3000-□03-1 to 4G(Z)□-A | 3/8 | 3/8 | 3/8 | 76 | 50 | 29.5 | 40 | 38 | Width across flats: 24 | 35 |
AV3000-□03-5 to 6G(Z)□-A | ||||||||||
AV4000-□04-1 to 4G(Z)□-A | 1/2 | 1/2 | 1/2 | 98 | 56 | 39.5 | 52 | 49 | Width across flats: 30 | 33 |
AV4000-□04-5 to 6G(Z)□-A | ||||||||||
AV5000-□06, 10-1 to 4G(Z)□-A | 3/4, 1 | 3/4, 1 | 3/4 | 128 | 59 | 53 | 74 | 53 | Width across flats: 36 | 52 |
AV5000-□06, 10-5 to 6G(Z)□-A |
Model | Option specification | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
With Bracket | With built-in silencer | |||||||||||||
K | L | M | N | P | Q | R | S | T | U | V | W | X | Y | |
AV2000-□02-1 to 4G(Z)□-A | 30 | 50 | 51.5 | 44 | 5.5 | 10 | 66 | 2.3 | 33.5 | 54 | - | M4 ×; 0.7 Depth: 6 | 3 | Width across flats: 14 |
AV2000-□02-1 to 4(Z)□-A | ||||||||||||||
AV3000-□03-1 to 4G(Z)□-A | 41 | 50 | 53.5 | 46 | 5.5 | 15 | 70 | 2.3 | 33.5 | 54 | - | M4 ×; 0.7 Depth: 6 | 3 | Width across flats: 19 |
AV3000-□03-5 to 6G(Z)□-A | ||||||||||||||
AV4000-□04-1 to 4G(Z)□-A | 50 | 60 | 64 | 54 | 8.5 | 18 | 90 | 3.2 | 39 | 74 | - | M5 ×; 0.8 Depth: 6.5 | 4 | Width across flats: 22 |
AV4000-□04-5 to 6G(Z)□-A | ||||||||||||||
AV5000-□06, 10-1 to 4G(Z)□-A | 70 | 75 | 70 | 60 | 11 | 16 | 100 | 3.2 | 45 | 80 | 56 | M6 ×; 1 Depth 8 | 6 | Width across flats: 32 |
AV5000-□06, 10-5 to 6G(Z)□-A |
Référence pièce
|
---|
AV4000-N04S-5DZB-Z-A |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Diamètre de raccordement | Sens du débit | Jauge de pression | Size of Body | Pressure Unit | Support | Silencieux | Tension nominale de bobine | Entrée électrique du fil de sortie | Circuit de protection | Fonctionnement manuel | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
174.31 € | 1 | 26 jours | NPT1/2 | [Débit standard (de gauche à droite)] Sens du débit | Non (sans prise de pression) | 40 | Unités de plaque signalétique et de jauge de pression : psi | Aucun | Intégré | 24VDC | Borne DIN de type D (avec connecteur) | Témoin, suppresseur de surtension | Type à verrouillage tourner-pousser par tournevis |
Loading...
Unité combinée de régulateur | Valve de démarrage souple | Qualité de l'air comprimé | Air sec de qualité générale | Pression de service max.(MPa) | 1 |
---|---|---|---|---|---|
Conformité CE | Compatible |
Configurer
Propriétés de base
Sens du débit
Type
Diamètre de raccordement
Jauge de pression
Size of Body
Pressure Unit
Support
Silencieux
Tension nominale de bobine
Entrée électrique du fil de sortie
Circuit de protection
Fonctionnement manuel
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles