Électrovanne 2 ports à commande directe compacte gamme VDW (Numéros de référence - Téléchargement CAO)

Électrovanne 2 ports à commande directe compacte gamme VDW

Cliquez sur cette image pour l'agrandir.

Cliquez sur cette image pour l'agrandir.

Compact Direct Operated 2 Port Solenoid Valve VDW Series for air, medium vacuum and water.
[Features]
· Body material: Al / resin (PPS) / brass / SUS.
· Power consumption: 2.5 W (VDW1) / 3 W (VDW2).
· Protective structure: IP65.
· Available with one-touch fittings (resin body).

(i)Remarque

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VDW20NAZ

Compact Direct Operated 2 Port Solenoid Valve VDW Series Details

For Air product image

For Air product image

For Medium Vacuum product image

For Medium Vacuum product image

Compact Direct Operated 2 Port Solenoid Valve VDW Series Specifications

How to Order (For Air)

Model number example (for air)

Model number example (for air)

How to Order (For Medium Vacuum)

Model number example (for medium vacuum)

Model number example (for medium vacuum)

How to Order (For Water)

Model number example (for water)

Model number example (for water)

How to Order (Electric Options)

Model number example (electric options)

Model number example (electric options)

How to Order (Other Options)

Model number example (other options)

Model number example (other options)

  1. *1Applicable to air type (VDW□0) and water type (VDW□2).
  2. *2When selecting G or NPT, choose the 1/8 port size standard model.
  3. *3When selecting M6, choose the M5 port size standard model.
  4. *4Choose an stainless steel body when using deionized water or any other fluid that may corrode C37 material.

How to Order (With Bracket)

Model number example (with bracket)

Model number example (with bracket)

Standard specification

-Valve constructionDirect operated poppet
Valve specificationsWithstand pressureMPa2.0 (resin body type: 1.5)
Max. system pressureMPa1.0
Body materialAluminum, resin, brass, Stainless steel
Seal materialNBR, FKM
EnclosureDust-tight, low jetproof (IP65)Note 2)
EnvironmentLocations without corrosive or explosive gases
Coil SpecificationsRated voltageAC100 V AC, 200 V AC, 110 V AC, 230 V AC, (220 V AC, 240 V AC, 48 V AC, 24 V AC)Note 1)
DC24 V DC, (12 V DC)Note 1)
Allowable voltage fluctuation±10% of rated voltage
Allowable voltage fluctuationAC (with a full wave rectifier)5% or less of rated voltage
DC2% or less of rated voltage
Coil insulation typeClass B

Note 1) Voltage inside () indicates special voltage.
Note 2) Please contact the manufacturer regarding use of this product in locations that require water resistance.

Structural drawing

Normally closed (N.C.) Body material: Aluminum, PPS resin, brass, SUS structural drawing

Normally closed (N.C.) Body material: Aluminum, PPS resin, brass, stainless steel structural drawing

NumberPart nameMaterial
1Solenoid coilCu + Fe + resin
2Fixed armatureFe
3TubeStainless steel
4Return springStainless steel
5Armature assemblyNBR, FKM, Stainless steel, PPS resin
6SealNBR, FKM
7BodyAluminum, PPS resin, brass, Stainless steel
Body material: PPS resin (One-touch fitting type) structural drawing

Body material: PPS resin (One-touch fitting type) structural drawing

NumberPart nameMaterial
1Solenoid coilCu + Fe + resin
2Fixed armatureFe
3TubeStainless steel
4Return springStainless steel
5Armature assemblyNBR, FKM, Stainless steel, PPS resin
6SealNBR, FKM
7BodyPPS resin
8BracketSPCC

Compact Direct Operated 2 Port Solenoid Valve VDW Series Example Dimensions

 

(Unit: mm)

 

Grommet dimensional drawing

Grommet dimensional drawing

ModelPort size
P
ABB1CDEFMounting bracket dimensions (XD)Electrical entry
GUWXYGrommet
QR
VDW2M5, 1/815221151.720813.54331439201736.2
Référence pièce
VDW20NAZ
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Fluide applicable Type de connexion Filetage nominal de tuyauterie Diam. du tube Diam. d'orifice
(Ø)
Tension Matériel d'étanchéité Option Matériau du corps Support Type détaillé

24.52 €

1 26 jours Air[Rc (R)] Rc1/8-1.624VDCNBRSans huileAluminiumAucunTaille 2

Loading...

  1. 1

Informations de base

Type Type électromagnétique Environnement de fonctionnement Standard Type à commutation Normalement fermés
Type d'entraînement Type à mouvement linéaire Plage de températures de fonctionnement(°C) -10::50 Nombre de solénoïdes Solénoïde simple
Application Article seul IP IP65 Normes acquises CE

Vous vous trouvez sur la page de Électrovanne 2 ports à commande directe compacte gamme VDW, le numéro d'article est le suivant: VDW20NAZ.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VDW20NAZ.

Variantes de ce produit

Référence pièce
VDW10AAL
VDW10AAZ
VDW10AB
VDW20NAZXB
VDW20NC
VDW20NCB
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Fluide applicable Type de connexion Filetage nominal de tuyauterie Diam. du tube Diam. d'orifice
(Ø)
Tension Matériel d'étanchéité Option Matériau du corps Support Type détaillé

22.15 €

1 26 jours AirmM5-124VDCNBRRésistant à l'ozone à faible concentration, à l'eau déionisée, sans huileRésine PPSAucunTaille 1

20.13 €

1 26 jours AirmM5-124VDCNBRSans huileRésine PPSAucunTaille 1

18.13 €

1 26 jours AirmM5-1100VACNBRAucunRésine PPSAucunTaille 1

26.52 €

1 26 jours Air[Rc (R)] Rc1/8-1.624VDCNBRSans huileAluminiumSupport interchangeable avec l'ancien typeTaille 2

22.50 €

1 26 jours Air[Rc (R)] Rc1/8-1.6110VACNBRAucunAluminiumAucunTaille 2

22.50 €

1 26 jours AirNPT1/8-1.6110VACNBRAucunAluminiumAucunTaille 2

Assistance technique