Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
CDQSB12-5S
Model Number Notation
Tube Internal Diameter (mm) | 12 | 16 | 20 | 25 |
---|---|---|---|---|
Operating method | Single acting, single rod | |||
Applicable fluids | Air | |||
Lubrication | Not required (non-lube) | |||
Proof pressure | 1.5 MPa | |||
Maximum operating pressure | 1.0 MPa | |||
Minimum operating pressure | 0.25 MPa | 0.18 MPa | ||
Ambient and working fluid temperature | Without auto switch: -10°C to 70°C (No freezing) | |||
With auto switch: -10°C to 60°C (No freezing) | ||||
Cushioning | None | |||
Rod-end thread | Female thread | |||
Stroke length tolerance | +1.0 mm 0 | |||
Operating piston speed | 50 to 500 mm/s | |||
Allowable kinetic energy J | 0.022 | 0.038 | 0.055 | 0.09 |
(N)
Operating method | Bore size (mm) | Rod diameter (mm) | Operating Direction | Piston area (mm2) | Operating pressure (MPa) | Retracted side | Extended side | ||
---|---|---|---|---|---|---|---|---|---|
0.3 | 0.5 | 0.7 | |||||||
Spring return | 12 | 6 | IN | - | 20 | 43 | 65 | 14 | 4 |
OUT | 113 | ||||||||
16 | 8 | IN | - | 45 | 86 | 126 | 15 | 6 | |
OUT | 201 | ||||||||
20 | 10 | IN | - | 78 | 141 | 204 | 15 | 6 | |
OUT | 314 | ||||||||
25 | 12 | IN | - | 126 | 224 | 323 | 21 | 11 | |
OUT | 491 | ||||||||
Spring extend | 12 | 6 | IN | 84.8 | 14 | 31 | 48 | 10 | 3 |
OUT | - | ||||||||
16 | 8 | IN | 151 | 24 | 54 | 85 | 19 | 4 | |
OUT | - | ||||||||
20 | 10 | IN | 236 | 44 | 91 | 138 | 27 | 5 | |
OUT | - | ||||||||
25 | 12 | IN | 378 | 84 | 160 | 235 | 29 | 10 | |
OUT | - |
(g)
Weight List / Without Auto Switch, Spring Return (Spring Extend)
(g)
Weight List / With Auto Switch (Built-In Magnet), Spring Return (Spring Extend)
(g)
Additional Weight List
With auto switch (built-in magnet), single acting spring extend type: ø12 (12‑mm bore size) / ø16 (16‑mm bore size)
With auto switch (built-in magnet), single acting spring extend type: ø20 (20‑mm bore size) / ø25 (25‑mm bore size)
Number | Part name | Material | Note |
---|---|---|---|
1 | Cylinder tube | Aluminum Alloy | Hard Anodize |
2 | Collar | Aluminum Alloy | Anodized |
3 | Piston | Aluminum Alloy | Single acting, spring return |
Stainless steel | Single acting, spring extend | ||
4 | Piston rod | Stainless steel | - |
5 | Retaining Ring | Carbon tool steel | Phosphate coated |
6 | Retaining Ring | Carbon tool steel | Nickel plating |
7 | Rod-end nut | Carbon steel | Zinc chromate |
8 | Spacer for switch type | Aluminum Alloy | Chromate |
9 | Return spring | Piano wire | Zinc chromate |
10 | Plug with fixed orifice | Alloy steel | Nickel plating |
11 | Magnet | - | - |
12 | Centering location ring | Aluminum Alloy | Anodized |
13 | Rod Gasket | NBR | - |
14 | Piston Gasket | NBR | - |
15 | Tube gasket | NBR | - |
Standard type (through-hole / both ends tapped common): ø12 (12‑mm bore size) dimensional drawing
(Unit: mm)
Standard type (through-hole / both ends tapped common): ø16 (16‑mm bore size) dimensional drawing
Standard type (through-hole / both ends tapped common): ø20/ø25 (20/25‑mm bore size) dimensional drawing
Bore size (mm) | Stroke range (mm) | Without auto switch | With auto switch | C | D | E | F | H | I | K | L | M | N | OA | OB | RA | RB | T | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | A | B | |||||||||||||||||||||
5ST | 10ST | 5ST | 10ST | 5ST | 10ST | 5ST | 10ST | |||||||||||||||||
12 | 5, 10 | 25.5 | 30.5 | 22 | 27 | 30.5 | 35.5 | 27 | 32 | 6 | 6 | 25 | 5 | M3 ×; 0.5 | 32 | 5 | 3.5 | 15.5 | 3.5 | M4 ×; 0.7 | 6.5 | 7 | 4 | 0.5 |
16 | 25.5 | 30.5 | 22 | 27 | 30.5 | 35.5 | 27 | 32 | 8 | 8 | 29 | 5 | M4 ×; 0.7 | 38 | 6 | 3.5 | 20 | 3.5 | M4 ×; 0.7 | 6.5 | 7 | 4 | 0.5 | |
20 | 29 | 34 | 24.5 | 29.5 | 39 | 44 | 34.5 | 39.5 | 7 | 10 | 36 | 5.5 | M5 ×; 0.8 | 47 | 8 | 4.5 | 25.5 | 5.4 | M6 ×; 1.0 | 9 | 10 | 7 | 1 | |
25 | 32.5 | 37.5 | 27.5 | 32.5 | 42.5 | 47.5 | 37.5 | 42.5 | 12 | 12 | 40 | 5.5 | M6 ×; 1.0 | 52 | 10 | 5 | 28 | 5.4 | M6 ×; 1.0 | 9 | 10 | 7 | 1 |
Note) For the following bore/stroke sizes, the through-hole is threaded: Standard type: ø12 (12‑mm bore size), ø16 (16‑mm bore size) 5 stroke.
Standard type: ø20 (20‑mm bore size), ø25 (25‑mm bore size) 5 and 10 stroke.
With auto switch and built-in magnet: ø20 (20‑mm bore size) 5 stroke.
Référence pièce
|
---|
CDQSB12-5S |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Méthode de fonctionnement du cylindre | D.I. du cylindre : D (Ø) | Course : L (mm) | Fonction supplémentaire | Operating Pressure (MPa) | Specifications | Stroke Type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Type de connecteur | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.03 € | 1 | 4 jours | Simple effet (extrusion) | 12 | 5 | Guidage de haute précision à rigidité élevée | 0.25 à 1.0 | Aimant intégré | - | Sans commutateur | - | - | Trou traversant / Commun taraudé des deux côtés (standard) | Côté tige femelle | Aucun | - |
Loading...
Méthode de fonctionnement de la tige | Tiges simples | Forme du corps principal | Cylindre de plaque | Environnement, applications | Standard |
---|---|---|---|---|---|
Cushion | Aucun |
Vous vous trouvez sur la page de C(D)QS, Vérin compact, simple effet, simple tige, le numéro d'article est le suivant: CDQSB12-5S.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article CDQSB12-5S.
Configurer
Propriétés de base
Stroke Type
Lead Wire Length(m)
Number of Switches
Type de connecteur
Type
Méthode de fonctionnement du cylindre
D.I. du cylindre : D(Ø)
Course : L(mm)
Fonction supplémentaire
Operating Pressure(MPa)
Specifications
Auto Switch
Type of Mount Support
Rod Tip Shape
Custom-made Specifications
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
CDQSB12-10S-M9PVSAPCS |
CDQSB12-10SM |
CDQSB12-10T |
CDQSB12-5T |
CDQSB12-5TM |
CDQSB16-10S |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Méthode de fonctionnement du cylindre | D.I. du cylindre : D (Ø) | Course : L (mm) | Fonction supplémentaire | Operating Pressure (MPa) | Specifications | Stroke Type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Type de connecteur |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.52 € | 1 | 26 jours | Simple effet (extrusion) | 12 | - | Guidage de haute précision à rigidité élevée | 0.25 à 1.0 | Aimant intégré | - | M9PV | 0.5 | 1 | Trou traversant / Commun taraudé des deux côtés (standard) | Côté tige femelle | Aucun | Connecteur M8 à 3 broches | ||
29.03 € | 1 | 7 jours | Simple effet (extrusion) | 12 | - | Guidage de haute précision à rigidité élevée | 0.25 à 1.0 | Aimant intégré | - | Sans commutateur | - | - | Trou traversant / Commun taraudé des deux côtés (standard) | Côté tige mâle | Aucun | - | ||
27.65 € | 1 | 4 jours | [Simple effet (rétraction)] Simple effet spécial (rétraction par force externe) | 12 | 10 | Guidage de haute précision à rigidité élevée | 0.25 à 1.0 | Aimant intégré | - | Sans commutateur | - | - | Trou traversant / Commun taraudé des deux côtés (standard) | Côté tige femelle | Aucun | - | ||
24.03 € | 1 | 4 jours | [Simple effet (rétraction)] Simple effet spécial (rétraction par force externe) | 12 | 5 | Guidage de haute précision à rigidité élevée | 0.25 à 1.0 | Aimant intégré | - | Sans commutateur | - | - | Trou traversant / Commun taraudé des deux côtés (standard) | Côté tige femelle | Aucun | - | ||
25.48 € | 1 | 7 jours | [Simple effet (rétraction)] Simple effet spécial (rétraction par force externe) | 12 | - | Guidage de haute précision à rigidité élevée | 0.25 à 1.0 | Aimant intégré | - | Sans commutateur | - | - | Trou traversant / Commun taraudé des deux côtés (standard) | Côté tige mâle | Aucun | - | ||
29.58 € | 1 | 4 jours | Simple effet (extrusion) | 16 | 10 | Guidage de haute précision à rigidité élevée | 0.25 à 1.0 | Aimant intégré | - | Sans commutateur | - | - | Trou traversant / Commun taraudé des deux côtés (standard) | Côté tige femelle | Aucun | - |