Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
Model number notation: images
Type | Special functions | Wire Exit | Indicator light | Wiring (output) | Load Voltage | Auto switch model number | Lead wire length (m) | Pre-Wired Connector | Applicable load | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DC | AC | Vertical Outlet | Lateral Outlet | 0.5 (Nil) | 1 (M) | 3 (L) | 5 (Z) | |||||||||
Solid state auto switch | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - | M9NV | M9N | ● | ● | ● | ○ | ○ | IC circuit | Relay, PLC |
3-wire (PNP) | M9PV | M9P | ● | ● | ● | ○ | ○ | |||||||||
2-Wire | 12 V | M9BV | M9B | ● | ● | ● | ○ | ○ | - | |||||||
Diagnostic indication (2-color indicator) | 3-wire (NPN) | 5 V, 12 V | M9NWV | M9NW | ● | ● | ● | ○ | ○ | IC circuit | ||||||
3-wire (PNP) | M9PWV | M9PW | ● | ● | ● | ○ | ○ | |||||||||
2-Wire | 12 V | M9BWV | M9BW | ● | ● | ● | ○ | ○ | - | |||||||
Improved water resistance product (2-color indicator) | 3-wire (NPN) | 5 V, 12 V | *1M9NAV | *1M9NA | ○ | ○ | ● | ○ | ○ | IC circuit | ||||||
3-wire (PNP) | *1M9PAV | *1M9PA | ○ | ○ | ● | ○ | ○ | |||||||||
2-Wire | 12 V | *1M9BAV | *1M9BA | ○ | ○ | ● | ○ | ○ | - | |||||||
Strong magnetic field resistant (2-color indicator) | 2-wire (non-polar) | - | - | P3DWANote 2) | ● | - | ● | ● | ○ | |||||||
Reed switch | - | Grommet | Yes | 3-wire (NPN equivalent) | - | 5 V | - | A96V | A96 | ● | - | ● | - | - | IC circuit | - |
2-Wire | 24 V | 12 V | 100 V | *2A93V | A93 | ● | ● | ● | ● | - | - | Relay, PLC | ||||
NA | 100 V or less | A90V | A90 | ● | - | ● | - | - | IC circuit |
Tube Internal Diameter (mm) | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|
Operating method | Double acting, single rod | ||||
Applicable fluids | Air | ||||
Proof pressure | 1.05 MPa | ||||
Maximum operating pressure | 0.7 MPa | ||||
Minimum operating pressure | 0.05 MPa | ||||
Ambient temperature and working fluid temperature | -10 to 60°C | ||||
Lubrication | Not required (non-lube) | ||||
Operating piston speed | 50 to 500 mm/s | ||||
Stroke length tolerance | (0 to +1.4) | ||||
Cushioning | Rubber cushion | ||||
Mounting style | Foot type, rod-end flange type, head-end flange type single-clevis type, double-clevis type | ||||
Rod-end configuration | Rod-end male thread, Rod-end female thread | ||||
Allowable rotational torque | 0.25 N·m | 0.55 N·m | 1.25 N·m | 2.0 N·m | |
Rod non-rotating accuracy | ±1° | ±0.8° | ±0.5° |
(Unit: mm)
Size | Standard stroke | Maximum manufacturable stroke |
---|---|---|
25, 32, 40 50, 63 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 75, 100, 125, 150, 175, 200, 250, 300 | 300 |
Indicator symbol | Specifications/contents |
---|---|
-XA□ | Change of rod-end shape |
-XC6 | Stainless steel |
Plate Cylinder, Double Acting, Single Rod MU Series Structural Drawing
Number | Description | Material | Note |
---|---|---|---|
1 | Rod Cover | Aluminum Alloy | Anodized |
2 | Head cover | Aluminum Alloy | Anodized |
3 | Cylinder tube | Aluminum Alloy | Hard Anodize |
4 | Piston | Die-cast aluminum | Chromate |
5 | Piston rod | Carbon steel | Hard chrome plated |
6 | Bushing | Resin/Copper alloy (Multiple layers) | - |
7 | Hexagon socket head bolt | Stainless steel | - |
8 | Wear ring | Resin | - |
9 | Magnet | - | Only built-in magnet type |
10 | Rod-end nut | Rolled Steel | Only attached to the rod-end male thread |
11 | Piston Gasket | NBR | - |
12 | Rod Gasket | NBR | - |
13 | Dampers | Urethane | - |
Tube Internal Diameter (mm) | Order number | Content |
---|---|---|
25 | MUB25-PS | Set of above numbers (11), (12), (13) |
32 | MUB32-PS | |
40 | MUB40-PS | |
50 | MUB50-PS | |
63 | MUB63-PS |
Male rod end dimensional drawing
(Unit: mm)
Model | Stroke range (mm) | A | AL | B | BS | BT | BX | BY | C | D | ET | EY | GX | GY | H | K | KA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MUB25 | 5 to 300 | 22 | 19.5 | 24 | 37 | M5 ×; 0.8 depth 7.5 | 9 | 7 | 54 | 12 | M5 ×; 0.8 depth 11 | 26 | 10 | 5 | 36 | 5.5 | 10 |
MUB32 | 5 to 300 | 26 | 23.5 | 28 | 45 | M6 ×; 1 depth 12 | 6.5 | 8 | 68 | 14 | M6 ×; 1 depth 11 | 42 | 8.5 | 5.5 | 40 | 5.5 | 12 |
MUB40 | 5 to 300 | 30 | 27 | 32 | 44 | M8 ×; 1.25 depth 13 | 8 | 9 | 86 | 16 | M8 ×; 1.25 depth 11 | 54 | 9 | 7 | 45 | 6 | 14 |
MUB50 | 5 to 300 | 35 | 32 | 39 | 54 | M10 ×; 1.5 depth 14.5 | 10 | 9 | 104 | 20 | M10 ×; 1.5 depth 15 | 64 | 11.5 | 8 | 53 | 7 | 18 |
MUB63 | 5 to 300 | 35 | 32 | 50 | 53 | M12 ×; 1.75 depth 18 | 11 | 12 | 124 | 20 | M12 ×; 1.75 depth 15 | 72 | 11.5 | 10 | 56 | 7 | 18 |
Model | MM | N | NC | ND | NE | NS | NX | NY | P | S | ZZ | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | TN | TF | |||||||||||
MUB25 | M10 ×; 1.25 | 16.5 | 7.5 depth 4.5 | M5 ×; 0.8 | 4.3 | 43 | 6 | 26 | M5 ×; 0.8 | - | - | 55 | 91 |
MUB32 | M12 ×; 1.25 | 18 | 9 depth 5.5 | M6 ×; 1 | 5.1 | 45 | 6.5 | 28 | Rc 1/8 | NPT 1/8 | G 1/8 | 58 | 98 |
MUB40 | M14 ×; 1.5 | 18.5 | 10.5 depth 6.5 | M8 ×; 1.25 | 6.9 | 44 | 8 | 36 | Rc 1/8 | NPT 1/8 | G 1/8 | 60 | 105 |
MUB50 | M18 ×; 1.5 | 24 | 13.5 depth 8.5 | M10 ×; 1.5 | 8.7 | 54 | 10 | 42 | Rc 1/4 | NPT 1/4 | G 1/4 | 74 | 127 |
MUB63 | M18 ×; 1.5 | 24 | 17 depth 10.5 | M12 ×; 1.75 | 10.5 | 53 | 11 | 46 | Rc 1/4 | NPT 1/4 | G 1/4 | 75 | 131 |
Female rod end dimensional drawing
(Unit: mm)
Model | H | MM | ZZ |
---|---|---|---|
MUB25 | 14 | M6 ×; 1 depth 12 | 69 |
MUB32 | 14 | M8 ×; 1.25 depth 13 | 72 |
MUB40 | 15 | M8 ×; 1.25 depth 13 | 75 |
MUB50 | 18 | M10 ×; 1.5 depth 15 | 92 |
MUB63 | 21 | M10 ×; 1.5 depth 15 | 96 |
Rod-end nut dimensional drawing
Model Number | Size | d | H1 | B1 | C1 | D1 |
---|---|---|---|---|---|---|
NT-03 | 25 | M10 ×; 1.25 | 6 | 17 | 19.6 | 16.5 |
NT-MU03 | 32 | M12 ×; 1.25 | 7 | 19 | 21.9 | 18 |
NT-04 | 40 | M14 ×; 1.5 | 8 | 22 | 25.4 | 21 |
NT-05 | 50, 63 | M18 ×; 1.5 | 11 | 27 | 31.2 | 26 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Forme du corps principal | D.I. du cylindre : D (Ø) | Course : L (mm) | Environnement, applications | Verrouillage d'extrémité | Soupapes | Pression de fonctionnement (MPa) | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Type de connecteur | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.44 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
90.02 € | 1 | 4 jours | [Forme de bloc] Cylindre de plaque | 40 | 10 | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
91.53 € | 1 | 4 jours | [Forme de bloc] Cylindre de plaque | 40 | 15 | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
93.11 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
94.56 € | 1 | 4 jours | [Forme de bloc] Cylindre de plaque | 40 | 25 | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
96.15 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
97.73 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
97.73 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
99.24 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
100.82 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
102.40 € | 1 | 4 jours | [Forme de bloc] Cylindre de plaque | 40 | 50 | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
106.92 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
110.13 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
110.13 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
106.92 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
110.13 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
117.85 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
117.85 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
117.85 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
125.61 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
121.97 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
121.95 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
125.61 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
129.44 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
133.32 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
136.98 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
141.10 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
144.53 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
148.87 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
159.52 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
164.31 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
179.85 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 40 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Rc | Sans commutateur | - | - | Type de base | Côté tige femelle | - |
Loading...
Méthode de fonctionnement du cylindre | Double effet | Méthode de fonctionnement de la tige | Tiges simples | Fonction supplémentaire | Standard |
---|---|---|---|---|---|
Cushion | Amortisseur en caoutchouc | Custom-made Specifications | Aucun |
Configurer
Propriétés de base
Forme du corps principal
Course : L(mm)
Verrouillage d'extrémité
Soupapes
Lead Wire Length(m)
Number of Switches
Type de connecteur
Type
D.I. du cylindre : D(Ø)
Environnement, applications
Operating Pressure(MPa)
Specifications
Port thread type
Auto Switch
Type of Mount Support
Rod Tip Shape
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles