Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
MDUB25-20DMZ-M9NW
Model number notation: images
Type | Special functions | Wire Exit | Indicator light | Wiring (output) | Load Voltage | Auto switch model number | Lead wire length (m) | Pre-Wired Connector | Applicable load | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DC | AC | Vertical Outlet | Lateral Outlet | 0.5 (Nil) | 1 (M) | 3 (L) | 5 (Z) | |||||||||
Solid state auto switch | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - | M9NV | M9N | ● | ● | ● | ○ | ○ | IC circuit | Relay, PLC |
3-wire (PNP) | M9PV | M9P | ● | ● | ● | ○ | ○ | |||||||||
2-Wire | 12 V | M9BV | M9B | ● | ● | ● | ○ | ○ | - | |||||||
Diagnostic indication (2-color indicator) | 3-wire (NPN) | 5 V, 12 V | M9NWV | M9NW | ● | ● | ● | ○ | ○ | IC circuit | ||||||
3-wire (PNP) | M9PWV | M9PW | ● | ● | ● | ○ | ○ | |||||||||
2-Wire | 12 V | M9BWV | M9BW | ● | ● | ● | ○ | ○ | - | |||||||
Improved water resistance product (2-color indicator) | 3-wire (NPN) | 5 V, 12 V | *1M9NAV | *1M9NA | ○ | ○ | ● | ○ | ○ | IC circuit | ||||||
3-wire (PNP) | *1M9PAV | *1M9PA | ○ | ○ | ● | ○ | ○ | |||||||||
2-Wire | 12 V | *1M9BAV | *1M9BA | ○ | ○ | ● | ○ | ○ | - | |||||||
Strong magnetic field resistant (2-color indicator) | 2-wire (non-polar) | - | - | P3DWANote 2) | ● | - | ● | ● | ○ | |||||||
Reed switch | - | Grommet | Yes | 3-wire (NPN equivalent) | - | 5 V | - | A96V | A96 | ● | - | ● | - | - | IC circuit | - |
2-Wire | 24 V | 12 V | 100 V | *2A93V | A93 | ● | ● | ● | ● | - | - | Relay, PLC | ||||
NA | 100 V or less | A90V | A90 | ● | - | ● | - | - | IC circuit |
Tube Internal Diameter (mm) | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|
Operating method | Double acting, single rod | ||||
Applicable fluids | Air | ||||
Proof pressure | 1.05 MPa | ||||
Maximum operating pressure | 0.7 MPa | ||||
Minimum operating pressure | 0.05 MPa | ||||
Ambient temperature and working fluid temperature | -10 to 60°C | ||||
Lubrication | Not required (non-lube) | ||||
Operating piston speed | 50 to 500 mm/s | ||||
Stroke length tolerance | (0 to +1.4) | ||||
Cushioning | Rubber cushion | ||||
Mounting style | Foot type, rod-end flange type, head-end flange type single-clevis type, double-clevis type | ||||
Rod-end configuration | Rod-end male thread, Rod-end female thread | ||||
Allowable rotational torque | 0.25 N·m | 0.55 N·m | 1.25 N·m | 2.0 N·m | |
Rod non-rotating accuracy | ±1° | ±0.8° | ±0.5° |
(Unit: mm)
Size | Standard stroke | Maximum manufacturable stroke |
---|---|---|
25, 32, 40 50, 63 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 75, 100, 125, 150, 175, 200, 250, 300 | 300 |
Indicator symbol | Specifications/contents |
---|---|
-XA□ | Change of rod-end shape |
-XC6 | Stainless steel |
Plate Cylinder, Double Acting, Single Rod MU Series Structural Drawing
Number | Description | Material | Note |
---|---|---|---|
1 | Rod Cover | Aluminum Alloy | Anodized |
2 | Head cover | Aluminum Alloy | Anodized |
3 | Cylinder tube | Aluminum Alloy | Hard Anodize |
4 | Piston | Die-cast aluminum | Chromate |
5 | Piston rod | Carbon steel | Hard chrome plated |
6 | Bushing | Resin/Copper alloy (Multiple layers) | - |
7 | Hexagon socket head bolt | Stainless steel | - |
8 | Wear ring | Resin | - |
9 | Magnet | - | Only built-in magnet type |
10 | Rod-end nut | Rolled Steel | Only attached to the rod-end male thread |
11 | Piston Gasket | NBR | - |
12 | Rod Gasket | NBR | - |
13 | Dampers | Urethane | - |
Tube Internal Diameter (mm) | Order number | Content |
---|---|---|
25 | MUB25-PS | Set of above numbers (11), (12), (13) |
32 | MUB32-PS | |
40 | MUB40-PS | |
50 | MUB50-PS | |
63 | MUB63-PS |
Male rod end dimensional drawing
(Unit: mm)
Model | Stroke range (mm) | A | AL | B | BS | BT | BX | BY | C | D | ET | EY | GX | GY | H | K | KA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MUB25 | 5 to 300 | 22 | 19.5 | 24 | 37 | M5 ×; 0.8 depth 7.5 | 9 | 7 | 54 | 12 | M5 ×; 0.8 depth 11 | 26 | 10 | 5 | 36 | 5.5 | 10 |
MUB32 | 5 to 300 | 26 | 23.5 | 28 | 45 | M6 ×; 1 depth 12 | 6.5 | 8 | 68 | 14 | M6 ×; 1 depth 11 | 42 | 8.5 | 5.5 | 40 | 5.5 | 12 |
MUB40 | 5 to 300 | 30 | 27 | 32 | 44 | M8 ×; 1.25 depth 13 | 8 | 9 | 86 | 16 | M8 ×; 1.25 depth 11 | 54 | 9 | 7 | 45 | 6 | 14 |
MUB50 | 5 to 300 | 35 | 32 | 39 | 54 | M10 ×; 1.5 depth 14.5 | 10 | 9 | 104 | 20 | M10 ×; 1.5 depth 15 | 64 | 11.5 | 8 | 53 | 7 | 18 |
MUB63 | 5 to 300 | 35 | 32 | 50 | 53 | M12 ×; 1.75 depth 18 | 11 | 12 | 124 | 20 | M12 ×; 1.75 depth 15 | 72 | 11.5 | 10 | 56 | 7 | 18 |
Model | MM | N | NC | ND | NE | NS | NX | NY | P | S | ZZ | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | TN | TF | |||||||||||
MUB25 | M10 ×; 1.25 | 16.5 | 7.5 depth 4.5 | M5 ×; 0.8 | 4.3 | 43 | 6 | 26 | M5 ×; 0.8 | - | - | 55 | 91 |
MUB32 | M12 ×; 1.25 | 18 | 9 depth 5.5 | M6 ×; 1 | 5.1 | 45 | 6.5 | 28 | Rc 1/8 | NPT 1/8 | G 1/8 | 58 | 98 |
MUB40 | M14 ×; 1.5 | 18.5 | 10.5 depth 6.5 | M8 ×; 1.25 | 6.9 | 44 | 8 | 36 | Rc 1/8 | NPT 1/8 | G 1/8 | 60 | 105 |
MUB50 | M18 ×; 1.5 | 24 | 13.5 depth 8.5 | M10 ×; 1.5 | 8.7 | 54 | 10 | 42 | Rc 1/4 | NPT 1/4 | G 1/4 | 74 | 127 |
MUB63 | M18 ×; 1.5 | 24 | 17 depth 10.5 | M12 ×; 1.75 | 10.5 | 53 | 11 | 46 | Rc 1/4 | NPT 1/4 | G 1/4 | 75 | 131 |
Female rod end dimensional drawing
(Unit: mm)
Model | H | MM | ZZ |
---|---|---|---|
MUB25 | 14 | M6 ×; 1 depth 12 | 69 |
MUB32 | 14 | M8 ×; 1.25 depth 13 | 72 |
MUB40 | 15 | M8 ×; 1.25 depth 13 | 75 |
MUB50 | 18 | M10 ×; 1.5 depth 15 | 92 |
MUB63 | 21 | M10 ×; 1.5 depth 15 | 96 |
Rod-end nut dimensional drawing
Model Number | Size | d | H1 | B1 | C1 | D1 |
---|---|---|---|---|---|---|
NT-03 | 25 | M10 ×; 1.25 | 6 | 17 | 19.6 | 16.5 |
NT-MU03 | 32 | M12 ×; 1.25 | 7 | 19 | 21.9 | 18 |
NT-04 | 40 | M14 ×; 1.5 | 8 | 22 | 25.4 | 21 |
NT-05 | 50, 63 | M18 ×; 1.5 | 11 | 27 | 31.2 | 26 |
Référence pièce
|
---|
MDUB25-20DMZ-M9NW |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Forme du corps principal | D.I. du cylindre : D (Ø) | Course : L (mm) | Environnement, applications | Verrouillage d'extrémité | Soupapes | Pression de fonctionnement (MPa) | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Type de connecteur | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
145.82 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 25 | - | Standard | - | - | - | 0.05 à 0.7 | Aimant intégré | Vis M | M9NW | 0.5 | 2 | Type de base | Côté tige mâle | - |
Loading...
Méthode de fonctionnement du cylindre | Double effet | Méthode de fonctionnement de la tige | Tiges simples | Fonction supplémentaire | Standard |
---|---|---|---|---|---|
Cushion | Amortisseur en caoutchouc | Custom-made Specifications | Aucun |
Vous vous trouvez sur la page de M(D)U Vérin plat, Double effet, Simple tige avec rainure de fixation du détecteur, le numéro d'article est le suivant: MDUB25-20DMZ-M9NW.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MDUB25-20DMZ-M9NW.
Configurer
Propriétés de base
Forme du corps principal
Course : L(mm)
Verrouillage d'extrémité
Soupapes
Type de connecteur
Type
D.I. du cylindre : D(Ø)
Environnement, applications
Operating Pressure(MPa)
Specifications
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Rod Tip Shape
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
MDUB25-100DMZ-M9BL |
MDUB25-100DMZ-M9BWL |
MDUB25-100DZ |
MDUB25-20DZ |
MDUB25-210DMZ |
MDUB25-210DZ |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Forme du corps principal | D.I. du cylindre : D (Ø) | Course : L (mm) | Environnement, applications | Verrouillage d'extrémité | Soupapes | Pression de fonctionnement (MPa) | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Type de connecteur |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
161.35 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 25 | - | Standard | - | - | - | 0.05 à 0.7 | Aimant intégré | Vis M | M9B | 3 | 2 | Type de base | Côté tige mâle | - | ||
167.08 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 25 | - | Standard | - | - | - | 0.05 à 0.7 | Aimant intégré | Vis M | M9BW | 3 | 2 | Type de base | Côté tige mâle | - | ||
94.69 € | 1 | 4 jours | [Forme de bloc] Cylindre de plaque | 25 | 100 | Standard | - | - | - | 0.05 à 0.7 | Aimant intégré | Vis M | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
80.53 € | 1 | 4 jours | [Forme de bloc] Cylindre de plaque | 25 | 20 | Standard | - | - | - | 0.05 à 0.7 | Aimant intégré | Vis M | Sans commutateur | - | - | Type de base | Côté tige femelle | - | ||
117.69 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 25 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Vis M | Sans commutateur | - | - | Type de base | Côté tige mâle | - | ||
117.71 € | 1 | 26 jours | [Forme de bloc] Cylindre de plaque | 25 | - | Standard | - | - | - | 0.05 à 0.7 | Sans aimant | Vis M | Sans commutateur | - | - | Type de base | Côté tige femelle | - |