Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
RB0806SN
Shock Absorber RB Series (Basic Type) external appearance
Shock Absorber RB Series (With Cap) external appearance
Specifications | Model | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Basic Type | RB0604 | RB0805 | RB0806 | RB1006 | RB1007 | RB1411 | RB1412 | RB2015 | RB2725 | |
With Cap | - | RBC0805 | RBC0806 | RBC1006 | RBC1007 | RBC1411 | RBC1412 | RBC2015 | RBC2725 | |
Max. Energy Absorption (J)* | 0.5 | 0.98 | 2.94 | 3.92 | 5.88 | 14.7 | 19.6 | 58.8 | 147 | |
Thread O.D. Size | M6 × 0.75 | M8 × 1.0 | M10 × 1.0 | M14 × 1.5 | M20 × 1.5 | M27 × 1.5 | ||||
Stroke (mm) | 4 | 5 | 6 | 6 | 7 | 11 | 12 | 15 | 25 | |
Collision Speed (m/s) | 0.3 to 1.0 | 0.05 to 5.0 | ||||||||
Max. Operating Frequency (cycle/min) | 80 | 80 | 80 | 70 | 70 | 45 | 45 | 25 | 10 | |
Max. Allowable Thrust (N) | 150 | 245 | 245 | 422 | 422 | 814 | 814 | 1,961 | 2,942 | |
Ambient Temperature Range (°C) | -10 to +80 (provided that it does not freeze) | |||||||||
Spring Force (N) | Extended | 3.05 | 1.96 | 1.96 | 4.22 | 4.22 | 6.86 | 6.86 | 8.34 | 8.83 |
Compressed | 5.59 | 3.83 | 4.22 | 6.18 | 6.86 | 15.30 | 15.98 | 20.50 | 20.01 | |
Weight (g) | Basic Type | 5.5 | 15 | 15 | 23 | 23 | 65 | 65 | 150 | 350 |
With Cap | - | 16 | 16 | 25 | 25 | 70 | 70 | 165 | 400 |
*Max. absorbed energy, max. equivalent mass and max. operating frequency are the values at room temperature (20 to 25°C).
RB0604 structural diagram
Number | Part Name | Material | Treatment |
---|---|---|---|
1 | Outer tube | Free-cutting steel | Nitriding |
2 | Piston | Copper alloy | - |
3 | Spring guide | Stainless steel | - |
4 | Piston rod | Carbon steel | Nitriding |
5 | Stopper | Stainless steel | - |
6 | Bearing | Copper alloy | - |
7 | Return spring | Piano wire | Zinc trivalent chromated |
8 | Rod seal | NBR | - |
9 | Accumulator | NBR | Foam rubber |
10 | Steel ball | Bearing steel | - |
11 | Hex socket head cap screw | Special steel | Nickel plated |
12 | Hex nut | Carbon steel | Nickel plated |
RB□0805 to RB□2725 structural diagram
Number | Part Name | Material | Treatment |
---|---|---|---|
1 | Outer tube | Rolled steel | Gray coated |
2 | Inner tube | Special steel | Heat treated |
3 | Piston rod | Special steel | Electroless nickel plated |
4 | Piston | Special steel | Heat treated |
5 | Bearing | Special bearing steel | - |
6 | Spring guide | Carbon steel | Zinc chromated |
7 | Lock ring | Copper | - |
8 | Return spring | Piano wire | Zinc chromated |
9 | Seal holder | Copper alloy | - |
10 | Stopper | Carbon steel | Zinc chromated |
11 | Steel ball | Bearing steel | - |
12 | Set screw | Special steel | - |
13 | Accumulator | NBR | Foam rubber |
14 | Rod seal | NBR | - |
15 | Scraper | NBR | - |
16 | Gasket | NBR | - |
17 | Gasket | NBR | RB(C)2015/2725 only |
(Units: mm)
RB0604 dimensional drawing
Hex nut (2 pcs. as standard) dimensional drawing
Basic Type: RB0805/RB0806/RB1006/RB1007 dimensional drawing
With cap: RBC0805/RBC0806/RBC1006/RBC1007 dimensional drawing
*Dimensions other than those listed below are the same as the Basic Type.
(Units: mm)
Model | Basic Type Dimensions | *With Cap | Hex Nut Dimensions | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Basic Type | With Cap | D | E1 | E2 | F | H | a | L | LL | MM | S | E3 | LL | Z | B | C | h |
RB0805 | RBC0805 | 2.8 | 6.8 | 6.6 | 2.4 | 5 | 1.4 | 33.4 | 45.8 | M8 × 1.0 | 40.8 | 6.8 | 54.3 | 8.5 | 12 | 13.9 | 4 |
RB0806 | RBC0806 | 2.8 | 6.8 | 6.6 | 2.4 | 6 | 1.4 | 33.4 | 46.8 | M8 × 1.0 | 40.8 | 6.8 | 55.3 | 8.5 | 12 | 13.9 | 4 |
RB1006 | RBC1006 | 3 | 8.8 | 8.6 | 2.7 | 6 | 1.4 | 39 | 52.7 | M10 × 1.0 | 46.7 | 8.7 | 62.7 | 10 | 14 | 16.2 | 4 |
RB1007 | RBC1007 | 3 | 8.8 | 8.6 | 2.7 | 7 | 1.4 | 39 | 53.7 | M10 × 1.0 | 46.7 | 8.7 | 63.7 | 10 | 14 | 16.2 | 4 |
Basic Type: RB1411/RB1412/RB2015/RB2725 dimensional drawing
With cap: RBC1411/RBC1412/RBC2015/RBC2725 dimensional drawing
*Dimensions other than those listed below are the same as the Basic Type.
(Units: mm)
Model | Basic Type Dimensions | *With Cap | Hex Nut Dimensions | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Basic Type | With Cap | D | E1 | E2 | F | H | K | L | LL | MM | S | E3 | LL | Z | B | C | h |
RB1411 | RBC1411 | 5 | 12.2 | 12 | 3.5 | 11 | 12 | 58.8 | 78.3 | M14 × 1.5 | 67.3 | 12 | 91.8 | 13.5 | 19 | 21.9 | 6 |
RB1412 | RBC1412 | 5 | 12.2 | 12 | 3.5 | 12 | 12 | 58.8 | 79.3 | M14 × 1.5 | 67.3 | 12 | 92.8 | 13.5 | 19 | 21.9 | 6 |
RB2015 | RBC2015 | 6 | 18.2 | 18 | 4 | 15 | 18 | 62.2 | 88.2 | M20 × 1.5 | 73.2 | 18 | 105.2 | 17 | 27 | 31.2 | 6 |
RB2725 | RBC2725 | 8 | 25.2 | 25 | 5 | 25 | 25 | 86 | 124 | M27 × 1.5 | 99 | 25 | 147 | 23 | 36 | 41.6 | 6 |
Référence pièce
|
---|
RB0806SN |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Course S (mm) | Vis de montage nominale M | Vis de montage nominale [M] | Énergie absorbée max. (J) | Matériau du corps principal | Vitesse de collision max. (m/s) | Vitesse de collision min. (m/s) | Longueur totale L (mm) | Valeur de force de résistance max. (N) | Cycle de fonctionnement max. (cycle / min) | Plage de vitesse de collision (m/s) | Avec capuchon | Option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.82 € | 1 | 26 jours | 6 | M8 | 8 | 2.94 | [Acier] Acier laminé | 5 | 0.05 | 46.8 | 245 | 80 | 0.05 à 5.0 | Non | Contre-écrou : 1 |
Loading...
Corps principal, composants associés | Corps principal | Structure | Type fixe | Type d'orifice | Type multi-orifices |
---|---|---|---|---|---|
Environnement de fonctionnement | Standard | Plage de températures de fonctionnement(°C) | -10 à 80 |
Vous vous trouvez sur la page de RB, Amortisseurs de chocs, le numéro d'article est le suivant: RB0806SN.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article RB0806SN.
Configurer
Propriétés de base
Matériau du corps principal
Type
Course S(mm)
Vis de montage nominale [M]
Énergie absorbée max.(J)
Vitesse de collision max.(m/s)
Vitesse de collision min.(m/s)
Longueur totale L(mm)
Valeur de force de résistance max.(N)
Cycle de fonctionnement max.(cycle / min)
Plage de vitesse de collision(m/s)
Avec capuchon
Option
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
RB0805J |
RB0805N |
RB0805S |
RB1006 |
RB1006J |
RB1006N |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Course S (mm) | Vis de montage nominale M | Vis de montage nominale [M] | Énergie absorbée max. (J) | Matériau du corps principal | Vitesse de collision max. (m/s) | Vitesse de collision min. (m/s) | Longueur totale L (mm) | Valeur de force de résistance max. (N) | Cycle de fonctionnement max. (cycle / min) | Plage de vitesse de collision (m/s) | Avec capuchon | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.52 € | 1 | 26 jours | 5 | M8 | 8 | 0.98 | [Acier] Acier laminé | 5 | 0.05 | 45.8 | 245 | 80 | 0.05 à 5.0 | Non | Écrou hexagonal : 3 | ||
49.85 € | 1 | 26 jours | 5 | M8 | 8 | 0.98 | [Acier] Acier laminé | 5 | 0.05 | 45.8 | 245 | 80 | 0.05 à 5.0 | Non | Sans | ||
54.24 € | 1 | 26 jours | 5 | M8 | 8 | 0.98 | [Acier] Acier laminé | 5 | 0.05 | 45.8 | 245 | 80 | 0.05 à 5.0 | Non | Écrou hexagonal : 2 pcs / Écrou de butée : 1 pc. | ||
54.24 € | 1 | 4 jours | 6 | M10 | 10 | 3.92 | [Acier] Acier laminé | 5 | 0.05 | 52.7 | 422 | 70 | 0.05 à 5.0 | Non | Écrou hexagonal : 2 pcs | ||
56.44 € | 1 | 26 jours | 6 | M10 | 10 | 3.92 | [Acier] Acier laminé | 5 | 0.05 | 52.7 | 422 | 70 | 0.05 à 5.0 | Non | Écrou hexagonal : 3 | ||
49.85 € | 1 | 26 jours | 6 | M10 | 10 | 3.92 | [Acier] Acier laminé | 5 | 0.05 | 52.7 | 422 | 70 | 0.05 à 5.0 | Non | Sans |