RB, Amortisseurs de chocs (Numéros de référence - Téléchargement CAO)

RB, Amortisseurs de chocs
Shock absorber by SMC.
[Features]
· Absorbs impact and noise.
· Compact type that has been shortened lengthwise.
· Allowable deviation angle is 5°
· Ideal for absorption of rotational energy.
· Can be used without an external stopper.
· The robust body can be positioned directly.
· Automatically adjusts to the most appropriate energy absorption performance.

(i)Remarque

  • Please refer to the catalog for specification details.
  • Product images are representative images. Please refer to the catalog for detailed shapes.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

RB1006N

Shock Absorber RB Series Specifications

Shock Absorber RB Series (Basic Type) external appearance

Shock Absorber RB Series (Basic Type) external appearance

Shock Absorber RB Series (With Cap) external appearance

Shock Absorber RB Series (With Cap) external appearance

SpecificationsModel
Basic TypeRB0604RB0805RB0806RB1006RB1007RB1411RB1412RB2015RB2725
With Cap-RBC0805RBC0806RBC1006RBC1007RBC1411RBC1412RBC2015RBC2725
Max. Energy Absorption (J)*0.50.982.943.925.8814.719.658.8147
Thread O.D. SizeM6 × 0.75M8 × 1.0M10 × 1.0M14 × 1.5M20 × 1.5M27 × 1.5
Stroke (mm)4566711121525
Collision Speed (m/s)0.3 to 1.00.05 to 5.0
Max. Operating Frequency (cycle/min)808080707045452510
Max. Allowable Thrust (N)1502452454224228148141,9612,942
Ambient Temperature Range (°C)-10 to +80 (provided that it does not freeze)
Spring Force (N)Extended3.051.961.964.224.226.866.868.348.83
Compressed5.593.834.226.186.8615.3015.9820.5020.01
Weight (g)Basic Type5.5151523236565150350
With Cap-161625257070165400

*Max. absorbed energy, max. equivalent mass and max. operating frequency are the values at room temperature (20 to 25°C).

Structural Diagram / Component Parts

RB0604 structural diagram

RB0604 structural diagram

NumberPart NameMaterialTreatment
1Outer tubeFree-cutting steelNitriding
2PistonCopper alloy-
3Spring guideStainless steel-
4Piston rodCarbon steelNitriding
5StopperStainless steel-
6BearingCopper alloy-
7Return springPiano wireZinc trivalent chromated
8Rod sealNBR-
9AccumulatorNBRFoam rubber
10Steel ballBearing steel-
11Hex socket head cap screwSpecial steelNickel plated
12Hex nutCarbon steelNickel plated
RB□0805 to RB□2725 structural diagram

RB□0805 to RB□2725 structural diagram

NumberPart NameMaterialTreatment
1Outer tubeRolled steelGray coated
2Inner tubeSpecial steelHeat treated
3Piston rodSpecial steelElectroless nickel plated
4PistonSpecial steelHeat treated
5BearingSpecial bearing steel-
6Spring guideCarbon steelZinc chromated
7Lock ringCopper-
8Return springPiano wireZinc chromated
9Seal holderCopper alloy-
10StopperCarbon steelZinc chromated
11Steel ballBearing steel-
12Set screwSpecial steel-
13AccumulatorNBRFoam rubber
14Rod sealNBR-
15ScraperNBR-
16GasketNBR-
17GasketNBRRB(C)2015/2725 only

Dimensional Outline Drawing

 

(Units: mm)

 

RB0604 dimensional drawing

RB0604 dimensional drawing

Hex nut (2 pcs. as standard) dimensional drawing

Hex nut (2 pcs. as standard) dimensional drawing

Basic Type: RB0805/RB0806/RB1006/RB1007 dimensional drawing

Basic Type: RB0805/RB0806/RB1006/RB1007 dimensional drawing

With cap: RBC0805/RBC0806/RBC1006/RBC1007 dimensional drawing

With cap: RBC0805/RBC0806/RBC1006/RBC1007 dimensional drawing

*Dimensions other than those listed below are the same as the Basic Type.

 

(Units: mm)

 

ModelBasic Type Dimensions*With CapHex Nut Dimensions
Basic TypeWith CapDE1E2FHaLLLMMSE3LLZBCh
RB0805RBC08052.86.86.62.451.433.445.8M8 × 1.040.86.854.38.51213.94
RB0806RBC08062.86.86.62.461.433.446.8M8 × 1.040.86.855.38.51213.94
RB1006RBC100638.88.62.761.43952.7M10 × 1.046.78.762.7101416.24
RB1007RBC100738.88.62.771.43953.7M10 × 1.046.78.763.7101416.24
Basic Type: RB1411/RB1412/RB2015/RB2725 dimensional drawing

Basic Type: RB1411/RB1412/RB2015/RB2725 dimensional drawing

With cap: RBC1411/RBC1412/RBC2015/RBC2725 dimensional drawing

With cap: RBC1411/RBC1412/RBC2015/RBC2725 dimensional drawing

*Dimensions other than those listed below are the same as the Basic Type.

 

(Units: mm)

 

ModelBasic Type Dimensions*With CapHex Nut Dimensions
Basic TypeWith CapDE1E2FHKLLLMMSE3LLZBCh
RB1411RBC1411512.2123.5111258.878.3M14 × 1.567.31291.813.51921.96
RB1412RBC1412512.2123.5121258.879.3M14 × 1.567.31292.813.51921.96
RB2015RBC2015618.2184151862.288.2M20 × 1.573.218105.2172731.26
RB2725RBC2725825.2255252586124M27 × 1.59925147233641.66
  • *Please see catalog for information other than the above.
  • *Image is of a representative model.
Référence pièce
RB1006N
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Course S
(mm)
Vis de montage nominale M Vis de montage nominale [M] Énergie absorbée max.
(J)
Matériau du corps principal Vitesse de collision max.
(m/s)
Vitesse de collision min.
(m/s)
Longueur totale L
(mm)
Valeur de force de résistance max.
(N)
Cycle de fonctionnement max.
(cycle / min)
Plage de vitesse de collision
(m/s)
Avec capuchon Option

49.85 €

1 26 jours 6M10103.92[Acier] Acier laminé50.0552.7422700.05 à 5.0NonSans

Loading...

  1. 1

Informations de base

Corps principal, composants associés Corps principal Structure Type fixe Type d'orifice Type multi-orifices
Environnement de fonctionnement Standard Plage de températures de fonctionnement(°C) -10 à 80

Vous vous trouvez sur la page de RB, Amortisseurs de chocs, le numéro d'article est le suivant: RB1006N.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article RB1006N.

Variantes de ce produit

Référence pièce
RB0805J
RB0805N
RB0805S
RB1006S
RB1006SJ
RB1006SN
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Course S
(mm)
Vis de montage nominale M Vis de montage nominale [M] Énergie absorbée max.
(J)
Matériau du corps principal Vitesse de collision max.
(m/s)
Vitesse de collision min.
(m/s)
Longueur totale L
(mm)
Valeur de force de résistance max.
(N)
Cycle de fonctionnement max.
(cycle / min)
Plage de vitesse de collision
(m/s)
Avec capuchon Option

56.52 €

1 26 jours 5M880.98[Acier] Acier laminé50.0545.8245800.05 à 5.0NonÉcrou hexagonal : 3

49.85 €

1 26 jours 5M880.98[Acier] Acier laminé50.0545.8245800.05 à 5.0NonSans

54.24 €

1 26 jours 5M880.98[Acier] Acier laminé50.0545.8245800.05 à 5.0NonÉcrou hexagonal : 2 pcs / Écrou de butée : 1 pc.

54.24 €

1 4 jours 6M10103.92[Acier] Acier laminé50.0552.7422700.05 à 5.0NonÉcrou hexagonal : 2 pcs / Écrou de butée : 1 pc.

56.44 €

1 26 jours 6M10103.92[Acier] Acier laminé50.0552.7422700.05 à 5.0NonÉcrou hexagonal : 3 / contre-écrou : 1

49.82 €

1 26 jours 6M10103.92[Acier] Acier laminé50.0552.7422700.05 à 5.0NonContre-écrou : 1

Assistance technique