Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
PSE530-R07-L
Compact Pneumatic Pressure Sensor PSE530 Series product image
Model number example
Model | PSE530 (Positive pressure) | PSE531 (Vacuum pressure) | PSE532 (Low pressure) | PSE533 (Compound pressure) | |
---|---|---|---|---|---|
Rated pressure range | 0 to 1 MPa | 0 to -101 kPa | 0 to 101 kPa | -101 to 101 kPa | |
Extended analog output range | -0.1 to 0 MPa | 10.1 to 0 kPa | -10.1 to 0 kPa | - | |
Pressure resistance | 1.5 MPa | 500 kPa | |||
Applicable fluid | Air / non-corrosive gas / non-flammable gas | ||||
Power supply voltage | 12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection) | ||||
Current Consumption | 15 mA or less (with no load) | ||||
Output specifications | Analog output 1 to 5 V (within rated pressure range), 0.6 to 1 V (within extended analog output range), Output impedance: Approx. 1 kΩ | ||||
Accuracy (ambient temperature of 25°C) | ±2% F.S. (within rated pressure range), ±5% F.S. (within extended analog output range) | ||||
Linearity | ±1% F.S. | ||||
Repeat accuracy | ±1% F.S. | ||||
Power supply voltage effect | ±1% F.S. based on an analog output of 18 V ranging from 12 to 24 V DC | ||||
Environmental resistance | Enclosure | IP40 | |||
Operating temperature range | During operation: 0 to 50°C, During storage: -10 to 70°C (No freezing or condensation) | ||||
Withstand Voltage | 1,000 V AC 50/60 Hz for 1 min. between terminals and housing | ||||
Insulation Resistance | 5 MΩ or more (500 V DC measured via megohmmeter), between terminals and housing | ||||
Temperature characteristics | ±2% F.S. (25°C reference) | ||||
Sensor cable / option | Halogen-free heavy-duty cable, 3 cores ø2.7 (2.7 mm diameter) 3 m, Conductor area: 0.15 mm2 Insulator O.D.: 0.8 mm | ||||
Standard | CE |
Part number | M5 | R06 | R07 | |
---|---|---|---|---|
Piping connection port diameter | M5 ×; 0.8 male thread | ø6 (6 mm diameter) reducer type | 1/4 inch reducer type | |
Liquid-contacting parts material | Pressure sensor part: Silicon, O-ring: NBR | |||
Body: SUS304 | Body: PBT | |||
Weight | With sensor cable (3 m) | 41 g | 38 g | |
Without sensor cable | 7 g | 3.8 g |
PSE53□
1 to 5 V DC
Range | Rated pressure range | A | B | C |
---|---|---|---|---|
For vacuum pressure | 0 to -101 kPa | 0 | -101 kPa | 10.1 kPa |
For compound pressure | -101 kPa to 101 kPa | -101 kPa | 101 kPa | - |
For low pressure | 0 to 101 kPa | 0 | 101 kPa | -10.1 kPa |
For positive pressure | 0 to 1 MPa | 0 | 1 MPa | -0.1 MPa |
(Unit: mm)
PSE53□-M5 dimensional drawing
(Unit: mm)
PSE53□-R06/PSE53□-R07 dimensional drawing
Model | Applicable fitting size (D) |
---|---|
PSE53□-R06 | 6 |
PSE53□-R07 | 1/4" |
(Unit: mm)
Compact Pneumatic Pressure Sensor PSE530 Series With Sensor Cable dimensional drawing
Référence pièce
|
---|
PSE530-R07-L |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Type de fluide | Capteur, structure du moniteur | Méthode de sortie | Spécification de sortie analogique | Type à port de tuyau | Type de filetage de tuyauterie | Filetage nominal de tuyauterie | Caractéristiques du fluide | Résistance à la pression (MPa) | Plage d'humidité de fonctionnement (%) | Nombre d'entrées | Nombre de sorties | Type d'alimentation | Tension d'alimentation (V) | Sens de connexion du tuyau | Diamètre du tube de raccordement | Matériau des pièces en contact avec des liquides | Trou de montage | Affichage | Lampe | Normes acquises | IP | Application | Details Type | Option | Analog Voltage Output (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.52 € | 1 | 26 jours | Capteur de pression | Air | [Type distinct / Pièce de raccordement à connecteur] Capteur distinct | Analogique | Tension | [Accouplement à simple effet] Accouplements à simple pression | - | - | Non corrosif / Incombustible | 1.5 | 35~ 85 | 1 | 1 | CC | [12 à 24] 12 à 24 ±10% | [Inférieur] BAS | 6.35(1/4inch) | [Résine] PBT | NA | NA | NA | CE | IP40 | Pour pression positive (0 à 1MPa) | - | Câble de capteur (3m) | 1 à 5VDC |
Loading...
Vous vous trouvez sur la page de PSE53*, Capteur pour contrôleur à canaux multiples, le numéro d'article est le suivant: PSE530-R07-L.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article PSE530-R07-L.
Configurer
Propriétés de base
Capteur, structure du moniteur
Type à port de tuyau
Type de filetage de tuyauterie
Filetage nominal de tuyauterie
Tension d'alimentation(V)
Sens de connexion du tuyau
Matériau des pièces en contact avec des liquides
Details Type
Type
Type
Type de fluide
Méthode de sortie
Spécification de sortie analogique
Nombre d'entrées
Nombre de sorties
Type d'alimentation
Diamètre du tube de raccordement
Application
Option
Analog Voltage Output(V)
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
PSE530-R06 |
PSE530-R06-C2L |
PSE530-R06-L |
PSE531-M5 |
PSE531-M5-C2L |
PSE531-M5-L |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Type de fluide | Capteur, structure du moniteur | Méthode de sortie | Spécification de sortie analogique | Type à port de tuyau | Type de filetage de tuyauterie | Filetage nominal de tuyauterie | Caractéristiques du fluide | Résistance à la pression (MPa) | Plage d'humidité de fonctionnement (%) | Nombre d'entrées | Nombre de sorties | Type d'alimentation | Tension d'alimentation (V) | Sens de connexion du tuyau | Diamètre du tube de raccordement | Matériau des pièces en contact avec des liquides | Trou de montage | Affichage | Lampe | Normes acquises | IP | Application | Details Type | Option | Analog Voltage Output (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.11 € | 1 | 4 jours | Capteur de pression | Air | [Type distinct / Pièce de raccordement à connecteur] Capteur distinct | - | - | [Accouplement à simple effet] Accouplements à simple pression | - | - | Incombustible / Non corrosif | - | - | - | - | CC | [12 à 24] 12 à 24 ±10% | [Inférieur] BAS | 6 | - | - | - | - | - | IP40 | Pour pression positive [0 à 1 MPa] | - | Aucun | - | ||
64.02 € | 1 | 5 jours | Capteur de pression | Air | [Type distinct / Pièce de raccordement à connecteur] Capteur distinct | - | - | [Accouplement à simple effet] Accouplements à simple pression | - | - | Incombustible / Non corrosif | - | - | - | - | CC | [12 à 24] 12 à 24 ±10% | [Inférieur] BAS | 6 | - | - | - | - | - | IP40 | Pour pression positive [0 à 1 MPa] | - | Connecteur pour contrôleur de capteur de pression (1 pc.) + câble de capteur (3m) | - | ||
62.52 € | 1 | 4 jours | Capteur de pression | Air | [Type distinct / Pièce de raccordement à connecteur] Capteur distinct | - | - | [Accouplement à simple effet] Accouplements à simple pression | - | - | Incombustible / Non corrosif | 1.5 | - | - | - | CC | [12 à 24] 12 à 24 ±10% | [Inférieur] BAS | 6 | - | - | - | - | - | IP40 | Pour pression positive [0 à 1 MPa] | - | Câble de capteur (3m) | - | ||
52.02 € | 1 | 3 jours | Capteur de pression | Air | [Type distinct / Pièce de raccordement à connecteur] Capteur distinct | - | - | [Filetages] Filetage mâle | m | M5X0.8 | Incombustible / Non corrosif | 0.5 | - | - | - | CC | [12 à 24] 12 à 24 ±10% | [Inférieur] BAS | - | - | - | - | - | - | IP40 | Pour le vide [0 à -101 kPa] | - | Aucun | - | ||
66.08 € | 1 | 4 jours | Capteur de pression | Air | [Type distinct / Pièce de raccordement à connecteur] Capteur distinct | - | - | [Filetages] Filetage mâle | m | M5X0.8 | Incombustible / Non corrosif | 0.5 | - | - | - | CC | [12 à 24] 12 à 24 ±10% | [Inférieur] BAS | - | - | - | - | - | - | IP40 | Pour le vide [0 à -101 kPa] | - | Connecteur pour contrôleur de capteur de pression (1 pc.) + câble de capteur (3m) | - | ||
63.35 € | 1 | 4 jours | Capteur de pression | Air | [Type distinct / Pièce de raccordement à connecteur] Capteur distinct | - | - | [Filetages] Filetage mâle | m | M5X0.8 | Incombustible / Non corrosif | 0.5 | - | - | - | CC | [12 à 24] 12 à 24 ±10% | [Inférieur] BAS | - | - | - | - | - | - | IP40 | Pour le vide [0 à -101 kPa] | - | Câble de capteur (3m) | - |