PSE53*, Capteur pour contrôleur à canaux multiples (Numéros de référence - Téléchargement CAO)

PSE53*, Capteur pour contrôleur à canaux multiples
Compact Pneumatic Pressure Sensor PSE530 Series with analog output (voltage).
[Features]
· Connector connection.
[Applications]
· Used to detect radiator leakage.

(i)Remarque

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

PSE532-R06-L

Compact Pneumatic Pressure Sensor PSE530 Series Details

Compact Pneumatic Pressure Sensor PSE530 Series product image

Compact Pneumatic Pressure Sensor PSE530 Series product image

Compact Pneumatic Pressure Sensor PSE530 Series Specifications

Model Number Notation

Model number example

Model number example

ModelPSE530 (Positive pressure)PSE531 (Vacuum pressure)PSE532 (Low pressure)PSE533 (Compound pressure)
Rated pressure range0 to 1 MPa0 to -101 kPa0 to 101 kPa-101 to 101 kPa
Extended analog output range-0.1 to 0 MPa10.1 to 0 kPa-10.1 to 0 kPa-
Pressure resistance1.5 MPa500 kPa
Applicable fluidAir / non-corrosive gas / non-flammable gas
Power supply voltage12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection)
Current Consumption15 mA or less (with no load)
Output specificationsAnalog output 1 to 5 V (within rated pressure range), 0.6 to 1 V (within extended analog output range), Output impedance: Approx. 1 kΩ
Accuracy (ambient temperature of 25°C)±2% F.S. (within rated pressure range), ±5% F.S. (within extended analog output range)
Linearity±1% F.S.
Repeat accuracy±1% F.S.
Power supply voltage effect±1% F.S. based on an analog output of 18 V ranging from 12 to 24 V DC
Environmental resistanceEnclosureIP40
Operating temperature rangeDuring operation: 0 to 50°C, During storage: -10 to 70°C (No freezing or condensation)
Withstand Voltage1,000 V AC 50/60 Hz for 1 min. between terminals and housing
Insulation Resistance5 MΩ or more (500 V DC measured via megohmmeter), between terminals and housing
Temperature characteristics±2% F.S. (25°C reference)
Sensor cable / optionHalogen-free heavy-duty cable, 3 cores ø2.7 (2.7 mm diameter) 3 m, Conductor area: 0.15 mm2 Insulator O.D.: 0.8 mm
StandardCE

Piping specifications

Part numberM5R06R07
Piping connection port diameterM5 ×; 0.8 male threadø6 (6 mm diameter) reducer type1/4 inch reducer type
Liquid-contacting parts materialPressure sensor part: Silicon, O-ring: NBR
Body: SUS304Body: PBT
WeightWith sensor cable (3 m)41 g38 g
Without sensor cable7 g3.8 g

Internal Circuits and Wiring Examples

PSE53□

PSE53□

Analog Output

1 to 5 V DC

1 to 5 V DC

RangeRated pressure rangeABC
For vacuum pressure0 to -101 kPa0-101 kPa10.1 kPa
For compound pressure-101 kPa to 101 kPa-101 kPa101 kPa-
For low pressure0 to 101 kPa0101 kPa-10.1 kPa
For positive pressure0 to 1 MPa01 MPa-0.1 MPa

Compact Pneumatic Pressure Sensor PSE530 Series Dimensions

PSE53□-M5

 

(Unit: mm)

 

PSE53□-M5 dimensional drawing

PSE53□-M5 dimensional drawing

PSE53□-R06/PSE53□-R07

 

(Unit: mm)

 

PSE53□-R06/PSE53□-R07 dimensional drawing

PSE53□-R06/PSE53□-R07 dimensional drawing

ModelApplicable fitting size (D)
PSE53□-R066
PSE53□-R071/4"

With sensor cable

 

(Unit: mm)

 

Compact Pneumatic Pressure Sensor PSE530 Series With Sensor Cable dimensional drawing

Compact Pneumatic Pressure Sensor PSE530 Series With Sensor Cable dimensional drawing

Référence pièce
PSE532-R06-L
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Type de fluide Capteur, structure du moniteur Méthode de sortie Spécification de sortie analogique Type à port de tuyau Type de filetage de tuyauterie Filetage nominal de tuyauterie Caractéristiques du fluide Résistance à la pression
(MPa)
Plage d'humidité de fonctionnement
(%)
Nombre d'entrées Nombre de sorties Type d'alimentation Tension d'alimentation
(V)
Sens de connexion du tuyau Diamètre du tube de raccordement Matériau des pièces en contact avec des liquides Trou de montage Affichage Lampe Normes acquises IP Application Details Type Option Analog Voltage Output
(V)

62.52 €

1 26 jours Capteur de pressionAir[Type distinct / Pièce de raccordement à connecteur] Capteur distinctAnalogiqueTension[Accouplement à simple effet] Accouplements à simple pression--Non corrosif / Incombustible0.535~ 8511CC[12 à 24] 12 à 24 ±10%[Inférieur] BAS6[Résine] PBTNANANACEIP40Pour pression basse (0 à 101 kPa)-Câble de capteur (3m)1 à 5VDC

Loading...

  1. 1

Vous vous trouvez sur la page de PSE53*, Capteur pour contrôleur à canaux multiples, le numéro d'article est le suivant: PSE532-R06-L.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article PSE532-R06-L.

Variantes de ce produit

Référence pièce
PSE530-R06
PSE530-R06-C2L
PSE530-R06-L
PSE532-R07
PSE532-R07-L
PSE533-M5
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Type de fluide Capteur, structure du moniteur Méthode de sortie Spécification de sortie analogique Type à port de tuyau Type de filetage de tuyauterie Filetage nominal de tuyauterie Caractéristiques du fluide Résistance à la pression
(MPa)
Plage d'humidité de fonctionnement
(%)
Nombre d'entrées Nombre de sorties Type d'alimentation Tension d'alimentation
(V)
Sens de connexion du tuyau Diamètre du tube de raccordement Matériau des pièces en contact avec des liquides Trou de montage Affichage Lampe Normes acquises IP Application Details Type Option Analog Voltage Output
(V)

51.11 €

1 4 jours Capteur de pressionAir[Type distinct / Pièce de raccordement à connecteur] Capteur distinct--[Accouplement à simple effet] Accouplements à simple pression--Incombustible / Non corrosif----CC[12 à 24] 12 à 24 ±10%[Inférieur] BAS6-----IP40Pour pression positive [0 à 1 MPa]-Aucun-

64.02 €

1 5 jours Capteur de pressionAir[Type distinct / Pièce de raccordement à connecteur] Capteur distinct--[Accouplement à simple effet] Accouplements à simple pression--Incombustible / Non corrosif----CC[12 à 24] 12 à 24 ±10%[Inférieur] BAS6-----IP40Pour pression positive [0 à 1 MPa]-Connecteur pour contrôleur de capteur de pression (1 pc.) + câble de capteur (3m)-

62.52 €

1 4 jours Capteur de pressionAir[Type distinct / Pièce de raccordement à connecteur] Capteur distinct--[Accouplement à simple effet] Accouplements à simple pression--Incombustible / Non corrosif1.5---CC[12 à 24] 12 à 24 ±10%[Inférieur] BAS6-----IP40Pour pression positive [0 à 1 MPa]-Câble de capteur (3m)-

51.11 €

1 26 jours Capteur de pressionAir[Type distinct / Pièce de raccordement à connecteur] Capteur distinctAnalogiqueTension[Accouplement à simple effet] Accouplements à simple pression--Non corrosif / Incombustible0.535~ 8511CC[12 à 24] 12 à 24 ±10%[Inférieur] BAS6.35(1/4inch)[Résine] PBTNANANACEIP40Pour pression basse (0 à 101 kPa)-Aucun1 à 5VDC

62.52 €

1 26 jours Capteur de pressionAir[Type distinct / Pièce de raccordement à connecteur] Capteur distinctAnalogiqueTension[Accouplement à simple effet] Accouplements à simple pression--Non corrosif / Incombustible0.535~ 8511CC[12 à 24] 12 à 24 ±10%[Inférieur] BAS6.35(1/4inch)[Résine] PBTNANANACEIP40Pour pression basse (0 à 101 kPa)-Câble de capteur (3m)1 à 5VDC

52.02 €

1 7 jours Capteur de pressionAir[Type distinct / Pièce de raccordement à connecteur] Capteur distinct--[Filetages] Filetage mâlemM5X0.8Incombustible / Non corrosif0.5---CC[12 à 24] 12 à 24 ±10%[Inférieur] BAS------IP40Pour pression composée [-101 à 101 kPa]-Aucun-

Assistance technique