• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

PSE540, Capteur de pression pneumatique de taille réduite (Numéros de référence - Téléchargement CAO)

PSE540, Capteur de pression pneumatique de taille réduite
Analog output (voltage). Compact Pneumatic Pressure Sensor PSE540 Series.
[Features]
· Manifolding is possible.
· Pads can be directly mounted.

(i)Remarque

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

PSE541A-R04

Compact Pneumatic Pressure Sensor PSE540 Series Details

Compact Pneumatic Pressure Sensor PSE540 Series product image

Compact Pneumatic Pressure Sensor PSE540 Series product image

Compact Pneumatic Pressure Sensor PSE540 Series Specifications

Model Number Notation

Model number example

Model number example

ModelPSE540PSE541PSE543
Rated pressure range0 to 1 MPa0 to -101 kPa-100 to 100 kPa
Extended analog output range-0.1 to 0 MPa10.1 to 0 kPa-
Pressure resistance1.5 MPa500 kPa
Applicable fluidAir / Non-corrosive gas / Non-combustible gas
Power supply voltage12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection)
Current Consumption15 mA or less
Output specificationsAnalog output 1 to 5 V (within rated pressure range), 0.6 to 1 V (within extended analog output range), Output impedance: Approx. 1 kΩ
Accuracy (ambient temperature of 25°C)PSE54□: ±2% F.S. (within rated pressure range), ±5% F.S. (within extended analog output range)
PSE54□A: ±1% F.S. (within rated pressure range), ±3% F.S. (within extended analog output range)
Linearity±0.7% F.S. or less±0.4% F.S.
Repeat accuracy±0.2% F.S.
Power supply voltage effect±0.8% F.S.
Environmental resistanceEnclosureIP40
Operating temperature rangeDuring operation: 0 to 50°C, During storage: -20 to 70°C (No condensation or freezing)
Operating Humidity RangeDuring operation, storage: 35 to 85% RH (No condensation)
Withstand Voltage1,000 V AC 50/60 Hz for 1 min. between terminals and housing
Insulation Resistance50 MΩ or more (500 V DC, measured via megohmmeter) between terminals and housing
Temperature characteristics±2% F.S. (25°C reference)
Sensor cableOilproof heavy-duty vinyl cable (ellipse) 3 cores, 2.7 ×; 3.2, 3 m, Conductor area: 0.15 mm2 Insulator O.D.: 0.9 mm
StandardCE UL/CSA (E216656)

Piping specifications

Part numberM3M501N01R04R06IM5IM5H
Piping connection port diameterM3 ×; 0.5M5 ×; 0.8R1/8
M5 ×; 0.8
NPT1/8
M5 ×; 0.8
ø4 (4‑mm diameter)
reducer
ø6 (6‑mm diameter)
reducer
M5 female thread,
through type
M5 female thread, through type
(with mounting hole)
MaterialCaseResin case: PBT
Fitting: SUS303
Resin case: PBT
Fitting: C3604BD
PBTResin case: PBT
Fitting: A6063S-T5
Pressure sensing sectionPressure sensor: Silicon, O-ring: NBR
WeightWith sensor cable42.4 g42.7 g49.3 g41.4 g41.6 g43.3 g44.1 g
Without sensor cable2.9 g3.2 g9.8 g1.9 g2.1 g3.8 g4.6 g

Internal Circuits and Wiring Examples

PSE54□

PSE54□

Analog Output

1 to 5 V DC

1 to 5 V DC

RangeRated pressure rangeABC
For vacuum pressure0 to -101 kPa0-101 kPa10.1 kPa
For compound pressure-100 kPa to 100 kPa-100 kPa100 kPa-
For positive pressure0 to 1 MPa01 MPa-0.1 MPa

Compact Pneumatic Pressure Sensor PSE540 Series Example Dimensions

PSE54□-01/PSE54□-N01

 

(Unit: mm)

 

PSE54□-01/PSE54□-N01 dimensional drawing

PSE54□-01/PSE54□-N01 dimensional drawing

PSE54□-R04/PSE54□-R06

 

(Unit: mm)

 

PSE54□-R04/PSE54□-R06 dimensional drawing

PSE54□-R04/PSE54□-R06 dimensional drawing

-PSE54□-R04PSE54□-R06
Aø4 (diameter 4 mm)ø6 (diameter 6 mm)
B1820
Référence pièce
PSE541A-R04
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Méthode de sortie Spécification de sortie analogique Type à port de tuyau Type de filetage de tuyauterie Filetage nominal de tuyauterie Résistance à la pression
(MPa)
Plage d'humidité de fonctionnement
(%)
Nombre d'entrées Nombre de sorties Sens de connexion du tuyau Diamètre du tube de raccordement Affichage Lampe Normes acquises Application Option Analog Voltage Output
(V)
Précision
(%F.S.)
Compatible filetage femelle

69.29 €

1 26 jours AnalogiqueTension[Accouplement à simple effet] Accouplements à simple pression--0.535~ 8511[Inférieur] BAS[4] 4NANACEPression négative (0 à -101kPa)Sans connecteur1 à 5VDC±1-

Loading...

  1. 1

Informations de base

Type Capteur de pression Type de fluide Air Capteur, structure du moniteur Capteur distinct
Caractéristiques du fluide Non corrosif / Incombustible Type d'alimentation CC Tension d'alimentation(V) 12 à 24 ±10%
IP IP40

Vous vous trouvez sur la page de PSE540, Capteur de pression pneumatique de taille réduite, le numéro d'article est le suivant: PSE541A-R04.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article PSE541A-R04.

Variantes de ce produit

Référence pièce
PSE540-IM5H
PSE540-IM5H-C2
PSE540-M3
PSE541A-R04-C2
PSE541A-R06
PSE541A-R06-C2
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Méthode de sortie Spécification de sortie analogique Type à port de tuyau Type de filetage de tuyauterie Filetage nominal de tuyauterie Résistance à la pression
(MPa)
Plage d'humidité de fonctionnement
(%)
Nombre d'entrées Nombre de sorties Sens de connexion du tuyau Diamètre du tube de raccordement Affichage Lampe Normes acquises Application Option Analog Voltage Output
(V)
Précision
(%F.S.)
Compatible filetage femelle

70.18 €

1 26 jours AnalogiqueTensionFiletage femellemM5X0.81.535~ 8511[Inférieur] BAS-NANACEPour pression positive (0 à 1MPa)Sans connecteur1 à 5VDC±2Filetage femelle type traversant (Avec trou de montage)

85.85 €

1 26 jours AnalogiqueTensionFiletage femellemM5X0.81.535~ 8511[Inférieur] BAS-NANACEPour pression positive (0 à 1MPa)Connecteur pour contrôleur de capteur de pression, 1 pc.1 à 5VDC±2Filetage femelle type traversant (Avec trou de montage)

61.10 €

1 26 jours AnalogiqueTension[Filetages] Filetage mâlem[Autres] M3 x 0.51.535~ 8511[Inférieur] BAS-NANACEPour pression positive (0 à 1MPa)Sans connecteur1 à 5VDC±2-

72.02 €

1 26 jours AnalogiqueTension[Accouplement à simple effet] Accouplements à simple pression--0.535~ 8511[Inférieur] BAS[4] 4NANACEPression négative (0 à -101kPa)Connecteur pour contrôleur de capteur de pression, 1 pc.1 à 5VDC±1-

69.29 €

1 4 jours --[Accouplement à simple effet] Accouplements à simple pression-------6---Pour le vide [0 à -101 kPa]Sans connecteur-±1-

72.02 €

1 5 jours AnalogiqueTension[Accouplement à simple effet] Accouplements à simple pression--0.535~ 8511[Inférieur] BAS6NANACEPression négative (0 à -101kPa)Connecteur pour contrôleur de capteur de pression, 1 pc.1 à 5VDC±1-

Assistance technique