Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
PSE541A-R04-C2
Compact Pneumatic Pressure Sensor PSE540 Series product image
Model number example
Model | PSE540 | PSE541 | PSE543 | |
---|---|---|---|---|
Rated pressure range | 0 to 1 MPa | 0 to -101 kPa | -100 to 100 kPa | |
Extended analog output range | -0.1 to 0 MPa | 10.1 to 0 kPa | - | |
Pressure resistance | 1.5 MPa | 500 kPa | ||
Applicable fluid | Air / Non-corrosive gas / Non-combustible gas | |||
Power supply voltage | 12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection) | |||
Current Consumption | 15 mA or less | |||
Output specifications | Analog output 1 to 5 V (within rated pressure range), 0.6 to 1 V (within extended analog output range), Output impedance: Approx. 1 kΩ | |||
Accuracy (ambient temperature of 25°C) | PSE54□: ±2% F.S. (within rated pressure range), ±5% F.S. (within extended analog output range) PSE54□A: ±1% F.S. (within rated pressure range), ±3% F.S. (within extended analog output range) | |||
Linearity | ±0.7% F.S. or less | ±0.4% F.S. | ||
Repeat accuracy | ±0.2% F.S. | |||
Power supply voltage effect | ±0.8% F.S. | |||
Environmental resistance | Enclosure | IP40 | ||
Operating temperature range | During operation: 0 to 50°C, During storage: -20 to 70°C (No condensation or freezing) | |||
Operating Humidity Range | During operation, storage: 35 to 85% RH (No condensation) | |||
Withstand Voltage | 1,000 V AC 50/60 Hz for 1 min. between terminals and housing | |||
Insulation Resistance | 50 MΩ or more (500 V DC, measured via megohmmeter) between terminals and housing | |||
Temperature characteristics | ±2% F.S. (25°C reference) | |||
Sensor cable | Oilproof heavy-duty vinyl cable (ellipse) 3 cores, 2.7 ×; 3.2, 3 m, Conductor area: 0.15 mm2 Insulator O.D.: 0.9 mm | |||
Standard | CE UL/CSA (E216656) |
Part number | M3 | M5 | 01 | N01 | R04 | R06 | IM5 | IM5H | |
---|---|---|---|---|---|---|---|---|---|
Piping connection port diameter | M3 ×; 0.5 | M5 ×; 0.8 | R1/8 M5 ×; 0.8 | NPT1/8 M5 ×; 0.8 | ø4 (4‑mm diameter) reducer | ø6 (6‑mm diameter) reducer | M5 female thread, through type | M5 female thread, through type (with mounting hole) | |
Material | Case | Resin case: PBT Fitting: SUS303 | Resin case: PBT Fitting: C3604BD | PBT | Resin case: PBT Fitting: A6063S-T5 | ||||
Pressure sensing section | Pressure sensor: Silicon, O-ring: NBR | ||||||||
Weight | With sensor cable | 42.4 g | 42.7 g | 49.3 g | 41.4 g | 41.6 g | 43.3 g | 44.1 g | |
Without sensor cable | 2.9 g | 3.2 g | 9.8 g | 1.9 g | 2.1 g | 3.8 g | 4.6 g |
PSE54□
1 to 5 V DC
Range | Rated pressure range | A | B | C |
---|---|---|---|---|
For vacuum pressure | 0 to -101 kPa | 0 | -101 kPa | 10.1 kPa |
For compound pressure | -100 kPa to 100 kPa | -100 kPa | 100 kPa | - |
For positive pressure | 0 to 1 MPa | 0 | 1 MPa | -0.1 MPa |
(Unit: mm)
PSE54□-01/PSE54□-N01 dimensional drawing
(Unit: mm)
PSE54□-R04/PSE54□-R06 dimensional drawing
- | PSE54□-R04 | PSE54□-R06 |
---|---|---|
A | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) |
B | 18 | 20 |
Référence pièce
|
---|
PSE541A-R04-C2 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Méthode de sortie | Spécification de sortie analogique | Type à port de tuyau | Type de filetage de tuyauterie | Filetage nominal de tuyauterie | Résistance à la pression (MPa) | Plage d'humidité de fonctionnement (%) | Nombre d'entrées | Nombre de sorties | Sens de connexion du tuyau | Diamètre du tube de raccordement | Affichage | Lampe | Normes acquises | Application | Option | Analog Voltage Output (V) | Précision (%F.S.) | Compatible filetage femelle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
72.02 € | 1 | 26 jours | Analogique | Tension | [Accouplement à simple effet] Accouplements à simple pression | - | - | 0.5 | 35~ 85 | 1 | 1 | [Inférieur] BAS | [4] 4 | NA | NA | CE | Pression négative (0 à -101kPa) | Connecteur pour contrôleur de capteur de pression, 1 pc. | 1 à 5VDC | ±1 | - |
Loading...
Type | Capteur de pression | Type de fluide | Air | Capteur, structure du moniteur | Capteur distinct |
---|---|---|---|---|---|
Caractéristiques du fluide | Non corrosif / Incombustible | Type d'alimentation | CC | Tension d'alimentation(V) | 12 à 24 ±10% |
IP | IP40 |
Vous vous trouvez sur la page de PSE540, Capteur de pression pneumatique de taille réduite, le numéro d'article est le suivant: PSE541A-R04-C2.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article PSE541A-R04-C2.
Configurer
Propriétés de base
Type à port de tuyau
Type de filetage de tuyauterie
Filetage nominal de tuyauterie
Sens de connexion du tuyau
Diamètre du tube de raccordement
Compatible filetage femelle
Type
Méthode de sortie
Spécification de sortie analogique
Nombre d'entrées
Nombre de sorties
Application
Option
Analog Voltage Output(V)
Précision(%F.S.)
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
PSE540-IM5H |
PSE540-IM5H-C2 |
PSE540-M3 |
PSE541A-R06 |
PSE541A-R06-C2 |
PSE543-01 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Méthode de sortie | Spécification de sortie analogique | Type à port de tuyau | Type de filetage de tuyauterie | Filetage nominal de tuyauterie | Résistance à la pression (MPa) | Plage d'humidité de fonctionnement (%) | Nombre d'entrées | Nombre de sorties | Sens de connexion du tuyau | Diamètre du tube de raccordement | Affichage | Lampe | Normes acquises | Application | Option | Analog Voltage Output (V) | Précision (%F.S.) | Compatible filetage femelle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.18 € | 1 | 26 jours | Analogique | Tension | Filetage femelle | m | M5X0.8 | 1.5 | 35~ 85 | 1 | 1 | [Inférieur] BAS | - | NA | NA | CE | Pour pression positive (0 à 1MPa) | Sans connecteur | 1 à 5VDC | ±2 | Filetage femelle type traversant (Avec trou de montage) | ||
85.85 € | 1 | 26 jours | Analogique | Tension | Filetage femelle | m | M5X0.8 | 1.5 | 35~ 85 | 1 | 1 | [Inférieur] BAS | - | NA | NA | CE | Pour pression positive (0 à 1MPa) | Connecteur pour contrôleur de capteur de pression, 1 pc. | 1 à 5VDC | ±2 | Filetage femelle type traversant (Avec trou de montage) | ||
61.10 € | 1 | 26 jours | Analogique | Tension | [Filetages] Filetage mâle | m | [Autres] M3 x 0.5 | 1.5 | 35~ 85 | 1 | 1 | [Inférieur] BAS | - | NA | NA | CE | Pour pression positive (0 à 1MPa) | Sans connecteur | 1 à 5VDC | ±2 | - | ||
69.29 € | 1 | 4 jours | - | - | [Accouplement à simple effet] Accouplements à simple pression | - | - | - | - | - | - | - | 6 | - | - | - | Pour le vide [0 à -101 kPa] | Sans connecteur | - | ±1 | - | ||
72.02 € | 1 | 5 jours | Analogique | Tension | [Accouplement à simple effet] Accouplements à simple pression | - | - | 0.5 | 35~ 85 | 1 | 1 | [Inférieur] BAS | 6 | NA | NA | CE | Pression négative (0 à -101kPa) | Connecteur pour contrôleur de capteur de pression, 1 pc. | 1 à 5VDC | ±1 | - | ||
66.56 € | 1 |
Jour même
Stock | - | - | [Filetages] Filetage mâle | [Rc (R)] R | [1/8] 1/8 | 0.5 | - | - | - | - | - | - | - | - | Pour pression composée [-100 à 100 kPa] | Sans connecteur | - | ±2 | Avec filetage femelle M5 |